MSPM0-SDK — MSPM0 Software Development Kit (SDK)
The MSPM0 SDK provides the ultimate collection of software, tools and documentation to accelerate the development of applications for the MSPM0 MCU platform under a single software package.
MSPM0G511x microcontrollers (MCUs) are part of the MSP highly integrated, ultra-low-power 32-bit MCU family based on the enhanced Arm Cortex-M0+ 32-bit core platform, operating at up to 80MHz frequency. These MCUs offer a blend of cost optimization and design flexibility for applications requiring up to 128KB of flash memory in small packages or high pin count packages (up to 64 pins). These devices include USB2.0-FS interface,digital audio interface, cybersecurity enablers, high performance integrated analog, and provide excellent low power performance across the operating temperature range.
Up to 128KB of embedded flash program memory with built-in error correction code (ECC) and up to 32KB SRAM with ECC and parity protection is provided. The flash memory is organized into two main banks to support field firmware updates, with address swap support provided between the two main banks.
A USB 2.0 full-speed interface (with integrated PHY, clock source, and termination resistors) is provided to support compliant host-mode and crystal-less device-mode functionality. Four configurable serial interface modules (UNICOMM) are provided, supporting up to three UART, two I2C, or two SPI. A digital audio interface is provided for a variety of audio applications and support multiple protocols such as I2S and TDM.
Flexible cybersecurity enablers can be used to support secure boot, secure in-field firmware updates, IP protection (execute-only memory), key storage, and more. Hardware acceleration is provided for a variety of AES symmetric cipher modes. The cybersecurity architecture is pending Arm® PSA Level 1 certification.
A set of high performance analog modules is provided, such as one sampling 12-bit 1.6Msps ADCs supporting up to 26 external channels, two on-chip voltage references (1.4V or 2.5V), and one high speed comparator with built-in 8-bit reference DAC.
The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration allowing for customers find the MCU that meets their projects needs. The MSPM0 MCU platform combines the Arm Cortex-M0+ platform with a holistic ultra-low-power system architecture, allowing system designers to increase performance while reducing energy consumption.
MSPM0G511x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad available for purchase. TI also provides a free MSPM0 Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.
For complete module descriptions, see the MSPM0 G-Series 80-MHz Microcontrollers Technical Reference Manual.
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | MSPM0G511x Mixed-Signal Microcontrollers With USB 2.0-FS Interface datasheet (Rev. A) | PDF | HTML | 19 Dec 2025 |
| * | Errata | MSPM0G5187, MSPM0G511x Mixed-Signal Microcontrollers Errata | PDF | HTML | 11 Aug 2025 |
| * | User guide | MSPM0 G-Series 80-MHz Microcontrollers Technical Reference Manual (Rev. D) | 20 Mar 2026 | |
| Application note | MSPM0 ADC Noise Analysis and Application (Rev. A) | PDF | HTML | 14 Nov 2025 | |
| Subsystem design | Emulate EEPROM with FLASH (Type A) (Rev. A) | PDF | HTML | 13 Aug 2025 | |
| Subsystem design | Emulate EEPROM With FLASH (Type B) (Rev. A) | PDF | HTML | 06 Aug 2025 | |
| Application note | MSPM0G3507 Low Power Test and Guidance | PDF | HTML | 18 Oct 2024 | |
| Application note | Understanding the MSPM0 Debug Subsystem | PDF | HTML | 23 Sep 2024 |
For additional terms or required resources, click any title below to view the detail page where available.
The MSPM0 SDK provides the ultimate collection of software, tools and documentation to accelerate the development of applications for the MSPM0 MCU platform under a single software package.
MSP Motor Control is a collection of software, tools and examples to spin motors in 30 minutes or less with MSPM0 Arm® Cortex® M0+ MCUs and popular motor driver solutions.
MSP Motor Control provides examples for supported hardware kits to spin brushed, stepper, and three-phase motors with sensored (...)
CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)
MSP Zero Code Studio is a visual design environment that simplifies firmware development, making it possible to configure, develop, and run microcontroller applications in minutes with zero coding and no IDE required. Available as a standalone download or on the cloud.
CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.
SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)
UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| LQFP (PM) | 64 | Ultra Librarian |
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.
Sensorless FOC firmware for MSPM0Gx5xx + Motor Driver solutions
Hall Sensor Based FOC firmware for MSPM0Gx5xx + Motor Driver solutions
BLDC sensored trap firmware for MSPM0G + DRV83xx motor drivers
BLDC sensored trap firmware for MSPM0L + DRV83xx motor drivers
Stepper motor firmware for MSPM0L + DRV8xxx motor drivers
Brushed-DC firmware for MSPM0L + DRV8xxx motor drivers
MSPM0 Motor Control Application Note
Tuning Guide for MSPM0 based Sensorless FOC
MSPM0 BLDC Sensorless FOC Documentation
Application Tuning Guide for MSPM0 Based Hall Sensor FOC
MSPM0 BLDC Sensored Trap Control Documentation
MSPM0 Stepper Motor Control Documentation
MSPM0 Brushed Motor Control Documentation
MSP Motor Control is a collection of software, tools, and examples to spin motors in 30 minutes or less with MSPM0 Arm Cortex M0+ MCUs and popular motor driver solutions.
MSP Motor Control provides examples for supported hardware kits to spin brushed, stepper, and 3-phase motors with sensored and sensorless control algorithms optimized for performance, integration, and ease-of-use. Spin your motor today by ordering hardware, connecting a motor, and using our Graphical User Interfaces or online code examples.
MSP Motor Control includes:
MSP-GANG Installer 1.03.09.00
MSP-GANG Manifest
The MSP Gang Programmer is a MSPM0/MSP430/MSP432 device programmer that can program up to eight identical flash or FRAM devices at the same time. The MSP Gang Programmer connects to a host PC using a standard RS-232 or USB connection and provides flexible programming options that allow the user to fully customize the process.
The MSP Gang Programmer is provided with an expansion board, called the Gang Splitter, that implements the interconnections between the MSP Gang Programmer and multiple target devices. Eight cables are provided that connect the expansion board to eight target devices (via JTAG or Spy-Bi-Wire connectors). The programming can be done with a PC or as a standalone device. A PC-side Graphical User Interface is also available and is DLL-based.
Features:
MSPM0 SDK 2.10.00.04 for macOS
MSPM0 SDK 2.10.00.04 for Linux
MSPM0 SDK 2.10.00.04 Documentation Overview
MSPM0 SDK 2.10.00.04 Manifest
The MSPM0 SDK delivers components that enable engineers to develop applications on Texas Instruments MSPM0 microcontroller devices. The product is comprised of multiple software components and more than 150 examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
The MSPM0 SDK includes support for FreeRTOS and a wide variety of middleware and drivers, including:
The MSPM0 MCU portfolio offers a single development environment that delivers flexible hardware, software and tool options for customers developing applications. A one-time investment with the MSPM0 software development kit (SDK) allows you create portable and modular code, opening the door to create unlimited applications.
General Information
StartHub v1.0.0 is the first release of the tool.
The goal of StartHub is to provide an ecosystem independent flow to get started with software development on TI embedded devices.
This tool provides a guided experience to help you find relevant code examples & quickly start development in the ecosystem of your choice (CCS, IAR, Keil, makefile development).
The tool can be accessed via https://dev.ti.com/starthub/ or by installing our desktop tool using the instructions below.
Note: StartHub v1.0.0 supports MSPM0 devices.
System Requirements
Operating System
Please note that StartHub is a 64bit application and thus will not run on 32bit operating systems.
Windows
Linux
Supported distributions include:
StartHub will run on other distributions but those are the officially supported and tested distributions. For more details on installation instructions as well as debug probe and device support please see this article on Linux Host Support.
MacOS
This release was validated with:
Installation
Please note that use of anti-virus software or a firewall may cause issues during installation.
McAfee software in particular has been especially troublesome.
If possible, disable anti-virus and firewall software during installation.
If not, use of the Offline Installer is strongly recommended.
On Windows:
If you are using an Offline StartHub Installer, the zip file in which it is
distributed must first be extracted:
1. Right-click on StartHub_1.x.x.xxxxx_win64.zip and select "Extract All...".
2. Enter the directory where you wish to extract the files.
3. Click on Extract.
Once extraction has successfully completed, proceed with the installation steps below.
To install StartHUb:
1. Run starthub_setup_1.x.x.xxxxx.exe.
2. Choose where you want to install.
3. Select the components you wish to install.
On macOS:
Please visit https://software-dl.ti.com/ccs/esd/documents/ccs_macos_host_support.html
The offline installer is distributed as a disk image (.dmg files)
1. Right-click on StartHub_1.x.x.xxxxx_osx.dmg and select "Open”. This will open the disk image and mount it.
To install StartHub:
1. Run starthub_setup_1.x.x.xxxxx by clicking on the application in the Finder
2. Choose where you want to install.
3. Select the components you wish to install.
On Linux:
Please visit https://software-dl.ti.com/ccs/esd/documents/ccs_linux_host_support.html
before installing StartHub on Linux. It contains important information on
installing StartHub on different Linux distributions, including StartHub dependencies that may need to be installed first.
Before installing StartHub, the tarball file in which the StartHub Installer is distributed must first be extracted:
untar StartHub_1.x.x.xxxxx_linux-x64.tar.gz and extract all files.
e.g. tar xfz StartHub_1.x.x.xxxxx_linux-x64.tar.gz
Once extraction has successfully completed, proceed with the installation steps below.
To install all of StartHub:
1. Run starthub_setup_1.x.x.xxxxx.run.
2. Choose where you want to install.
3. Select the components you wish to install.
MSP Zero Code Studio 1.02.00.08 for Windows
MSP Zero Code Studio 1.02.00.08 Release Notes
MSP Zero Code Studio 1.02.00.08 Manifest
MSP Zero Code Studio is a visual design environment that enables users to configure, develop and run microcontroller applications in minutes! Zero coding and no IDE required.
CCStudio UniFlash is a standalone tool used to program on-chip and external flash memory on TI MCUs and on-board flash memory for Sitara processors. UniFlash has a GUI, command line, and scripting interface. UniFlash is available free of charge.
MSPM0 hands on training academies. 18 in english and 16 translated to chinese.
None
The SysConfig tool is used configure TI software and hardware. For software configuration, SysConfig is used in conjunction with a TI SDK. For PinMux configuration, the tool may be used standalone.
Check the product details page to verify support.
The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.
CCS v20 is TI’s next generation Integrated Development Environment (IDE) based on Theia IDE framework. CCS v20.4.1 uses a modified version of the Theia-IDE framework and offers a user experience similar to Visual Studio Code™.