ホーム アンプ 電流センシング アンプ アナログ電流センス アンプ

LMP8481-Q1

アクティブ

AEC-Q100、4 ~ 76V、双方向電流センス アンプ

製品詳細

Product type Analog output Common-mode voltage (max) (V) 76 Common-mode voltage (min) (V) 4 Input offset (±) (max) (µV) 265 Input offset drift (±) (typ) (µV/°C) 6 Features Bidirectional Rating Automotive Voltage gain (V/V) 20, 60, 100 CMRR (min) (dB) 100 Bandwidth (kHz) 270 Supply voltage (max) (V) 76 Supply voltage (min) (V) 4.5 Iq (max) (mA) 0.155 Number of channels 1 Comparators (#) 0 Gain error (%) 0.6 Gain error drift (±) (max) (ppm/°C) 60 Slew rate (V/µs) 1 Operating temperature range (°C) -40 to 125
Product type Analog output Common-mode voltage (max) (V) 76 Common-mode voltage (min) (V) 4 Input offset (±) (max) (µV) 265 Input offset drift (±) (typ) (µV/°C) 6 Features Bidirectional Rating Automotive Voltage gain (V/V) 20, 60, 100 CMRR (min) (dB) 100 Bandwidth (kHz) 270 Supply voltage (max) (V) 76 Supply voltage (min) (V) 4.5 Iq (max) (mA) 0.155 Number of channels 1 Comparators (#) 0 Gain error (%) 0.6 Gain error drift (±) (max) (ppm/°C) 60 Slew rate (V/µs) 1 Operating temperature range (°C) -40 to 125
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Bidirectional or Unidirectional Sensing
  • Common Mode Voltage Range: 4.0 V to 76 V
  • Supply Voltage Range: 4.5 V to 76 V
  • Fixed Gains: 20, 60, and 100 V/V
  • Gain Accuracy: ±0.1%
  • Offset: ±80 µV
  • Bandwidth (–3 dB): 270 kHz
  • Quiescent Current: < 100 µA
  • Buffered High-Current Output: > 5 mA
  • Input Bias Current: 7 µA
  • PSRR (DC): 122 dB
  • CMRR (DC): 124 dB
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Bidirectional or Unidirectional Sensing
  • Common Mode Voltage Range: 4.0 V to 76 V
  • Supply Voltage Range: 4.5 V to 76 V
  • Fixed Gains: 20, 60, and 100 V/V
  • Gain Accuracy: ±0.1%
  • Offset: ±80 µV
  • Bandwidth (–3 dB): 270 kHz
  • Quiescent Current: < 100 µA
  • Buffered High-Current Output: > 5 mA
  • Input Bias Current: 7 µA
  • PSRR (DC): 122 dB
  • CMRR (DC): 124 dB

The automotive-qualified LMP8480-Q1 and LMP8481-Q1 devices are precision, high-side, current-sense amplifiers that amplify a small differential voltage developed across a current-sense resistor in the presence of high input common-mode voltages. These amplifiers are designed for bidirectional (LMP8481-Q1) or unidirectional (LMP8480-Q1) current applications and accept input signals with a common-mode voltage range from 4 V to 76 V with a bandwidth of 270 kHz. Because the operating power-supply range overlaps the input common-mode voltage range, the LMP848x-Q1 can be powered by the same voltage that is being monitored. This benefit eliminates the need for an intermediate supply voltage to be routed to the point of load where the current is being monitored, resulting in reduced component count and board space.

The LMP848x-Q1 family consists of fixed gains of 20, 60, and 100 for applications that demand high accuracy over temperature. The low-input offset voltage allows the use of smaller sense resistors without sacrificing system error. The LMP8480-Q1 and LMP8481-Q1 are pin-for-pin replacements for the MAX4080 and MAX4081 devices, offering improved offset voltage, wider reference adjust range, and higher output drive capabilities. The LMP8480-Q1 and LMP8481-Q1 are available in an 8-pin VSSOP package.

The automotive-qualified LMP8480-Q1 and LMP8481-Q1 devices are precision, high-side, current-sense amplifiers that amplify a small differential voltage developed across a current-sense resistor in the presence of high input common-mode voltages. These amplifiers are designed for bidirectional (LMP8481-Q1) or unidirectional (LMP8480-Q1) current applications and accept input signals with a common-mode voltage range from 4 V to 76 V with a bandwidth of 270 kHz. Because the operating power-supply range overlaps the input common-mode voltage range, the LMP848x-Q1 can be powered by the same voltage that is being monitored. This benefit eliminates the need for an intermediate supply voltage to be routed to the point of load where the current is being monitored, resulting in reduced component count and board space.

The LMP848x-Q1 family consists of fixed gains of 20, 60, and 100 for applications that demand high accuracy over temperature. The low-input offset voltage allows the use of smaller sense resistors without sacrificing system error. The LMP8480-Q1 and LMP8481-Q1 are pin-for-pin replacements for the MAX4080 and MAX4081 devices, offering improved offset voltage, wider reference adjust range, and higher output drive capabilities. The LMP8480-Q1 and LMP8481-Q1 are available in an 8-pin VSSOP package.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート LMP848x-Q1 Automotive, 76-V, High-Side, High-Speed, Current-Sense Amplifier データシート (Rev. A) PDF | HTML 2017年 2月 24日
アプリケーション概要 PWM リジェクション機能搭載、低ドリフト、高精度、インライン・モー ター電流測定 (Rev. D 翻訳版) PDF | HTML 英語版 (Rev.D) PDF | HTML 2023年 5月 3日
アプリケーション概要 スイッチング電源の電流モード制御 (Rev. E 翻訳版) PDF | HTML 英語版 (Rev.E) PDF | HTML 2023年 5月 3日
アプリケーション概要 スイッチング電源の電流測定 (Rev. E 翻訳版) PDF | HTML 英語版 (Rev.E) PDF | HTML 2023年 5月 3日
アプリケーション・ノート Using a PCB Copper Trace as a Current-Sense Shunt Resistor PDF | HTML 2022年 1月 25日
アプリケーション概要 PWMリジェクション機能付きのハイサイド駆動、ハイサイド・ソレノイド電流モニタ (Rev. A 翻訳版) 最新英語版 (Rev.D) PDF | HTML 2017年 1月 4日
ユーザー・ガイド LMP8480EVM Current Shunt Monitors Guide (Rev. A) 2013年 3月 19日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LMP848XMMEVM-X — LMP8480 および LMP8481 評価ツール

The Texas Instruments LMP8480/81 evaluation module (EVM) helps designers quickly evaluate the operation and performance of the LMP8480/81 76V Precision High Side Current Sense Amplifier. The EVM is ready to connect to power, load, and test instruments through the use of on-board terminals.

The EVM (...)

ユーザー ガイド: PDF
シミュレーション・モデル

LMP8481 PSpice Model (Rev. B)

SNVM341B.ZIP (77 KB) - PSpice Model
シミュレーション・モデル

LMP8481 TINA-TI Reference Design (Rev. A)

SNVM349A.TSC (4029 KB) - TINA-TI Reference Design
シミュレーション・モデル

LMP8481 TINA-TI Spice Model (Rev. A)

SNVM348A.ZIP (60 KB) - TINA-TI Spice Model
計算ツール

CS-AMPLIFIER-ERROR-TOOL Current Sense Amplifier Comparison and Error Tool

This Excel calculator provides a comparison between two and five of our standard current sense amplifiers, delivering a chart containing the basic parameters of each device. This calculator also takes system condition inputs from users such as common-mode voltage, supply voltage, shunt resistor (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
デジタル電力モニタ
  • INA2227 I²C インターフェイス搭載、デュアルチャネル、16 ビット、E3 ドライバ対応、電流 / 電圧 / 電力 / エネルギー モニタ
  • INA4230 クワッドチャネル、16 ビット、高精度、E3 ドライバ対応、電流 / 電圧 / 電力 / エネルギー モニタ
  • INA4235 I²C インターフェイス搭載、クワッドチャネル、16 ビット、超高精度、電流と電圧と電力とエネルギーのモニタ
  • LMP92064 2V、12 ビット、高速、同時サンプリング、SPI、出力電流 / 電圧モニタ
  • INA209 アナログ コンパレータ搭載、26V、12 ビット、I2C、出力電流 / 電圧 / 電力モニタ
  • INA219 26V、12 ビット、I2C 出力、デジタル電力モニタ
  • INA220 26V、12 ビット、I2C、出力電流 / 電圧 / 電力モニタ
  • INA220-Q1 AEC-Q100、26V、12 ビット、I2C、出力電流 / 電圧 / 電力モニタ
  • INA226 アラート搭載、36V、16 ビット、超高精度、I2C、出力電流 / 電圧 / 電力モニタ
  • INA226-Q1 AEC-Q100、アラート搭載、36V、16 ビット、超高精度、I2C、出力電流 / 電圧 / 電力モニタ
  • INA228 アラート機能搭載、85V、20 ビット、I²C 出力、E3 ドライバ対応、電流 / 電圧 / 電力 / エネルギー / 電荷モニタ
  • INA228-Q1 AEC-Q100、85V、20 ビット、高精度、I²C 出力、電流 / 電圧 / 電力 / エネルギー / 電荷や充電のモニタ
  • INA229 アラート搭載、85V、20 ビット、超高精度、SPI 出力、電流 / 電圧 / 電力 / エネルギー / 電荷や充電のモニタ
  • INA229-Q1 AEC-Q100、85V、20 ビット、超高精度、SPI 出力、電流 / 電圧 / 電力 / エネルギー / 電荷や充電のモニタ
  • INA230 アラート搭載、36V、16 ビット、I²C 出力、電流 / 電圧 / 電力モニタ
  • INA231 アラート搭載、WCSP 封止、28V、16 ビット、I2C、出力電流 / 電圧 / 電力モニタ
  • INA232 アラート搭載、48V、16 ビット、高精度、I²C 出力、デジタル電力モニタ
  • INA233 アラート搭載、36V、16 ビット、超高精度、I2C と PMbus、出力電流 / 電圧 / 電力 / エネルギー モニタ
  • INA234 アラート機能搭載、WCSP 封止、28V、12 ビット、I²C 出力、電流 / 電圧 / 電力モニタ
  • INA236 アラート機能搭載、WCSP 封止、48V、16 ビット、超高精度、I²C 出力、デジタル電力モニタ
  • INA237 アラート搭載、85V、16 ビット、I2C 出力、電流 / 電圧 / 電力モニタ
  • INA237-Q1 AEC-Q100、85V、16 ビット、I²C 出力、電流 / 電圧 / 電荷や充電モニタ
  • INA238-Q1 AEC-Q100、85V、16 ビット、高精度、I²C 出力、電流 / 電圧 / 電荷や充電のモニタ
  • INA239 アラート搭載、85V、16 ビット、超高精度、SPI 出力、電流 / 電圧 / 電力モニタ
  • INA239-Q1 AEC-Q100、85V、16 ビット、高精度、SPI 出力、電流 / 電圧 / 電力モニタ
  • INA3221 アラート搭載、26V、トリプルチャネル、13 ビット、I2C、出力電流 / 電圧モニタ
  • INA3221-Q1 AEC-Q100、アラート搭載、26V、トリプルチャネル、13 ビット、I2C、出力電流 / 電圧モニタ
  • INA238 アラート搭載、85V、16 ビット、超高精度、I2C 出力、電流 / 電圧 / 電力モニタ
アナログ電流センス アンプ
  • INA180 26V、350kHz、電流センス アンプ
  • INA180-Q1 AEC-Q100、26V、350kHz、電流センス アンプ
  • INA181 26V、双方向、350kHz、電流センス アンプ
  • INA181-Q1 AEC-Q100、26V、双方向、350kHz、電流センス アンプ
  • INA183 入力電源搭載、2.7V ~ 26V、高精度の電流センス アンプ
  • INA185 超小型の SOT-563 パッケージ封止、26V、350kHz、双方向、高精度、電流センス アンプ
  • INA185-Q1 AEC-Q100、26V、350kHz、双方向、高精度、電流センス アンプ
  • INA186 ピコアンペア入力バイアス電流 (pA IB)、イネーブル機能搭載、40V、双方向、高精度、電流センス アンプ
  • INA186-Q1 AEC-Q100、ピコアンペア入力バイアス電流 (pA IB)、イネーブル機能搭載、40V、双方向、高精度、電流センス アンプ
  • INA187 -2V 〜 40V 対応、双方向 650kHz 高精度電流センシングス アンプ
  • INA187-Q1 AEC-Q100 認定済み、-2V ~ 40V、双方向 650kHz 高精度電流センス アンプ
  • INA190 ピコアンペア単位のバイアス電流 (pA IB)、イネーブル搭載、40V、双方向、超高精度、電流センス アンプ
  • INA190-Q1 ピコアンペア (pA) IB (バイアス電流)、イネーブル搭載、AEC-Q100、40V、双方向、超高精度、電流センス アンプ
  • INA191 イネーブル搭載、ピコアンペア (pA) 単位の IB (バイアス電流)、WCSP (ウェハー チップ スケール パッケージ) 封止、40V、超高精度、電流センス アンプ
  • INA193 -16 ~ 80V、500kHz 電流センス アンプ
  • INA193A-EP エンハンスド製品、-16 ~ 80V、500kHz 電流センス アンプ
  • INA193A-Q1 AEC-Q100、-16 ~ 80V、500kHz 電流センス アンプ
  • INA194 -16 ~ 80V、500kHz 電流センス アンプ
  • INA194A-Q1 AEC-Q100、-16 ~ 80V、500kHz 電流センス アンプ
  • INA195 -16 ~ 80V、500kHz 電流センス アンプ
  • INA195A-Q1 AEC-Q100、-16 ~ 80V、500kHz 電流センス アンプ
  • INA196 -16 ~ 80V、500kHz 電流センス アンプ
  • INA196A-Q1 AEC-Q100、-16 ~ 80V、500kHz 電流センス アンプ
  • INA197 -16 ~ 80V、500kHz 電流センス アンプ
  • INA197A-Q1 AEC-Q100、-16 ~ 80V、500kHz 電流センス アンプ
  • INA198 -16 ~ 80V、500kHz 電流センス アンプ
  • INA198A-Q1 AEC-Q100、-16 ~ 80V、500kHz 電流センス アンプ
  • INA199 26V、双方向電流センス アンプ
  • INA199-Q1 AEC-Q100、26V、双方向電流センス アンプ
  • INA200 コンパレータ搭載、-16 ~ 80V、500kHz 電流センス アンプ
  • INA200-Q1 AEC-Q100、コンパレータ搭載、-16 ~ 80V、500kHz 電流センス アンプ
  • INA201 コンパレータ搭載、-16 ~ 80V、500kHz 電流センス アンプ
  • INA201-Q1 AEC-Q100、コンパレータ搭載、-16 ~ 80V、500kHz 電流センス アンプ
  • INA202 コンパレータ搭載、-16 ~ 80V、500kHz 電流センス アンプ
  • INA202-Q1 AEC-Q100、コンパレータ搭載、-16 ~ 80V、500kHz 電流センス アンプ
  • INA203 デュアル コンパレータ搭載、-16 ~ 80V、500kHz 電流センス アンプ
  • INA203-Q1 AEC-Q100、デュアル コンパレータ搭載、-16 ~ 80V、500kHz 電流センス アンプ
  • INA204 デュアル コンパレータ搭載、-16 ~ 80V、500kHz 電流センス アンプ
  • INA205 デュアル コンパレータ搭載、-16 ~ 80V、500kHz 電流センス アンプ
  • INA206 ウィンドウ コンパレータ搭載、-16 ~ 80V、500kHz 電流センス アンプ
  • INA207 ウィンドウ コンパレータ搭載、-16 ~ 80V、500kHz 電流センス アンプ
  • INA208 ウィンドウ コンパレータ搭載、-16 ~ 80V、500kHz 電流センス アンプ
  • INA210 26V、双方向、高精度、電流センス アンプ
  • INA210-Q1 AEC-Q100、26V、双方向、高精度、電流センス アンプ
  • INA211 26V、双方向、高精度、電流センス アンプ
  • INA211-Q1 AEC-Q100、26V、双方向、高精度、電流センス アンプ
  • INA212 26V、双方向、高精度、電流センス アンプ
  • INA212-Q1 AEC-Q100、26V、双方向、高精度、電流センス アンプ
  • INA213 26V、双方向、高精度、電流センス アンプ
  • INA213-Q1 AEC-Q100、26V、双方向、高精度、電流センス アンプ
  • INA214 26V、双方向、高精度、電流センス アンプ
  • INA214-Q1 AEC-Q100、26V、双方向、高精度、電流センス アンプ
  • INA215 26V、双方向、高精度、電流センス アンプ
  • INA215-Q1 AEC-Q100、26V、双方向、高精度、電流センス アンプ
  • INA216 WCSP 封止、1.8 ~ 5.5V、高精度、電流センス アンプ
  • INA2180 26V、デュアルチャネル、350kHz、電流センス アンプ
  • INA2180-Q1 AEC-Q100、26V、デュアルチャネル、350kHz 電流センス アンプ
  • INA2181 26V、デュアルチャネル、双方向、350kHz、電流センス アンプ
  • INA2181-Q1 AEC-Q100、26V、デュアルチャネル、双方向、350kHz 電流センス アンプ
  • INA2191 ピコアンペア (pA) 単位の IB (バイアス電流)、イネーブル搭載、WCSP 封止、40V、デュアルチャネル、双方向、超高精度の電流センス アンプ
  • INA223 26V、プログラマブル ゲインの電流センス アンプとアナログ電力モニタ
  • INA225 4 ピン、選択可能なゲイン設定、36V、双方向、電流センス アンプ
  • INA225-Q1 AEC-Q100、4 ピン、選択可能なゲイン設定、36V、双方向、電流センス アンプ
  • INA2290 デュアルチャネル、2.7V ~ 120V、1.1MHz、超高精度電流センス アンプ
  • INA240 強化型 PWM 除去機能搭載、-4 ~ 80V、双方向、超高精度電流センス アンプ
  • INA240-Q1 AEC-Q100、強化型 PWM 除去機能搭載、-4 ~ 80V、双方向、超高精度電流センス アンプ
  • INA241A 強化型 PWM 除去機能搭載、-5 ~ 110V、双方向、超高精度電流センス アンプ
  • INA241A-Q1 AEC-Q100、強化型 PWM 除去機能搭載、-4V ~ 110V、双方向、超高精度電流センス アンプ
  • INA241B 強化型 PWM 除去機能搭載、-5V ~ 110V、双方向、高精度電流センス アンプ
  • INA241B-Q1 AEC-Q100、強化型 PWM 除去機能搭載、-4V ~ 110V、双方向、高精度電流センス アンプ
  • INA270 インライン フィルタ機能搭載、-16 ~ 80V、分割段、電流センス アンプ
  • INA270A-Q1 AEC-Q100、インライン フィルタ機能搭載、-16 ~ 80V、分割段、電流センス アンプ
  • INA271 インライン フィルタ機能搭載、-16 ~ 80V、分割段、電流センス アンプ
  • INA271-HT インライン フィルタ機能搭載、高温対応、-16 ~ 80V、分割段、電流センス アンプ
  • INA271A-Q1 AEC-Q100、インライン フィルタ機能搭載、-16 ~ 80V、分割段、電流センス アンプ
  • INA280 小型 (SC-70) パッケージ封止、2.7V ~ 120V、1.1MHz、超高精度電流センス アンプ
  • INA280-Q1 AEC-Q100、小型 (SC-70) パッケージ封止、2.7V ~ 120V、1.1MHz、電流センス アンプ
  • INA281 -4V ~ 110V、1.3MHz、超高精度電流センス アンプ
  • INA281-Q1 AEC-Q100、–4V ~ 110V、1.3MHz、電流センス アンプ
  • INA282 -14 ~ 80V、双方向電流センス アンプ
  • INA282-Q1 AEC-Q100、-14 ~ 80V、双方向電流センス アンプ
  • INA283 -14 ~ 80V、双方向電流センス アンプ
  • INA283-Q1 AEC-Q100、-14 ~ 80V、双方向電流センス アンプ
  • INA284 -14 ~ 80V、双方向電流センス アンプ
  • INA284-Q1 AEC-Q100、-14 ~ 80V、双方向電流センス アンプ
  • INA285 -14 ~ 80V、双方向電流センス アンプ
  • INA285-Q1 AEC-Q100、-14 ~ 80V、双方向電流センス アンプ
  • INA286 -14 ~ 80V、双方向電流センス アンプ
  • INA286-Q1 AEC-Q100、-14 ~ 80V、双方向電流センス アンプ
  • INA290 2.7V ~ 120V、1.1MHz、超高精度の電流センス アンプ、小型パッケージ (SC-70) 封止
  • INA290-Q1 AEC-Q100、小型 (SC-70) パッケージ封止、2.7V ~ 120V、1.1MHz、超高精度電流センス アンプ
  • INA293 -4V ~ 110V、1.3MHz、超高精度電流センス アンプ
  • INA293-Q1 AEC-Q100、-4V ~ 110V、1.3MHz、超高精度電流センス アンプ
  • INA296A -5V ~ 110V、双方向、1.1MHz、8V/μs、超高精度電流センス アンプ
  • INA296A-Q1 AEC-Q100、-5V ~ 110V、双方向、1.1MHz、8V/μs、超高精度電流センス アンプ
  • INA296B -5V ~ 110V、双方向、1.1MHz、8V/μs、高精度電流センス アンプ
  • INA296B-Q1 AEC-Q100、-5V ~ 110V、双方向、1.1MHz、8V/μs、高精度電流センス アンプ
  • INA299 -2V 〜 80V 対応、双方向 650kHz 高精度電流センシングス アンプ
  • INA299-Q1 AEC-Q100 認定済み、-2V ~ 80V、双方向 650kHz 高精度電流センス アンプ
  • INA301 コンパレータ搭載、36V、550kHz、4V/μs、高精度電流センス アンプ
  • INA301-Q1 AEC-Q100、コンパレータ搭載、36V、550kHz、4V/μs、高精度電流センス アンプ
  • INA302 デュアル コンパレータ搭載、36V、双方向、550kHz、4V/μs、高精度電流センス アンプ
  • INA302-Q1 AEC-Q100、デュアル コンパレータ搭載、36V、双方向、550kHz、4V/μs、高精度電流センス アンプ
  • INA303 ウィンドウ コンパレータ搭載、36V、双方向、550kHz、4V/μs、高精度電流センス アンプ
  • INA303-Q1 AEC-Q100、ウィンドウ コンパレータ搭載、36V、双方向、550kHz、4V/μs、高精度電流センス アンプ
  • INA310A コンパレータ搭載、-4V ~ 110V、1.3MHz、超高精度電流センス アンプ
  • INA310A-Q1 AEC-Q100、コンパレータとリファレンス搭載、-4V ~ 110V、1.3MHz、超高精度電流センス アンプ
  • INA310B コンパレータ搭載、-4V ~ 110V、1.3MHz、高精度電流センス アンプ
  • INA310B-Q1 AEC-Q100、コンパレータとリファレンス搭載、-4V ~ 110V、1.3MHz、高精度電流センス アンプ
  • INA381 過電流コンパレータを内蔵した 26V、350kHz の電流センス アンプ
  • INA381-Q1 AEC-Q100、過電流保護コンパレータ内蔵、26V、350kHz、電流センス アンプ
  • INA4180 26V、クワッドチャネル、350kHz、電流センス アンプ
  • INA4180-Q1 AEC-Q100、26V、クワッドチャネル、350kHz 電流センス アンプ
  • INA4181 26V、クワッドチャネル、双方向、350kHz、電流センス アンプ
  • INA4181-Q1 AEC-Q100、26V、クワッドチャネル、双方向、350kHz 電流センス アンプ
  • INA4290 クワッドチャネル、120V、高電圧、高帯域幅、単方向、電流センス アンプ
  • INA901-SP 耐放射線特性、インライン フィルタ オプション搭載、-15V ~ 65V、分割段、電流センス アンプ
  • LMP8278Q-Q1 AEC-Q100、インライン フィルタ機能搭載、-2 ~ 40V、分割段、電流センス アンプ
  • LMP8480 4 ~ 76V 電流センス アンプ
  • LMP8480-Q1 AEC-Q100、4 ~ 76V 電流センス アンプ
  • LMP8481 4 ~ 76V、双方向電流センス アンプ
  • LMP8481-Q1 AEC-Q100、4 ~ 76V、双方向電流センス アンプ
  • LMP8601 インライン フィルタ機能搭載、-22 ~ 60V、双方向、電流センス アンプ
  • LMP8601-Q1 AEC-Q100、インライン フィルタ機能搭載、-22 ~ 60V、双方向、電流センス アンプ
  • LMP8602 インライン フィルタ機能搭載、-22 ~ 60V、双方向、電流センス アンプ
  • LMP8602-Q1 AEC-Q100、インライン フィルタ機能搭載、-22 ~ 60V、双方向、電流センス アンプ
  • LMP8603 インライン フィルタ機能搭載、-22 ~ 60V、双方向、電流センス アンプ
  • LMP8603-Q1 AEC-Q100、インライン フィルタ機能搭載、-22 ~ 60V、双方向、電流センス アンプ
  • LMP8640 -2 ~ 42V、950kHz 電流センス アンプ
  • LMP8640-Q1 AEC-Q100、-2 ~ 42V、950kHz 電流センス アンプ
  • LMP8640HV -2 ~ 76V、950kHz 電流センス アンプ
  • INA190-EP エンハンスド製品、ピコアンペア (pA) 単位の IB (バイアス電流)、イネーブル搭載、40V、双方向、超高精度、電流センス アンプ
設計ツール

CIRCUIT060035 — ウィンドウ コンパレータ回路を使用した双方向電流センシング

この双方向電流検出 ソリューションは、1 個の電流検出 アンプと 1 個の高速デュアル コンパレータを使用し、レール ツー レールの入力同相範囲に対応しているほか、入力電流 (IG1) が 100A を上回った場合や -35A を下回った場合に、コンパレータ出力 (OUTA と OUTB) で過電流 (OC) アラート信号を生成することができます。この実装は、両方の過電流アラート信号をアクティブ ハイに設定しているので、100A または -35A (...)
設計ツール

CIRCUIT060037 — 高精度の過電流ラッチ回路

このハイサイド電流センシング ソリューションは、1 個の電流センス アンプ、電圧リファレンスを内蔵した 1 個のコンパレータ、1 個の P チャネル MOSFET を使用して、過電流ラッチ回路を作成しています。200mA を上回る負荷電流を検出した時点で、この回路はシステムを電源から接続解除します。回路に供給する電力のサイクル、つまり電力供給を一度オフにしてもう一度電力供給を開始するまで、コンパレータの出力はラッチ状態になります (P チャネル MOSFET のゲート ソース間電圧を 0V に維持)。このコンパレータは P チャネル MOSFET のゲートを駆動し、電流センス (...)
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIDA-00302 — 堅牢な過渡特性の電流シャント・モニタ、リファレンス・デザイン

This high-side current shunt monitor is used to measure the voltage developed across a current-sensing resistor when current passes through it.

Additionally, an external protection circuit is implemented to provide surge and fast-transient protection and demonstrate the different immunity levels to (...)

設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VSSOP (DGK) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ