ホーム アンプ 電流センシング アンプ アナログ電流センス アンプ

INA271-HT

アクティブ

インライン フィルタ機能搭載、高温対応、-16 ~ 80V、分割段、電流センス アンプ

製品詳細

Product type Analog output Common-mode voltage (max) (V) 80 Common-mode voltage (min) (V) -16 Input offset (±) (max) (µV) 10000 Input offset drift (±) (typ) (µV/°C) 42 Features Low-side Capable Rating High Temp Voltage gain (V/V) 20 CMRR (min) (dB) 100 Bandwidth (kHz) 130 Supply voltage (max) (V) 18 Supply voltage (min) (V) 2.7 Iq (max) (mA) 0.95 Number of channels 1 Comparators (#) 0 Gain error (%) 2 Gain error drift (±) (max) (ppm/°C) 300 Slew rate (V/µs) 1 Operating temperature range (°C) -55 to 210
Product type Analog output Common-mode voltage (max) (V) 80 Common-mode voltage (min) (V) -16 Input offset (±) (max) (µV) 10000 Input offset drift (±) (typ) (µV/°C) 42 Features Low-side Capable Rating High Temp Voltage gain (V/V) 20 CMRR (min) (dB) 100 Bandwidth (kHz) 130 Supply voltage (max) (V) 18 Supply voltage (min) (V) 2.7 Iq (max) (mA) 0.95 Number of channels 1 Comparators (#) 0 Gain error (%) 2 Gain error drift (±) (max) (ppm/°C) 300 Slew rate (V/µs) 1 Operating temperature range (°C) -55 to 210
CFP (HKJ) 8 38.985 mm² 6.9 x 5.65 CFP (HKQ) 8 38.985 mm² 6.9 x 5.65 DIESALE (KGD) See data sheet
  • Wide Common-Mode Range: –16V to +80V
  • CMRR: 78dB
  • Accuracy:
    ±10mV Offset (max)
    ±7.5% Gain Error (max)
    100µV/°C Offset Drift (max)
  • Bandwidth: Up to 130kHz
  • Transfer Function: 20V/V
  • Quiescent Current: 1600µA (max)
  • Power Supply: +2.7V to +18V
  • Provision for Filtering
  • APPLICATIONS
    • Down-Hole Drilling
    • High Temperature Environments
  • Supports Extreme Temperature Applications
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Extreme (–55°C/210°C)
      Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
    • Texas Instruments high temperature products utilize
      highly optimized silicon (die) solutions with design
      and process enhancements to maximize performance over
      extended temperatures.

(1) Custom temperature ranges

  • Wide Common-Mode Range: –16V to +80V
  • CMRR: 78dB
  • Accuracy:
    ±10mV Offset (max)
    ±7.5% Gain Error (max)
    100µV/°C Offset Drift (max)
  • Bandwidth: Up to 130kHz
  • Transfer Function: 20V/V
  • Quiescent Current: 1600µA (max)
  • Power Supply: +2.7V to +18V
  • Provision for Filtering
  • APPLICATIONS
    • Down-Hole Drilling
    • High Temperature Environments
  • Supports Extreme Temperature Applications
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Extreme (–55°C/210°C)
      Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
    • Texas Instruments high temperature products utilize
      highly optimized silicon (die) solutions with design
      and process enhancements to maximize performance over
      extended temperatures.

(1) Custom temperature ranges

The INA271 is a current-shunt monitor with voltage output and can sense drops across current shunts at common-mode voltages from –16V to +80V, independent of the supply voltage. The INA271 pinouts readily enable filtering.

The INA271 is available with a 20V/V output voltage scale. The 130kHz bandwidth simplifies use in current-control loops.

The INA271 operates from a single +2.7V to +18V supply, drawing a maximum of 1600µA of supply current. This device is specified over the extended operating temperature range of –55°C to +210°C.

The INA271 is a current-shunt monitor with voltage output and can sense drops across current shunts at common-mode voltages from –16V to +80V, independent of the supply voltage. The INA271 pinouts readily enable filtering.

The INA271 is available with a 20V/V output voltage scale. The 130kHz bandwidth simplifies use in current-control loops.

The INA271 operates from a single +2.7V to +18V supply, drawing a maximum of 1600µA of supply current. This device is specified over the extended operating temperature range of –55°C to +210°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート Voltage Output, Unidirectional Measurement Current-Shunt Monitor データシート (Rev. D) 2013年 8月 27日
* 放射線と信頼性レポート INA271SHKJ Reliability Report 2012年 5月 7日
* 放射線と信頼性レポート INA271SHKQ Reliability Report 2012年 5月 7日
アプリケーション・ノート Using a PCB Copper Trace as a Current-Sense Shunt Resistor PDF | HTML 2022年 1月 25日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

CS-AMPLIFIER-ERROR-TOOL Current Sense Amplifier Comparison and Error Tool

This Excel calculator provides a comparison between two and five of our standard current sense amplifiers, delivering a chart containing the basic parameters of each device. This calculator also takes system condition inputs from users such as common-mode voltage, supply voltage, shunt resistor (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

設計ツール

CIRCUIT060035 — ウィンドウ コンパレータ回路を使用した双方向電流センシング

この双方向電流検出 ソリューションは、1 個の電流検出 アンプと 1 個の高速デュアル コンパレータを使用し、レール ツー レールの入力同相範囲に対応しているほか、入力電流 (IG1) が 100A を上回った場合や -35A を下回った場合に、コンパレータ出力 (OUTA と OUTB) で過電流 (OC) アラート信号を生成することができます。この実装は、両方の過電流アラート信号をアクティブ ハイに設定しているので、100A または -35A (...)
設計ツール

CIRCUIT060037 — 高精度の過電流ラッチ回路

このハイサイド電流センシング ソリューションは、1 個の電流センス アンプ、電圧リファレンスを内蔵した 1 個のコンパレータ、1 個の P チャネル MOSFET を使用して、過電流ラッチ回路を作成しています。200mA を上回る負荷電流を検出した時点で、この回路はシステムを電源から接続解除します。回路に供給する電力のサイクル、つまり電力供給を一度オフにしてもう一度電力供給を開始するまで、コンパレータの出力はラッチ状態になります (P チャネル MOSFET のゲート ソース間電圧を 0V に維持)。このコンパレータは P チャネル MOSFET のゲートを駆動し、電流センス (...)
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIDA-00302 — 堅牢な過渡特性の電流シャント モニタ リファレンス デザイン

このハイサイド電流シャント モニタは、電流が電流検出抵抗を流れるときに、その両端に発生する電圧を測定するために使用されます。

さらに、サージおよび高速過渡現象から保護するための外部保護回路を実装しており、IEC61000-4-4 および IEC61000-4-5 に対するさまざまな耐性レベルを実証しています。

設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
CFP (HKJ) 8 Ultra Librarian
CFP (HKQ) 8 Ultra Librarian
DIESALE (KGD)