ホーム アンプ 電流センシング アンプ アナログ電流センス アンプ

WCSP 封止、1.8 ~ 5.5V、高精度、電流センス アンプ

製品詳細

Product type Analog output Common-mode voltage (max) (V) 5.5 Common-mode voltage (min) (V) 1.8 Input offset (±) (max) (µV) 75, 100 Input offset drift (±) (typ) (µV/°C) 0.1 Features High precision, Input supply, Small WCSP Package Rating Catalog Voltage gain (V/V) 25, 50, 100, 200 CMRR (min) (dB) 90 Bandwidth (kHz) 2.5, 5, 10, 20 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 1.8 Iq (max) (mA) 0.03 Number of channels 1 Comparators (#) 0 Gain error (%) 0.2 Gain error drift (±) (max) (ppm/°C) 0.25 Slew rate (V/µs) 0.3 Operating temperature range (°C) -40 to 125
Product type Analog output Common-mode voltage (max) (V) 5.5 Common-mode voltage (min) (V) 1.8 Input offset (±) (max) (µV) 75, 100 Input offset drift (±) (typ) (µV/°C) 0.1 Features High precision, Input supply, Small WCSP Package Rating Catalog Voltage gain (V/V) 25, 50, 100, 200 CMRR (min) (dB) 90 Bandwidth (kHz) 2.5, 5, 10, 20 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 1.8 Iq (max) (mA) 0.03 Number of channels 1 Comparators (#) 0 Gain error (%) 0.2 Gain error drift (±) (max) (ppm/°C) 0.25 Slew rate (V/µs) 0.3 Operating temperature range (°C) -40 to 125
DSBGA (YFF) 4 1 mm² 1 x 1 UQFN (RSW) 10 2.52 mm² 1.8 x 1.4
  • CHIP-SCALE PACKAGE
  • COMMON-MODE RANGE: +1.8V to +5.5V
  • OFFSET VOLTAGE: ±30µV
  • GAIN ERROR: ±0.2% MAX
  • CHOICE OF GAINS:
    • INA216A1: 25V/V
    • INA216A2: 50V/V
    • INA216A3: 100V/V
    • INA216A4: 200V/V
  • QUIESCENT CURRENT: 13µA
  • BUFFERED VOLTAGE OUTPUT: No Additional Op Amp Needed
  • CHIP-SCALE PACKAGE
  • COMMON-MODE RANGE: +1.8V to +5.5V
  • OFFSET VOLTAGE: ±30µV
  • GAIN ERROR: ±0.2% MAX
  • CHOICE OF GAINS:
    • INA216A1: 25V/V
    • INA216A2: 50V/V
    • INA216A3: 100V/V
    • INA216A4: 200V/V
  • QUIESCENT CURRENT: 13µA
  • BUFFERED VOLTAGE OUTPUT: No Additional Op Amp Needed

The INA216 is a high-side voltage output current shunt monitor that can sense drops across shunts at common-mode voltages from +1.8V to +5.5V. Four fixed gains are available: 25V/V, 50V/V, 100V/V, and 200V/V. The low offset of the Zerø-Drift architecture enables current sensing with maximum drops across the shunt as low as 10mV full-scale, or with wide dynamic ranges of over 1000:1.

These devices operate from a single +1.8V to +5.5V power supply, drawing a maximum of 25µA of supply current. The INA216 series are specified over the temperature range of –40°C to +125°C, and offered in a chip-scale package.

The INA216 is a high-side voltage output current shunt monitor that can sense drops across shunts at common-mode voltages from +1.8V to +5.5V. Four fixed gains are available: 25V/V, 50V/V, 100V/V, and 200V/V. The low offset of the Zerø-Drift architecture enables current sensing with maximum drops across the shunt as low as 10mV full-scale, or with wide dynamic ranges of over 1000:1.

These devices operate from a single +1.8V to +5.5V power supply, drawing a maximum of 25µA of supply current. The INA216 series are specified over the temperature range of –40°C to +125°C, and offered in a chip-scale package.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
INA183 アクティブ 入力電源搭載、2.7V ~ 26V、高精度の電流センス アンプ 5-pin SOT-23 device with no dedicated supply pins

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
5 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート Small Size, Low-Power, Unidirectional CURRENT SHUNT MONITOR データシート (Rev. C) 2011年 11月 4日
アプリケーション・ノート Risks and Prevention of ESD, EOS, and Latch Up Events for Current Sense Amplifiers PDF | HTML 2024年 11月 18日
アプリケーション・ノート Using a PCB Copper Trace as a Current-Sense Shunt Resistor PDF | HTML 2022年 1月 25日
セレクション・ガイド Current Sense Amplifiers (Rev. E) 2021年 9月 20日
技術記事 Why current and magnetic sensing matters for wireless earbud design PDF | HTML 2019年 11月 11日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

INA216EVM — INA216 Evaluation Module

The INA216EVM is intended to provide basic functional evaluation of this device family. The fixture layout is not intended to be a model for the target circuit, nor is it laid out for electromagnetic compatibility (EMC) testing. The INA216EVM allows the user to install a shunt resistor, and then (...)

ユーザー ガイド: PDF
シミュレーション・モデル

INA216A1 PSpice Model (Rev. B)

SBOM824B.ZIP (820 KB) - PSpice Model
シミュレーション・モデル

INA216A1 TINA-TI Reference Design (Rev. C)

SBOM826C.TSC (376 KB) - TINA-TI Reference Design
シミュレーション・モデル

INA216A1 TINA-TI Spice Model (Rev. C)

SBOM825C.ZIP (6 KB) - TINA-TI Spice Model
シミュレーション・モデル

INA216A2 PSpice Model (Rev. B)

SBOM827B.ZIP (29 KB) - PSpice Model
シミュレーション・モデル

INA216A2 TINA-TI Reference Design (Rev. C)

SBOM829C.TSC (376 KB) - TINA-TI Reference Design
シミュレーション・モデル

INA216A2 TINA-TI Spice Model (Rev. C)

SBOM828C.ZIP (6 KB) - TINA-TI Spice Model
シミュレーション・モデル

INA216A3 PSpice Model (Rev. B)

SBOM830B.ZIP (31 KB) - PSpice Model
シミュレーション・モデル

INA216A3 TINA-TI Reference Design (Rev. C)

SBOM831C.TSC (362 KB) - TINA-TI Reference Design
シミュレーション・モデル

INA216A3 TINA-TI Spice Model (Rev. C)

SBOM832C.ZIP (6 KB) - TINA-TI Spice Model
シミュレーション・モデル

INA216A4 PSpice Model (Rev. B)

SBOM835B.ZIP (27 KB) - PSpice Model
シミュレーション・モデル

INA216A4 TINA-TI Reference Design (Rev. C)

SBOM834C.TSC (309 KB) - TINA-TI Reference Design
シミュレーション・モデル

INA216A4 TINA-TI Spice Model (Rev. C)

SBOM833C.ZIP (33 KB) - TINA-TI Spice Model
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

CS-AMPLIFIER-ERROR-TOOL Current Sense Amplifier Comparison and Error Tool

This Excel calculator provides a comparison between two and five of our standard current sense amplifiers, delivering a chart containing the basic parameters of each device. This calculator also takes system condition inputs from users such as common-mode voltage, supply voltage, shunt resistor (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

設計ツール

CIRCUIT060035 — ウィンドウ コンパレータ回路を使用した双方向電流センシング

この双方向電流検出 ソリューションは、1 個の電流検出 アンプと 1 個の高速デュアル コンパレータを使用し、レール ツー レールの入力同相範囲に対応しているほか、入力電流 (IG1) が 100A を上回った場合や -35A を下回った場合に、コンパレータ出力 (OUTA と OUTB) で過電流 (OC) アラート信号を生成することができます。この実装は、両方の過電流アラート信号をアクティブ ハイに設定しているので、100A または -35A (...)
設計ツール

CIRCUIT060037 — 高精度の過電流ラッチ回路

このハイサイド電流センシング ソリューションは、1 個の電流センス アンプ、電圧リファレンスを内蔵した 1 個のコンパレータ、1 個の P チャネル MOSFET を使用して、過電流ラッチ回路を作成しています。200mA を上回る負荷電流を検出した時点で、この回路はシステムを電源から接続解除します。回路に供給する電力のサイクル、つまり電力供給を一度オフにしてもう一度電力供給を開始するまで、コンパレータの出力はラッチ状態になります (P チャネル MOSFET のゲート ソース間電圧を 0V に維持)。このコンパレータは P チャネル MOSFET のゲートを駆動し、電流センス (...)
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIDA-00302 — 堅牢な過渡特性の電流シャント モニタ リファレンス デザイン

このハイサイド電流シャント モニタは、電流が電流検出抵抗を流れるときに、その両端に発生する電圧を測定するために使用されます。

さらに、サージおよび高速過渡現象から保護するための外部保護回路を実装しており、IEC61000-4-4 および IEC61000-4-5 に対するさまざまな耐性レベルを実証しています。

設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
DSBGA (YFF) 4 Ultra Librarian
UQFN (RSW) 10 Ultra Librarian