ホーム アンプ 電流センシング アンプ アナログ電流センス アンプ

LMP8480

アクティブ

4 ~ 76V 電流センス アンプ

製品詳細

Product type Analog output Common-mode voltage (max) (V) 76 Common-mode voltage (min) (V) 4 Input offset (±) (max) (µV) 265 Input offset drift (±) (typ) (µV/°C) 6 Rating Catalog Voltage gain (V/V) 20, 60, 100 CMRR (min) (dB) 100 Bandwidth (kHz) 270 Supply voltage (max) (V) 76 Supply voltage (min) (V) 4.5 Iq (max) (mA) 0.155 Number of channels 1 Comparators (#) 0 Gain error (%) 0.6 Gain error drift (±) (max) (ppm/°C) 60 Slew rate (V/µs) 1 Operating temperature range (°C) -40 to 125
Product type Analog output Common-mode voltage (max) (V) 76 Common-mode voltage (min) (V) 4 Input offset (±) (max) (µV) 265 Input offset drift (±) (typ) (µV/°C) 6 Rating Catalog Voltage gain (V/V) 20, 60, 100 CMRR (min) (dB) 100 Bandwidth (kHz) 270 Supply voltage (max) (V) 76 Supply voltage (min) (V) 4.5 Iq (max) (mA) 0.155 Number of channels 1 Comparators (#) 0 Gain error (%) 0.6 Gain error drift (±) (max) (ppm/°C) 60 Slew rate (V/µs) 1 Operating temperature range (°C) -40 to 125
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Typical Values: TA = 25°C
  • Bidirectional or Unidirectional Sensing
  • Common Mode Voltage Range: 4.0 V to 76 V
  • Supply Voltage Range: 4.5 V to 76 V
  • Fixed Gains: 20, 60, and 100 V/V
  • Gain Accuracy: ±0.1%
  • Offset: ±80 µV
  • Bandwidth (–3 dB): 270 kHz
  • Quiescent Current: < 100 µA
  • Buffered High-Current Output: > 5 mA
  • Input Bias Current: 7 µA
  • PSRR (DC): 122 dB
  • CMRR (DC): 124 dB
  • Temperature Range: –40°C to 125°C
  • Typical Values: TA = 25°C
  • Bidirectional or Unidirectional Sensing
  • Common Mode Voltage Range: 4.0 V to 76 V
  • Supply Voltage Range: 4.5 V to 76 V
  • Fixed Gains: 20, 60, and 100 V/V
  • Gain Accuracy: ±0.1%
  • Offset: ±80 µV
  • Bandwidth (–3 dB): 270 kHz
  • Quiescent Current: < 100 µA
  • Buffered High-Current Output: > 5 mA
  • Input Bias Current: 7 µA
  • PSRR (DC): 122 dB
  • CMRR (DC): 124 dB
  • Temperature Range: –40°C to 125°C

The LMP8480 and LMP8481 are precision high-side current sense amplifiers that amplify a small differential voltage developed across a current sense resistor in the presence of high input common-mode voltages. These amplifiers are designed for bidirectional (LMP8481) or unidirectional (LMP8480) current applications and accept input signals with common-mode voltage range from 4 V to 76 V with a bandwidth of 270 kHz. Because the operating power supply range overlaps the input common-mode voltage range, the LMP848x can be powered by the same voltage that is being monitored. This benefit eliminates the need for an intermediate supply voltage to be routed to the point of load where the current is being monitored, resulting in reduced component count and board space.

The LMP848x family consists of fixed gains of 20, 60, and 100 for applications that demand high accuracy over temperature. The low-input offset voltage allows the use of smaller sense resistors without sacrificing system error. The wide operating temperature range of –40°C to 125°C makes the LMP848x an ideal choice for automotive, telecommunications, industrial, and consumer applications. The LMP8480 and LMP8481 are pin-for-pin replacements for the MAX4080 and MAX4081, offering improved offset voltage, wider reference adjust range and higher output drive capabilities. The LMP8480 and LMP8481 are available in a 8-pin VSSOP package.

The LMP8480 and LMP8481 are precision high-side current sense amplifiers that amplify a small differential voltage developed across a current sense resistor in the presence of high input common-mode voltages. These amplifiers are designed for bidirectional (LMP8481) or unidirectional (LMP8480) current applications and accept input signals with common-mode voltage range from 4 V to 76 V with a bandwidth of 270 kHz. Because the operating power supply range overlaps the input common-mode voltage range, the LMP848x can be powered by the same voltage that is being monitored. This benefit eliminates the need for an intermediate supply voltage to be routed to the point of load where the current is being monitored, resulting in reduced component count and board space.

The LMP848x family consists of fixed gains of 20, 60, and 100 for applications that demand high accuracy over temperature. The low-input offset voltage allows the use of smaller sense resistors without sacrificing system error. The wide operating temperature range of –40°C to 125°C makes the LMP848x an ideal choice for automotive, telecommunications, industrial, and consumer applications. The LMP8480 and LMP8481 are pin-for-pin replacements for the MAX4080 and MAX4081, offering improved offset voltage, wider reference adjust range and higher output drive capabilities. The LMP8480 and LMP8481 are available in a 8-pin VSSOP package.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LMP848x Precision 76-V High-Side Current Sense Amplifiers With Voltage Output データシート (Rev. E) PDF | HTML 2017年 2月 27日
アプリケーション概要 Improving Power Amplifier Efficiency with Current Monitors (Rev. B) PDF | HTML 2023年 7月 24日
e-Book(PDF) An Engineer's Guide to Current Sensing (Rev. B) 2022年 4月 12日
アプリケーション・ノート Using a PCB Copper Trace as a Current-Sense Shunt Resistor PDF | HTML 2022年 1月 25日
e-Book(PDF) 電流センス・アンプで 電流センシング設計時の 問題を解決 (Rev. A 翻訳版) 2020年 1月 9日
アプリケーション概要 PWMリジェクション機能付きのハイサイド駆動、ハイサイド・ソレノイド電流モニタ (Rev. A 翻訳版) 最新英語版 (Rev.D) PDF | HTML 2017年 1月 4日
ユーザー・ガイド LMP8480EVM Current Shunt Monitors Guide (Rev. A) 2013年 3月 19日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LMP848XMMEVM-X — LMP8480 および LMP8481 評価ツール

The Texas Instruments LMP8480/81 evaluation module (EVM) helps designers quickly evaluate the operation and performance of the LMP8480/81 76V Precision High Side Current Sense Amplifier. The EVM is ready to connect to power, load, and test instruments through the use of on-board terminals.

The EVM (...)

ユーザー ガイド: PDF
シミュレーション・モデル

LMP8480 PSpice Model (Rev. B)

SNVM046B.ZIP (115 KB) - PSpice Model
シミュレーション・モデル

LMP8480 TINA-TI Reference Design (Rev. B)

SNVM048B.TSC (2141 KB) - TINA-TI Reference Design
シミュレーション・モデル

LMP8480 TINA-TI Spice Model (Rev. B)

SNVM047B.ZIP (39 KB) - TINA-TI Spice Model
計算ツール

CS-AMPLIFIER-ERROR-TOOL Current Sense Amplifier Comparison and Error Tool

This Excel calculator provides a comparison between two and five of our standard current sense amplifiers, delivering a chart containing the basic parameters of each device. This calculator also takes system condition inputs from users such as common-mode voltage, supply voltage, shunt resistor (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

設計ツール

CIRCUIT060035 — ウィンドウ コンパレータ回路を使用した双方向電流センシング

この双方向電流検出 ソリューションは、1 個の電流検出 アンプと 1 個の高速デュアル コンパレータを使用し、レール ツー レールの入力同相範囲に対応しているほか、入力電流 (IG1) が 100A を上回った場合や -35A を下回った場合に、コンパレータ出力 (OUTA と OUTB) で過電流 (OC) アラート信号を生成することができます。この実装は、両方の過電流アラート信号をアクティブ ハイに設定しているので、100A または -35A (...)
設計ツール

CIRCUIT060037 — 高精度の過電流ラッチ回路

このハイサイド電流センシング ソリューションは、1 個の電流センス アンプ、電圧リファレンスを内蔵した 1 個のコンパレータ、1 個の P チャネル MOSFET を使用して、過電流ラッチ回路を作成しています。200mA を上回る負荷電流を検出した時点で、この回路はシステムを電源から接続解除します。回路に供給する電力のサイクル、つまり電力供給を一度オフにしてもう一度電力供給を開始するまで、コンパレータの出力はラッチ状態になります (P チャネル MOSFET のゲート ソース間電圧を 0V に維持)。このコンパレータは P チャネル MOSFET のゲートを駆動し、電流センス (...)
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIDA-00302 — 堅牢な過渡特性の電流シャント モニタ リファレンス デザイン

このハイサイド電流シャント モニタは、電流が電流検出抵抗を流れるときに、その両端に発生する電圧を測定するために使用されます。

さらに、サージおよび高速過渡現象から保護するための外部保護回路を実装しており、IEC61000-4-4 および IEC61000-4-5 に対するさまざまな耐性レベルを実証しています。

設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

PMP30047 — 170VAC ~ 270VAC、16V、32V@2A の 2 要素鉛バッテリ チャージャのリファレンス デザイン

準共振絶縁フライバックを採用し、ハイライン主電源から 2 つの鉛蓄電池素子を充電します。コンバータは 2 つの外部信号 (二次側を参照) を受け入れて基準電圧を提供し、出力電圧と電流を設定します。このコンバータは、バレー スイッチング変調により、広範囲にわたって優れた効率を発揮します。
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VSSOP (DGK) 8 Ultra Librarian