ホーム アンプ 電流センシング アンプ アナログ電流センス アンプ

コンパレータ搭載、36V、550kHz、4V/μs、高精度電流センス アンプ

製品詳細

Product type Analog output with integrated comparator Common-mode voltage (max) (V) 36 Common-mode voltage (min) (V) 0 Input offset (±) (max) (µV) 35, 50, 125 Input offset drift (±) (typ) (µV/°C) 0.1 Features Alert Function, High precision, Low-side Capable Rating Catalog Voltage gain (V/V) 20, 50, 100 CMRR (min) (dB) 100 Bandwidth (kHz) 450, 500, 550 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.7 Iq (max) (mA) 0.7 Number of channels 1 Comparators (#) 1 Gain error (%) 0.1, 0.15, 0.2 Gain error drift (±) (max) (ppm/°C) 10 Slew rate (V/µs) 4 Operating temperature range (°C) -40 to 125
Product type Analog output with integrated comparator Common-mode voltage (max) (V) 36 Common-mode voltage (min) (V) 0 Input offset (±) (max) (µV) 35, 50, 125 Input offset drift (±) (typ) (µV/°C) 0.1 Features Alert Function, High precision, Low-side Capable Rating Catalog Voltage gain (V/V) 20, 50, 100 CMRR (min) (dB) 100 Bandwidth (kHz) 450, 500, 550 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.7 Iq (max) (mA) 0.7 Number of channels 1 Comparators (#) 1 Gain error (%) 0.1, 0.15, 0.2 Gain error drift (±) (max) (ppm/°C) 10 Slew rate (V/µs) 4 Operating temperature range (°C) -40 to 125
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Wide Common-Mode Input Range: 0 V to 36 V
  • Dual Output: Amplifier and Comparator Output
  • High Accuracy Amplifier:
    • Offset Voltage: 35 µV (Max)
    • Offset Voltage Drift: 0.5 µV/°C (Max)
    • Gain Error: 0.1% (Max)
    • Gain Error Drift: 10 ppm/°C
  • Available Amplifier Gains:
    • INA301A1: 20 V/V
    • INA301A2: 50 V/V
    • INA301A3: 100 V/V
  • Programmable Alert Threshold Set Through a Single Resistor
  • Total Alert Response Time: 1 µs
  • Open-Drain Output With Latching Mode
  • Package: VSSOP-8
  • Wide Common-Mode Input Range: 0 V to 36 V
  • Dual Output: Amplifier and Comparator Output
  • High Accuracy Amplifier:
    • Offset Voltage: 35 µV (Max)
    • Offset Voltage Drift: 0.5 µV/°C (Max)
    • Gain Error: 0.1% (Max)
    • Gain Error Drift: 10 ppm/°C
  • Available Amplifier Gains:
    • INA301A1: 20 V/V
    • INA301A2: 50 V/V
    • INA301A3: 100 V/V
  • Programmable Alert Threshold Set Through a Single Resistor
  • Total Alert Response Time: 1 µs
  • Open-Drain Output With Latching Mode
  • Package: VSSOP-8

The INA301 includes both a high common-mode, current-sensing amplifier and a high-speed comparator configured to detect overcurrent conditions through measuring the voltage developed across a current-sensing or current-shunt resistor and comparing that voltage to a defined threshold limit. The device features an adjustable limit threshold range that is set using a single external limit-setting resistor. This current-shunt monitor can measure differential voltage signals on common-mode voltages that can vary from 0 V up to 36 V, independent of the supply voltage.

The open-drain alert output can be configured to operate in either a transparent mode where the output status follows the input state or in a latched mode where the alert output is cleared when the latch is reset. The device alert response time is under 1 µs, allowing for quick detection of overcurrent events.

This device operates from a single 2.7-V to 5.5-V supply, drawing a maximum supply current of 700 µA. The device is specified over the extended operating temperature range (–40°C to +125°C), and is available in an 8-pin VSSOP package.

The INA301 includes both a high common-mode, current-sensing amplifier and a high-speed comparator configured to detect overcurrent conditions through measuring the voltage developed across a current-sensing or current-shunt resistor and comparing that voltage to a defined threshold limit. The device features an adjustable limit threshold range that is set using a single external limit-setting resistor. This current-shunt monitor can measure differential voltage signals on common-mode voltages that can vary from 0 V up to 36 V, independent of the supply voltage.

The open-drain alert output can be configured to operate in either a transparent mode where the output status follows the input state or in a latched mode where the alert output is cleared when the latch is reset. The device alert response time is under 1 µs, allowing for quick detection of overcurrent events.

This device operates from a single 2.7-V to 5.5-V supply, drawing a maximum supply current of 700 µA. The device is specified over the extended operating temperature range (–40°C to +125°C), and is available in an 8-pin VSSOP package.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
INA300 アクティブ 36V 電流センス コンパレータ The INA300 offers only an ALERT signal
INA302 アクティブ デュアル コンパレータ搭載、36V、双方向、550kHz、4V/μs、高精度電流センス アンプ The INA302 has dual integrated comparators
INA303 アクティブ ウィンドウ コンパレータ搭載、36V、双方向、550kHz、4V/μs、高精度電流センス アンプ The INA303 has window comparotor functionality
INA381 アクティブ 過電流コンパレータを内蔵した 26V、350kHz の電流センス アンプ The INA381 has similar functionality with lower perfomance at a lower price.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
28 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート INA301 36-V, High-Speed, Zero-Drift, Voltage-Output, Current-Shunt Monitor with High-Speed, Overcurrent Comparator データシート (Rev. A) PDF | HTML 2016年 2月 11日
アプリケーション概要 電流センシング信号パスのインテグレーション (Rev. B 翻訳版) PDF | HTML 英語版 (Rev.B) PDF | HTML 2025年 10月 20日
アプリケーション概要 複数の範囲外条件に対する電流監視 (Rev. C 翻訳版) PDF | HTML 英語版 (Rev.C) PDF | HTML 2025年 10月 13日
アプリケーション・ノート Risks and Prevention of ESD, EOS, and Latch Up Events for Current Sense Amplifiers PDF | HTML 2024年 11月 18日
アプリケーション概要 Current Sensing Applications in Communication Infrastructure Equipment (Rev. C) PDF | HTML 2023年 8月 8日
アプリケーション概要 電流センシング抵抗の内蔵 (Rev. D 翻訳版) PDF | HTML 英語版 (Rev.D) PDF | HTML 2023年 5月 3日
技術記事 4 key current-sensing design trends that are powering electrification PDF | HTML 2023年 2月 21日
アプリケーション概要 Precision Current Measurements on High-Voltage Power-Supply Rails (Rev. F) PDF | HTML 2022年 10月 17日
アプリケーション概要 電流の測定による異常の検出 (Rev. D 翻訳版) PDF | HTML 英語版 (Rev.D) PDF | HTML 2022年 4月 21日
アプリケーション概要 高電圧の電源レールにおける高精度の電流測定 (Rev. E 翻訳版) PDF | HTML 最新英語版 (Rev.F) PDF | HTML 2022年 4月 15日
e-Book(PDF) An Engineer's Guide to Current Sensing (Rev. B) 2022年 4月 12日
アプリケーション・ノート Using a PCB Copper Trace as a Current-Sense Shunt Resistor PDF | HTML 2022年 1月 25日
セレクション・ガイド Current Sense Amplifiers (Rev. E) 2021年 9月 20日
アプリケーション概要 過電流保護のためのハイサイド・モータ電流モニタ (Rev. B) PDF | HTML 2021年 2月 23日
e-Book(PDF) 電流センス・アンプで 電流センシング設計時の 問題を解決 (Rev. A 翻訳版) 2020年 1月 9日
技術記事 Use fast, precise overcurrent detection to enable diagnostics in automotive safety PDF | HTML 2019年 6月 24日
アプリケーション概要 Bidirectional, Low-Side Phase Current Sensing With Onboard Overcurrent Detection (Rev. D) 2019年 3月 6日
アプリケーション概要 External current sense amps vs integrated onboard amplifiers for current sensing (Rev. B) 2019年 2月 19日
回路設計 過電流イベント検出回路 英語版 2019年 1月 24日
技術記事 A key to accurate system thermal management: monitoring both current flow and temp PDF | HTML 2018年 10月 4日
アプリケーション・ノート Closed-Loop Analysis of Load-Induced Amplifier Stability Issues Using Zout 2017年 10月 27日
アプリケーション概要 電流検出における外部電流検出アンプと内蔵アンプとの比較 最新英語版 (Rev.B) 2017年 9月 13日
アプリケーション概要 Low-Drift, Low-Side Current Measurements for Three-Phase Systems (Rev. B) 2017年 9月 5日
アプリケーション概要 高精度のローサイド電流測定 (Rev. A 翻訳版) 最新英語版 (Rev.B) 2017年 2月 10日
アプリケーション概要 PWMリジェクション機能付きのハイサイド駆動、ハイサイド・ソレノイド電流モニタ (Rev. A 翻訳版) 最新英語版 (Rev.D) PDF | HTML 2017年 1月 4日
アプリケーション概要 過電流保護のためのハイサイド・モータ電流モニタ (Rev. A 翻訳版) 最新英語版 (Rev.B) PDF | HTML 2017年 1月 4日
アプリケーション概要 双方向のローサイド位相電流センシング、過電流検出内蔵 (Rev. A 翻訳版) 最新英語版 (Rev.D) 2017年 1月 3日
ホワイト・ペーパー Overcurrent protection enables more efficient and reliable systems 2016年 5月 16日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

INA301EVM — INA301 評価基板

同じ評価基板パッケージに封止した 3 種類のゲイン デバイスを活用すると、必要な任意のデバイスまたはすべてのデバイスを迅速にセットアップして評価することができます。

ユーザー ガイド: PDF
シミュレーション・モデル

INA301 PSpice Model

SBOMA60.ZIP (71 KB) - PSpice Model
シミュレーション・モデル

INA301 TINA-TI Reference Design (Rev. A)

SBOM959A.TSC (468 KB) - TINA-TI Reference Design
シミュレーション・モデル

INA301 TINA-TI Spice Model (Rev. A)

SBOM960A.ZIP (22 KB) - TINA-TI Spice Model
シミュレーション・モデル

INA301A1 PSpice Model

SBOMBH1.ZIP (28 KB) - PSpice Model
シミュレーション・モデル

INA301A2 PSpice Model

SBOMBF4.ZIP (27 KB) - PSpice Model
シミュレーション・モデル

INA301A3 PSpice Model

SBOMBH2.ZIP (28 KB) - PSpice Model
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

CS-AMPLIFIER-ERROR-TOOL Current Sense Amplifier Comparison and Error Tool

This Excel calculator provides a comparison between two and five of our standard current sense amplifiers, delivering a chart containing the basic parameters of each device. This calculator also takes system condition inputs from users such as common-mode voltage, supply voltage, shunt resistor (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

設計ツール

CIRCUIT060034 — 過電流イベント検出回路

これは、一般的な分類で過電流保護 (OCP) に該当する、高速応答の単方向電流センシング ソリューションです。スレッショルド電流を上回ったときにシステムの電源をオフにする過電流アラート信号を生成できます。また、出力が過電流出力スレッショルド電圧 (Vout_OC) よりも低い指定の電圧 (Vout_release) を下回ると、システムは再起動します。この具体的な構成の場合、センシング範囲は 1.5A ~ 40A であり、過電流スレッショルドを 35A (IOC_TH) と定義しています。このシステムは、電流が 32A (IRelease_TH) 未満に減少すると、ALERT (...)
設計ツール

CIRCUIT060035 — ウィンドウ コンパレータ回路を使用した双方向電流センシング

この双方向電流検出 ソリューションは、1 個の電流検出 アンプと 1 個の高速デュアル コンパレータを使用し、レール ツー レールの入力同相範囲に対応しているほか、入力電流 (IG1) が 100A を上回った場合や -35A を下回った場合に、コンパレータ出力 (OUTA と OUTB) で過電流 (OC) アラート信号を生成することができます。この実装は、両方の過電流アラート信号をアクティブ ハイに設定しているので、100A または -35A (...)
設計ツール

CIRCUIT060037 — 高精度の過電流ラッチ回路

このハイサイド電流センシング ソリューションは、1 個の電流センス アンプ、電圧リファレンスを内蔵した 1 個のコンパレータ、1 個の P チャネル MOSFET を使用して、過電流ラッチ回路を作成しています。200mA を上回る負荷電流を検出した時点で、この回路はシステムを電源から接続解除します。回路に供給する電力のサイクル、つまり電力供給を一度オフにしてもう一度電力供給を開始するまで、コンパレータの出力はラッチ状態になります (P チャネル MOSFET のゲート ソース間電圧を 0V に維持)。このコンパレータは P チャネル MOSFET のゲートを駆動し、電流センス (...)
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIDA-010065 — 高効率、電磁波の小さい絶縁型 DC/DC コンバータをベースとするアナログ入力モジュールのリファレンス デザイン

このリファレンス デザインは、絶縁型アンプ用の絶縁型電源を生成し、絶縁された電圧と電流を測定するための簡単なアーキテクチャです。5V 入力および構成可能な 5V/5.4V 出力 (低ドロップアウト レギュレータ (LDO) のためのヘッドルーム) で動作する完全統合型強化絶縁 DC/DC コンバータにより、絶縁された電力を生成します。入力範囲が ±50mV である複数の絶縁型アンプは、複数のチャネル絶縁入力という形で構成済みであり、これらのアンプに接続した複数のシャントを使用して電流を測定します。入力範囲が ±250mV または ±12V (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00302 — 堅牢な過渡特性の電流シャント モニタ リファレンス デザイン

このハイサイド電流シャント モニタは、電流が電流検出抵抗を流れるときに、その両端に発生する電圧を測定するために使用されます。

さらに、サージおよび高速過渡現象から保護するための外部保護回路を実装しており、IEC61000-4-4 および IEC61000-4-5 に対するさまざまな耐性レベルを実証しています。

設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

PMP22125 — バッテリ バックアップ スイッチ、充電器、モニタのリファレンス デザイン

このリファレンス デザインは、バッテリ バックアップ、チャージャ、監視の包括的な機能を実装します。  このデザインの搭載機能は、12/24Vdc の電力供給源と 12/24V 鉛酸バッテリの間での切り替え、代表値 1A の定電流によるバッテリ充電、バッテリ メンテナンス目的のフロート式充電、バッテリと電力入力源向けの監視回路です。
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VSSOP (DGK) 8 Ultra Librarian