LMP8640HV
- Typical Values, TA = 25°C
- High Common-Mode Voltage Range
- LMP8640: –2 V to 42 V
- LMP8640-Q1: –2 V to 42 V, AEC-Q100
- LMP8640HV: –2 V to 76 V
- Supply Voltage Range: 2.7 V to 12 V
- Gain Options: 20 V/V; 50 V/V; 100 V/V
- Max Gain Error: 0.25%
- Low Offset Voltage: 900 µV
- Input Bias Current: 13 µA
- PSRR: 85 dB
- CMRR (2.1V to 42V): 103 dB
- Temperature Range: –40°C to 125°C
- 6-Pin Thin SOT-23 Package
The LMP8640, LMP8640-Q1 and the LMP8640HV are precision current sense amplifiers that detect small differential voltages across a sense resistor in the presence of high input common mode voltages with a supply voltage range from 2.7 V to 12 V.
The LMP8640 and LMP8640-Q1 accept input signals with common mode voltage range from 2 V to 42 V, while the LMP8640HV accepts input signal with common mode voltage range from 2 V to 76 V. The LMP8640 and LMP8640HV have fixed gain for applications that demand accuracy over temperature. The LMP8640 and LMP8640HV come out with three different fixed gains 20 V/V, 50 V/V, 100 V/V ensuring a gain accuracy as low as 0.25%. The output is buffered in order to provide low output impedance. This high side current sense amplifier is ideal for sensing and monitoring currents in DC or battery powered systems, excellent AC and DC specifications over temperature, and keeps errors in the current sense loop to a minimum. The LMP8640 and LMP8640HV are ideal choice for industrial and consumer applications, while the LMP8640-Q1 is an AEC-Q100 grade 1 qualified version of the LMP8640 for automotive applications. The LMP8640-x is available in SOT-23-6 package.
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | データシート | LMP8640/-Q1/HV Precision High Voltage Current Sense Amplifiers データシート (Rev. G) | PDF | HTML | 2014年 11月 12日 | ||
| アプリケーション・ノート | Risks and Prevention of ESD, EOS, and Latch Up Events for Current Sense Amplifiers | PDF | HTML | 2024年 11月 18日 | |||
| e-Book(PDF) | An Engineer's Guide to Current Sensing (Rev. B) | 2022年 4月 12日 | ||||
| アプリケーション・ノート | Using a PCB Copper Trace as a Current-Sense Shunt Resistor | PDF | HTML | 2022年 1月 25日 | |||
| e-Book(PDF) | E-book:産業用ロボット設計に関するエンジニア・ガイド | 英語版 | 2020年 3月 25日 | |||
| e-Book(PDF) | E-book: An engineer’s guide to industrial robot designs.. | 2020年 3月 25日 | ||||
| e-Book(PDF) | 電流センス・アンプで 電流センシング設計時の 問題を解決 (Rev. A 翻訳版) | 2020年 1月 9日 | ||||
| アプリケーション概要 | PWMリジェクション機能付きのハイサイド駆動、ハイサイド・ソレノイド電流モニタ (Rev. A 翻訳版) | 最新英語版 (Rev.D) | PDF | HTML | 2017年 1月 4日 |
設計と開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
LMP8640HV-FEVAL — Evaluation board for LMP8640HV-F – 50V/V
The LMP8640HV-F Current Sense Evaluation Board is designed to evaluate the LMP8640HV-F, Precision Current Sensing Amplifier with fixed gain of 50V/V. This board show a typical configuration of a bidirectional current sense with two LMP8640HV-F parts mounted on the PCB together with the required (...)
LMP8640HV-HEVAL — Evaluation board for LMP8640HV-H – 100V/V
The LMP8640HV-H Current Sense Evaluation Board is designed to evaluate the LMP8640HV-H, Precision Current Sensing Amplifier with fixed gain of 100V/V. This board show a typical configuration of a bidirectional current sense with two LMP8640HV-H parts mounted on the PCB together with the required (...)
LMP8640HV-TEVAL — Evaluation board for LMP8640HV-T – 20V/V
The LMP8640HV-T Current Sense Evaluation Board is designed to evaluate the LMP8640HV-T, Precision Current Sensing Amplifier with fixed gain of 20V/V. This board show a typical configuration of a bidirectional current sense with two LMP8640HV-T parts mounted on the PCB together with the required (...)
CIRCUIT060035 — ウィンドウ コンパレータ回路を使用した双方向電流センシング
CIRCUIT060037 — 高精度の過電流ラッチ回路
PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®
設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム
TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)
TINA は DesignSoft (...)
TIDA-00302 — 堅牢な過渡特性の電流シャント・モニタ、リファレンス・デザイン
Additionally, an external protection circuit is implemented to provide surge and fast-transient protection and demonstrate the different immunity levels to (...)
| パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
|---|---|---|
| SOT-23-THN (DDC) | 6 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブ拠点
- アセンブリ拠点