ホーム アンプ 電流センシング アンプ アナログ電流センス アンプ

4 ピン、選択可能なゲイン設定、36V、双方向、電流センス アンプ

製品詳細

Product type Analog output Common-mode voltage (max) (V) 36 Common-mode voltage (min) (V) 0 Input offset (±) (max) (µV) 150 Input offset drift (±) (typ) (µV/°C) 0.1 Features Bidirectional, Low-side Capable, Programmable Gain Rating Catalog Voltage gain (V/V) 25, 50, 100, 200 CMRR (min) (dB) 95 Bandwidth (kHz) 200, 70, 125, 250 Supply voltage (max) (V) 36 Supply voltage (min) (V) 2.7 Iq (max) (mA) 0.35 Number of channels 1 Comparators (#) 0 Gain error (%) 0.05, 0.1, 0.15 Gain error drift (±) (max) (ppm/°C) 10 Slew rate (V/µs) 0.4 Operating temperature range (°C) -40 to 125
Product type Analog output Common-mode voltage (max) (V) 36 Common-mode voltage (min) (V) 0 Input offset (±) (max) (µV) 150 Input offset drift (±) (typ) (µV/°C) 0.1 Features Bidirectional, Low-side Capable, Programmable Gain Rating Catalog Voltage gain (V/V) 25, 50, 100, 200 CMRR (min) (dB) 95 Bandwidth (kHz) 200, 70, 125, 250 Supply voltage (max) (V) 36 Supply voltage (min) (V) 2.7 Iq (max) (mA) 0.35 Number of channels 1 Comparators (#) 0 Gain error (%) 0.05, 0.1, 0.15 Gain error drift (±) (max) (ppm/°C) 10 Slew rate (V/µs) 0.4 Operating temperature range (°C) -40 to 125
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Wide Common-Mode Range: 0 V to 36 V
  • Offset Voltage: ±150 µV (Max, All Gains)
  • Offset Voltage Drift: 0.5 µV/°C (Max)
  • Gain Accuracy, Over Temperature (Max):
    • 25 V/V, 50 V/V: ±0.15%
    • 100 V/V: ±0.2%
    • 200 V/V: ±0.3%
    • 10-ppm/°C Gain Drift
  • 250-kHz Bandwidth (Gain = 25 V/V)
  • Programmable Gains:
    • G1 = 25 V/V
    • G2 = 50 V/V
    • G3 = 100 V/V
    • G4 = 200 V/V
  • Quiescent Current: 350 µA (Max)
  • Package: MSOP-8
  • Wide Common-Mode Range: 0 V to 36 V
  • Offset Voltage: ±150 µV (Max, All Gains)
  • Offset Voltage Drift: 0.5 µV/°C (Max)
  • Gain Accuracy, Over Temperature (Max):
    • 25 V/V, 50 V/V: ±0.15%
    • 100 V/V: ±0.2%
    • 200 V/V: ±0.3%
    • 10-ppm/°C Gain Drift
  • 250-kHz Bandwidth (Gain = 25 V/V)
  • Programmable Gains:
    • G1 = 25 V/V
    • G2 = 50 V/V
    • G3 = 100 V/V
    • G4 = 200 V/V
  • Quiescent Current: 350 µA (Max)
  • Package: MSOP-8

The INA225 is a voltage-output, current-sense amplifier that senses drops across current-sensing resistors at common-mode voltages that can vary from 0 V to 36 V, independent of the supply voltage. The device is a bidirectional, current-shunt monitor that allows an external reference to be used to measure current flowing in both directions across a current-sensing resistor.

Four discrete gain levels are selectable using the two gain-select terminals (GS0 and GS1) to program gains of 25 V/V, 50 V/V, 100 V/V, and 200 V/V. The low-offset, zero-drift architecture and precision gain values enable current-sensing with maximum drops across the shunt as low as 10 mV of full-scale while maintaining very high accuracy measurements over the entire operating temperature range.

The device operates from a single +2.7-V to +36-V power supply, drawing a maximum of 350 µA of supply current. The device is specified over the extended operating temperature range (–40°C to +125°C), and is offered in an MSOP-8 package.

The INA225 is a voltage-output, current-sense amplifier that senses drops across current-sensing resistors at common-mode voltages that can vary from 0 V to 36 V, independent of the supply voltage. The device is a bidirectional, current-shunt monitor that allows an external reference to be used to measure current flowing in both directions across a current-sensing resistor.

Four discrete gain levels are selectable using the two gain-select terminals (GS0 and GS1) to program gains of 25 V/V, 50 V/V, 100 V/V, and 200 V/V. The low-offset, zero-drift architecture and precision gain values enable current-sensing with maximum drops across the shunt as low as 10 mV of full-scale while maintaining very high accuracy measurements over the entire operating temperature range.

The device operates from a single +2.7-V to +36-V power supply, drawing a maximum of 350 µA of supply current. The device is specified over the extended operating temperature range (–40°C to +125°C), and is offered in an MSOP-8 package.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
16 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート INA225 36-V, Programmable-Gain, Voltage-Output, Bidirectional, Zero-Drift Series, Current-Shunt Monitor データシート (Rev. A) PDF | HTML 2014年 3月 11日
アプリケーション・ノート Risks and Prevention of ESD, EOS, and Latch Up Events for Current Sense Amplifiers PDF | HTML 2024年 11月 18日
アプリケーション概要 Current Sensing Applications in Communication Infrastructure Equipment (Rev. C) PDF | HTML 2023年 8月 8日
アプリケーション概要 Precision Current Measurements on High-Voltage Power-Supply Rails (Rev. F) PDF | HTML 2022年 10月 17日
アプリケーション概要 高電圧の電源レールにおける高精度の電流測定 (Rev. E 翻訳版) PDF | HTML 最新英語版 (Rev.F) PDF | HTML 2022年 4月 15日
アプリケーション・ノート Using a PCB Copper Trace as a Current-Sense Shunt Resistor PDF | HTML 2022年 1月 25日
セレクション・ガイド Current Sense Amplifiers (Rev. E) 2021年 9月 20日
アプリケーション概要 過電流保護のためのハイサイド・モータ電流モニタ (Rev. B) PDF | HTML 2021年 2月 23日
アプリケーション概要 Precision, Low-Side Current Measurement (Rev. B) 2019年 3月 6日
アプリケーション概要 External current sense amps vs integrated onboard amplifiers for current sensing (Rev. B) 2019年 2月 19日
アプリケーション概要 電流検出における外部電流検出アンプと内蔵アンプとの比較 最新英語版 (Rev.B) 2017年 9月 13日
アプリケーション概要 高精度のローサイド電流測定 (Rev. A 翻訳版) 最新英語版 (Rev.B) 2017年 2月 10日
アプリケーション概要 過電流保護のためのハイサイド・モータ電流モニタ (Rev. A 翻訳版) 最新英語版 (Rev.B) PDF | HTML 2017年 1月 4日
アプリケーション概要 双方向のローサイド位相電流センシング、過電流検出内蔵 (Rev. A 翻訳版) 最新英語版 (Rev.D) 2017年 1月 3日
技術記事 How to detect insulation failures in electrical equipment – part 2 PDF | HTML 2016年 5月 2日
技術記事 How to get started with current sense amplifiers – part 1 PDF | HTML 2015年 5月 19日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

INA225EVM — INA225 評価モジュール、36V プログラマブル・ゲイン、電流シャント・モニタ用

INA225 は、電圧出力の電流シャント・モニタで、電源電圧に依存しない形で、0V ~ 36V の同相電圧が印加されているときに、シャント抵抗の両端間における電圧降下をセンシングします。2 本の外部ゲイン選択ピンの GS0 と GS1 を使用して、4 つのゲイン・バージョンを選択できます。これらのピンを使用して、25、50、100、200 の各ゲインを選択できます。低オフセットでゼロドリフトのアーキテクチャを活用して、シャント抵抗の両端間においてフルスケールで最小 10mV の電圧降下に対応する電流センシングを実現すると同時に、高精度測定を維持できます。INA225EVM (...)

ユーザー ガイド: PDF
シミュレーション・モデル

INA225 PSpice Model (Rev. A)

SBOM933A.ZIP (508 KB) - PSpice Model
シミュレーション・モデル

INA225 TINA-TI Reference Design (Rev. A)

SBOM881A.TSC (4254 KB) - TINA-TI Reference Design
シミュレーション・モデル

INA225 TINA-TI Spice Model (Rev. A)

SBOM882A.ZIP (10 KB) - TINA-TI Spice Model
シミュレーション・モデル

REF6045 TINA-TI Reference Design (Rev. A)

SBOM993A.ZIP (22 KB) - TINA-TI Reference Design
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

CS-AMPLIFIER-ERROR-TOOL Current Sense Amplifier Comparison and Error Tool

This Excel calculator provides a comparison between two and five of our standard current sense amplifiers, delivering a chart containing the basic parameters of each device. This calculator also takes system condition inputs from users such as common-mode voltage, supply voltage, shunt resistor (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

設計ツール

CIRCUIT060035 — ウィンドウ コンパレータ回路を使用した双方向電流センシング

この双方向電流検出 ソリューションは、1 個の電流検出 アンプと 1 個の高速デュアル コンパレータを使用し、レール ツー レールの入力同相範囲に対応しているほか、入力電流 (IG1) が 100A を上回った場合や -35A を下回った場合に、コンパレータ出力 (OUTA と OUTB) で過電流 (OC) アラート信号を生成することができます。この実装は、両方の過電流アラート信号をアクティブ ハイに設定しているので、100A または -35A (...)
設計ツール

CIRCUIT060037 — 高精度の過電流ラッチ回路

このハイサイド電流センシング ソリューションは、1 個の電流センス アンプ、電圧リファレンスを内蔵した 1 個のコンパレータ、1 個の P チャネル MOSFET を使用して、過電流ラッチ回路を作成しています。200mA を上回る負荷電流を検出した時点で、この回路はシステムを電源から接続解除します。回路に供給する電力のサイクル、つまり電力供給を一度オフにしてもう一度電力供給を開始するまで、コンパレータの出力はラッチ状態になります (P チャネル MOSFET のゲート ソース間電圧を 0V に維持)。このコンパレータは P チャネル MOSFET のゲートを駆動し、電流センス (...)
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIDA-00302 — 堅牢な過渡特性の電流シャント モニタ リファレンス デザイン

このハイサイド電流シャント モニタは、電流が電流検出抵抗を流れるときに、その両端に発生する電圧を測定するために使用されます。

さらに、サージおよび高速過渡現象から保護するための外部保護回路を実装しており、IEC61000-4-4 および IEC61000-4-5 に対するさまざまな耐性レベルを実証しています。

設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00440 — 漏洩電流測定リファレンス デザイン、絶縁抵抗判定用

このリファレンス デザインは、最大 100MΩ の絶縁抵抗を測定します。500VDC の絶縁型電源をオンボード搭載しているほか、同じく絶縁型のシグナル コンディショニング回路を実装して、リーケージ電流を測定します。このリファレンス デザインはトランスやモーター巻線での絶縁破壊に起因するリーケージの検出を可能にします。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

PMP40182 — 双方向バッテリ初期化システム電源ボードのリファレンス デザイン

このリファレンス デザインは、車載およびバッテリ アプリケーション用のバッテリ初期化リファレンス デザイン ソリューションです。このモジュールにより、バッテリの充電と放電のために高効率のシングル ステージ変換が可能になります。このデザインでは、高性能の INA225 電流センスアンプを使用して、0.1% 精度の電流制御ループを採用しています。この設計はコンパクトなフォーム ファクタ (40mm X 143mm X 20mm) で実現されています。 
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00328 — 50mA~ 20A、単電源、ローサイドまたはハイサイド、電流検知ソリューション

This TI Reference Design implements a low-side or high-side wide dynamic range current sensing solution.  Wide dynamic range is achieved by a unique gain switching method.  Switching gain in hardware allows a faster response time than what can typically be achieved with other (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VSSOP (DGK) 8 Ultra Librarian