AMC1204-Q1

アクティブ

車載対応、±250mV 入力、高精度、電流センシング、ベーシック絶縁型変調器

製品詳細

Device type Current sensing Peak-to-peak input voltage range (V) 250mV Interface type Serial Sample rate (max) (Msps) 0.078 Rating Automotive CMTI (min) (kV/µs) 15 Number of input channels 1 Architecture Delta-Sigma SNR (dB) 84 Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 88 SFDR (dB) 82 Isolation rating Basic Withstand isolation voltage (VISO) (Vrms) 4250 Working isolation voltage (VIOWM) (Vrms) 849 Transient isolation voltage (VIOTM) (VPK) 4.25 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5
Device type Current sensing Peak-to-peak input voltage range (V) 250mV Interface type Serial Sample rate (max) (Msps) 0.078 Rating Automotive CMTI (min) (kV/µs) 15 Number of input channels 1 Architecture Delta-Sigma SNR (dB) 84 Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 88 SFDR (dB) 82 Isolation rating Basic Withstand isolation voltage (VISO) (Vrms) 4250 Working isolation voltage (VIOWM) (Vrms) 849 Transient isolation voltage (VIOTM) (VPK) 4.25 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5
SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • ±250-mV Input Voltage Range Optimized for Shunt Resistors
  • Certified Digital Isolation:
    • CSA, IEC60747-5-2, and UL1577 Approved
    • Isolation Voltage: 4250 VPEAK
    • Working Voltage: 1200 VPEAK
    • Transient Immunity: 15 kV/µs
  • Long Isolation Barrier Lifetime (see Application Report SLLA197)
  • High Electromagnetic Field Immunity
    (see Application Note SLLA181A)
  • Outstanding AC Performance:
    • SNR: 84 dB (min)
    • THD: –80 dB (max)
  • Excellent DC Precision:
    • INL: ±8 LSB (max)
    • Gain Error: ±2.5% (max)
  • External Clock Input for Easier Synchronization
  • Fully Specified Over the Extended Automotive Temperature Range
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • ±250-mV Input Voltage Range Optimized for Shunt Resistors
  • Certified Digital Isolation:
    • CSA, IEC60747-5-2, and UL1577 Approved
    • Isolation Voltage: 4250 VPEAK
    • Working Voltage: 1200 VPEAK
    • Transient Immunity: 15 kV/µs
  • Long Isolation Barrier Lifetime (see Application Report SLLA197)
  • High Electromagnetic Field Immunity
    (see Application Note SLLA181A)
  • Outstanding AC Performance:
    • SNR: 84 dB (min)
    • THD: –80 dB (max)
  • Excellent DC Precision:
    • INL: ±8 LSB (max)
    • Gain Error: ±2.5% (max)
  • External Clock Input for Easier Synchronization
  • Fully Specified Over the Extended Automotive Temperature Range

The AMC1204-Q1 is a 1-bit digital output, isolated delta-sigma (ΔΣ) modulators that can be clocked at up to 20 MHz. The digital isolation of the modulator output is provided by a silicon dioxide (SiO2) barrier that is highly resistant to magnetic interference. This barrier has been certified to provide basic galvanic isolation of up to 4250 VPEAK according to UL1577, IEC60747-5-2, and CSA standards or specifications.

The AMC1204-Q1 provides a single-chip solution for measuring the small signal of a shunt resistor across an isolated barrier. These types of resistors are typically used to sense currents in motor control inverters, green energy generation systems, and other industrial applications. The AMC1204-Q1 differential inputs easily connect to the shunt resistor or other low-level signal sources. An internal reference eliminates the need for external components. When used with an appropriate external digital filter, an effective number of bits (ENOB) of 14 is achieved at a data rate of 78 kSPS.

A 5-V analog supply (AVDD) is used by the modulator while the isolated digital interface operates from a 3-V, 3.3-V, or 5-V supply (DVDD). The AMC1204-Q1 is available in SO-16 (DW) packages and are specified from –40°C to 125°C.

The AMC1204-Q1 is a 1-bit digital output, isolated delta-sigma (ΔΣ) modulators that can be clocked at up to 20 MHz. The digital isolation of the modulator output is provided by a silicon dioxide (SiO2) barrier that is highly resistant to magnetic interference. This barrier has been certified to provide basic galvanic isolation of up to 4250 VPEAK according to UL1577, IEC60747-5-2, and CSA standards or specifications.

The AMC1204-Q1 provides a single-chip solution for measuring the small signal of a shunt resistor across an isolated barrier. These types of resistors are typically used to sense currents in motor control inverters, green energy generation systems, and other industrial applications. The AMC1204-Q1 differential inputs easily connect to the shunt resistor or other low-level signal sources. An internal reference eliminates the need for external components. When used with an appropriate external digital filter, an effective number of bits (ENOB) of 14 is achieved at a data rate of 78 kSPS.

A 5-V analog supply (AVDD) is used by the modulator while the isolated digital interface operates from a 3-V, 3.3-V, or 5-V supply (DVDD). The AMC1204-Q1 is available in SO-16 (DW) packages and are specified from –40°C to 125°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
14 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート 20 MHz Second-Order Isolated Delta-Sigma Modulator for Current-Shunt Measurement データシート (Rev. B) 2012年 12月 12日
証明書 VDE Certificate for Basic Isolation for DIN EN IEC 60747-17 (Rev. Y) 2025年 8月 20日
ホワイト・ペーパー Vergleich isolierter Verstärker und isolierter Modulatoren (Rev. B) PDF | HTML 2024年 8月 19日
ホワイト・ペーパー 절연 증폭기와 절연 모듈레이터 비교 (Rev. B) PDF | HTML 2024年 8月 19日
アプリケーション概要 Shunt-Widerstandsauswahl für isolierte Datenwandler PDF | HTML 2024年 8月 15日
アプリケーション概要 絶縁型データ コンバータのシャント抵抗の選択 PDF | HTML 英語版 PDF | HTML 2024年 8月 15日
アプリケーション概要 절연 데이터 컨버터를 위한 션트 레지스터 선택 PDF | HTML 2024年 8月 15日
ホワイト・ペーパー 絶縁型アンプと絶縁型変調器の比較 (Rev. B 翻訳版) PDF | HTML 英語版 (Rev.B) PDF | HTML 2024年 7月 24日
アプリケーション概要 HEV/EV의 션트 및 홀 기반 절연 전류 감지 솔루션 비교 (Rev. C) PDF | HTML 2024年 7月 16日
アプリケーション概要 Vergleich von isolierten Shunt- und Hall-basierten Strommesslösungen in Hybrid- und Elektrofahrzeugen (Rev. C) PDF | HTML 2024年 7月 16日
アプリケーション概要 HEV/EV におけるシャント ベースとホール ベースの絶縁型電流セ ンシング ソリューションの比較 (Rev. C 翻訳版) PDF | HTML 英語版 (Rev.C) PDF | HTML 2024年 6月 17日
アプリケーション・ノート Digital Filter Types in Delta-Sigma ADCs (Rev. A) PDF | HTML 2023年 3月 29日
証明書 UL Certificate of Compliance File E181974 Vol 4 Sec 1 (Rev. A) 2022年 8月 5日
証明書 CSA Certification (Certificate: 220991) (Rev. A) 2015年 10月 23日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

AMC1204EVM — AMC1204:1 ビット、20MHz、2 次、絶縁型デルタ・シグマ変調器の評価基板

The AMC1204 is an isolated single-channel delta-sigma (ΔΣ) modulator used in high-resolution measurement applications including current monitoring, industrial process control and motor positioning systems. The AMC1204EVM is a small form factor board containing all the necessary (...)

ユーザー ガイド: PDF
計算ツール

SBAR010 Delta Sigma Modulator Filter Calculator

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
絶縁型 ADC
  • AMC1106E05 ±50mV 入力とマンチェスタ符号化 CMOS インターフェイスを使用する小型の基本絶縁型デルタ シグマ変調器
  • AMC1106M05 ±50mV 入力、高精度、電流センシング、基本絶縁型変調器
  • AMC1203 内部クロック搭載、±250mV 入力、高精度、電流センシング、基本絶縁型変調器
  • AMC1204 ±250mV 入力、高精度、電流センシング、基本絶縁型変調器
  • AMC1204-Q1 車載対応、±250mV 入力、高精度、電流センシング、ベーシック絶縁型変調器
  • AMC1210 デルタ シグマ変調器向け 4 チャネル デジタル フィルタ
  • AMC1303E0510 10MHz の内部クロックとマンチェスター符号搭載、±50mV 入力、電流センシング、強化絶縁型変調器
  • AMC1303E0520 20MHz の内部クロックとマンチェスター符号搭載、±50mV 入力、電流センシング、強化絶縁型変調器
  • AMC1303E2510 10MHz の内部クロックとマンチェスター符号搭載、±250mV 入力、電流センシング、強化絶縁型変調器
  • AMC1303E2520 20MHz の内部クロックとマンチェスター符号搭載、±250mV 入力、電流センシング、強化絶縁型変調器
  • AMC1303M0510 10MHz の内部クロック搭載、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1303M0520 20MHz の内部クロック搭載、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1303M2510 10MHz の内部クロック搭載、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1303M2520 20MHz の内部クロック搭載、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1304L05 LDO と LVDS インターフェイス搭載、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1304L05-Q1 車載対応、LDO と LVDS インターフェイス搭載、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1304L25 LDO と LVDS インターフェイス搭載、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1304L25-Q1 車載対応、LDO と LVDS インターフェイス搭載、±250mV 入力、電流センシング、強化絶縁型変調器
  • AMC1304M05 LDO 搭載、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1304M05-Q1 車載対応、LDO 搭載、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1304M25 LDO 搭載、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1304M25-Q1 車載対応、LDO 搭載、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1305L25 LVDS インターフェイス搭載、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1305L25-Q1 車載対応、LVDS インターフェイス搭載、±250mV 入力、電流センシング、強化絶縁型変調器
  • AMC1305M05 ±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1305M05-Q1 車載対応、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1305M25 ±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1305M25-Q1 車載対応、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1306E05 マンチェスター符号搭載、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1306E25 マンチェスター符号搭載、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1306M05 ±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1306M25 ±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1336 ±1V 入力、高精度電圧センシング強化絶縁型変調器
  • AMC1336-Q1 車載対応、±1V 入力、高精度、電圧センシング、強化絶縁型デルタ シグマ変調器
  • AMC3306M05 DC/DC コンバータ内蔵、±50mV 入力対応、高精度、電流センシング、強化絶縁型変調器
  • AMC3306M25 DC/DC コンバータ内蔵、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC3336 DC/DC 内蔵、±1V 入力、高精度、電圧センシング、強化絶縁型変調器
  • AMC3336-Q1 車載対応、DC/DC コンバータ内蔵、±1V 入力、高精度、電圧センシング、強化絶縁型変調器
高精度 ADC
  • ADS1202 10MHz クロック、±250mV 入力、16 ビット分解能、電流シャント、デルタ シグマ変調器
  • ADS1203 10MHz クロック、±250mV 入力、16 ビット分解能、外部リファレンス オプションに対応、電流シャント、デルタ シグマ変調器
  • ADS1204 4 デルタシグマ型変調器、10MHz クロック、0~5V 入力、16 ビット分解能
  • ADS1205 2 個の 1 ビット、10MHz、2 次デルタ シグマ変調器
  • ADS1208 ホール センサ向け電流励起機能搭載、10MHz 変調器
  • ADS1209 16 ビット、10MHz、2 チャネル、Delta-Sigma モジュレータ
  • AMC1035 ±1V バイポーラ入力 / 2.5V リファレンス出力搭載、高精度デルタ シグマ変調器
  • AMC1035-Q1 ±1V バイポーラ入力、2.5V リファレンス出力搭載、車載高精度デルタ シグマ変調器
ハードウェア開発
評価ボード
計算ツール

SBAR013 Isolated Amplifier Voltage Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a voltage sensing configuration.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
絶縁型アンプ
  • AMC0100R シングルエンドのレシオメトリック出力、高精度、±250mV 入力、機能絶縁型アンプ
  • AMC0300D 差動出力、高精度、±250mV 入力、強化絶縁型アンプ
  • AMC0300D-Q1 Automotive, precision ±250mV-input reinforced isolated amplifier with differential output
  • AMC0300R Precision, +/-250-mV input, reinforced isolated amplifier with ratiometric single-ended output
  • AMC0300R-Q1 Automotive +/-250-mV input, reinforced isolated amplifier with ratiometric single-ended output
  • AMC0302D Precision, +/-50-mV input, reinforced isolated amplifier with differential output
  • AMC0302D-Q1 Automotive precision, +/-50-mV input, reinforced isolated amplifier with differential output
  • AMC0302R-Q1 車載、±50mV 入力、シングルエンドのレシオメトリック出力、強化絶縁型アンプ
  • AMC0311D 固定ゲイン、差動出力、高精度、2V入力、強化絶縁型アンプ
  • AMC0311D-Q1 車載、DC 電圧センシング向け、差動出力、2V 入力、強化絶縁型アンプ
  • AMC0311R 車載対応、DC 電圧センシング向け、レシオメトリック出力、2V 入力、強化絶縁型アンプ
  • AMC0311R-Q1 車載対応、DC 電圧センシング向け、レシオメトリック出力、2V 入力、強化絶縁型アンプ
  • AMC0311S 固定ゲイン、シングルエンド出力、高精度、2V 入力、強化絶縁型アンプ
  • AMC0311S-Q1 車載、DC 電圧センシング向け、シングルエンド出力、2V 入力、強化絶縁型アンプ
  • AMC0330D AC 電圧センシング向け、差動出力、±1V 入力、強化絶縁型アンプ
  • AMC0330D-Q1 車載、AC 電圧センシング向け、差動出力、±1V 入力、強化絶縁型アンプ
  • AMC0330R 車載対応、AC電圧センシング向け、±1V入力、レシオメトリック出力の強化絶縁型アンプ
  • AMC0330R-Q1 車載、AC 電圧センシング向け、レシオメトリック差動出力、±1V 入力、強化絶縁型アンプ
  • AMC0330S AC 電圧センシング向け、シングルエンド出力、±1V 入力、強化絶縁型アンプ
  • AMC0330S-Q1 車載、AC 電圧センシング向け、シングルエンド出力、±1V 入力、強化絶縁型アンプ
  • AMC0380D 抵抗デバイダ内蔵、差動出力、AC 入力、絶縁型アンプ
  • AMC0380D-Q1 車載、抵抗デバイダ内蔵、差動出力、AC入力、絶縁型アンプ
  • AMC0380R Precision +/-1500-V input reinforced isolated amplifier with ratiometric single-ended output
  • AMC0380R-Q1 Automotive precision +/-1500-V input reinforced isolated amplifier with ratiometric output
  • AMC0381D 差動出力、高精度、1500V 入力、強化絶縁型アンプ
  • AMC0381D-Q1 車載、抵抗デバイダ内蔵、差動出力、DC入力、絶縁型アンプ
  • AMC0381R Precision, 1500-V input, reinforced isolated amplifier with ratiometric output
  • AMC0381R-Q1 Automotive precision, +1500-V input, reinforced isolated amplifier with ratiometric output
  • AMC1100 ±250mV 入力、高精度、電流センシング、低コストの基本絶縁型アンプ
  • AMC1200 ±250mV 入力、高精度、電流センシング基本絶縁型アンプ
  • AMC1200-Q1 車載対応、±250mV 入力、高精度、電流センシング、ベーシック絶縁型アンプ
  • AMC1200C +/-250mV 入力、電流センシング基本絶縁型アンプ
  • AMC1202 ±50mV 入力、高精度、電流センシング、基本絶縁型アンプ
  • AMC1211-Q1 2V 入力、高精度、電圧センシング、基本絶縁型アンプ
  • AMC1300 ±250mV 入力、高精度、電流センシング強化絶縁型アンプ
  • AMC1300B-Q1 車載対応、±250mV 入力、高精度、電流センシング、強化絶縁型アンプ
  • AMC1301 電流センス向け、±250mV 入力、高精度、強化絶縁型アンプ
  • AMC1301-Q1 車載向け、高精度、±250mV 入力、3μs 遅延、強化絶縁型アンプ
  • AMC1302 ±50mV 入力、高精度電流検出強化絶縁アンプ
  • AMC1302-Q1 車載対応、±50mV 入力、高精度、電流センシング、強化絶縁型アンプ
  • AMC1311 2V 入力、高精度、電圧センシング、強化絶縁型アンプ
  • AMC1311-Q1 車載対応、2V 入力、高精度、電圧センシング、強化絶縁型アンプ
  • AMC1350 ±5V 入力、高精度、電圧センシング強化絶縁型アンプ
  • AMC1350-Q1 車載対応、±5V 入力、高精度、電圧センシング、強化絶縁型アンプ
  • AMC1351 0V ~ 5V 入力、高精度、電圧センシング、強化絶縁型アンプ
  • AMC1351-Q1 車載対応、0V ~ 5V 入力、高精度、電圧センシング、強化絶縁型アンプ
  • AMC1400 高 CMTI、±250mV 入力、高精度、電圧センシング、強化絶縁型アンプ
  • AMC1400-Q1 車載向け、高 CMTI、±250mV 入力、高精度、電圧センシング、強化絶縁型アンプ
  • AMC1411 高 CMTI、2V 入力、高精度、電圧センシング、強化絶縁型アンプ
  • AMC1411-Q1 車載対応、高 CMTI、2V 入力、高精度、電圧センシング、強化絶縁型アンプ
  • AMC3301 DC/DC コンバータ内蔵、±250mV 入力、高精度、電流センシング、強化絶縁型アンプ
  • AMC3301-Q1 車載対応、内部機能搭載、±250mV 入力、高精度、電流センシング、強化絶縁型アンプDC/DC
  • AMC3302 DC/DC コンバータ内蔵、±50mV 入力、高精度、電流センシング、強化絶縁型アンプ
  • AMC3302-Q1 車載対応、内部機能搭載、±50mV 入力、高精度、電流センシング、強化絶縁型アンプDC/DC
  • AMC3311 2V 入力、高精度電圧検出機能付き強化絶縁アンプ、DC/DC 内蔵
  • AMC3311-Q1 車載、DC/DC コンバータ内蔵、0 ~ 2V 入力対応、高精度、強化絶縁型アンプ
  • AMC3330 DC/DC 内蔵、±1V 入力、高精度、電圧センシング、強化絶縁型アンプ
  • AMC3330-Q1 車載対応、内部機能搭載、±1V 入力、高精度、電圧センシング、強化絶縁型アンプDC/DC
  • ISO224 ±12 入力、高精度、電圧センシング強化絶縁型アンプ
絶縁型 ADC
  • AMC0106M05 電流センシング向け、±50mV 入力、機能絶縁型、デルタシグマ変調器
  • AMC0106M25 電流センシング向け、±250mV 入力、機能絶縁型、デルタシグマ変調器
  • AMC0136 外部クロック対応、高精度、±1V 入力、機能絶縁型、デルタ シグマ変調器
  • AMC0236 外部クロック対応、高精度、±1V 入力、基本絶縁型、デルタ シグマ変調器
  • AMC0303M0510 10MHz 内部クロック搭載、高精度、±50mV 入力、強化絶縁型デルタ シグマ変調器
  • AMC0303M2510 Precision, +/-250-mV Input, reinforced isolated delta-sigma modulator with 10 MHz internal clock
  • AMC0306M05 高精度 ±50mV 入力強化絶縁型デルタシグマ変調器
  • AMC0306M05-Q1 車載、高精度 ±50mV 入力強化絶縁デルタシグマ変調器
  • AMC0306M25 高精度 ±250mV 入力強化絶縁型デルタシグマ変調器
  • AMC0306M25-Q1 車載、高精度 ±250mV 入力強化絶縁デルタシグマ変調器
  • AMC0336 AC 電圧センシング向け ±1V 入力強化絶縁型変調器
  • AMC0336-Q1 AC 電圧センシング向け車載 ±1V 入力強化絶縁型変調器
  • AMC0386 抵抗分圧器と外部クロック内蔵 AC 入力絶縁型変調器
  • AMC0386-Q1 車載、抵抗分圧器内蔵、外部クロック搭載、AC 入力絶縁型変調器
  • AMC1106E05 ±50mV 入力とマンチェスタ符号化 CMOS インターフェイスを使用する小型の基本絶縁型デルタ シグマ変調器
  • AMC1106M05 ±50mV 入力、高精度、電流センシング、基本絶縁型変調器
  • AMC1203 内部クロック搭載、±250mV 入力、高精度、電流センシング、基本絶縁型変調器
  • AMC1204 ±250mV 入力、高精度、電流センシング、基本絶縁型変調器
  • AMC1204-Q1 車載対応、±250mV 入力、高精度、電流センシング、ベーシック絶縁型変調器
  • AMC1210 デルタ シグマ変調器向け 4 チャネル デジタル フィルタ
  • AMC1303E0510 10MHz の内部クロックとマンチェスター符号搭載、±50mV 入力、電流センシング、強化絶縁型変調器
  • AMC1303E0520 20MHz の内部クロックとマンチェスター符号搭載、±50mV 入力、電流センシング、強化絶縁型変調器
  • AMC1303E2510 10MHz の内部クロックとマンチェスター符号搭載、±250mV 入力、電流センシング、強化絶縁型変調器
  • AMC1303E2520 20MHz の内部クロックとマンチェスター符号搭載、±250mV 入力、電流センシング、強化絶縁型変調器
  • AMC1303M0510 10MHz の内部クロック搭載、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1303M0520 20MHz の内部クロック搭載、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1303M2510 10MHz の内部クロック搭載、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1303M2520 20MHz の内部クロック搭載、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1304L05 LDO と LVDS インターフェイス搭載、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1304L05-Q1 車載対応、LDO と LVDS インターフェイス搭載、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1304L25 LDO と LVDS インターフェイス搭載、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1304L25-Q1 車載対応、LDO と LVDS インターフェイス搭載、±250mV 入力、電流センシング、強化絶縁型変調器
  • AMC1304M05 LDO 搭載、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1304M05-Q1 車載対応、LDO 搭載、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1304M25 LDO 搭載、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1304M25-Q1 車載対応、LDO 搭載、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1305L25 LVDS インターフェイス搭載、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1305L25-Q1 車載対応、LVDS インターフェイス搭載、±250mV 入力、電流センシング、強化絶縁型変調器
  • AMC1305M05 ±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1305M05-Q1 車載対応、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1305M25 ±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1305M25-Q1 車載対応、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1306E05 マンチェスター符号搭載、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1306E25 マンチェスター符号搭載、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1306M05 ±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1306M05-Q1 車載対応、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1306M25 ±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1306M25-Q1 車載対応、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1306M25E -55℃ の拡張温度範囲対応、強化絶縁型変調器
  • AMC130M02 2 チャネル、同時サンプリング、16 ビット、絶縁型デルタ シグマ ADC
  • AMC130M03 3 チャネル、同時サンプリング、16 ビット、絶縁型デルタ シグマ ADC
  • AMC131M01 24 ビット、32kSPS、1 チャネル、同時サンプリング、デルタシグマ ADC
  • AMC131M02 24 ビット、32kSPS、2 チャネル、同時サンプリング、デルタシグマ ADC
  • AMC131M03 3 チャネル、同時サンプリング、24 ビット、絶縁型デルタ シグマ ADC
  • AMC131M03-Q1 車載、3 チャネル、同時サンプリング、24 ビット、絶縁型デルタ シグマ ADC
  • AMC1333M10 10MHz の内部クロックと CMOS インターフェイス搭載、±1V 入力、強化絶縁型変調器
  • AMC1336 ±1V 入力、高精度電圧センシング強化絶縁型変調器
  • AMC1336-Q1 車載対応、±1V 入力、高精度、電圧センシング、強化絶縁型デルタ シグマ変調器
  • AMC3306M05 DC/DC コンバータ内蔵、±50mV 入力対応、高精度、電流センシング、強化絶縁型変調器
  • AMC3306M05-Q1 車載対応、DC/DC コンバータ内蔵、±50mV、強化絶縁型変調器
  • AMC3306M25 DC/DC コンバータ内蔵、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC3306M25-Q1 車載対応、DC/DC コンバータ内蔵、±250mV、強化絶縁型変調器
  • AMC3336 DC/DC 内蔵、±1V 入力、高精度、電圧センシング、強化絶縁型変調器
  • AMC3336-Q1 車載対応、DC/DC コンバータ内蔵、±1V 入力、高精度、電圧センシング、強化絶縁型変調器
高精度 ADC
  • AMC1035 ±1V バイポーラ入力 / 2.5V リファレンス出力搭載、高精度デルタ シグマ変調器
  • AMC1035-Q1 ±1V バイポーラ入力、2.5V リファレンス出力搭載、車載高精度デルタ シグマ変調器
計算ツール

SBAR020 Isolated Amplifier Current Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a current sensing configuration.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
絶縁型アンプ
  • AMC0100R シングルエンドのレシオメトリック出力、高精度、±250mV 入力、機能絶縁型アンプ
  • AMC0300D 差動出力、高精度、±250mV 入力、強化絶縁型アンプ
  • AMC0300D-Q1 Automotive, precision ±250mV-input reinforced isolated amplifier with differential output
  • AMC0300R Precision, +/-250-mV input, reinforced isolated amplifier with ratiometric single-ended output
  • AMC0300R-Q1 Automotive +/-250-mV input, reinforced isolated amplifier with ratiometric single-ended output
  • AMC0302D Precision, +/-50-mV input, reinforced isolated amplifier with differential output
  • AMC0302D-Q1 Automotive precision, +/-50-mV input, reinforced isolated amplifier with differential output
  • AMC0302R-Q1 車載、±50mV 入力、シングルエンドのレシオメトリック出力、強化絶縁型アンプ
  • AMC0311D 固定ゲイン、差動出力、高精度、2V入力、強化絶縁型アンプ
  • AMC0311D-Q1 車載、DC 電圧センシング向け、差動出力、2V 入力、強化絶縁型アンプ
  • AMC0311R 車載対応、DC 電圧センシング向け、レシオメトリック出力、2V 入力、強化絶縁型アンプ
  • AMC0311R-Q1 車載対応、DC 電圧センシング向け、レシオメトリック出力、2V 入力、強化絶縁型アンプ
  • AMC0311S 固定ゲイン、シングルエンド出力、高精度、2V 入力、強化絶縁型アンプ
  • AMC0311S-Q1 車載、DC 電圧センシング向け、シングルエンド出力、2V 入力、強化絶縁型アンプ
  • AMC0330D AC 電圧センシング向け、差動出力、±1V 入力、強化絶縁型アンプ
  • AMC0330D-Q1 車載、AC 電圧センシング向け、差動出力、±1V 入力、強化絶縁型アンプ
  • AMC0330R 車載対応、AC電圧センシング向け、±1V入力、レシオメトリック出力の強化絶縁型アンプ
  • AMC0330R-Q1 車載、AC 電圧センシング向け、レシオメトリック差動出力、±1V 入力、強化絶縁型アンプ
  • AMC0330S AC 電圧センシング向け、シングルエンド出力、±1V 入力、強化絶縁型アンプ
  • AMC0330S-Q1 車載、AC 電圧センシング向け、シングルエンド出力、±1V 入力、強化絶縁型アンプ
  • AMC0380D 抵抗デバイダ内蔵、差動出力、AC 入力、絶縁型アンプ
  • AMC0380D-Q1 車載、抵抗デバイダ内蔵、差動出力、AC入力、絶縁型アンプ
  • AMC0380R Precision +/-1500-V input reinforced isolated amplifier with ratiometric single-ended output
  • AMC0380R-Q1 Automotive precision +/-1500-V input reinforced isolated amplifier with ratiometric output
  • AMC0381D 差動出力、高精度、1500V 入力、強化絶縁型アンプ
  • AMC0381D-Q1 車載、抵抗デバイダ内蔵、差動出力、DC入力、絶縁型アンプ
  • AMC0381R Precision, 1500-V input, reinforced isolated amplifier with ratiometric output
  • AMC0381R-Q1 Automotive precision, +1500-V input, reinforced isolated amplifier with ratiometric output
  • AMC1100 ±250mV 入力、高精度、電流センシング、低コストの基本絶縁型アンプ
  • AMC1200 ±250mV 入力、高精度、電流センシング基本絶縁型アンプ
  • AMC1200-Q1 車載対応、±250mV 入力、高精度、電流センシング、ベーシック絶縁型アンプ
  • AMC1200C +/-250mV 入力、電流センシング基本絶縁型アンプ
  • AMC1202 ±50mV 入力、高精度、電流センシング、基本絶縁型アンプ
  • AMC1211-Q1 2V 入力、高精度、電圧センシング、基本絶縁型アンプ
  • AMC1300 ±250mV 入力、高精度、電流センシング強化絶縁型アンプ
  • AMC1300B-Q1 車載対応、±250mV 入力、高精度、電流センシング、強化絶縁型アンプ
  • AMC1301 電流センス向け、±250mV 入力、高精度、強化絶縁型アンプ
  • AMC1301-Q1 車載向け、高精度、±250mV 入力、3μs 遅延、強化絶縁型アンプ
  • AMC1302 ±50mV 入力、高精度電流検出強化絶縁アンプ
  • AMC1302-Q1 車載対応、±50mV 入力、高精度、電流センシング、強化絶縁型アンプ
  • AMC1311 2V 入力、高精度、電圧センシング、強化絶縁型アンプ
  • AMC1311-Q1 車載対応、2V 入力、高精度、電圧センシング、強化絶縁型アンプ
  • AMC1350 ±5V 入力、高精度、電圧センシング強化絶縁型アンプ
  • AMC1350-Q1 車載対応、±5V 入力、高精度、電圧センシング、強化絶縁型アンプ
  • AMC1351 0V ~ 5V 入力、高精度、電圧センシング、強化絶縁型アンプ
  • AMC1351-Q1 車載対応、0V ~ 5V 入力、高精度、電圧センシング、強化絶縁型アンプ
  • AMC1400 高 CMTI、±250mV 入力、高精度、電圧センシング、強化絶縁型アンプ
  • AMC1400-Q1 車載向け、高 CMTI、±250mV 入力、高精度、電圧センシング、強化絶縁型アンプ
  • AMC1411 高 CMTI、2V 入力、高精度、電圧センシング、強化絶縁型アンプ
  • AMC1411-Q1 車載対応、高 CMTI、2V 入力、高精度、電圧センシング、強化絶縁型アンプ
  • AMC3301 DC/DC コンバータ内蔵、±250mV 入力、高精度、電流センシング、強化絶縁型アンプ
  • AMC3301-Q1 車載対応、内部機能搭載、±250mV 入力、高精度、電流センシング、強化絶縁型アンプDC/DC
  • AMC3302 DC/DC コンバータ内蔵、±50mV 入力、高精度、電流センシング、強化絶縁型アンプ
  • AMC3302-Q1 車載対応、内部機能搭載、±50mV 入力、高精度、電流センシング、強化絶縁型アンプDC/DC
  • AMC3311 2V 入力、高精度電圧検出機能付き強化絶縁アンプ、DC/DC 内蔵
  • AMC3311-Q1 車載、DC/DC コンバータ内蔵、0 ~ 2V 入力対応、高精度、強化絶縁型アンプ
  • AMC3330 DC/DC 内蔵、±1V 入力、高精度、電圧センシング、強化絶縁型アンプ
  • AMC3330-Q1 車載対応、内部機能搭載、±1V 入力、高精度、電圧センシング、強化絶縁型アンプDC/DC
  • ISO224 ±12 入力、高精度、電圧センシング強化絶縁型アンプ
絶縁型 ADC
  • AMC0106M05 電流センシング向け、±50mV 入力、機能絶縁型、デルタシグマ変調器
  • AMC0106M25 電流センシング向け、±250mV 入力、機能絶縁型、デルタシグマ変調器
  • AMC0136 外部クロック対応、高精度、±1V 入力、機能絶縁型、デルタ シグマ変調器
  • AMC0236 外部クロック対応、高精度、±1V 入力、基本絶縁型、デルタ シグマ変調器
  • AMC0303M0510 10MHz 内部クロック搭載、高精度、±50mV 入力、強化絶縁型デルタ シグマ変調器
  • AMC0303M2510 Precision, +/-250-mV Input, reinforced isolated delta-sigma modulator with 10 MHz internal clock
  • AMC0306M05 高精度 ±50mV 入力強化絶縁型デルタシグマ変調器
  • AMC0306M05-Q1 車載、高精度 ±50mV 入力強化絶縁デルタシグマ変調器
  • AMC0306M25 高精度 ±250mV 入力強化絶縁型デルタシグマ変調器
  • AMC0306M25-Q1 車載、高精度 ±250mV 入力強化絶縁デルタシグマ変調器
  • AMC0336 AC 電圧センシング向け ±1V 入力強化絶縁型変調器
  • AMC0336-Q1 AC 電圧センシング向け車載 ±1V 入力強化絶縁型変調器
  • AMC0386 抵抗分圧器と外部クロック内蔵 AC 入力絶縁型変調器
  • AMC0386-Q1 車載、抵抗分圧器内蔵、外部クロック搭載、AC 入力絶縁型変調器
  • AMC1106E05 ±50mV 入力とマンチェスタ符号化 CMOS インターフェイスを使用する小型の基本絶縁型デルタ シグマ変調器
  • AMC1106M05 ±50mV 入力、高精度、電流センシング、基本絶縁型変調器
  • AMC1203 内部クロック搭載、±250mV 入力、高精度、電流センシング、基本絶縁型変調器
  • AMC1204 ±250mV 入力、高精度、電流センシング、基本絶縁型変調器
  • AMC1204-Q1 車載対応、±250mV 入力、高精度、電流センシング、ベーシック絶縁型変調器
  • AMC1210 デルタ シグマ変調器向け 4 チャネル デジタル フィルタ
  • AMC1303E0510 10MHz の内部クロックとマンチェスター符号搭載、±50mV 入力、電流センシング、強化絶縁型変調器
  • AMC1303E0520 20MHz の内部クロックとマンチェスター符号搭載、±50mV 入力、電流センシング、強化絶縁型変調器
  • AMC1303E2510 10MHz の内部クロックとマンチェスター符号搭載、±250mV 入力、電流センシング、強化絶縁型変調器
  • AMC1303E2520 20MHz の内部クロックとマンチェスター符号搭載、±250mV 入力、電流センシング、強化絶縁型変調器
  • AMC1303M0510 10MHz の内部クロック搭載、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1303M0520 20MHz の内部クロック搭載、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1303M2510 10MHz の内部クロック搭載、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1303M2520 20MHz の内部クロック搭載、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1304L05 LDO と LVDS インターフェイス搭載、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1304L05-Q1 車載対応、LDO と LVDS インターフェイス搭載、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1304L25 LDO と LVDS インターフェイス搭載、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1304L25-Q1 車載対応、LDO と LVDS インターフェイス搭載、±250mV 入力、電流センシング、強化絶縁型変調器
  • AMC1304M05 LDO 搭載、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1304M05-Q1 車載対応、LDO 搭載、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1304M25 LDO 搭載、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1304M25-Q1 車載対応、LDO 搭載、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1305L25 LVDS インターフェイス搭載、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1305L25-Q1 車載対応、LVDS インターフェイス搭載、±250mV 入力、電流センシング、強化絶縁型変調器
  • AMC1305M05 ±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1305M05-Q1 車載対応、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1305M25 ±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1305M25-Q1 車載対応、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1306E05 マンチェスター符号搭載、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1306E25 マンチェスター符号搭載、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1306M05 ±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1306M05-Q1 車載対応、±50mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1306M25 ±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1306M25-Q1 車載対応、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC1306M25E -55℃ の拡張温度範囲対応、強化絶縁型変調器
  • AMC130M02 2 チャネル、同時サンプリング、16 ビット、絶縁型デルタ シグマ ADC
  • AMC130M03 3 チャネル、同時サンプリング、16 ビット、絶縁型デルタ シグマ ADC
  • AMC131M01 24 ビット、32kSPS、1 チャネル、同時サンプリング、デルタシグマ ADC
  • AMC131M02 24 ビット、32kSPS、2 チャネル、同時サンプリング、デルタシグマ ADC
  • AMC131M03 3 チャネル、同時サンプリング、24 ビット、絶縁型デルタ シグマ ADC
  • AMC131M03-Q1 車載、3 チャネル、同時サンプリング、24 ビット、絶縁型デルタ シグマ ADC
  • AMC1333M10 10MHz の内部クロックと CMOS インターフェイス搭載、±1V 入力、強化絶縁型変調器
  • AMC1336 ±1V 入力、高精度電圧センシング強化絶縁型変調器
  • AMC1336-Q1 車載対応、±1V 入力、高精度、電圧センシング、強化絶縁型デルタ シグマ変調器
  • AMC3306M05 DC/DC コンバータ内蔵、±50mV 入力対応、高精度、電流センシング、強化絶縁型変調器
  • AMC3306M05-Q1 車載対応、DC/DC コンバータ内蔵、±50mV、強化絶縁型変調器
  • AMC3306M25 DC/DC コンバータ内蔵、±250mV 入力、高精度、電流センシング、強化絶縁型変調器
  • AMC3306M25-Q1 車載対応、DC/DC コンバータ内蔵、±250mV、強化絶縁型変調器
  • AMC3336 DC/DC 内蔵、±1V 入力、高精度、電圧センシング、強化絶縁型変調器
  • AMC3336-Q1 車載対応、DC/DC コンバータ内蔵、±1V 入力、高精度、電圧センシング、強化絶縁型変調器
高精度 ADC
  • AMC1035 ±1V バイポーラ入力 / 2.5V リファレンス出力搭載、高精度デルタ シグマ変調器
  • AMC1035-Q1 ±1V バイポーラ入力、2.5V リファレンス出力搭載、車載高精度デルタ シグマ変調器
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (DW) 16 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ