この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
新規 AMC1200C アクティブ +/-250mV 入力、電流センシング基本絶縁型アンプ Drop in replacement for AMC13xx

製品詳細

Device type Current sensing Output type Differential Peak-to-peak input voltage range (V) 0.25 Isolation rating Basic Withstand isolation voltage (VISO) (Vrms) 4250 Working isolation voltage (VIOWM) (Vrms) 800 Transient isolation voltage (VIOTM) (VPK) 4250 CMTI (min) (kV/µs) 10 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5 Input offset (±) (max) (V) 0.0015 Input offset drift (±) (typ) (µV/°C) 1.5 Rating Catalog Operating temperature range (°C) -40 to 105
Device type Current sensing Output type Differential Peak-to-peak input voltage range (V) 0.25 Isolation rating Basic Withstand isolation voltage (VISO) (Vrms) 4250 Working isolation voltage (VIOWM) (Vrms) 800 Transient isolation voltage (VIOTM) (VPK) 4250 CMTI (min) (kV/µs) 10 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5 Input offset (±) (max) (V) 0.0015 Input offset drift (±) (typ) (µV/°C) 1.5 Rating Catalog Operating temperature range (°C) -40 to 105
SOIC (DWV) 8 67.275 mm² 5.85 x 11.5 SOP (DUB) 8 98.8 mm² 9.5 x 10.4
  • ±250-mV Input Voltage Range Optimized for
    Shunt Resistors
  • Very Low Nonlinearity: 0.075% Maximum at 5 V
  • Low Offset Error: 1.5 mV Maximum
  • Low Noise: 3.1 mVRMS Typical
  • Low High-Side Supply Current:
    8 mA Maximum at 5 V
  • Input Bandwidth: 60 kHz Minimum
  • Fixed Gain: 8 (0.5% accuracy)
  • High Common Mode Rejection Ratio: 108 dB
  • 3.3-V Operation on Low-Side
  • Certified Galvanic Isolation:
    • UL1577 and VDE V 0884-10 Approved
    • Isolation Voltage: 4250 VPEAK (AMC1200B)
    • Working Voltage: 1200 VPEAK
    • Transient Immunity: 10 kV/µs Minimum
  • Typical 10-Year Lifespan at Rated Working
    Voltage (see Application Report SLLA197)
  • Fully Specified Over the Extended Industrial
    Temperature Range
  • ±250-mV Input Voltage Range Optimized for
    Shunt Resistors
  • Very Low Nonlinearity: 0.075% Maximum at 5 V
  • Low Offset Error: 1.5 mV Maximum
  • Low Noise: 3.1 mVRMS Typical
  • Low High-Side Supply Current:
    8 mA Maximum at 5 V
  • Input Bandwidth: 60 kHz Minimum
  • Fixed Gain: 8 (0.5% accuracy)
  • High Common Mode Rejection Ratio: 108 dB
  • 3.3-V Operation on Low-Side
  • Certified Galvanic Isolation:
    • UL1577 and VDE V 0884-10 Approved
    • Isolation Voltage: 4250 VPEAK (AMC1200B)
    • Working Voltage: 1200 VPEAK
    • Transient Immunity: 10 kV/µs Minimum
  • Typical 10-Year Lifespan at Rated Working
    Voltage (see Application Report SLLA197)
  • Fully Specified Over the Extended Industrial
    Temperature Range

The AMC1200 and AMC1200B are precision isolation amplifiers with an output separated from the input circuitry by a silicon dioxide (SiO2) barrier that is highly resistant to magnetic interference. This barrier has been certified to provide galvanic isolation of up to 4250 VPEAK (AMC1200B) or 4000 VPEAK (AMC1200) according to UL1577 and VDE V 0884-10. Used in conjunction with isolated power supplies, these devices prevent noise currents on a high common mode voltage line from entering the local ground and interfering with or damaging sensitive circuitry.

The input of the AMC1200 or AMC1200B is optimized for direct connection to shunt resistors or other low voltage level signal sources. The excellent performance of the device supports accurate current control resulting in system-level power saving and, especially in motor-control applications, lower torque ripple. The common mode voltage of the output signal is automatically adjusted to either the 3-V or 5-V low-side supply.

The AMC1200 and AMC1200B are fully specified over the extended industrial temperature range of –40°C to 105°C and are available in a wide-body SOIC-8 package (DWV) and a gullwing-8 package (DUB).

The AMC1200 and AMC1200B are precision isolation amplifiers with an output separated from the input circuitry by a silicon dioxide (SiO2) barrier that is highly resistant to magnetic interference. This barrier has been certified to provide galvanic isolation of up to 4250 VPEAK (AMC1200B) or 4000 VPEAK (AMC1200) according to UL1577 and VDE V 0884-10. Used in conjunction with isolated power supplies, these devices prevent noise currents on a high common mode voltage line from entering the local ground and interfering with or damaging sensitive circuitry.

The input of the AMC1200 or AMC1200B is optimized for direct connection to shunt resistors or other low voltage level signal sources. The excellent performance of the device supports accurate current control resulting in system-level power saving and, especially in motor-control applications, lower torque ripple. The common mode voltage of the output signal is automatically adjusted to either the 3-V or 5-V low-side supply.

The AMC1200 and AMC1200B are fully specified over the extended industrial temperature range of –40°C to 105°C and are available in a wide-body SOIC-8 package (DWV) and a gullwing-8 package (DUB).

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
AMC1300 アクティブ ±250mV 入力、高精度、電流センシング強化絶縁型アンプ Increased isolation ratings (reinforced isolation)

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
24 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート AMC1200/B Fully-Differential Isolation Amplifier データシート (Rev. D) PDF | HTML 2015年 6月 10日
証明書 VDE Certificate for Basic Isolation for DIN EN IEC 60747-17 (Rev. Y) 2025年 8月 20日
e-Book(PDF) エンジニア向け絶縁型シグナル チェーン ソリューション ガイド PDF | HTML 英語版 PDF | HTML 2025年 1月 28日
e-Book(PDF) Ein Leitfaden für Techniker zu isolierten Signalkettenlösungen PDF | HTML 2025年 1月 23日
e-Book(PDF) 절연 신호 체인 솔루션에 관한 엔지니어 가이드 PDF | HTML 2025年 1月 23日
ホワイト・ペーパー Vergleich isolierter Verstärker und isolierter Modulatoren (Rev. B) PDF | HTML 2024年 8月 19日
ホワイト・ペーパー 절연 증폭기와 절연 모듈레이터 비교 (Rev. B) PDF | HTML 2024年 8月 19日
アプリケーション概要 Shunt-Widerstandsauswahl für isolierte Datenwandler PDF | HTML 2024年 8月 15日
アプリケーション概要 絶縁型データ コンバータのシャント抵抗の選択 PDF | HTML 英語版 PDF | HTML 2024年 8月 15日
アプリケーション概要 절연 데이터 컨버터를 위한 션트 레지스터 선택 PDF | HTML 2024年 8月 15日
ホワイト・ペーパー 絶縁型アンプと絶縁型変調器の比較 (Rev. B 翻訳版) PDF | HTML 英語版 (Rev.B) PDF | HTML 2024年 7月 24日
ホワイト・ペーパー 절연 증폭기를 사용한 동급 최고의 방사 방출 EMI 성능 (Rev. A) PDF | HTML 2024年 7月 19日
ホワイト・ペーパー Beste EMI-Leistung in ihrer Klasse bei Strahlungsemissionen mit isolierten Verstärkern (Rev. A) PDF | HTML 2024年 7月 17日
ホワイト・ペーパー 絶縁型アンプによるクラス最高の放射エミッション EMI 性能 (Rev. A 翻訳版) PDF | HTML 英語版 (Rev.A) PDF | HTML 2024年 7月 17日
アプリケーション概要 Anschluss eines Differenzialausgangsverstärkers (isoliert) an einen A/D-Wandler mit unsymmetrischem Eingang (Rev. B) PDF | HTML 2024年 6月 27日
アプリケーション概要 단일 종단 입력 ADC에 차동 출력(절연) 증폭기 인터페이싱 (Rev. B) PDF | HTML 2024年 6月 27日
アプリケーション概要 差動出力 (絶縁型) アンプからシングルエンド入力 ADC への接続 (Rev. B 翻訳版) PDF | HTML 英語版 (Rev.B) PDF | HTML 2024年 6月 17日
証明書 UL Certificate of Compliance File E181974 Vol 4 Sec 1 (Rev. A) 2022年 8月 5日
e-Book(PDF) 電流センス・アンプで 電流センシング設計時の 問題を解決 (Rev. A 翻訳版) 2020年 1月 9日
証明書 ADS1131REF EU Declaration of Conformity (DoC) 2019年 1月 2日
技術記事 Voltage and current sensing in HEV/EV applications PDF | HTML 2017年 11月 22日
設計ガイド Shunt Based 200A Peak Current Measurement Using Isolation Amplifier Design Guide (Rev. A) 2016年 3月 5日
証明書 CSA Certification (Certificate: 220991) (Rev. A) 2015年 10月 23日
ユーザー・ガイド 0-5 A, Single-Supply, 2 kV Isolated Current Sensing Solution 2013年 6月 18日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

AMC-AMP-50A-EVM — ±50A AMCxx アンプの評価基板

AMC-AMP-50A-EVM は、絶縁型電流センシングの評価基板 (EVM) であり、±50A のシャント ベースの電流センシングに適した設計を採用しています。この評価基板を使用すると、外部シャント抵抗を通じて最大 ±50A のピーク電流を検出すると同時に、AMC3302 の絶縁バリアを通過する絶縁型出力を測定することができます。AMC3302 は、シャント ベースの電流測定に最適化された高精度絶縁型アンプで、Isabellenhütte BVN-M-R001 シャント抵抗と組み合わせられます。この EVM は、大電流時の放熱を容易にするためにスティッチングを採用しており、±1% (...)
ユーザー ガイド: PDF | HTML
評価ボード

AMC1200EVM — AMC1200 電流センス向け、±250mV 入力、基本絶縁型アンプの評価基板

The AMC1200 is an isolated single-channel analog amplifier an output separated from the input circuitry by a silicon dioxide (SiO2) barrier that is highly resistant to magnetic interference. The AMC1200 is used in high-resolution measurement applications including current monitoring, industrial (...)

ユーザー ガイド: PDF
シミュレーション・モデル

AMC1200 PSpice Model

SBAM289.ZIP (4 KB) - PSpice Model
シミュレーション・モデル

AMC1200 TINA-TI Reference Design

SBAM098.ZIP (24 KB) - TINA-TI Reference Design
シミュレーション・モデル

AMC1200 TINA-TI Spice Model

SBAM097.ZIP (11 KB) - TINA-TI Spice Model
計算ツール

SBAR013 Isolated Amplifier Voltage Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a voltage sensing configuration.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

SBAR020 Isolated Amplifier Current Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a current sensing configuration.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
リファレンス・デザイン

TIDA-010065 — 高効率、電磁波の小さい絶縁型 DC/DC コンバータをベースとするアナログ入力モジュールのリファレンス デザイン

このリファレンス デザインは、絶縁型アンプ用の絶縁型電源を生成し、絶縁された電圧と電流を測定するための簡単なアーキテクチャです。5V 入力および構成可能な 5V/5.4V 出力 (低ドロップアウト レギュレータ (LDO) のためのヘッドルーム) で動作する完全統合型強化絶縁 DC/DC コンバータにより、絶縁された電力を生成します。入力範囲が ±50mV である複数の絶縁型アンプは、複数のチャネル絶縁入力という形で構成済みであり、これらのアンプに接続した複数のシャントを使用して電流を測定します。入力範囲が ±250mV または ±12V (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00195 — 絶縁 IGBT ゲート・ドライバ評価プラットフォーム、三相インバータ・システム用、リファレンス・デザイン

TIDA-00195 リファレンス・デザインは、22kW の出力段と、各種アプリケーションのモーター制御を意図した TI の新しい強化絶縁型 IGBT ゲート・ドライバである ISO5852S で構成されています。このデザインを使用すると、電流定格が 50A ~ 200A の範囲内にあり、電圧定格が 1200V の IGBT モジュールで構成された 3 相インバータ内にある ISO5852S の性能を評価することができます。

評価の対象として重要ないくつかの機能と性能は、DESAT を使用した短絡保護、ソフト・シャットダウン、インバータのさまざまな dv/dt (...)

設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00810 — デルタ シグマ チップ診断機能を使用して保護リレーの AC 電圧と電流を測定するリファレンス デザイン

TIDA-00810 リファレンス デザインは、アナログ入力の性能を高精度で測定できるほか、チップ診断機能を搭載しており、高精度 AC 電圧および電流測定向けアナログ フロント エンド (AFE) と、広いダイナミック レンジにわたって測定を行うための 4 チャネル、24 ビット、同時サンプリング差動入力デルタ シグマ ADC を使用して、電源システムの障害を早期に特定できます。ADC は 0 ~ 5V のユニポーラ測定向けに構成済みです。入力は、2.5V の DC 出力レベル シフト機能を備えた固定ゲイン アンプを使用して ADC の測定範囲にスケーリングされます。AFE (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00834 — 測定範囲 ±10V の 16 ビット逐次比較型 ADC を使用する高精度アナログ フロント エンドのリファレンス デザイン

TIDA-00834 は、±10V 対応、バイポーラ入力の同時サンプリング 16 ビット逐次比較型 ADC による電圧入力と電流入力の高精度測定のためのリファレンス デザインです。電源システムの異常や、障害に関連する電力品質を高精度かつ迅速に識別します。このため、電源システムのダウンタイムが低減されます。AFE が搭載しているのは、高精度計測機器、または最大 125A の電流測定向け高精度アンプ ベースのシグナル コンディショニング機器と、最大 300V の電圧測定に対応するオペアンプ ベースのシグナル コンディショニング回路です。電圧入力と電流入力対応のゲイン アンプは、ADC (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00835 — 24 ビットのデルタ-シグマ ADC を使用する、高精度 ±0.5% の電流および絶縁電圧測定のリファレンス デザイン

TIDA-00835 リファレンス デザインにより、ダイナミック レンジが広い 4 チャネル同時サンプリング差動入力 24 ビット デルタ シグマ ADC を使用して、バイポーラ入力構成で電圧と電流を高精度測定することができます。ADC は ±2.5V のバイポーラ入力を測定するように設定されています。  これらの入力は固定ゲイン アンプを使用して ±2.5V の ADC 測定範囲向けにスケーリングされています。この AFE は共通の外部クロックを使用して 2 基の ADC を連結し、入力チャネル数を 8 (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00445 — 『絶縁アンプを使用するシャント ベース200Aピーク電流測定のリファレンス デザイン』

このリファレンスデザインは、シャントと絶縁型アンプを使用して、絶縁型電流を測定します。このデザインは、シャント電圧を 25mV に制限する方法でシャント内部での消費電力を低減し、最大 200A に達する範囲の大電流を測定できます。絶縁型アンプの入力範囲に合わせる目的で、ゲインが 10 である計測アンプ ベースの構成で高精度オペアンプを使用してシャント電圧をさらに増幅します。絶縁型アンプの出力をレベル シフトし、3.3V ADC の入力範囲全体を活用できるスケールを実現します。このデザインは、回路の高電圧側に適した絶縁型電源電圧を生成するために、フリーランニング トランス (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIPD121 — 活性電源側の絶縁型、電流シャント・モニタ

この precision リファレンス・デザインでは、絶縁型電流シャント・モニタの高温側に電力を供給するユーザー側ソリューションを実現できます。絶縁型電流センス・ソリューションを構築する最初のステップは、センサの 1 次側に電力を供給することです。このリファレンス・デザインでは、一般的な問題に対する低コストの「市販」ソリューションを実現するために必要なトランス、整流ダイオード、およびフィルタ部品を選択するためのステップを踏んでいきます。
ユーザー ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (DWV) 8 Ultra Librarian
SOP (DUB) 8 Ultra Librarian