ADS1203

アクティブ

10MHz クロック、±250mV 入力、16 ビット分解能、外部リファレンス オプションに対応、電流シャント、デルタ シグマ変調器

製品詳細

Resolution (Bits) 16 Number of input channels 1 Interface type Serial Architecture Delta-Sigma Modulator Input type Differential Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 0.25 Input voltage range (min) (V) -0.25 Features Oscillator, Small Size Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 33 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 SNR (dB) 85 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.5
Resolution (Bits) 16 Number of input channels 1 Interface type Serial Architecture Delta-Sigma Modulator Input type Differential Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 0.25 Input voltage range (min) (V) -0.25 Features Oscillator, Small Size Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 33 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 SNR (dB) 85 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.5
TSSOP (PW) 8 19.2 mm² 3 x 6.4 VQFN (RGT) 16 9 mm² 3 x 3
  • 16-Bit Resolution
  • 14-Bit Linearity
  • ±250mV Input Range with Single +5V Supply
  • 1% Internal Reference Voltage
  • 1% Gain Error
  • Flexible Serial Interface with Four Different Modes
  • Implemented Twinned Binary Coding as Split-Phase or Manchester Coding for One-Line Interfacing
  • Operating Temperature Range:
    –40°C to +125°C
  • APPLICATIONS
    • Motor Control
    • Current Measurement
    • Industrial Process Control
    • Instrumentation
    • Smart Transmitters

All trademarks are the property of their respective owners.

  • 16-Bit Resolution
  • 14-Bit Linearity
  • ±250mV Input Range with Single +5V Supply
  • 1% Internal Reference Voltage
  • 1% Gain Error
  • Flexible Serial Interface with Four Different Modes
  • Implemented Twinned Binary Coding as Split-Phase or Manchester Coding for One-Line Interfacing
  • Operating Temperature Range:
    –40°C to +125°C
  • APPLICATIONS
    • Motor Control
    • Current Measurement
    • Industrial Process Control
    • Instrumentation
    • Smart Transmitters

All trademarks are the property of their respective owners.

The ADS1203 is a delta-sigma () modulator with a 95dB dynamic range, operating from a single +5V supply. The differential inputs are ideal for direct connection to transducers or low-level signals. With the appropriate digital filter and modulator rate, the device can be used to achieve 16-bit analog-to-digital (A/D) conversion with no missing codes. An effective resolution of 14 bits or SNR of 85dB (typical) can be maintained with a digital filter bandwidth of 40kHz at a modulator rate of 10MHz. The ADS1203 is designed for use in medium- to high-resolution measurement applications including current measurements, smart transmitters, and industrial process control. The ADS1203 is available in TSSOP-8 and QFN-16 (3x3) packages.

The ADS1203 is a delta-sigma () modulator with a 95dB dynamic range, operating from a single +5V supply. The differential inputs are ideal for direct connection to transducers or low-level signals. With the appropriate digital filter and modulator rate, the device can be used to achieve 16-bit analog-to-digital (A/D) conversion with no missing codes. An effective resolution of 14 bits or SNR of 85dB (typical) can be maintained with a digital filter bandwidth of 40kHz at a modulator rate of 10MHz. The ADS1203 is designed for use in medium- to high-resolution measurement applications including current measurements, smart transmitters, and industrial process control. The ADS1203 is available in TSSOP-8 and QFN-16 (3x3) packages.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
ADS1202 アクティブ 10MHz クロック、±250mV 入力、16 ビット分解能、電流シャント、デルタ シグマ変調器 Internal reference, lower temperature range (-40 to 85C), INL max of 12 LSB
比較対象デバイスと類似の機能
ADS1204 アクティブ 4 デルタシグマ型変調器、10MHz クロック、0~5V 入力、16 ビット分解能 Higher channel count (4-Ch), single ended and differential input types, simultaneous sampling

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
15 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート Motor Control, Current Measurement, 1-Bit, 10MHz, 2nd-Order, Delta-Sig Modulator データシート (Rev. C) 2008年 1月 9日
アプリケーション・ノート QFN and SON PCB Attachment (Rev. C) PDF | HTML 2023年 12月 6日
アプリケーション・ノート Digital Filter Types in Delta-Sigma ADCs (Rev. A) PDF | HTML 2023年 3月 29日
Analog Design Journal How delta-sigma ADCs work, Part 1 (Rev. A) 2016年 9月 19日
e-Book(PDF) Best of Baker's Best: Precision Data Converters -- Delta-Sigma ADCs 2015年 3月 19日
Analog Design Journal How delta-sigma ADCs work, Part 2 2011年 11月 9日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート データ収集と A/D 変換の原理 最新英語版 (Rev.A) PDF | HTML 2009年 8月 5日
アプリケーション・ノート データ・コンバータのドリフトに関する設計者の必須知識: 最悪劣化度の構成要素を理解して仕様の条件を減らす 2009年 4月 22日
アプリケーション・ノート アナログ・デジタルの仕様とパフォーマンス特性の用語集 (Rev. A 翻訳版) 最新英語版 (Rev.B) 2008年 1月 18日
アプリケーション・ノート モーター制御アプリケーションの電流計測用の、ADS1202 と FPGA デジタルフィルタの組み合わせ 英語版 2006年 11月 6日
アプリケーション・ノート Using the ADS1202 Reference Design 2003年 11月 19日
アプリケーション・ノート Clock Divider Circuit for the ADS1202 in Mode 3 Operation 2003年 9月 15日
アプリケーション・ノート Interfacing the ADS1202 Modltr With a Pulse Transformer in Galvanically Isolated 2003年 6月 2日
アプリケーション・ノート Choosing an Optocoupler for the ADS1202 Operating in Mode 1 2003年 2月 12日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

AMC1210MB-EVM — AMC1210 マザー・ボード

The AMC1210MB-EVM is a complete evaluation kit for the AMC1210 & ADS1205 in resolver applications and part of a modular evaluation system for evaluating TI delta-sigma modulators. The AMC1210MB-EVM software allows use of the AMC1210 in a variety of configurations for resolver and current shunt (...)

ユーザー ガイド: PDF
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

SBAR010 Delta Sigma Modulator Filter Calculator

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

設計ツール

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TSSOP (PW) 8 Ultra Librarian
VQFN (RGT) 16 Ultra Librarian