AMC1305M05-Q1

アクティブ

車載対応、±50mV 入力、高精度、電流センシング、強化絶縁型変調器

製品詳細

Device type Current sensing Peak-to-peak input voltage range (V) 50mV Interface type Serial CMOS Sample rate (max) (Msps) 20 Rating Automotive CMTI (min) (kV/µs) 15 Number of input channels 1 Architecture Delta-Sigma SNR (dB) 85 Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 36.1 SFDR (dB) 92 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 7 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5
Device type Current sensing Peak-to-peak input voltage range (V) 50mV Interface type Serial CMOS Sample rate (max) (Msps) 20 Rating Automotive CMTI (min) (kV/µs) 15 Number of input channels 1 Architecture Delta-Sigma SNR (dB) 85 Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 36.1 SFDR (dB) 92 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 7 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5
SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Temperature Grade 1: –40°C to +125°C
    • HBM ESD Classification Level 2
    • CDM ESD Classification Level C6
  • Pin-Compatible Family With:
    • ±50-mV or ±250-mV Input Voltage Ranges
    • CMOS or LVDS Digital Interface Options
  • Excellent DC Performance:
    • Offset Error: ±50 µV or ±150 µV (max)
    • Offset Drift: 1.3 µV/°C (max)
    • Gain Error: ±0.3% (max)
    • Gain Drift: ±40 ppm/°C (max)
  • Safety-Related Certifications:
    • 7000-VPK Reinforced Isolation per DIN V VDE V 0884-10 (VDE V 0884-10): 2006-12
    • 5000-VRMS Isolation for 1 Minute per UL1577
    • CAN/CSA No. 5A-Component Acceptance Service Notice
  • Transient Immunity: 15 kV/µs (min)
  • High Electromagnetic Field Immunity
    (see Application Note SLLA181A)
  • External 5-MHz to 20-MHz Clock Input
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Temperature Grade 1: –40°C to +125°C
    • HBM ESD Classification Level 2
    • CDM ESD Classification Level C6
  • Pin-Compatible Family With:
    • ±50-mV or ±250-mV Input Voltage Ranges
    • CMOS or LVDS Digital Interface Options
  • Excellent DC Performance:
    • Offset Error: ±50 µV or ±150 µV (max)
    • Offset Drift: 1.3 µV/°C (max)
    • Gain Error: ±0.3% (max)
    • Gain Drift: ±40 ppm/°C (max)
  • Safety-Related Certifications:
    • 7000-VPK Reinforced Isolation per DIN V VDE V 0884-10 (VDE V 0884-10): 2006-12
    • 5000-VRMS Isolation for 1 Minute per UL1577
    • CAN/CSA No. 5A-Component Acceptance Service Notice
  • Transient Immunity: 15 kV/µs (min)
  • High Electromagnetic Field Immunity
    (see Application Note SLLA181A)
  • External 5-MHz to 20-MHz Clock Input

The AMC1305-Q1 device is a precision, delta-sigma (ΔΣ) modulator with the output separated from the input circuitry by a capacitive double isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation of up to 7000 VPEAK according to the DIN V VDE V 0884-10, UL1577, and CSA standards. Used in conjunction with isolated power supplies, the device prevents noise currents on a high common-mode voltage line from entering the local system ground and interfering with or damaging low voltage circuitry.

The AMC1305-Q1 is optimized for direct connection to shunt resistors or other low voltage level signal sources and supports excellent dc and ac performance. Shunt resistors are typically used to sense currents in traction inverters, onboard chargers, or other such automotive applications. By using an appropriate digital filter (that is, as integrated on the TMS320F2837x) to decimate the bit stream, the device can achieve 16 bits of resolution with a dynamic range of 85 dB (13.8 ENOB) at a data rate of 78 kSPS.

On the high-side, the modulator is supplied with a nominal voltage of 5 V (AVDD), whereas the isolated digital interface operates from a 3.3-V or 5-V power supply (DVDD).

The AMC1305-Q1 is available in a wide-body SOIC-16 (DW) package.

The AMC1305-Q1 device is a precision, delta-sigma (ΔΣ) modulator with the output separated from the input circuitry by a capacitive double isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation of up to 7000 VPEAK according to the DIN V VDE V 0884-10, UL1577, and CSA standards. Used in conjunction with isolated power supplies, the device prevents noise currents on a high common-mode voltage line from entering the local system ground and interfering with or damaging low voltage circuitry.

The AMC1305-Q1 is optimized for direct connection to shunt resistors or other low voltage level signal sources and supports excellent dc and ac performance. Shunt resistors are typically used to sense currents in traction inverters, onboard chargers, or other such automotive applications. By using an appropriate digital filter (that is, as integrated on the TMS320F2837x) to decimate the bit stream, the device can achieve 16 bits of resolution with a dynamic range of 85 dB (13.8 ENOB) at a data rate of 78 kSPS.

On the high-side, the modulator is supplied with a nominal voltage of 5 V (AVDD), whereas the isolated digital interface operates from a 3.3-V or 5-V power supply (DVDD).

The AMC1305-Q1 is available in a wide-body SOIC-16 (DW) package.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
13 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート AMC1305x-Q1 High-Precision, Reinforced Isolated Delta-Sigma Modulators データシート PDF | HTML 2017年 2月 9日
証明書 VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. AA) 2026年 3月 10日
ホワイト・ペーパー Vergleich isolierter Verstärker und isolierter Modulatoren (Rev. B) PDF | HTML 2024年 8月 19日
ホワイト・ペーパー 절연 증폭기와 절연 모듈레이터 비교 (Rev. B) PDF | HTML 2024年 8月 19日
アプリケーション概要 Shunt-Widerstandsauswahl für isolierte Datenwandler PDF | HTML 2024年 8月 15日
アプリケーション概要 絶縁型データ コンバータのシャント抵抗の選択 PDF | HTML 英語版 PDF | HTML 2024年 8月 15日
アプリケーション概要 절연 데이터 컨버터를 위한 션트 레지스터 선택 PDF | HTML 2024年 8月 15日
ホワイト・ペーパー 絶縁型アンプと絶縁型変調器の比較 (Rev. B 翻訳版) PDF | HTML 英語版 (Rev.B) PDF | HTML 2024年 7月 24日
アプリケーション概要 HEV/EV의 션트 및 홀 기반 절연 전류 감지 솔루션 비교 (Rev. C) PDF | HTML 2024年 7月 16日
アプリケーション概要 Vergleich von isolierten Shunt- und Hall-basierten Strommesslösungen in Hybrid- und Elektrofahrzeugen (Rev. C) PDF | HTML 2024年 7月 16日
アプリケーション概要 HEV/EV におけるシャント ベースとホール ベースの絶縁型電流セ ンシング ソリューションの比較 (Rev. C 翻訳版) PDF | HTML 英語版 (Rev.C) PDF | HTML 2024年 6月 17日
アプリケーション・ノート Digital Filter Types in Delta-Sigma ADCs (Rev. A) PDF | HTML 2023年 3月 29日
証明書 UL Certificate of Compliance Vol4 Sec5 E181974 (Rev. A) 2023年 1月 23日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

AMC1305M05EVM — AMC1305M05 ±50mV 入力、強化絶縁型変調器の評価基板

AMC1305M05 は絶縁型のシングルチャネル デルタ シグマ (ΔΣ) 変調器であり、電流監視、産業用プロセス制御、モーター位置決めシステムなど高分解能の測定アプリケーションで使用できます。AMC1305M05 評価基板 (EVM) は、AMC1305M05 の評価に必要な部品すべてを搭載した小型フォーム ファクタのボードです。

「AMC1305M05EVM ユーザー ガイド」には包括的な回路図が記載されており、この評価基板の特性と使用方法について解説されています。AMC1305M05 の詳細については、AMC1305M05 の製品ページをご覧ください。

ユーザー ガイド: PDF
計算ツール

MODULATOR-TIMING-EXCEL-CALC Isolated Modulator Digital Communication Timing Calculation Tool

Use this excel calculator to confirm the correct clock setup and hold timing compensation method with an isolated modulator and SDFM controller.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

SBAR010 Delta Sigma Modulator Filter Calculator

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

SBAR013 Isolated Amplifier Voltage Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a voltage sensing configuration.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

SBAR020 Isolated Amplifier Current Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a current sensing configuration.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

リファレンス・デザイン

TIDA-01543 — 過電流検出機能付きトラクション インバータ用の絶縁電流検出のリファレンス デザイン(±300A)

このリファレンス デザインは、トラクション モーターの位相電流を検出します。TIDA-01543 は、絶縁型の電流センサを実現します。AMC1305M05-Q1 デルタ シグマ (ΔΣ) 変調器と INA301-Q1 デバイスにより、ハント ベースの高精度インライン モータ位相電流検出が行われます。変調器の CMTI が高いので、インバータのスイッチング過渡電圧が原因でコントローラ側のデータが破壊されることを阻止できます。INA301-Q1の高速な応答により、過電流事象に短時間で反応できます。TIDA-01543 は外部のマイコンに接続するためのインターフェイスを搭載しており、デジタル (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (DW) 16 Ultra Librarian