ホーム アンプ 電流センシング アンプ アナログ電流センス アンプ

LMP8646

アクティブ

-2 ~ 76V、構成可能なゲインと帯域幅、高速電流制限

製品詳細

Product type Analog output Common-mode voltage (max) (V) 76 Common-mode voltage (min) (V) -2 Input offset (±) (max) (µV) 1000 Input offset drift (±) (typ) (µV/°C) 4 Features Low-side Capable, Programmable Gain Rating Catalog Voltage gain (V/V) adjustable CMRR (min) (dB) 55 Bandwidth (kHz) 35 Supply voltage (max) (V) 12 Supply voltage (min) (V) 2.7 Iq (max) (mA) 3.11 Number of channels 1 Comparators (#) 0 Gain error (%) 2 Gain error drift (±) (max) (ppm/°C) 140 Slew rate (V/µs) 0.5 Operating temperature range (°C) -40 to 125
Product type Analog output Common-mode voltage (max) (V) 76 Common-mode voltage (min) (V) -2 Input offset (±) (max) (µV) 1000 Input offset drift (±) (typ) (µV/°C) 4 Features Low-side Capable, Programmable Gain Rating Catalog Voltage gain (V/V) adjustable CMRR (min) (dB) 55 Bandwidth (kHz) 35 Supply voltage (max) (V) 12 Supply voltage (min) (V) 2.7 Iq (max) (mA) 3.11 Number of channels 1 Comparators (#) 0 Gain error (%) 2 Gain error drift (±) (max) (ppm/°C) 140 Slew rate (V/µs) 0.5 Operating temperature range (°C) -40 to 125
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • Provides Circuit Protection and Current Limiting
  • Single Supply Operation
  • –2-V to 76-V Common-Mode Voltage Range
  • Variable Gain Set by External Resistor
  • Adjustable Bandwidth Set by External Capacitor
  • Buffered Output
  • 3% Output Accuracy Achievable at VSENSE = 100 mV
  • Key Specifications:
    • Supply Voltage Range 2.7 V to 12 V
    • Output Current (Source) 0 to 5 mA
    • Gain Accuracy 2.0% (max)
    • Transconductance 200 µA/V
    • Offset ±1 mV (Maximum)
    • Quiescent Current 380 µA
    • Input Bias 12 µA (Typical)
    • PSRR 85 dB
    • CMRR 95 dB
    • Temperature Range −40°C to 125°C
    • 6-Pin SOT Package
  • Provides Circuit Protection and Current Limiting
  • Single Supply Operation
  • –2-V to 76-V Common-Mode Voltage Range
  • Variable Gain Set by External Resistor
  • Adjustable Bandwidth Set by External Capacitor
  • Buffered Output
  • 3% Output Accuracy Achievable at VSENSE = 100 mV
  • Key Specifications:
    • Supply Voltage Range 2.7 V to 12 V
    • Output Current (Source) 0 to 5 mA
    • Gain Accuracy 2.0% (max)
    • Transconductance 200 µA/V
    • Offset ±1 mV (Maximum)
    • Quiescent Current 380 µA
    • Input Bias 12 µA (Typical)
    • PSRR 85 dB
    • CMRR 95 dB
    • Temperature Range −40°C to 125°C
    • 6-Pin SOT Package

The LMP8646 is a precision current limiter used to improve the current limit accuracy of any switching or linear regulator with an available feedback node.

The LMP8646 accepts input signals with a common-mode voltage ranging from –2 V to 76 V. It has a variable gain which is used to adjust the sense current. The gain is configured with a single external resistor, RG, providing a high level of flexibility and accuracy up to 2%. The adjustable bandwidth, which allows the device to be used with a variety of applications, is configurable with a single external capacitor in parallel with RG. In addition, the output is buffered in order to provide a low output impedance.

The LMP8646 is an ideal choice for industrial, automotive, telecommunications, and consumer applications where circuit protection and improved precision systems are required. The LMP8646 is available in a 6-pin SOT package and can operate at temperature range of −40°C to 125°C.

The LMP8646 is a precision current limiter used to improve the current limit accuracy of any switching or linear regulator with an available feedback node.

The LMP8646 accepts input signals with a common-mode voltage ranging from –2 V to 76 V. It has a variable gain which is used to adjust the sense current. The gain is configured with a single external resistor, RG, providing a high level of flexibility and accuracy up to 2%. The adjustable bandwidth, which allows the device to be used with a variety of applications, is configurable with a single external capacitor in parallel with RG. In addition, the output is buffered in order to provide a low output impedance.

The LMP8646 is an ideal choice for industrial, automotive, telecommunications, and consumer applications where circuit protection and improved precision systems are required. The LMP8646 is available in a 6-pin SOT package and can operate at temperature range of −40°C to 125°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
8 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LMP8646 Precision Current Limiter データシート (Rev. B) PDF | HTML 2014年 12月 8日
アプリケーション・ノート Using a PCB Copper Trace as a Current-Sense Shunt Resistor PDF | HTML 2022年 1月 25日
セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日
アプリケーション概要 ディスクリート電流検出アンプによるLEDライティングでの高精度の 輝度および色制御 英語版 2017年 4月 28日
アプリケーション・ノート AN-2219 Precision Current Limiting with the LMP8646 and LP38501 (Rev. A) 2013年 4月 24日
アプリケーション・ノート AN-2200 Precision Current Limiting with the LMP8646 and LMZ12003 (Rev. A) 2013年 4月 23日
アプリケーション・ノート AN-2218 Precision Current Limiting with the LMP8646 and LM3102 (Rev. A) 2013年 4月 23日
ユーザー・ガイド LMP8646EB User's Guide 2012年 2月 13日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LMP8646EB — LMP8646 評価ボード

The LMP8646 Evaluation Board (LMP8646EB) is designed to ease evaluation and design-in of TI's LMP8646, a Precision Current Limiter. The LMP8646 is used to detect small differential voltages across a sense resistor in the presence of high input common mode voltages. On board with the current (...)

ユーザー ガイド: PDF
評価ボード

TPS63802HDKEVM — TPS63802HDKEVM:ハードウェア開発キット

TPS63802HDKEVMは、最も一般的な昇降圧コンバータのユース ケースを簡単かつ迅速に評価やテストできるように設計されたユニバーサル開発ツールです。ユース ケースには、バックアップ電源、入力電流制限、LEDドライバー、デジタル電圧スケーリング、バイパス モード、精密イネーブルなどが含まれます。ユーザーは複数のジャンパと複数のDIPスイッチを変更し、さまざまなユース ケースを簡単に選択できます。半田付けは不要です。

TPS63802HDKEVMは、TPS63802を使用しており、出力電圧は3.3Vに設定されています。評価基板は、1.8V ~ 5.5V (...)

ユーザー ガイド: PDF
シミュレーション・モデル

LMP8646 PSpice Model

SNOM308.ZIP (15 KB) - PSpice Model
シミュレーション・モデル

LMP8646 TINA-TI Reference Design

SNOM319.TSC (37 KB) - TINA-TI Reference Design
シミュレーション・モデル

LMP8646 TINA-TI Spice Model

SNOM320.ZIP (4 KB) - TINA-TI Spice Model
計算ツール

CS-AMPLIFIER-ERROR-TOOL Current Sense Amplifier Comparison and Error Tool

This Excel calculator provides a comparison between two and five of our standard current sense amplifiers, delivering a chart containing the basic parameters of each device. This calculator also takes system condition inputs from users such as common-mode voltage, supply voltage, shunt resistor (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

設計ツール

CIRCUIT060035 — ウィンドウ コンパレータ回路を使用した双方向電流センシング

この双方向電流検出 ソリューションは、1 個の電流検出 アンプと 1 個の高速デュアル コンパレータを使用し、レール ツー レールの入力同相範囲に対応しているほか、入力電流 (IG1) が 100A を上回った場合や -35A を下回った場合に、コンパレータ出力 (OUTA と OUTB) で過電流 (OC) アラート信号を生成することができます。この実装は、両方の過電流アラート信号をアクティブ ハイに設定しているので、100A または -35A (...)
設計ツール

CIRCUIT060037 — 高精度の過電流ラッチ回路

このハイサイド電流センシング ソリューションは、1 個の電流センス アンプ、電圧リファレンスを内蔵した 1 個のコンパレータ、1 個の P チャネル MOSFET を使用して、過電流ラッチ回路を作成しています。200mA を上回る負荷電流を検出した時点で、この回路はシステムを電源から接続解除します。回路に供給する電力のサイクル、つまり電力供給を一度オフにしてもう一度電力供給を開始するまで、コンパレータの出力はラッチ状態になります (P チャネル MOSFET のゲート ソース間電圧を 0V に維持)。このコンパレータは P チャネル MOSFET のゲートを駆動し、電流センス (...)
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-23-THN (DDC) 6 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ