ホーム アンプ 電流センシング アンプ アナログ電流センス アンプ

INA169-Q1

アクティブ

AEC-Q100、2.7 ~ 60V、440kHz、可変ゲイン、電流センス アンプ

製品詳細

Product type Analog output Common-mode voltage (max) (V) 60 Common-mode voltage (min) (V) 2.7 Input offset (±) (max) (µV) 1000 Input offset drift (±) (typ) (µV/°C) 1 Features Current Output Rating Automotive Voltage gain (V/V) adjustable CMRR (min) (dB) 100 Bandwidth (kHz) 220 Supply voltage (max) (V) 60 Supply voltage (min) (V) 2.7 Iq (max) (mA) 0.125 Number of channels 1 Comparators (#) 0 Gain error (%) 2 Gain error drift (±) (max) (ppm/°C) 100 Operating temperature range (°C) -40 to 125
Product type Analog output Common-mode voltage (max) (V) 60 Common-mode voltage (min) (V) 2.7 Input offset (±) (max) (µV) 1000 Input offset drift (±) (typ) (µV/°C) 1 Features Current Output Rating Automotive Voltage gain (V/V) adjustable CMRR (min) (dB) 100 Bandwidth (kHz) 220 Supply voltage (max) (V) 60 Supply voltage (min) (V) 2.7 Iq (max) (mA) 0.125 Number of channels 1 Comparators (#) 0 Gain error (%) 2 Gain error drift (±) (max) (ppm/°C) 100 Operating temperature range (°C) -40 to 125
TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: −40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Complete Unidirectional High-Side Current Measurement Circuit
  • Wide Supply and Common-Mode Ranges
    • INA139-Q1: 2.7 V to 40 V
    • INA169-Q1: 2.7 V to 60 V
  • Independent Supply and Input Common-Mode
    Voltages
  • Single Resistor Gain Set
  • Low Quiescent Current (60 µA Typical)
  • Wide Temperature Range: –40°C to +125°C
  • Package: TSSOP-8
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: −40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Complete Unidirectional High-Side Current Measurement Circuit
  • Wide Supply and Common-Mode Ranges
    • INA139-Q1: 2.7 V to 40 V
    • INA169-Q1: 2.7 V to 60 V
  • Independent Supply and Input Common-Mode
    Voltages
  • Single Resistor Gain Set
  • Low Quiescent Current (60 µA Typical)
  • Wide Temperature Range: –40°C to +125°C
  • Package: TSSOP-8

The INA139-Q1 and INA169-Q1 (INA1x9-Q1) are high-side, unidirectional, current shunt monitors. Wide input common-mode voltage range, high-speed, low quiescent current, and TSSOP-8 packaging enable use in a variety of applications.

The device converts a differential input voltage to a current output. This current is converted back to a voltage with an external load resistor that sets any gain from 1 to over 100. Although designed for current shunt measurement, the circuit invites creative applications in measurement and level shifting.

Both the INA139-Q1 and INA169-Q1 are available in a TSSOP-8 package, and are specified for the –40°C to +125°C temperature range.

The INA139-Q1 and INA169-Q1 (INA1x9-Q1) are high-side, unidirectional, current shunt monitors. Wide input common-mode voltage range, high-speed, low quiescent current, and TSSOP-8 packaging enable use in a variety of applications.

The device converts a differential input voltage to a current output. This current is converted back to a voltage with an external load resistor that sets any gain from 1 to over 100. Although designed for current shunt measurement, the circuit invites creative applications in measurement and level shifting.

Both the INA139-Q1 and INA169-Q1 are available in a TSSOP-8 package, and are specified for the –40°C to +125°C temperature range.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート INA1x9-Q1 Automotive-Grade, High-Side, Current-Output, Current-Shunt Monitor データシート (Rev. F) PDF | HTML 2016年 2月 1日
回路設計 電流出力、電流センス アンプを使用した高電圧、ハイサイドのフロ ーティング電流センシング回路 (Rev. A 翻訳版) PDF | HTML 英語版 (Rev.A) PDF | HTML 2024年 10月 28日
アプリケーション・ノート Extending the Common-Mode Voltage Range of Current-Output Current Shunt Monitors (Rev. A) PDF | HTML 2022年 3月 21日
アプリケーション・ノート Using a PCB Copper Trace as a Current-Sense Shunt Resistor PDF | HTML 2022年 1月 25日
アプリケーション・ノート Evaluating Current Sensing Amplifiers in Body Control Modules Using Simulation 2019年 12月 16日
アプリケーション概要 PWMリジェクション機能付きのハイサイド駆動、ハイサイド・ソレノイド電流モニタ (Rev. A 翻訳版) 最新英語版 (Rev.D) PDF | HTML 2017年 1月 4日
アプリケーション・ノート 電流シャント・モニタの電圧範囲を拡張する 最新英語版 (Rev.A) PDF | HTML 2009年 12月 23日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・モデル

INA169 PSpice Model (Rev. B)

SBOC008B.ZIP (38 KB) - PSpice Model
シミュレーション・モデル

INA169 TINA-TI Reference Design (Rev. C)

SBOC162C.TSC (82 KB) - TINA-TI Reference Design
シミュレーション・モデル

INA169 TINA-TI Spice Model (Rev. B)

SBOM223B.ZIP (4 KB) - TINA-TI Spice Model
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

CS-AMPLIFIER-ERROR-TOOL Current Sense Amplifier Comparison and Error Tool

This Excel calculator provides a comparison between two and five of our standard current sense amplifiers, delivering a chart containing the basic parameters of each device. This calculator also takes system condition inputs from users such as common-mode voltage, supply voltage, shunt resistor (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

設計ツール

CIRCUIT060035 — ウィンドウ コンパレータ回路を使用した双方向電流センシング

この双方向電流検出 ソリューションは、1 個の電流検出 アンプと 1 個の高速デュアル コンパレータを使用し、レール ツー レールの入力同相範囲に対応しているほか、入力電流 (IG1) が 100A を上回った場合や -35A を下回った場合に、コンパレータ出力 (OUTA と OUTB) で過電流 (OC) アラート信号を生成することができます。この実装は、両方の過電流アラート信号をアクティブ ハイに設定しているので、100A または -35A (...)
設計ツール

CIRCUIT060037 — 高精度の過電流ラッチ回路

このハイサイド電流センシング ソリューションは、1 個の電流センス アンプ、電圧リファレンスを内蔵した 1 個のコンパレータ、1 個の P チャネル MOSFET を使用して、過電流ラッチ回路を作成しています。200mA を上回る負荷電流を検出した時点で、この回路はシステムを電源から接続解除します。回路に供給する電力のサイクル、つまり電力供給を一度オフにしてもう一度電力供給を開始するまで、コンパレータの出力はラッチ状態になります (P チャネル MOSFET のゲート ソース間電圧を 0V に維持)。このコンパレータは P チャネル MOSFET のゲートを駆動し、電流センス (...)
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TSSOP (PW) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ