TDA2EG-17

アクティブ

ADAS アプリケーション向け、グラフィック / ビデオ アクセラレーション機能搭載、SoC プロセッサ (17mm パッケージ)

製品詳細

CPU 1 Arm Cortex-A15 Frequency (MHz) 500, 800 Coprocessors 4 Arm Cortex-M4 Graphics acceleration 1 2D, 1 3D Display type 1 HDMI, 2 LCD Protocols Ethernet PCIe 2 PCIe Gen 3 Hardware accelerators Image video accelerator Features Vision Analytics Operating system Android, Linux, RTOS Security Cryptographic acceleration, Device attestation & anti-counterfeit, Hardware-enforced isolation, Secure boot, Secure debug, Secure storage, Software IP protection Rating Automotive Operating temperature range (°C) -40 to 125 Edge AI enabled No
CPU 1 Arm Cortex-A15 Frequency (MHz) 500, 800 Coprocessors 4 Arm Cortex-M4 Graphics acceleration 1 2D, 1 3D Display type 1 HDMI, 2 LCD Protocols Ethernet PCIe 2 PCIe Gen 3 Hardware accelerators Image video accelerator Features Vision Analytics Operating system Android, Linux, RTOS Security Cryptographic acceleration, Device attestation & anti-counterfeit, Hardware-enforced isolation, Secure boot, Secure debug, Secure storage, Software IP protection Rating Automotive Operating temperature range (°C) -40 to 125 Edge AI enabled No
FCCSP (CBD) 538 289 mm² 17 x 17
  • Architecture designed for ADAS applications
  • Video, image, and graphics processing support
    • Full-HD video (1920 × 1080p, 60 fps)
    • Multiple video input and video output
  • Arm® Cortex®-A15 microprocessor subsystem
  • C66x floating-point VLIW DSP
    • Fully object-code compatible with C67x and C64x+
    • Up to thirty-two 16 × 16-bit fixed-point multiplies per cycle
  • Up to 512KB of on-chip L3 RAM
  • Level 3 (L3) and Level 4 (L4) interconnects
  • DDR3/DDR3L Memory Interface (EMIF) module
    • Supports up to DDR-1333 (667 MHz)
    • Up to 2GB across single chip select
  • Dual Arm® Cortex®-M4 Image Processing Units (IPU)
  • IVA-HD subsystem
  • Display subsystem
    • Display controller With DMA engine and up to three pipelines
    • HDMI™ encoder: HDMI 1.4a and DVI 1.0 compliant
  • Single-core PowerVR™ SGX544 3D GPU
  • 2D-graphics accelerator (BB2D) subsystem
    • Vivante® GC320 core
  • Video Processing Engine (VPE)
  • One Video Input Port (VIP) module
    • Support for up to four multiplexed input ports
  • General-Purpose Memory Controller (GPMC)
  • Enhanced Direct Memory Access (EDMA) controller
  • 2-port gigabit ethernet (GMAC)
    • Up to two external ports
  • Sixteen 32-bit general-purpose timers
  • 32-Bit MPU watchdog timer
  • Six high-speed inter-integrated circuit (I2C) ports
  • Ten configurable UART/IrDA/CIR modules
  • Four Multichannel Serial Peripheral Interfaces (McSPI)
  • Quad SPI Interface (QSPI)
  • Eight Multichannel Audio Serial Port (McASP) modules
  • SuperSpeed USB 3.0 dual-role device
  • High-speed USB 2.0 dual-role device
  • High-speed USB 2.0 on-the-go
  • Four MultiMedia Card/Secure Digital/Secure Digital Input Output Interfaces (MMC™/SD®/SDIO)
  • PCI Express® 3.0 port with integrated PHY
    • One 2-lane Gen2-compliant port
    • or Two 1-lane Gen2-compliant ports
  • Dual Controller Area Network (DCAN) modules
    • CAN 2.0B protocol
  • MIPI® CSI-2 camera serial interface
  • Up to 186 General-Purpose I/O (GPIO) pins
  • Device security features
    • Hardware crypto accelerators and DMA
    • Firewalls
    • JTAG lock
    • Secure keys
    • Secure ROM and boot
    • Customer programmable keys
  • Power, reset, and clock management
  • On-chip debug with CTools technology
  • 28-nm CMOS technology
  • 17 mm × 17 mm, 0.65-mm pitch, 538-pin BGA (CBD)
  • Architecture designed for ADAS applications
  • Video, image, and graphics processing support
    • Full-HD video (1920 × 1080p, 60 fps)
    • Multiple video input and video output
  • Arm® Cortex®-A15 microprocessor subsystem
  • C66x floating-point VLIW DSP
    • Fully object-code compatible with C67x and C64x+
    • Up to thirty-two 16 × 16-bit fixed-point multiplies per cycle
  • Up to 512KB of on-chip L3 RAM
  • Level 3 (L3) and Level 4 (L4) interconnects
  • DDR3/DDR3L Memory Interface (EMIF) module
    • Supports up to DDR-1333 (667 MHz)
    • Up to 2GB across single chip select
  • Dual Arm® Cortex®-M4 Image Processing Units (IPU)
  • IVA-HD subsystem
  • Display subsystem
    • Display controller With DMA engine and up to three pipelines
    • HDMI™ encoder: HDMI 1.4a and DVI 1.0 compliant
  • Single-core PowerVR™ SGX544 3D GPU
  • 2D-graphics accelerator (BB2D) subsystem
    • Vivante® GC320 core
  • Video Processing Engine (VPE)
  • One Video Input Port (VIP) module
    • Support for up to four multiplexed input ports
  • General-Purpose Memory Controller (GPMC)
  • Enhanced Direct Memory Access (EDMA) controller
  • 2-port gigabit ethernet (GMAC)
    • Up to two external ports
  • Sixteen 32-bit general-purpose timers
  • 32-Bit MPU watchdog timer
  • Six high-speed inter-integrated circuit (I2C) ports
  • Ten configurable UART/IrDA/CIR modules
  • Four Multichannel Serial Peripheral Interfaces (McSPI)
  • Quad SPI Interface (QSPI)
  • Eight Multichannel Audio Serial Port (McASP) modules
  • SuperSpeed USB 3.0 dual-role device
  • High-speed USB 2.0 dual-role device
  • High-speed USB 2.0 on-the-go
  • Four MultiMedia Card/Secure Digital/Secure Digital Input Output Interfaces (MMC™/SD®/SDIO)
  • PCI Express® 3.0 port with integrated PHY
    • One 2-lane Gen2-compliant port
    • or Two 1-lane Gen2-compliant ports
  • Dual Controller Area Network (DCAN) modules
    • CAN 2.0B protocol
  • MIPI® CSI-2 camera serial interface
  • Up to 186 General-Purpose I/O (GPIO) pins
  • Device security features
    • Hardware crypto accelerators and DMA
    • Firewalls
    • JTAG lock
    • Secure keys
    • Secure ROM and boot
    • Customer programmable keys
  • Power, reset, and clock management
  • On-chip debug with CTools technology
  • 28-nm CMOS technology
  • 17 mm × 17 mm, 0.65-mm pitch, 538-pin BGA (CBD)

TI’s new TDA2Ex System-on-Chip (SoC) is a highly optimized and scalable family of devices designed to meet the requirements of leading Advanced Driver Assistance Systems (ADAS). The TDA2Ex family enables broad ADAS applications in today’s automobile by integrating an optimal mix of performance, low power, and ADAS vision analytics processing that aims to facilitate a more autonomous and collision-free driving experience.

The TDA2Ex SoC enables sophisticated embedded vision technology in today’s automobile by enabling a board range of ADAS applications including park assist, surround view and sensor fusion on a single architecture.

The TDA2Ex SoC incorporates a heterogeneous, scalable architecture that includes a mix of TI’s fixed and floating-point TMS320C66x digital signal processor (DSP) generation core, Arm Cortex-A15 MPCore™ and dual-Cortex-M4 processors. The integration of a video accelerator for decoding multiple video streams over an Ethernet AVB network, along with graphics accelerator for rendering virtual views, enable a 3D viewing experience. The TDA2Ex SoC also integrates a host of peripherals including multicamera interfaces (both parallel and serial, including CSI-2) to enable Ethernet or LVDS-based surround view systems, displays and GigB Ethernet AVB.

Additionally, TI provides a complete set of development tools for the Arm and DSP, including C compilers, a DSP assembly optimizer to simplify programming and scheduling, and a debugging interface for visibility into source code execution.

Cryptographic acceleration is available in all devices. All other supported security features, including support for secure boot, debug security and support for trusted execution environment are available on High-Security (HS) devices. For more information about HS devices, contact your TI representative.

The TDA2Ex ADAS processor is qualified according to the AEC-Q100 standard.

TI’s new TDA2Ex System-on-Chip (SoC) is a highly optimized and scalable family of devices designed to meet the requirements of leading Advanced Driver Assistance Systems (ADAS). The TDA2Ex family enables broad ADAS applications in today’s automobile by integrating an optimal mix of performance, low power, and ADAS vision analytics processing that aims to facilitate a more autonomous and collision-free driving experience.

The TDA2Ex SoC enables sophisticated embedded vision technology in today’s automobile by enabling a board range of ADAS applications including park assist, surround view and sensor fusion on a single architecture.

The TDA2Ex SoC incorporates a heterogeneous, scalable architecture that includes a mix of TI’s fixed and floating-point TMS320C66x digital signal processor (DSP) generation core, Arm Cortex-A15 MPCore and dual-Cortex-M4 processors. The integration of a video accelerator for decoding multiple video streams over an Ethernet AVB network, along with graphics accelerator for rendering virtual views, enable a 3D viewing experience. The TDA2Ex SoC also integrates a host of peripherals including multicamera interfaces (both parallel and serial, including CSI-2) to enable Ethernet or LVDS-based surround view systems, displays and GigB Ethernet AVB.

Additionally, TI provides a complete set of development tools for the Arm and DSP, including C compilers, a DSP assembly optimizer to simplify programming and scheduling, and a debugging interface for visibility into source code execution.

Cryptographic acceleration is available in all devices. All other supported security features, including support for secure boot, debug security and support for trusted execution environment are available on High-Security (HS) devices. For more information about HS devices, contact your TI representative.

The TDA2Ex ADAS processor is qualified according to the AEC-Q100 standard.

TI’s new TDA2Ex System-on-Chip (SoC) is a highly optimized and scalable family of devices designed to meet the requirements of leading Advanced Driver Assistance Systems (ADAS). The TDA2Ex family enables broad ADAS applications in today’s automobile by integrating an optimal mix of performance, low power, and ADAS vision analytics processing that aims to facilitate a more autonomous and collision-free driving experience.

The TDA2Ex SoC enables sophisticated embedded vision technology in today’s automobile by enabling a board range of ADAS applications including park assist, surround view and sensor fusion on a single architecture.

The TDA2Ex SoC incorporates a heterogeneous, scalable architecture that includes a mix of TI’s fixed and floating-point TMS320C66x digital signal processor (DSP) generation core, Arm Cortex-A15 MPCore™ and dual-Cortex-M4 processors. The integration of a video accelerator for decoding multiple video streams over an Ethernet AVB network, along with graphics accelerator for rendering virtual views, enable a 3D viewing experience. The TDA2Ex SoC also integrates a host of peripherals including multicamera interfaces (both parallel and serial, including CSI-2) to enable Ethernet or LVDS-based surround view systems, displays and GigB Ethernet AVB.

Additionally, TI provides a complete set of development tools for the Arm and DSP, including C compilers, a DSP assembly optimizer to simplify programming and scheduling, and a debugging interface for visibility into source code execution.

Cryptographic acceleration is available in all devices. All other supported security features, including support for secure boot, debug security and support for trusted execution environment are available on High-Security (HS) devices. For more information about HS devices, contact your TI representative.

The TDA2Ex ADAS processor is qualified according to the AEC-Q100 standard.

TI’s new TDA2Ex System-on-Chip (SoC) is a highly optimized and scalable family of devices designed to meet the requirements of leading Advanced Driver Assistance Systems (ADAS). The TDA2Ex family enables broad ADAS applications in today’s automobile by integrating an optimal mix of performance, low power, and ADAS vision analytics processing that aims to facilitate a more autonomous and collision-free driving experience.

The TDA2Ex SoC enables sophisticated embedded vision technology in today’s automobile by enabling a board range of ADAS applications including park assist, surround view and sensor fusion on a single architecture.

The TDA2Ex SoC incorporates a heterogeneous, scalable architecture that includes a mix of TI’s fixed and floating-point TMS320C66x digital signal processor (DSP) generation core, Arm Cortex-A15 MPCore and dual-Cortex-M4 processors. The integration of a video accelerator for decoding multiple video streams over an Ethernet AVB network, along with graphics accelerator for rendering virtual views, enable a 3D viewing experience. The TDA2Ex SoC also integrates a host of peripherals including multicamera interfaces (both parallel and serial, including CSI-2) to enable Ethernet or LVDS-based surround view systems, displays and GigB Ethernet AVB.

Additionally, TI provides a complete set of development tools for the Arm and DSP, including C compilers, a DSP assembly optimizer to simplify programming and scheduling, and a debugging interface for visibility into source code execution.

Cryptographic acceleration is available in all devices. All other supported security features, including support for secure boot, debug security and support for trusted execution environment are available on High-Security (HS) devices. For more information about HS devices, contact your TI representative.

The TDA2Ex ADAS processor is qualified according to the AEC-Q100 standard.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
34 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TDA2Ex SoC for Advanced Driver Assistance Systems (ADAS) 17mm Package (CBD Package) データシート (Rev. G) PDF | HTML 2019年 11月 25日
* エラッタ TDA2x ADAS Applications Processor (Rev. K) PDF | HTML 2024年 9月 8日
アプリケーション・ノート Integrating virtual DRM between VISION SDK and PSDK on Jacinto6 SOC PDF | HTML 2021年 5月 5日
アプリケーション・ノート IVA-HD Sharing Between VISION-SDK and PSDKLA on Jacinto6 SoC PDF | HTML 2020年 8月 24日
ホワイト・ペーパー Paving the way to self-driving cars with ADAS (Rev. A) 2020年 7月 24日
ホワイト・ペーパー Stereo vision- facing the challenges and seeing the opportunities for ADAS (Rev. A) 2020年 7月 24日
アプリケーション・ノート AM57x, DRA7x, and TDA2x EMIF Tools (Rev. E) 2020年 1月 6日
アプリケーション・ノート Integrating New Cameras With Video Input Port on DRA7xx SoCs PDF | HTML 2019年 6月 11日
アプリケーション・ノート TDA2x/TDA2E Performance (Rev. A) PDF | HTML 2019年 6月 10日
ユーザー・ガイド TDA2Ex SoC for Advanced Driver Assistance Systems (ADAS) TRM (Rev. D) 2019年 5月 21日
アプリケーション・ノート The Implementation of YUV422 Output for SRV 2018年 8月 2日
アプリケーション・ノート MMC DLL Tuning (Rev. B) 2018年 7月 31日
アプリケーション・ノート Integrating AUTOSAR on TI SoC: Fundamentals 2018年 6月 18日
アプリケーション・ノート ECC/EDC on TDAxx (Rev. B) 2018年 6月 13日
アプリケーション・ノート Sharing VPE Between VISIONSDK and PSDKLA 2018年 5月 4日
アプリケーション・ノート TMS320C66x XMC Memory Protection 2018年 1月 31日
アプリケーション・ノート DSS Bit Exact Output (Rev. A) 2018年 1月 12日
アプリケーション・ノート Flashing Utility - mflash 2018年 1月 9日
アプリケーション・ノート Optimizing DRA7xx and TDA2xx Processors for use with Video Display SERDES (Rev. B) 2017年 11月 7日
アプリケーション・ノート A Guide to Debugging With CCS on the DRA75x, DRA74x, TDA2x and TDA3x Family of D (Rev. B) 2017年 11月 3日
アプリケーション・ノート DSS BT656 Workaround for TDA2x (Rev. A) 2017年 11月 3日
機能安全情報 Safety Features on VisionSDK 2017年 10月 26日
アプリケーション・ノート Optimization of GPU-Based Surround View on TI’s TDA2x SoC 2017年 9月 12日
ホワイト・ペーパー 車載マルチカメラ動作向け次世代アーキテクチャの実現 英語版 2017年 7月 27日
ホワイト・ペーパー Making Cars Safer Through Technology Innovation (Rev. A) 2017年 6月 7日
アプリケーション・ノート Quality of Service (QoS) Knobs for DRA74x, DRA75x & TDA2x Family of Devices (Rev. A) 2016年 12月 15日
アプリケーション・ノート Quad Channel Camera Application for Surround View and CMS Camera Systems (Rev. A) 2016年 8月 23日
アプリケーション・ノート ADAS Power Management 2016年 3月 7日
ホワイト・ペーパー Multicore SoCs stay a step ahead of SoC FPGAs 2016年 2月 23日
ユーザー・ガイド Vision Application Board User's Guide 2016年 2月 9日
ホワイト・ペーパー Surround view camera systems for ADAS (Rev. A) 2015年 10月 20日
アプリケーション・ノート Guide to fix Perf Issues Using QoS Knobs for DRA74x, DRA75x, TDA2x & TD3x Device 2014年 8月 13日
ホワイト・ペーパー TI Vision SDK, Optimized Vision Libraries for ADAS Systems 2014年 4月 14日
ホワイト・ペーパー TI Gives Sight to Vision-Enabled Automotive Technologies 2013年 10月 16日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

開発キット

D3-3P-RVP-TDA2X — TDA2 プロセッサ向け、D3 Embedded の DesignCore® RVP-TDA2x 開発キット

RVP-TDA2x は、ハイエンド ADAS システム向けのマルチカメラ プラットフォームです。2 個の ARM A15 アプリケーション プロセッサ、最大 4 個のビジョン アクセラレーション Pac (EVE) コプロセッサ、ハードウェア アクセラレーション形式の H.264 エンコーダを搭載しています。この開発キットは 8 台のカメラ入力に対応していますが、必要に応じてカスタマイズすることもできます。キットをご購入の場合、ソフトウェア ディストリビューションとシングル ユース ライセンスが付属しています。

購入先:D3 Embedded
ソフトウェア開発キット (SDK)

PROCESSOR-SDK-RADAR レーダー向け RTOS プロセッサ SDK

Processor SDK-Vision (Vision SDK) and Processor SDK-Radar (Radar SDK) are multi-processor software development kits for TDAx processors. The software framework allows users to create different ADAS application data flows involving radar capture, radar processing, video capture, video (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
ソフトウェア開発キット (SDK)

PROCESSOR-SDK-VISION ビジョン向け Linux / RTOS プロセッサ SDK

Processor SDK-Vision (Vision SDK) and Processor SDK-Radar (Radar SDK) are multi-processor software development kits for TDAx processors. The software framework allows users to create different ADAS application data flows involving radar capture, radar processing, video capture, video (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
サンプル・コードまたはデモ

D3-3P-DEV — AI カメラ、ハードウェア、ドライバ、ファームウェア向けの D3 Embedded サポート

D3 Embedded は、米国を拠点とする企業であり、高性能アプリケーションのビジョンとミリ波レーダーのセンシング、コネクティビティ、組込み処理、および AI を統合したエンド ツー エンド ソリューションに特化しています。25 年以上にわたる開発経験を持つ D3 Embedded は、カスタム ソフトウェアとハードウェア、ISP ベースの画像チューニング、AI とアルゴリズム、および複雑な DSP 処理チェーンの開発サービスを提供しています。同社のレーダー専門チームと DSP 専門チームは、強力な新しい C7x DSP など、テキサス (...)
購入先:D3 Embedded
IDE (統合開発環境)、コンパイラ、またはデバッガ

CCSTUDIO Code Composer Studio 統合開発環境(IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

開始 ダウンロードオプション
IDE (統合開発環境)、コンパイラ、またはデバッガ

SYSCONFIG SysConfigのスタンドアロン・デスクトップ・バージョン

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

開始 ダウンロードオプション
オペレーティング・システム (OS)

GHS-3P-INTEGRITY-RTOS — Green Hills 社の INTEGRITY RTOS

Green Hills Software オペレーティング・システムの主力製品、INTEGRITY RTOS はパーティショニング・アーキテクチャを基盤として構築され、トータルな信頼性、絶対的なセキュリティ、および最大リアルタイム・パフォーマンスを実現する組込みシステムを提供しています。INTEGRITY はさまざまな業界での認定実績により、そのリーダーシップを裏付けられており、オペレーティング・システムのリアルタイムな安全性、セキュリティ、信頼性で高いレベルのソリューションを提供しています。

Green Hills Software の詳細については、www.ghs.com (...)
購入先:Green Hills Software
シミュレーション・モデル

TDA2Ex-17 BSDL Model (Rev. A)

SPRM698A.ZIP (15 KB) - BSDL Model
シミュレーション・モデル

TDA2Ex-17 IBIS Model

SPRM700.ZIP (9618 KB) - IBIS Model
シミュレーション・モデル

TDA2Ex-17 Thermal Model

SPRM699.ZIP (2 KB) - Thermal Model
計算ツール

CLOCKTREETOOL — Clock Tree Tool for Sitara™ ARM® Processors

The Clock Tree Tool (CTT) for Sitara™ ARM®, Automotive, and Digital Signal Processors is an interactive clock tree configuration software that provides information about the clocks and modules in these TI devices. It allows the user to:
  • Visualize the device clock tree
  • Interact with clock tree (...)
ユーザー ガイド: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
FCCSP (CBD) 538 Ultra Librarian