TM4C1233D5PM

アクティブ

64kb フラッシュと 12kb RAM と CAN と RTC と USB-D 搭載、64 ピン LQFP 封止、80MHz、32 ビット Arm Cortex M4F ベースの MCU

製品詳細

CPU Arm Cortex-M4F Frequency (MHz) 80 Flash memory (kByte) 64 RAM (kByte) 24 ADC type 1 12-bit SAR Features 2 Analog / 16 Digital Comparators, Hibernation module UART 8 CAN (#) 1 PWM (Ch) 0 SPI 4 USB USB 2.0 Hardware accelerators Floating point unit Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface CAN, I2C, SSI/SPI, UART, USB 2.0 device only Nonvolatile memory (kByte) 64 Number of GPIOs 43 Number of I2Cs 4 Security Cryptographic acceleration, Secure communication, Secure debug
CPU Arm Cortex-M4F Frequency (MHz) 80 Flash memory (kByte) 64 RAM (kByte) 24 ADC type 1 12-bit SAR Features 2 Analog / 16 Digital Comparators, Hibernation module UART 8 CAN (#) 1 PWM (Ch) 0 SPI 4 USB USB 2.0 Hardware accelerators Floating point unit Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface CAN, I2C, SSI/SPI, UART, USB 2.0 device only Nonvolatile memory (kByte) 64 Number of GPIOs 43 Number of I2Cs 4 Security Cryptographic acceleration, Secure communication, Secure debug
LQFP (PM) 64 144 mm² 12 x 12
  • 32-bit ARM® Cortex™-M4 80-MHz processor core with System Timer (SysTick), integrated Nested Vectored Interrupt Controller (NVIC), Wake-Up Interrupt Controller (WIC) with clock gating, Memory Protection Unit (MPU), IEEE754-compliant single-precision Floating-Point Unit (FPU), Embedded Trace Macro and Trace Port, System Control Block (SCB) and Thumb-2 instruction set

  • On-chip memory, featuring 64 KB single-cycle Flash up to 40 MHz (a prefetch buffer improves performance above 40 MHz), 24 KB single-cycle SRAM; internal ROM loaded with TivaWare™ for C Series software; 2KB EEPROM

  • One Controller Area Network (CAN) module, using CAN protocol version 2.0 part A/B and with bit rates up to 1 Mbps

  • Universal Serial Bus (USB) controller with USB 2.0 full-speed (12 Mbps) and low-speed (1.5 Mbps) operation, 32 endpoints, and USB Device mode

  • Advanced serial integration, featuring: eight UARTs with IrDA, 9-bit, and ISO 7816 support (one UART with modem status and modem flow control); four Synchronous Serial Interface (SSI) modules, supporting operation for Freescale SPI, MICROWIRE, or Texas Instruments synchronous serial interfaces; four Inter-Integrated Circuit (I2C) modules, providing Standard (100 Kbps) and Fast (400 Kbps) transmission and support for sending and receiving data as either a master or a slave

  • ARM PrimeCell® 32-channel configurable μDMA controller, providing a way to offload data transfer tasks from the Cortex™-M4 processor, allowing for more efficient use of the processor and the available bus bandwidth

  • Analog support, featuring: two 12-bit Analog-to-Digital Converters (ADC) with 12 analog input channels and a sample rate of one million samples/second; two analog comparators; 16 digital comparators; on-chip voltage regulator

  • Two ARM FiRM-compliant watchdog timers; six 32-bit general-purpose timers (up to twelve 16-bit); six wide 64-bit general-purpose timers (up to twelve 32-bit); 12 16/32-bit and 12 32/64-bit Capture Compare PWM (CCP) pins

  • Up to 43 GPIOs (depending on configuration), with programmable control for GPIO interrupts and pad configuration, and highly flexible pin muxing

  • Lower-power battery-backed Hibernation module with Real-Time Clock

  • Multiple clock sources for microcontroller system clock: Precision Oscillator (PIOSC), Main Oscillator (MOSC), 32.768-kHz external oscillator for the Hibernation Module, and Internal 30-kHz Oscillator

  • Full-featured debug solution with debug access via JTAG and Serial Wire interfaces, and IEEE 1149.1-1990 compliant Test Access Port (TAP) controller

  • Industrial-range (-40°C to 85°C) RoHS-compliant 64-pin LQFP

  • 32-bit ARM® Cortex™-M4 80-MHz processor core with System Timer (SysTick), integrated Nested Vectored Interrupt Controller (NVIC), Wake-Up Interrupt Controller (WIC) with clock gating, Memory Protection Unit (MPU), IEEE754-compliant single-precision Floating-Point Unit (FPU), Embedded Trace Macro and Trace Port, System Control Block (SCB) and Thumb-2 instruction set

  • On-chip memory, featuring 64 KB single-cycle Flash up to 40 MHz (a prefetch buffer improves performance above 40 MHz), 24 KB single-cycle SRAM; internal ROM loaded with TivaWare™ for C Series software; 2KB EEPROM

  • One Controller Area Network (CAN) module, using CAN protocol version 2.0 part A/B and with bit rates up to 1 Mbps

  • Universal Serial Bus (USB) controller with USB 2.0 full-speed (12 Mbps) and low-speed (1.5 Mbps) operation, 32 endpoints, and USB Device mode

  • Advanced serial integration, featuring: eight UARTs with IrDA, 9-bit, and ISO 7816 support (one UART with modem status and modem flow control); four Synchronous Serial Interface (SSI) modules, supporting operation for Freescale SPI, MICROWIRE, or Texas Instruments synchronous serial interfaces; four Inter-Integrated Circuit (I2C) modules, providing Standard (100 Kbps) and Fast (400 Kbps) transmission and support for sending and receiving data as either a master or a slave

  • ARM PrimeCell® 32-channel configurable μDMA controller, providing a way to offload data transfer tasks from the Cortex™-M4 processor, allowing for more efficient use of the processor and the available bus bandwidth

  • Analog support, featuring: two 12-bit Analog-to-Digital Converters (ADC) with 12 analog input channels and a sample rate of one million samples/second; two analog comparators; 16 digital comparators; on-chip voltage regulator

  • Two ARM FiRM-compliant watchdog timers; six 32-bit general-purpose timers (up to twelve 16-bit); six wide 64-bit general-purpose timers (up to twelve 32-bit); 12 16/32-bit and 12 32/64-bit Capture Compare PWM (CCP) pins

  • Up to 43 GPIOs (depending on configuration), with programmable control for GPIO interrupts and pad configuration, and highly flexible pin muxing

  • Lower-power battery-backed Hibernation module with Real-Time Clock

  • Multiple clock sources for microcontroller system clock: Precision Oscillator (PIOSC), Main Oscillator (MOSC), 32.768-kHz external oscillator for the Hibernation Module, and Internal 30-kHz Oscillator

  • Full-featured debug solution with debug access via JTAG and Serial Wire interfaces, and IEEE 1149.1-1990 compliant Test Access Port (TAP) controller

  • Industrial-range (-40°C to 85°C) RoHS-compliant 64-pin LQFP

The TM4C1233D5PM microcontroller is targeted for industrial applications, including remote monitoring, electronic point-of-sale machines, test and measurement equipment, network appliances and switches, factory automation, HVAC and building control, gaming equipment, transportation, and fire and security.

The TM4C1233D5PM microcontroller is targeted for industrial applications, including remote monitoring, electronic point-of-sale machines, test and measurement equipment, network appliances and switches, factory automation, HVAC and building control, gaming equipment, transportation, and fire and security.

ダウンロード 字幕付きのビデオを表示 ビデオ
サンプルのご注文

代替のサンプルが入手可能です (TM4C123GH6PM)。ご注文

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
42 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート Tiva™ C Series TM4C1233D5PM Microcontroller Data Sheet データシート (Rev. E) 2014年 6月 20日
* エラッタ Corrections to Tiva™ TM4C123x/TM4C129x Data Sheets Manual Update Sheet 2019年 5月 17日
* エラッタ Tiva C Series TM4C123x Microcontrollers Silicon Revisions 6 and 7 Errata (Rev. F) 2016年 4月 21日
* エラッタ ARM® Cortex™-M4F Errata (v3) 2011年 12月 15日
アプリケーション・ノート Developing Advanced Applications With FreeRTOS on TM4C MCUs PDF | HTML 2023年 3月 27日
アプリケーション・ノート Developing Common Applications With FreeRTOS on TM4C MCUs PDF | HTML 2022年 10月 28日
ユーザー・ガイド Getting Started with TivaWare™ for C Series (Rev. A) PDF | HTML 2022年 8月 25日
アプリケーション・ノート Developing Basic Applications With FreeRTOS on TM4C MCUs PDF | HTML 2022年 4月 19日
アプリケーション・ノート Digital Audio Playback on TM4C12x MCUs PDF | HTML 2021年 12月 16日
アプリケーション・ノート Developing LCD Applications for TM4C12x MCU PDF | HTML 2021年 8月 19日
セレクション・ガイド TM4C Microcontrollers Product Selection Guide (Rev. E) 2020年 12月 9日
アプリケーション・ノート Using the Edde Flex CAN Controller on the EK-TM4C123GXL LaunchPad PDF | HTML 2020年 8月 6日
ユーザー・ガイド TivaWare™ Graphics Library for C Series User's Guide (Rev. E) 2020年 5月 14日
ユーザー・ガイド TivaWare™ Peripheral Driver Library for C Series User's Guide (Rev. E) 2020年 5月 14日
ユーザー・ガイド TivaWare™ Sensor Library for C Series User's Guide (Rev. E) 2020年 5月 14日
ユーザー・ガイド TivaWare™ USB Library for C Series User's Guide (Rev. E) 2020年 5月 14日
ユーザー・ガイド TivaWare™ Bootloader for C Series User's Guide (Rev. E) 2019年 12月 19日
ユーザー・ガイド TivaWare™ for C Series Release Notes SW-TM4C-RLN-2.2.0.295 (Rev. F) 2019年 12月 5日
アプリケーション・ノート Using TM4C12x Devices Over JTAG Interface 2016年 8月 18日
ユーザー・ガイド TI-RTOS 2.20 User's Guide (Rev. M) 2016年 6月 17日
アプリケーション・ノート Implementation of Programmer for Serial Bootloaders on TM4C12x Microcontroller (Rev. A) 2016年 4月 21日
ユーザー・ガイド TI-RTOS 2.16 User's Guide (Rev. L) 2016年 2月 22日
アプリケーション・ノート Using the CMSIS DSP Library in Code Composer Studio for TM4C MCUs (Rev. G) PDF | HTML 2015年 10月 7日
その他の技術資料 TM4C123x Stepper Motor Control Product Summary 2015年 7月 6日
製品概要 C2000™ TM4C12x Control + Automation MCUs 2014年 6月 9日
ユーザー・ガイド Tiva C Series TM4C123x ROM User's Guide 2014年 5月 9日
その他の技術資料 Tiva C Series TM4C1233D5PM Microcontroller Pin Table (Rev. A) 2013年 11月 20日
アプリケーション・ノート Transitioning Designs From Stellaris LM3S Microcontrollers to Tiva C Series MCUs (Rev. A) 2013年 10月 22日
アプリケーション・ノート Differences Among Stellaris® LM3S and Tiva™ C Series TM4C123x MCUs (Rev. E) 2013年 9月 24日
アプリケーション・ノート System Design Guidelines for the TM4C123x Family of Tiva C Series MCUs 2013年 7月 31日
アプリケーション・ノート Stellaris® Graphics Library Display Drivers (AN01287) (Rev. A) 2013年 7月 9日
アプリケーション・ノート Stellaris Application Update Using Stellaris USB DFU Class (AN01273) (Rev. A) 2013年 7月 8日
アプリケーション・ノート Dual-SPI Emulating I²S on Tiva™ C Series TM4C123x MCUs (Rev. B) 2013年 6月 12日
アプリケーション・ノート Migrating Software Projects from StellarisWare to TivaWare for C Series Software (Rev. A) 2013年 5月 1日
ホワイト・ペーパー An Introduction to the Tiva C Series Platform of Microcontrollers 2013年 4月 12日
製品概要 Tiva C Series ARM Cortex-M Microcontrollers 2013年 4月 12日
アプリケーション・ノート Powering Cortex-M4 MCUs Using the High Efficiency DCS-Control Topology 2013年 2月 3日
アプリケーション・ノート ADC Oversampling Techniques for Stellaris Microcontrollers (AN01239) (Rev. A) 2013年 1月 8日
アプリケーション・ノート Using Execute, Write/Erase Flash Protection on Stellaris MCUs Using CCS (Rev. A) 2012年 8月 15日
アプリケーション・ノート Diagnosing Software Faults in Stellaris® Microcontrollers 2012年 6月 4日
アプリケーション・ノート Using AES Encryption and Decryption with Stellaris Microcontrollers (AN01251) (Rev. B) 2010年 1月 8日
アプリケーション・ノート Software UART for Stellaris Microcontrollers (AN01270) 2009年 7月 7日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

EK-TM4C123GXL — Tiva™ C シリーズ LaunchPad 評価キット

TM4C123G LaunchPad 評価キットは、Arm Cortex-M4F をベースとする各種マイコン向けの低コスト評価プラットフォームです。80MHz の Arm Cortex-M4F CPU、256kB のフラッシュ、32kB の SRAM を搭載した TM4C123GH6PM マイコンは、USB ホスト / デバイス / OTG に対応する USB 2.0 サポートを内蔵しているほか、2 個の 12 ビット ADC モジュールを搭載しています。TM4C123GH6PM はまた、UART、SPI、I2C、CAN のような多数のシリアル通信チャネルも搭載しています。TM4C123G (...)
ユーザー ガイド: PDF
デバッグ・プローブ

TMDSEMU200-U — XDS200 USB デバッグ プローブ

XDS200 は、TI の組込みデバイスのデバッグに使用するデバッグ プローブ (エミュレータ) です。大半のデバイスでは、より新しく低コストな XDS110 (www.ti.com/tool/TMDSEMU110-U) の使用が推奨されます。XDS200 は、単一のポッドで IEEE1149.1、IEEE1149.7、SWD などの幅広い規格をサポートします。すべての XDS デバッグ プローブは、ETB (Embedded Trace Buffer、組込みトレース バッファ) 搭載のすべての Arm® と DSP プロセッサに対し、コア トレースとシステム トレースをサポートしています。

(...)

デバッグ・プローブ

TMDSEMU560V2STM-U — XDS560™ ソフトウェア v2 システム・トレース USB デバッグ・プローブ

XDS560v2 は、XDS560™ ファミリのデバッグ・プローブの中で最高の性能を達成し、従来の JTAG 規格 (IEEE1149.1) と cJTAG (IEEE1149.7) の両方をサポートしています。シリアル・ワイヤ・デバッグ (SWD) をサポートしていないことに注意してください。

すべての XDS デバッグ・プローブは、組み込みトレース・バッファ (ETB) を搭載しているすべての ARM プロセッサと DSP プロセッサで、コア・トレースとシステム・トレースをサポートしています。ピン経由でコア・トレースを実行する場合、XDS560v2 PRO TRACE が必要です。

(...)

デバッグ・プローブ

TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 システム・トレース USB およびイーサネット

The XDS560v2 System Trace is the first model of the XDS560v2 family of high-performance debug probes (emulators) for TI processors. The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).

The (...)

デバッグ・プローブ

TSK-3P-BLUEBOX — TASKING BlueBox hardware debugger

TASKING’s Debug, Trace, and Test tools offer comprehensive solutions for efficient debugging, tracing, and testing of TI's embedded systems. The scalable TASKING BlueBox debuggers allow users to easily flash, debug, and test across TI's portfolio. Development on TI hardware is made even easier with (...)

購入先:TASKING Germany GmbH
ソフトウェア開発キット (SDK)

SW-TM4C TivaWare for C Series ソフトウェア(包括的)

The TivaWare™ for C Series software development kit (SDK) provides all of the components necessary for engineers to evaluate and develop applications for the Texas Instruments TM4C Arm® Cortex®-M4F device family. The TivaWare SDK allows developers to get started quickly, leverage (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

参照 ダウンロードオプション
IDE (統合開発環境)、コンパイラ、またはデバッガ

CCSTUDIO Code Composer Studio 統合開発環境(IDE)

Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize embedded applications. Code Composer Studio is available across Windows®, Linux® and macOS® platforms.

(...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

開始 ダウンロードオプション
IDE (統合開発環境)、コンパイラ、またはデバッガ

ENERGIA — Energia

Energia は、オープン・ソースでコミュニティ指向の統合開発環境(IDE)およびソフトウェア・フレームワークです。配線フレームワークをベースとする Energia は、マイコンのプログラミングを対象にして、直感的なコーディング環境と、使いやすい機能 API やライブラリからなる堅牢なフレームワークを実現します。Energia は多くの TI 製プロセッサをサポートしており、主に ローンチパッド 開発エコシステムで使用可能なプロセッサが対象です。Energia はオープン・ソースであり、ソース・コードは github www.github.com/energia/energia (...)
IDE (統合開発環境)、コンパイラ、またはデバッガ

SYSCONFIG SysConfigのスタンドアロン・デスクトップ・バージョン

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

開始 ダウンロードオプション
ソフトウェア・プログラミング・ツール

UNIFLASH ほとんどの TI 製マイコン(MCU)とミリ波センサに対応する UniFlash

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

開始 ダウンロードオプション
シミュレーション・モデル

TM4C1233D5PM 64-LQFP BSDL Model

SPMM767.ZIP (3 KB) - BSDL Model
シミュレーション・モデル

TM4C1233D5PM 64-LQFP IBIS Model

SPMM863.ZIP (163 KB) - IBIS Model
リファレンス・デザイン

TIDM-LPBP-SENSORHUB — 包括的センサ・ハブ・ソリューション、7 個のオンボード・センサ付き

このセンサ・ハブ設計は、センサ・フュージョン・アプリケーションでの ARM® Cortex™-M4 ベースの TM4C デバイスの使用を評価するための Tiva プラットフォームで、M4 アーキテクチャの数学およびアルゴリズム演算機能を実証できます。この設計では、InvenSense MPU-9150 9 軸 MEMS モーション・トラッキング(3 軸ジャイロ、加速度計、およびコンパス)、Bosch Sensortec BMP180 圧力センサ、Sensirion SHT21 湿度および周囲温度センサ、Intersil ISL29023 周辺光および赤外線センサ、および (...)
回路図: PDF
リファレンス・デザイン

TIDM-LPBP-EMADAPTER — 評価モジュール(EM)アダプタ

This BoosterPack kit contains one "EM Adapter BoosterPack". The purpose of the EM adapter board is to provide an-easy-to-use bridge between any of the TI MCU LaunchPads and the vide variety of TI RF evaluation modules (EM), for instance the CCxxxx Low-Power RF evaluation modules. No specific (...)
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
LQFP (PM) 64 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ