ADC08200

アクティブ

内部サンプル アンド ホールド機能搭載、8 ビット、200MSPS、低消費電力、A/D コンバータ (ADC)

製品詳細

Sample rate (max) (Msps) 200 Resolution (Bits) 8 Number of input channels 1 Interface type Parallel CMOS, TTL Analog input BW (MHz) 500 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 1.6 Power consumption (typ) (mW) 210 Architecture Pipeline SNR (dB) 47 ENOB (Bits) 7.5 SFDR (dB) 60 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 200 Resolution (Bits) 8 Number of input channels 1 Interface type Parallel CMOS, TTL Analog input BW (MHz) 500 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 1.6 Power consumption (typ) (mW) 210 Architecture Pipeline SNR (dB) 47 ENOB (Bits) 7.5 SFDR (dB) 60 Operating temperature range (°C) -40 to 85 Input buffer No
TSSOP (PW) 24 49.92 mm² 7.8 x 6.4

  • Single-ended input
  • Internal sample-and-hold function
  • Low voltage (single +3V) operation
  • Small package
  • Power-down feature

  • Key Specifications

    Resolution

    8 Bits

    Maximum sampling frequency

    200 Msps (min)

    DNL

    ±0.4 LSB (typ)

    ENOB (fIN= 50 MHz)

    7.3 bits (typ)

    THD (fIN= 50 MHz)

    61 dB (typ)

    Power Consumption

    Operating

    1.05 mW/Msps (typ)

    Power Down

    1 mW (typ)


  • Single-ended input
  • Internal sample-and-hold function
  • Low voltage (single +3V) operation
  • Small package
  • Power-down feature

  • Key Specifications

    Resolution

    8 Bits

    Maximum sampling frequency

    200 Msps (min)

    DNL

    ±0.4 LSB (typ)

    ENOB (fIN= 50 MHz)

    7.3 bits (typ)

    THD (fIN= 50 MHz)

    61 dB (typ)

    Power Consumption

    Operating

    1.05 mW/Msps (typ)

    Power Down

    1 mW (typ)


    The ADC08200 is a low-power, 8-bit, monolithic analog-to-digital converter with an on-chip track-and-hold circuit. Optimized for low cost, low power, small size and ease of use, this product operates at conversion rates up to 230 Msps while consuming just 1.05 mW per MHz of clock frequency, or 210 mW at 200 Msps. Raising the PD pin puts the ADC08200 into a Power Down mode where it consumes about 1 mW.

    The unique architecture achieves 7.3 Effective Bits with 50 MHz input frequency. The ADC08200 is resistant to latch-up and the outputs are short-circuit proof. The top and bottom of the ADC08200's reference ladder are available for connections, enabling a wide range of input possibilities. The digital outputs are TTL/CMOS compatible with a separate output power supply pin to support interfacing with 3V or 2.5V logic. The digital inputs (CLK and PD) are TTL/CMOS compatible. The output data format is straight binary.

    The ADC08200 is offered in a 24-lead plastic package (TSSOP) and, while specified over the industrial temperature range of −40°C to +85°C, it will function over the to −40°C to +105°C temperature range.


    The ADC08200 is a low-power, 8-bit, monolithic analog-to-digital converter with an on-chip track-and-hold circuit. Optimized for low cost, low power, small size and ease of use, this product operates at conversion rates up to 230 Msps while consuming just 1.05 mW per MHz of clock frequency, or 210 mW at 200 Msps. Raising the PD pin puts the ADC08200 into a Power Down mode where it consumes about 1 mW.

    The unique architecture achieves 7.3 Effective Bits with 50 MHz input frequency. The ADC08200 is resistant to latch-up and the outputs are short-circuit proof. The top and bottom of the ADC08200's reference ladder are available for connections, enabling a wide range of input possibilities. The digital outputs are TTL/CMOS compatible with a separate output power supply pin to support interfacing with 3V or 2.5V logic. The digital inputs (CLK and PD) are TTL/CMOS compatible. The output data format is straight binary.

    The ADC08200 is offered in a 24-lead plastic package (TSSOP) and, while specified over the industrial temperature range of −40°C to +85°C, it will function over the to −40°C to +105°C temperature range.


    ダウンロード 字幕付きのビデオを表示 ビデオ

    技術資料

    star =TI が選定したこの製品の主要ドキュメント
    結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
    1 をすべて表示
    種類 タイトル 最新の英語版をダウンロード 日付
    * データシート ADC08200 8-Bit, 20 Msps to 200 Msps, Low Pwr ADC w/Internal Sample-and-Hold (jp) データシート (Rev. L 翻訳版) 最新英語版 (Rev.M) PDF | HTML 2008年 2月 8日

    設計および開発

    その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

    評価ボード

    ADC08200EVM — ADC08200 内部サンプル / ホールド付き、8 ビット、200MSPS、低消費電力 ADC の評価基板

    ADC08200 は、次の製品を評価するための設計を採用した評価基板 (EVM) です。高速
    で動作し、CMOS インターフェイスを採用した ADC08200。ADC08200EVM は、システム コストと消費電力を最小限に抑えるために、シンプルで最小限の外部部品点数を実現します。

    ユーザー ガイド: PDF
    評価基板 (EVM) 向けの GUI

    DATACONVERTERPRO-SW High Speed Data Converter Pro GUI Installer, v5.31

    This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)

    サポート対象の製品とハードウェア

    サポート対象の製品とハードウェア

    製品
    高速 DAC (10MSPS 超過)
    • DAC3152 電流シンク出力、デュアルチャネル、10 ビット、500MSPS、D/A コンバータ (DAC)
    • DAC3162 デュアルチャネル、12 ビット、500MSPS、D/A コンバータ (DAC)
    • DAC3282 デュアルチャネル、16 ビット、625MSPS、1x ~ 2x 補間 D/A コンバータ (DAC)
    • DAC3283 デュアル チャネル、16 ビット、800MSPS、1x ~ 4x 補間 D/A コンバータ (DAC)
    • DAC3482 デュアル チャネル、16 ビット、1.25GSPS、1x ~ 16x 補間 D/A コンバータ (DAC)
    • DAC3484 クワッドチャネル、16 ビット、1.25GSPS、1x ~ 16x 補間 D/A コンバータ (DAC)
    • DAC34H84 クワッドチャネル、16 ビット、1.25GSPS、1x ~ 16x 補間 D/A コンバータ (DAC)
    • DAC34SH84 クワッドチャネル、16 ビット、1.5GSPS、1x ~ 16x 補間 D/A コンバータ (DAC)
    • DAC37J82 デュアル チャネル、16 ビット、1.6GSPS、1x ~ 16x 補間 D/A コンバータ (DAC)
    • DAC37J84 クワッドチャネル、16 ビット、1.6GSPS、1x ~ 16x 補間 D/A コンバータ (DAC)
    • DAC38J82 デュアル チャネル、16 ビット、2.5GSPS、1x ~ 16x 補間 D/A コンバータ (DAC)
    • DAC38J84 クワッドチャネル、16 ビット、2.5GSPS、1x ~ 16x 補間 D/A コンバータ (DAC)
    • DAC38RF80 デュアルチャネル、14 ビット、9GSPS、6x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
    • DAC38RF82 デュアルチャネル、14 ビット、9GSPS、1x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
    • DAC38RF83 デュアルチャネル、14 ビット、9GSPS、6x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
    • DAC38RF84 14 ビット、9GSPS、6x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
    • DAC38RF85 14 ビット、9GSPS、6x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
    • DAC38RF86 デュアルチャネル、14 ビット、9GSPS、6x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
    • DAC38RF87 デュアルチャネル、14 ビット、9GSPS、12x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
    • DAC38RF89 デュアル チャネル、14 ビット、8.4GSPS、1x ~ 24x 補間、5 および 7.5GHz PLL D/A コンバータ
    • DAC38RF90 デュアルチャネル、14 ビット、9GSPS、12x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
    • DAC38RF93 デュアルチャネル、14 ビット、9GSPS、12x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
    • DAC38RF96 デュアルチャネル、14 ビット、9GSPS、12x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
    • DAC38RF97 デュアルチャネル、14 ビット、6GSPS、12x ~ 24x 補間、6GHz GSM PLL D/A コンバータ(DAC)
    • DAC5681 16 ビット、1.0 GSPS D/A コンバータ(DAC)
    • DAC5681Z 16 ビット、1.0GSPS、1x ~ 4x 補間 D/A コンバータ (DAC)
    • DAC5682Z デュアル チャネル、16 ビット、1.0GSPS、1x ~ 4x 補間 D/A コンバータ (DAC)
    • DAC5686 デュアル チャネル、16 ビット、500MSPS、1x ~ 16x 補間 D/A コンバータ (DAC)
    • DAC5687 デュアル チャネル、16 ビット、500MSPS、1x ~ 8x 補間 D/A コンバータ (DAC)
    高速 ADC (10MSPS 超過)
    • ADC08060 内部サンプル アンド ホールド機能搭載、8 ビット、60MSPS、1.3mW/MSPS、A/D コンバータ (ADC)
    • ADC08100 8 ビット、100MSPS、1.3mW/MSPS、A/D コンバータ (ADC)
    • ADC08200 内部サンプル アンド ホールド機能搭載、8 ビット、200MSPS、低消費電力、A/D コンバータ (ADC)
    • ADC08351 8 ビット、42MSPS AD コンバータ(ADC)
    • ADC09QJ1300-Q1 車載対応、JESD204C インターフェイス搭載、クワッドチャネル、9 ビット、1.3GSPS A/D コンバータ (ADC)
    • ADC1175 8 ビット、20MSPS A/D コンバータ (ADC)
    • ADC12DJ3200 12 ビット、デュアル 3.2GSPS またはシングル 6.4GSPS、RF サンプリング A/D コンバータ(ADC)
    • ADC12DJ5200RF デュアルチャネル 5.2GSPS またはシングルチャネル 10.4GSPS、RF サンプリング 12 ビット ADC
    • ADC12J1600 12 ビット、1.6GSPS、RF サンプリング A/D コンバータ (ADC)
    • ADC12J2700 12 ビット、2.7GSPS、RF サンプリング A/D コンバータ (ADC)
    • ADC12J4000 12 ビット、4.0GSPS、RF サンプリング A/D コンバータ (ADC)
    • ADC12QJ1600-Q1 車載対応、JESD204C インターフェイス搭載、クワッドチャネル、12 ビット、1.6GSPS ADC
    • ADC14X250 14 ビット、250MSPS AD コンバータ(ADC)
    • ADC16DX370 デュアルチャネル、16 ビット、370-MSPS、A/D コンバータ (ADC)
    • ADC31JB68 16 ビット、500MSPS AD コンバータ(ADC)
    • ADC3221 デュアルチャネル、12 ビット、25-MSPS、A/D コンバータ (ADC)
    • ADC3222 デュアルチャネル、12 ビット、50-MSPS、A/D コンバータ (ADC)
    • ADC3223 デュアルチャネル、12 ビット、80-MSPS、A/D コンバータ (ADC)
    • ADC3224 デュアルチャネル、12 ビット、125-MSPS、A/D コンバータ (ADC)
    • ADC3241 デュアルチャネル、14 ビット、25-MSPS、A/D コンバータ (ADC)
    • ADC3242 デュアルチャネル、14 ビット、50-MSPS、A/D コンバータ (ADC)
    • ADC3243 デュアルチャネル、14 ビット、80-MSPS、A/D コンバータ (ADC)
    • ADC3244 デュアル チャネル、14 ビット、125MSPS、A/D コンバータ(ADC)
    • ADC32J22 デュアルチャネル、12 ビット、50-MSPS、A/D コンバータ (ADC)
    • ADC32J23 デュアルチャネル、12 ビット、80-MSPS、A/D コンバータ (ADC)
    • ADC32J24 デュアルチャネル、12 ビット、125-MSPS、A/D コンバータ (ADC)
    • ADC32J25 デュアルチャネル、12 ビット、160-MSPS、A/D コンバータ (ADC)
    • ADC32J42 デュアルチャネル、14 ビット、50-MSPS、A/D コンバータ (ADC)
    • ADC32J43 デュアルチャネル、14 ビット、80-MSPS、A/D コンバータ (ADC)
    • ADC32J44 デュアルチャネル、14 ビット、125-MSPS、A/D コンバータ (ADC)
    • ADC32J45 デュアルチャネル、14 ビット、160-MSPS、A/D コンバータ (ADC)
    • ADC32RF45 デュアルチャネル、14 ビット、3GSPS、RF サンプリング A/D コンバータ (ADC)
    • ADC3541 シングルチャネル、14 ビット、10MSPS、低ノイズ、超低消費電力、低レイテンシ ADC
    • ADC3542 シングルチャネル、14 ビット、25MSPS、低ノイズ、超低消費電力、低レイテンシ ADC
    • ADC3543 シングルチャネル、14 ビット、65MSPS、低ノイズ、超低消費電力、低レイテンシ ADC
    • ADC3544 シングルチャネル、14 ビット、125MSPS、低ノイズ、超低消費電力、低レイテンシ ADC
    • ADC3561 シングルチャネル、16 ビット、10MSPS、低ノイズ、超低消費電力、低レイテンシの ADC
    • ADC3562 シングルチャネル、16 ビット、25MSPS、低ノイズ、超低消費電力、低レイテンシの ADC
    • ADC3581 シングルチャネル、18 ビット、10MSPS、低ノイズ、超低消費電力、低レイテンシの ADC
    • ADC3582 シングルチャネル、18 ビット、25MSPS、低ノイズ、超低消費電力、低レイテンシの ADC
    • ADC3641 デュアルチャネル、14 ビット、10MSPS、低ノイズ、超低消費電力 A/D コンバータ (ADC)
    • ADC3642 デュアルチャネル、14 ビット、25MSPS、低ノイズ、超低消費電力 A/D コンバータ (ADC)
    • ADC3643 デュアルチャネル、14 ビット、65MSPS、低ノイズ、超低消費電力 A/D コンバータ (ADC)
    • ADC3644 デュアルチャネル、14 ビット、125MSPS、低ノイズ、超低消費電力 A/D コンバータ (ADC)
    • ADC3660 デュアル、16 ビット、0.5MSPS ~ 65MSPS、低ノイズ、超低消費電力 A/D コンバータ (ADC) の評価基板
    • ADC3661 デュアルチャネル、16 ビット、10MSPS、低ノイズ、超低消費電力、低レイテンシの ADC
    • ADC3662 デュアルチャネル、16 ビット、25MSPS、低ノイズ、超低消費電力、低レイテンシの ADC
    • ADC3663 デュアルチャネル、16 ビット、65MSPS、低ノイズ、超低消費電力、低レイテンシの ADC
    • ADC3664 SLVDS インターフェイス搭載、デュアルチャネル、14 ビット、125MSPS、高 SNR、低消費電力 ADC
    • ADC3681 デュアルチャネル、18 ビット、10MSPS、低ノイズ、超低消費電力、低レイテンシの ADC
    • ADC3682 デュアルチャネル、18 ビット、25MSPS、低ノイズ、超低消費電力、低レイテンシの ADC
    • ADC3683 デュアルチャネル、18 ビット、65MSPS、低ノイズ、超低消費電力、低レイテンシの ADC
    • ADS4122 12 ビット、65MSPS AD コンバータ(ADC)
    • ADS4125 12 ビット、125MSPS AD コンバータ(ADC)
    • ADS4126 12 ビット、160MSPS AD コンバータ(ADC)
    • ADS4129 12 ビット、250MSPS AD コンバータ(ADC)
    • ADS4142 (ADC)14 ビット、65MSPS AD コンバータ
    • ADS4145 14 ビット、125MSPS AD コンバータ(ADC)
    • ADS4146 14 ビット、160MSPS AD コンバータ(ADC)
    • ADS4149 14 ビット、250MSPS AD コンバータ(ADC)
    • ADS41B25 12 ビット、125MSPS AD コンバータ(ADC)
    • ADS41B29 12 ビット、250MSPS AD コンバータ(ADC)
    • ADS41B49 14 ビット、250MSPS AD コンバータ(ADC)
    • ADS4222 デュアルチャネル、12 ビット、65-MSPS、A/D コンバータ (ADC)
    • ADS4225 デュアルチャネル、12 ビット、125-MSPS、A/D コンバータ (ADC)
    • ADS4226 デュアルチャネル、12 ビット、160-MSPS、A/D コンバータ (ADC)
    • ADS4229 デュアルチャネル、12 ビット、250-MSPS、A/D コンバータ (ADC)
    • ADS4242 デュアルチャネル、14 ビット、65-MSPS、A/D コンバータ (ADC)
    • ADS4245 デュアルチャネル、14 ビット、125-MSPS、A/D コンバータ (ADC)
    • ADS4246 デュアルチャネル、14 ビット、160-MSPS、A/D コンバータ (ADC)
    • ADS4249 デュアルチャネル、14 ビット、250-MSPS、A/D コンバータ (ADC)
    • ADS42B49 デュアルチャネル、14 ビット、250-MSPS、A/D コンバータ (ADC)
    • ADS42JB46 デュアルチャネル、14 ビット、160-MSPS、A/D コンバータ (ADC)
    • ADS42JB49 デュアル チャネル、14 ビット、250MSPS AD コンバータ(ADC)
    • ADS42JB69 デュアルチャネル、16 ビット、250-MSPS、A/D コンバータ (ADC)
    • ADS42LB49 デュアル チャネル、14 ビット、250MSPS AD コンバータ(ADC)
    • ADS42LB69 デュアルチャネル、16 ビット、250MSPS、A/D コンバータ (ADC)
    • ADS5242 4 チャネル、12 ビット、65MSPS AD コンバータ(ADC)
    • ADS5281 8 チャネル、12 ビット、50MSPS AD コンバータ(ADC)
    • ADS5282 8 チャネル、12 ビット、65MSPS AD コンバータ(ADC)
    • ADS5287 8 チャネル、10 ビット、40MSPS AD コンバータ(ADC)
    • ADS5400 12 ビット、1GSPS A/D コンバータ (ADC)
    • ADS5411 11 ビット、105MSPS AD コンバータ(ADC)
    • ADS5423 14 ビット、80MSPS AD コンバータ(ADC)
    • ADS5424 14 ビット、105MSPS AD コンバータ(ADC)
    • ADS5440 13 ビット、210MSPS AD コンバータ(ADC)
    • ADS5444 13 ビット、250MSPS、A/D コンバータ (ADC)
    • ADS5463 12 ビット、500MSPS A/D コンバータ (ADC)
    • ADS5474 14 ビット、400MSPS A/D コンバータ (ADC)
    • ADS5481 広い SFDR (スプリアス フリー ダイナミック レンジ)、LVDS 出力、16 ビット、80MSPS A/D コンバータ (ADC)
    • ADS5482 16 ビット、105MSPS AD コンバータ(ADC)
    • ADS5483 16 ビット、135MSPS AD コンバータ(ADC)
    • ADS5484 16 ビット、170MSPS AD コンバータ(ADC)
    • ADS5485 16 ビット、200MSPS AD コンバータ(ADC)
    • ADS54J20 デュアルチャネル、12 ビット、1.0GSPS、A/D コンバータ (ADC)
    • ADS54J40 デュアルチャネル、14 ビット、1.0GSPS、A/D コンバータ (ADC)
    • ADS54J42 デュアルチャネル、14 ビット、625-MSPS、A/D コンバータ (ADC)
    • ADS54J54 4 チャネル、14 ビット、500MSPS AD コンバータ(ADC)
    • ADS54J60 デュアルチャネル、16 ビット、1.0GSPS、A/D コンバータ (ADC)
    • ADS54J64 クワッド チャネル、14 ビット、1GSPS、2x オーバーサンプリング A/D コンバータ(ADC)
    • ADS54J66 4 チャネル、14 ビット、500MSPS AD コンバータ(ADC)
    • ADS54J69 デュアルチャネル、16 ビット、500-MSPS、A/D コンバータ (ADC)
    • ADS54RF63 12 ビット、550MSPS、RF サンプリング AD コンバータ
    • ADS5517 11 ビット、200MSPS AD コンバータ(ADC)
    • ADS5525 12 ビット、170MSPS AD コンバータ(ADC)
    • ADS5527 12 ビット、210MSPS AD コンバータ(ADC)
    • ADS5545 14 ビット、170MSPS AD コンバータ(ADC)
    • ADS5546 14 ビット、190MSPS AD コンバータ(ADC)
    • ADS5547 14 ビット、210MSPS AD コンバータ(ADC)
    • ADS5560 16 ビット、40MSPS AD コンバータ(ADC)
    • ADS5562 高 SNR、CMOS/LVDS 出力、16 ビット、80MSPS A/D コンバータ (ADC)
    • ADS58B18 11 ビット、200MSPS AD コンバータ(ADC)
    • ADS58B19 9 ビット、250MSPS AD コンバータ(ADC)
    • ADS58C28 デュアルチャネル、11 ビット、200-MSPS、A/D コンバータ (ADC)
    • ADS58C48 4 チャネル、11 ビット、200MSPS AD コンバータ(ADC)
    • ADS6122 12 ビット、65MSPS AD コンバータ(ADC)
    • ADS6123 12 ビット、80MSPS AD コンバータ(ADC)
    • ADS6124 12 ビット、105MSPS AD コンバータ(ADC)
    • ADS6125 12 ビット、125MSPS AD コンバータ(ADC)
    • ADS6128 12 ビット、210MSPS AD コンバータ(ADC)
    • ADS6129 12 ビット、250MSPS AD コンバータ(ADC)
    • ADS6142 14 ビット、65MSPS AD コンバータ(ADC)
    • ADS6143 14 ビット、80MSPS AD コンバータ(ADC)
    • ADS6144 14 ビット、105MSPS AD コンバータ(ADC)
    • ADS6145 14 ビット、125MSPS AD コンバータ(ADC)
    • ADS6148 14 ビット、210MSPS AD コンバータ(ADC)
    • ADS6149 14 ビット、250MSPS AD コンバータ(ADC)
    • ADS61JB23 12 ビット、80MSPS AD コンバータ(ADC)
    • ADS6222 デュアルチャネル、12 ビット、65-MSPS、A/D コンバータ (ADC)
    • ADS6224 デュアル チャネル、12 ビット、105MSPS AD コンバータ(ADC)
    • ADS6225 デュアルチャネル、12 ビット、125-MSPS、A/D コンバータ (ADC)
    • ADS6242 デュアル チャネル、14 ビット、65MSPS AD コンバータ(ADC)
    • ADS6243 デュアル チャネル、14 ビット、80MSPS AD コンバータ(ADC)
    • ADS6244 デュアルチャネル、14 ビット、105-MSPS、A/D コンバータ (ADC)
    • ADS6245 デュアル チャネル、14 ビット、125MSPS AD コンバータ(ADC)
    • ADS62C15 デュアルチャネル、11 ビット、125-MSPS、A/D コンバータ (ADC)
    • ADS62C17 デュアルチャネル、11 ビット、200-MSPS、A/D コンバータ (ADC)
    • ADS62P15 デュアルチャネル、11 ビット、125-MSPS、A/D コンバータ (ADC)
    • ADS62P22 デュアル チャネル、12 ビット、65MSPS AD コンバータ(ADC)
    • ADS62P23 デュアルチャネル、12 ビット、80-MSPS、A/D コンバータ (ADC)
    • ADS62P24 デュアルチャネル、12 ビット、105-MSPS、A/D コンバータ (ADC)
    • ADS62P25 デュアルチャネル、12 ビット、125-MSPS、A/D コンバータ (ADC)
    • ADS62P28 デュアルチャネル、12 ビット、210-MSPS、A/D コンバータ (ADC)
    • ADS62P29 デュアルチャネル、12 ビット、250-MSPS、A/D コンバータ (ADC)
    • ADS62P42 デュアル チャネル、14 ビット、65MSPS AD コンバータ(ADC)
    • ADS62P43 デュアル チャネル、14 ビット、80MSPS AD コンバータ(ADC)
    • ADS62P44 デュアルチャネル、14 ビット、105-MSPS、A/D コンバータ (ADC)
    • ADS62P45 デュアルチャネル、14 ビット、125-MSPS、A/D コンバータ (ADC)
    • ADS62P48 デュアルチャネル、14 ビット、210-MSPS、A/D コンバータ (ADC)
    • ADS62P49 デュアルチャネル、14 ビット、250-MSPS、A/D コンバータ (ADC)
    • ADS6422 4 チャネル、12 ビット、65MSPS AD コンバータ(ADC)
    • ADS6423 4 チャネル、12 ビット、80MSPS AD コンバータ(ADC)
    • ADS6424 4 チャネル、12 ビット、105MSPS AD コンバータ(ADC)
    • ADS6425 4 チャネル、12 ビット、125MSPS AD コンバータ(ADC)
    • ADS6442 4 チャネル、14 ビット、65MSPS AD コンバータ(ADC)
    • ADS6443 4 チャネル、14 ビット、80MSPS AD コンバータ(ADC)
    • ADS6444 4 チャネル、14 ビット、105MSPS AD コンバータ(ADC)
    • ADS6445 4 チャネル、14 ビット、125MSPS AD コンバータ(ADC)
    • AFE7222 補助 ADC と DAC 搭載、デュアルチャネル、12 ビット 65MSPS ADC と 130MSPS DAC
    • AFE7225 補助 ADC と DAC 搭載、デュアルチャネル 12 ビット 125MSPS ADC と、デュアルチャネル 12 ビット 250MSPS DAC
    超音波 AFE
    • AFE5401-Q1 車載レーダー向け、クワッドチャネル、統合型アナログ フロント エンド
    • AFE5803 完全統合型、8 チャネル、超音波アナログ フロント エンド
    • AFE5804 超音波向け、8 チャネル アナログ フロント エンド
    • AFE5805 超音波向け、8 チャネル、低ノイズ、アナログ フロント エンド
    • AFE5807 超音波向けパッシブ CW ミキサ搭載、8 チャネル アナログ フロント エンド
    • AFE5808 超音波向けパッシブ CW ミキサ搭載、8 チャネル、低ノイズ、アナログ フロント エンド
    • AFE5809 パッシブ CW ミキサとデジタル I/Q 復調機能搭載、フル統合型、8 チャネル、超音波アナログ フロント エンド
    • AFE5812 パッシブ CW ミキサとデジタル I/Q 復調器搭載、0.75nV/rtHz、8 チャネル、超音波アナログ フロント エンド
    • AFE5851 A/D コンバータ(ADC)付き 16 チャネル VGA
    RF トランシーバ
    • AFE7070 統合 NCO、2回路 14 ビット 65MSPS DAC、および RF IQ 変調器、 LVDS 出力オプション付
    • AFE7422 10MHz ~ 6GHz、最大 1,200MHz の IBW (入力帯域幅)、2 個の送信と 2 個の受信、RF サンプリング トランシーバ
    • AFE7681 100MHz ~ 5.2GHz、最大 1,200MHz の IBW (入力帯域幅)、4 個の送信と 2 個の受信、RF サンプリング トランシーバ
    • AFE7683 100MHz ~ 5.2GHz、最大 1,200MHz の IBW (入力帯域幅)、シングル DUC/DDC (デジタル アップコンバータとデジタル ダウンコンバータ) 搭載、2 個の送信と 4
    • AFE7684 100MHz ~ 5.2GHz、最大 1,200MHz の IBW (入力帯域幅)、デュアル DUC/DDC (デジタル アップコンバータとデジタル ダウンコンバータ) 搭載、2 個の送信と 4
    • AFE7686 100MHz ~ 5.2GHz、最大 1,200MHz の IBW (入力帯域幅)、デュアル DUC/DDC (デジタル アップコンバータとデジタル ダウンコンバータ) 搭載、4 個の送信と 4
    • AFE7769 ワイヤレス向け、600MHz ~ 6GHz、4 個の PLL、4 個の送信と 4 個の受信と 2 個のフィードバック、RF トランシーバ
    • AFE7900 5MHz ~ 7.4GHz、最大 1,200MHz の IBW (入力帯域幅)、4 個の送信と 6 個の受信、RF サンプリング トランシーバ
    • AFE7950 600MHz ~ 12GHz、最大 1,200MHz の IBW (入力帯域幅)、4 個の送信と 6 個の受信、RF サンプリング トランシーバ
    RF レシーバ
    • ADC32RF80 デュアルチャネル、14 ビット、3GSPS、デュアル DDC/チャネル、RF サンプリング広帯域レシーバ / フィードバック IC
    • ADS54T01 1 チャネル、750MSPS、BTS フィードバックとレシーバ IC
    • ADS58H40 クワッドチャネル、14 ビット、250MSPS レシーバ / フィードバック IC
    • ADS62PF49 デュアルチャネル、250MSPS、フィードバック レシーバ IC
    • LM15851 12 ビット、4.0GSPS、RF サンプリング広帯域レシーバ
    RF トランスミッタ
    • ADS58J63 4 チャネル 14 ビット 500 Msps テレコム用レシーバ IC
    • ADS58J64 クワッドチャネル、14 ビット、1GSPS テレコム レシーバ / フィードバック IC
    ハードウェア開発
    評価ボード
    • ADC12DJ5200SEEVM ADC12DJ5200SE シングルエンド入力、RF サンプリング、12 ビット ADC の評価基板
    • ADC12DL2500EVM ADC12DL2500 評価基板
    • ADC12J2700EVM ADC12J2700 12 ビット、2.7GSPS、RF サンプリング A/D コンバータの評価基板
    • ADC12J4000EVM ADC12J4000 12 ビット、4.0GSPS、RF サンプリング A/D コンバータの評価基板
    • ADC32RF55EVM ADC32RF55 低 NSD (ノイズ スペクトル密度)、デュアルチャネル、14 ビット、3GSPS、RF サンプリング ADC の評価基板
    • ADC3664EVMCVAL ADC3664-SP 評価基板
    • ADC3669EVM ADC3669 評価基板
    • ADC3683EVMCVAL ADC3683-SP 評価基板
    • ADC3910D125EVM ADC3910D125 評価基板
    • ADS4122EVM ADS4122 評価モジュール
    • ADS4129EVM ADS4129 評価モジュール
    • ADS4142EVM ADS4142 評価モジュール
    • ADS4149EVM ADS4149 ADC 評価モジュール
    • ADS41B25EVM ADS41B25 評価モジュール
    • ADS41B29EVM ADS41B29 評価モジュール
    • ADS4222EVM ADS4222 評価モジュール
    • ADS4225EVM ADS4225 評価モジュール
    • ADS4226EVM ADS4226 評価モジュール
    • ADS4229EVM ADS4229 評価モジュール
    • ADS4242EVM ADS4245 評価モジュール
    • ADS4245EVM ADS4245 評価モジュール
    • ADS4249EVM ADS4249 評価モジュール
    • ADS42JB46EVM ADS42JB46EVM 評価モジュール
    • ADS42JB49EVM ADS42JB49EVM 評価モジュール
    • ADS42JB69EVM ADS42JB69EVM 評価モジュール
    • ADS5263EVM ADS5263 の評価基板
    • ADS5281EVM ADS5281 8 チャネル、12 ビット、50MSPS、A/D コンバータの評価基板
    • ADS5282EVM ADS5282 8 チャネル、12 ビット、65MSPS、A/D コンバータの評価基板
    • ADS5292EVM ADS5292 の評価基板
    • ADS5294EVM ADS5294 の評価基板
    • ADS5295EVM ADS5295 の評価基板
    • ADS5400EVM ADS5400 12 ビット、1.0GSPS、A/D コンバータの評価基板
    • ADS5463EVM ADS5463 12 ビット、500MSPS ADC の評価基板
    • ADS5474EVM ADS5474 14 ビット、400MSPS ADC の評価基板
    • ADS5482EVM ADS5482 16 ビット、105MSPS、A/D コンバータの評価基板
    • ADS5484EVM ADS5484 16 ビット、170MSPS、A/D コンバータの評価基板
    • ADS54RF63EVM ADS54RF63 12 ビット、550MSPS、RF サンプリング A/D コンバータの評価基板
    • ADS5560EVM ADS5560 16 ビット、40MSPS、A/D コンバータの評価基板
    • ADS5562EVM ADS5562 16 ビット、80MSPS、A/D コンバータの評価基板
    • ADS58B18EVM ADS58B18 評価モジュール
    • ADS58B19EVM ADS58B19 評価モジュール
    • ADS58C28EVM ADS58C28 評価モジュール
    • ADS58J63EVM ADS58J63 評価モジュール
    • AFE5801EVM AFE5801 の評価基板
    • AFE7920EVM AFE7920 4 個の送信と 4 個の受信と 2 個のフィードバック パス搭載、RF サンプリング トランシーバの評価基板
    • DAC3152EVM DAC3152、デュアルチャネル、10 ビット、500MSPS、D/A コンバータの評価基板
    • DAC3162EVM DAC3162 デュアルチャネル、12 ビット、500MSPS、D/A コンバータの評価基板
    • DAC37J82EVM DAC37J82 デュアルチャネル、16 ビット、1.6GSPS、1x ~ 16x 補間 DAC の評価基板
    • DAC38J82EVM DAC38J82 デュアルチャネル、16 ビット、2.5GSPS、1x ~ 16x 補間 D/A コンバータの評価基板 (EVM)
    • DAC38J84EVM DAC38J84 クワッドチャネル、16 ビット、2.5GSPS、1x ~ 16x 補間 DAC の評価基板
    • DAC5681EVM DAC5681 評価モジュール
    • DAC5681ZEVM DAC5681Z 16 ビット、1.0GSPS、1x ~ 4x 補間 D/A コンバータの評価基板
    • TRF1208-ADC12DJ5200RFEVM TRF1208 高速 RF サンプリング FDA (完全差動アンプ) (ADC12DJ5200RF 搭載) の評価基板
    • TSW14J50EVM データ・キャプチャ / パターン・ジェネレータ:8 レーン JESD204B 搭載、0.6 ~ 6.5Gbps 対応データ・コンバータの EVM
    • TSW14J57EVM データ キャプチャ / パターン ジェネレータ:16 レーン JESD204B 搭載、1.6 ~ 15Gbps 対応データ コンバータの EVM
    • TSW14J58EVM データ キャプチャ / パターン ジェネレータ:16 レーンの JESD204B/C 搭載、1.6 ~ 24.5Gbps 対応データ コンバータの EVM (評価基板)
    • TSW14J59EVM TSW14J59 評価基板
    • TSW3084EVM RF シグナル・チェーン評価モジュール一式
    • TSW3085EVM TSW3085EVM
    • TSW30H84EVM RF シグナル・チェーン評価モジュール一式
    ソフトウェア
    サポート・ソフトウェア
    ガーバー・ファイル

    ADC08200 Design Files

    SNAC083.ZIP (1903 KB)
    シミュレーション・ツール

    PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

    PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

    設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
    パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
    TSSOP (PW) 24 Ultra Librarian

    購入と品質

    記載されている情報:
    • RoHS
    • REACH
    • デバイスのマーキング
    • リード端子の仕上げ / ボールの原材料
    • MSL 定格 / ピーク リフロー
    • MTBF/FIT 推定値
    • 使用原材料
    • 認定試験結果
    • 継続的な信頼性モニタ試験結果
    記載されている情報:
    • ファブの拠点
    • 組み立てを実施した拠点

    推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

    サポートとトレーニング

    TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

    コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

    TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

    ビデオ