ADC16DX370

アクティブ

デュアル・チャネル、16 ビット、370MSPS AD コンバータ(ADC)

製品詳細

Sample rate (max) (Msps) 370 Resolution (Bits) 16 Number of input channels 2 Interface type JESD204B Analog input BW (MHz) 800 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 1.7 Power consumption (typ) (mW) 1607 Architecture Pipeline SNR (dB) 70 ENOB (Bits) 11.2 SFDR (dB) 88 Operating temperature range (°C) -40 to 85 Input buffer Yes
Sample rate (max) (Msps) 370 Resolution (Bits) 16 Number of input channels 2 Interface type JESD204B Analog input BW (MHz) 800 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 1.7 Power consumption (typ) (mW) 1607 Architecture Pipeline SNR (dB) 70 ENOB (Bits) 11.2 SFDR (dB) 88 Operating temperature range (°C) -40 to 85 Input buffer Yes
WQFN (RME) 56 64 mm² 8 x 8
  • Resolution: 16-Bit
  • Conversion Rate: 370 MSPS
  • 1.7 VP-P Input Full Scale Range
  • Performance:
    • Input: 150 MHz, –3 dBFS
      • SNR: 69.6 dBFS
      • Noise Spectral Density: –152.3 dBFS/Hz
      • SFDR: 88 dBFS
      • Non-HD2 and Non-HD3 SPUR: –90 dBFS
  • Power Dissipation: 800 mW/channel
  • Buffered Analog Inputs
  • On-Chip Precision Reference Without External Bypassing
  • Input Sampling Clock Divider With Phase Synchronization
    (Divide-by- 1, 2, 4, or 8)
  • JESD204B Subclass 1 Serial Data Interface
    • Lane Rates up to 7.4 Gb/s
    • Configurable as 1- or 2-Lanes/Channel
  • Fast Over-Range Signals
  • 4-Wire, 1.2-V, 1.8-V, 2.5-V, or 3-V Compatible Serial
    Peripheral Interface (SPI)
  • 56-Pin WQFN Package, (8 × 8 mm, 0.5-mm Pin-Pitch)
  • Resolution: 16-Bit
  • Conversion Rate: 370 MSPS
  • 1.7 VP-P Input Full Scale Range
  • Performance:
    • Input: 150 MHz, –3 dBFS
      • SNR: 69.6 dBFS
      • Noise Spectral Density: –152.3 dBFS/Hz
      • SFDR: 88 dBFS
      • Non-HD2 and Non-HD3 SPUR: –90 dBFS
  • Power Dissipation: 800 mW/channel
  • Buffered Analog Inputs
  • On-Chip Precision Reference Without External Bypassing
  • Input Sampling Clock Divider With Phase Synchronization
    (Divide-by- 1, 2, 4, or 8)
  • JESD204B Subclass 1 Serial Data Interface
    • Lane Rates up to 7.4 Gb/s
    • Configurable as 1- or 2-Lanes/Channel
  • Fast Over-Range Signals
  • 4-Wire, 1.2-V, 1.8-V, 2.5-V, or 3-V Compatible Serial
    Peripheral Interface (SPI)
  • 56-Pin WQFN Package, (8 × 8 mm, 0.5-mm Pin-Pitch)

The ADC16DX370 device is a monolithic dual-channel high performance analog-to-digital converter capable of converting analog input signals into 16-bit digital words with a sampling rate of 370 MSPS. This converter uses a differential pipelined architecture with integrated input buffer to provide excellent dynamic performance while maintaining low power consumption.

The integrated input buffer eliminates charge kickback noise coming from the internal switched capacitor sampling circuits and eases the system-level design of the driving amplifier, anti-aliasing filter, and impedance matching. An input sampling clock divider provides integer divide ratios with configurable phase selection to simplify system clocking. An integrated low-noise voltage reference eases board level design without requiring external decoupling capacitors. The output digital data is provided through a JESD204B subclass 1 interface from a 56-pin, 8-mm × 8-mm WQFN package. A SPI is available to configure the device that is compatible with 1.2-V to 3-V logic.

The ADC16DX370 device is a monolithic dual-channel high performance analog-to-digital converter capable of converting analog input signals into 16-bit digital words with a sampling rate of 370 MSPS. This converter uses a differential pipelined architecture with integrated input buffer to provide excellent dynamic performance while maintaining low power consumption.

The integrated input buffer eliminates charge kickback noise coming from the internal switched capacitor sampling circuits and eases the system-level design of the driving amplifier, anti-aliasing filter, and impedance matching. An input sampling clock divider provides integer divide ratios with configurable phase selection to simplify system clocking. An integrated low-noise voltage reference eases board level design without requiring external decoupling capacitors. The output digital data is provided through a JESD204B subclass 1 interface from a 56-pin, 8-mm × 8-mm WQFN package. A SPI is available to configure the device that is compatible with 1.2-V to 3-V logic.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート ADC16DX370 Dual 16-Bit 370 MSPS ADC With 7.4 Gb/s JESD204B Outputs データシート (Rev. C) PDF | HTML 2014年 8月 20日
技術記事 How to minimize filter loss when you drive an ADC PDF | HTML 2016年 10月 20日
技術記事 How to select a power-efficient narrowband receiver for active antenna-array syste PDF | HTML 2016年 4月 12日
ホワイト・ペーパー Ready to make the jump to JESD204B? White Paper (Rev. B) 2015年 3月 19日
EVM ユーザー ガイド (英語) ADC16DX370EVM User's Guide (Rev. A) 2014年 12月 17日
アプリケーション・ノート Equalization Optimization of the ADC16DX370 JESD204B Serial Link 2014年 9月 9日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ADC16DX370EVM — ADC16DX370 評価モジュール

The ADC16DX370EVM is an evaluation module used for evaluation of the ADC16DX370.  The ADC16DX370 is a low power, 16-bit, 370-MSPS analog to digital converter (ADC) with a buffered analog input, and outputs featuring a JESD204B interface operating at up to 7.4Gb/s. The EVM has (...)

ユーザー ガイド: PDF
ファームウェア

TI204C-IP Request for JESD204 rapid design IP

The JESD204 rapid design IP has been designed to enable FPGA engineers to achieve an accelerated path to a working JESD204 system. The IP has been architected in a way that downstream digital processing and other application logic are isolated from most of the performance- and timing-critical (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
高速 DAC (10MSPS 超過)
DAC37J82 デュアル・チャネル、16 ビット、1.6GSPS、1x ~ 16x 補間 D/A コンバータ (DAC) DAC37J84 クワッドチャネル、16 ビット、1.6GSPS、1x ~ 16x 補間 D/A コンバータ (DAC) DAC38J82 デュアルチャネル、16 ビット、2.5GSPS、1x ~ 16x 補間 D/A コンバータ (DAC) DAC38J84 クワッドチャネル、16 ビット、2.5GSPS、1x ~ 16x 補間 D/A コンバータ (DAC) DAC38RF80 デュアルチャネル、14 ビット、9GSPS、6x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC) DAC38RF82 デュアルチャネル、14 ビット、9GSPS、1x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC) DAC38RF83 デュアルチャネル、14 ビット、9GSPS、6x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC) DAC38RF84 14 ビット、9GSPS、6x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC) DAC38RF85 14 ビット、9GSPS、6x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC) DAC38RF86 デュアルチャネル、14 ビット、9GSPS、6x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC) DAC38RF87 デュアルチャネル、14 ビット、9GSPS、12x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC) DAC38RF89 デュアル・チャネル、14 ビット、8.4GSPS、1x ~ 24x 補間、5 および 7.5GHz PLL D/A コンバータ DAC38RF90 デュアルチャネル、14 ビット、9GSPS、12x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC) DAC38RF93 デュアルチャネル、14 ビット、9GSPS、12x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC) DAC38RF96 デュアルチャネル、14 ビット、9GSPS、12x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC) DAC38RF97 デュアルチャネル、14 ビット、6GSPS、12x ~ 24x 補間、6GHz GSM PLL D/A コンバータ(DAC) DAC39J82 デュアルチャネル、16 ビット、2.8GSPS、1x ~ 16x 補間 D/A コンバータ (DAC) DAC39J84 クワッドチャネル、16 ビット、2.8GSPS、1x ~ 16x 補間 D/A コンバータ (DAC)
高速 ADC(≧10 MSPS)
ADC08DJ3200 8 ビット、デュアル 3.2GSPS またはシングル 6.4GSPS、RF サンプリング A/D コンバータ(ADC) ADC08DJ5200RF デュアルチャネル 5.2GSPS またはシングルチャネル 10.4GSPS、RF サンプリング 8 ビット ADC ADC09DJ1300-Q1 車載対応、JESD204C インターフェイス搭載、デュアルチャネル、9 ビット、1.3GSPS A/D コンバータ (ADC) ADC09QJ1300-Q1 車載対応、JESD204C インターフェイス搭載、クワッドチャネル、9 ビット、1.3GSPS A/D コンバータ (ADC) ADC09SJ1300-Q1 車載対応、JESD204C インターフェイス搭載、シングルチャネル、9 ビット、1.3GSPS A/D コンバータ (ADC) ADC12DJ1600-Q1 車載対応、JESD204C インターフェイスと統合型のサンプル・クロック・ジェネレータ搭載、2 チャネル、12 ビット、1.6GSPS ADC ADC12DJ2700 12 ビット、デュアル 2.7GSPS またはシングル 5.4GSPS、RF サンプリング A/D コンバータ(ADC) ADC12DJ3200 12 ビット、デュアル 3.2GSPS またはシングル 6.4GSPS、RF サンプリング A/D コンバータ(ADC) ADC12DJ3200QML-SP 放射線耐性保証 (RHA)、QMLV、300krad、12 ビット、デュアル 3.2GSPS またはシングル 6.4GSPS の ADC ADC12DJ4000RF デュアルチャネル 4GSPS またはシングルチャネル 8GSPS、RF サンプリング 12 ビット ADC ADC12DJ5200RF デュアルチャネル 5.2GSPS またはシングルチャネル 10.4GSPS、RF サンプリング 12 ビット ADC ADC12J1600 12 ビット、1.6GSPS、RF サンプリング A/D コンバータ (ADC) ADC12J2700 12 ビット、2.7GSPS、RF サンプリング A/D コンバータ (ADC) ADC12J4000 12 ビット、4.0GSPS、RF サンプリング A/D コンバータ (ADC) ADC12QJ1600-Q1 車載対応、JESD204C インターフェイス搭載、クワッドチャネル、12 ビット、1.6GSPS ADC ADC12SJ1600-Q1 車載対応、JESD204C インターフェイス搭載、1 チャネル、12 ビット、1.6GSPS ADC ADC14X250 14 ビット、250MSPS AD コンバータ(ADC) ADC16DX370 デュアル・チャネル、16 ビット、370MSPS AD コンバータ(ADC) ADC31JB68 16 ビット、500MSPS AD コンバータ(ADC) ADC31RF80 14 ビット、3GSPS、RF サンプリング広帯域レシーバとフィードバック IC ADC32J22 デュアル・チャネル、12 ビット、50MSPS AD コンバータ(ADC) ADC32J23 2 チャネル、12 ビット、80MSPS AD コンバータ(ADC) ADC32J24 2 チャネル、12 ビット、125MSPS AD コンバータ(ADC) ADC32J25 デュアル・チャネル、12 ビット、160MSPS AD コンバータ(ADC) ADC32J42 デュアル・チャネル、14 ビット、50MSPS AD コンバータ(ADC) ADC32J43 デュアル・チャネル、14 ビット、80MSPS AD コンバータ(ADC) ADC32J44 デュアル・チャネル、14 ビット、125MSPS AD コンバータ(ADC) ADC32J45 デュアル・チャネル、14 ビット、160MSPS AD コンバータ(ADC) ADC32RF42 デュアルチャネル、14 ビット、1.5GSPS、RF サンプリング A/D コンバータ(ADC) ADC32RF44 デュアルチャネル、14 ビット、2.6GSPS、RF サンプリング A/D コンバータ(ADC) ADC32RF45 デュアルチャネル、14 ビット、3GSPS、RF サンプリング A/D コンバータ (ADC) ADC34J22 4 チャネル、12 ビット、50MSPS AD コンバータ(ADC) ADC34J23 4 チャネル、12 ビット、80MSPS AD コンバータ(ADC) ADC34J24 4 チャネル、12 ビット、125MSPS AD コンバータ(ADC) ADC34J25 4 チャネル、12 ビット、160MSPS AD コンバータ(ADC) ADC34J42 4 チャネル、14 ビット、50MSPS AD コンバータ(ADC) ADC34J43 4 チャネル、14 ビット、80MSPS AD コンバータ(ADC) ADC34J44 4 チャネル、14 ビット、125MSPS AD コンバータ(ADC) ADC34J45 4 チャネル、14 ビット、160MSPS AD コンバータ(ADC) ADS42JB46 デュアル・チャネル、14 ビット、160MSPS AD コンバータ(ADC) ADS42JB49 デュアル・チャネル、14 ビット、250MSPS AD コンバータ(ADC) ADS42JB69 デュアル・チャネル、16 ビット、250MSPS AD コンバータ(ADC) ADS54J20 デュアルチャネル、12 ビット、1.0GSPS、A/D コンバータ (ADC) ADS54J40 デュアルチャネル、14 ビット、1.0GSPS、A/D コンバータ (ADC) ADS54J42 デュアル・チャネル、14 ビット、625MSPS AD コンバータ(ADC) ADS54J54 4 チャネル、14 ビット、500MSPS AD コンバータ(ADC) ADS54J60 デュアルチャネル、16 ビット、1.0GSPS、A/D コンバータ (ADC) ADS54J64 クワッド・チャネル、14 ビット、1GSPS、2x オーバーサンプリング A/D コンバータ(ADC) ADS54J66 4 チャネル、14 ビット、500MSPS AD コンバータ(ADC) ADS54J69 デュアル・チャネル、16 ビット、500MSPS AD コンバータ(ADC) ADS61JB23 12 ビット、80MSPS AD コンバータ(ADC) ADS61JB46 14 ビット、160MSPS AD コンバータ(ADC)
RF トランシーバ
AFE7422 10MHz ~ 6GHz、最大 1,200MHz の IBW (入力帯域幅)、2 個の送信と 2 個の受信、RF サンプリング トランシーバ AFE7444 10MHz ~ 6GHz、最大 600MHz の IBW (入力帯域幅)、4 個の送信と 4 個の受信、RF サンプリング トランシーバ AFE7681 100MHz ~ 5.2GHz、最大 1,200MHz の IBW (入力帯域幅)、4 個の送信と 2 個の受信、RF サンプリング トランシーバ AFE7683 100MHz ~ 5.2GHz、最大 1,200MHz の IBW (入力帯域幅)、シングル DUC/DDC (デジタル アップコンバータとデジタル ダウンコンバータ) 搭載、2 個の送信と 4 AFE7684 100MHz ~ 5.2GHz、最大 1,200MHz の IBW (入力帯域幅)、デュアル DUC/DDC (デジタル アップコンバータとデジタル ダウンコンバータ) 搭載、2 個の送信と 4 AFE7685 100MHz ~ 5.2GHz、最大 1,200MHz の IBW (入力帯域幅)、シングル DUC/DDC (デジタル アップコンバータとデジタル ダウンコンバータ) 搭載、4 個の送信と 4 AFE7686 100MHz ~ 5.2GHz、最大 1,200MHz の IBW (入力帯域幅)、デュアル DUC/DDC (デジタル アップコンバータとデジタル ダウンコンバータ) 搭載、4 個の送信と 4 AFE7700 汎用、600MHz ~ 6GHz、4 個の PLL、4 個の送信と 4 個の受信と 2 個のフィードバック、RF トランシーバ AFE7769 ワイヤレス向け、600MHz ~ 6GHz、4 個の PLL、4 個の送信と 4 個の受信と 2 個のフィードバック、RF トランシーバ AFE7799 600MHz ~ 6GHz、最大 600MHz の IBW (入力帯域幅)、4 個の送信と 4 個の受信と 2 個のフィードバック、RF トランシーバ AFE7900 5MHz ~ 7.4GHz、最大 1,200MHz の IBW (入力帯域幅)、4 個の送信と 6 個の受信、RF サンプリング トランシーバ AFE7921 600MHz ~ 6GHz、最大 800MHz の IBW (入力帯域幅)、4 個の送信と 4 個の受信と 2 個のフィードバック、RF サンプリング トランシーバ AFE7950 600MHz ~ 12GHz、最大 1,200MHz の IBW (入力帯域幅)、4 個の送信と 6 個の受信、RF サンプリング トランシーバ AFE7988 600MHz ~ 6GHz、最大 1,200MHz の IBW (入力帯域幅)、4 個の送信と 4 個の受信と 1 個のフィードバック、RF サンプリング トランシーバ AFE7989 600MHz ~ 6GHz、最大 400MHz の IBW (入力帯域幅)、4 個の送信と 4 個の受信と 1 個のフィードバック、RF サンプリング トランシーバ AFE8092 600MHz ~ 6GHz、最大 1,200MHz の IBW (入力帯域幅)、8 個の送信と 8 個の受信、RF サンプリング トランシーバ
RF トランスミッタ
ADS58J63 4 チャネル 14 ビット 500 Msps テレコム用レシーバ IC ADS58J64 クワッドチャネル、14 ビット、1GSPS テレコム レシーバ / フィードバック IC AFE7920 デュアル DUC/DDC (デジタル アップコンバータとデジタル ダウンコンバータ) 搭載、4 個の送信と 4 個の受信と 2 個のフィードバック、RF サンプリング トランシーバ <
評価基板 (EVM) 向けの GUI

DATACONVERTERPRO-SW High Speed Data Converter Pro GUI Installer, v5.20

This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
高速 DAC (10MSPS 超過)
DAC3152 電流シンク出力、デュアルチャネル、10 ビット、500MSPS、D/A コンバータ (DAC) DAC3162 デュアルチャネル、12 ビット、500MSPS、D/A コンバータ (DAC) DAC3282 デュアルチャネル、16 ビット、625MSPS、1x ~ 2x 補間 D/A コンバータ (DAC) DAC3283 デュアル・チャネル、16 ビット、800MSPS、1x ~ 4x 補間 D/A コンバータ (DAC) DAC3482 デュアルチャネル、16 ビット、1.25GSPS、1x ~ 16x 補間 D/A コンバータ (DAC) DAC3484 クワッドチャネル、16 ビット、1.25GSPS、1x ~ 16x 補間 D/A コンバータ (DAC) DAC34H84 クワッドチャネル、16 ビット、1.25GSPS、1x ~ 16x 補間 D/A コンバータ (DAC) DAC34SH84 クワッドチャネル、16 ビット、1.5GSPS、1x ~ 16x 補間 D/A コンバータ (DAC) DAC37J82 デュアル・チャネル、16 ビット、1.6GSPS、1x ~ 16x 補間 D/A コンバータ (DAC) DAC37J84 クワッドチャネル、16 ビット、1.6GSPS、1x ~ 16x 補間 D/A コンバータ (DAC) DAC38J82 デュアルチャネル、16 ビット、2.5GSPS、1x ~ 16x 補間 D/A コンバータ (DAC) DAC38J84 クワッドチャネル、16 ビット、2.5GSPS、1x ~ 16x 補間 D/A コンバータ (DAC) DAC38RF80 デュアルチャネル、14 ビット、9GSPS、6x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC) DAC38RF82 デュアルチャネル、14 ビット、9GSPS、1x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC) DAC38RF83 デュアルチャネル、14 ビット、9GSPS、6x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC) DAC38RF84 14 ビット、9GSPS、6x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC) DAC38RF85 14 ビット、9GSPS、6x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC) DAC38RF86 デュアルチャネル、14 ビット、9GSPS、6x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC) DAC38RF87 デュアルチャネル、14 ビット、9GSPS、12x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC) DAC38RF89 デュアル・チャネル、14 ビット、8.4GSPS、1x ~ 24x 補間、5 および 7.5GHz PLL D/A コンバータ DAC38RF90 デュアルチャネル、14 ビット、9GSPS、12x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC) DAC38RF93 デュアルチャネル、14 ビット、9GSPS、12x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC) DAC38RF96 デュアルチャネル、14 ビット、9GSPS、12x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC) DAC38RF97 デュアルチャネル、14 ビット、6GSPS、12x ~ 24x 補間、6GHz GSM PLL D/A コンバータ(DAC) DAC5681 16 ビット、1.0 GSPS D/A コンバータ(DAC) DAC5681Z 16 ビット、1.0GSPS、1x ~ 4x 補間 D/A コンバータ (DAC) DAC5682Z デュアル・チャネル、16 ビット、1.0GSPS、1x ~ 4x 補間 D/A コンバータ (DAC) DAC5686 デュアル・チャネル、16 ビット、500MSPS、1x ~ 16x 補間 D/A コンバータ (DAC) DAC5687 デュアル・チャネル、16 ビット、500MSPS、1x ~ 8x 補間 D/A コンバータ (DAC)
高速 ADC(≧10 MSPS)
ADC08060 内部サンプル・アンド・ホールド機能搭載、8 ビット、60MSPS、1.3mW/MSPS、A/D コンバータ (ADC) ADC08100 8 ビット、100MSPS、1.3mW/MSPS、A/D コンバータ (ADC) ADC08200 内部サンプル・アンド・ホールド機能搭載、8 ビット、200MSPS、低消費電力、A/D コンバータ (ADC) ADC08351 8 ビット、42MSPS AD コンバータ(ADC) ADC09QJ1300-Q1 車載対応、JESD204C インターフェイス搭載、クワッドチャネル、9 ビット、1.3GSPS A/D コンバータ (ADC) ADC1175 8 ビット、20MSPS A/D コンバータ (ADC) ADC12DJ3200 12 ビット、デュアル 3.2GSPS またはシングル 6.4GSPS、RF サンプリング A/D コンバータ(ADC) ADC12DJ5200RF デュアルチャネル 5.2GSPS またはシングルチャネル 10.4GSPS、RF サンプリング 12 ビット ADC ADC12J1600 12 ビット、1.6GSPS、RF サンプリング A/D コンバータ (ADC) ADC12J2700 12 ビット、2.7GSPS、RF サンプリング A/D コンバータ (ADC) ADC12J4000 12 ビット、4.0GSPS、RF サンプリング A/D コンバータ (ADC) ADC12QJ1600-Q1 車載対応、JESD204C インターフェイス搭載、クワッドチャネル、12 ビット、1.6GSPS ADC ADC14X250 14 ビット、250MSPS AD コンバータ(ADC) ADC16DX370 デュアル・チャネル、16 ビット、370MSPS AD コンバータ(ADC) ADC31JB68 16 ビット、500MSPS AD コンバータ(ADC) ADC3221 デュアル・チャネル、12 ビット、25MSPS AD コンバータ(ADC) ADC3222 デュアル・チャネル、12 ビット、50MSPS AD コンバータ(ADC) ADC3223 2 チャネル、12 ビット、80MSPS AD コンバータ(ADC) ADC3224 2 チャネル、12 ビット、125MSPS AD コンバータ(ADC) ADC3241 デュアル・チャネル、14 ビット、25MSPS AD コンバータ(ADC) ADC3242 デュアル・チャネル、14 ビット、50MSPS AD コンバータ(ADC) ADC3243 デュアル・チャネル、14 ビット、80MSPS AD コンバータ(ADC) ADC3244 デュアル・チャネル、14 ビット、125MSPS、A/D コンバータ(ADC) ADC32J22 デュアル・チャネル、12 ビット、50MSPS AD コンバータ(ADC) ADC32J23 2 チャネル、12 ビット、80MSPS AD コンバータ(ADC) ADC32J24 2 チャネル、12 ビット、125MSPS AD コンバータ(ADC) ADC32J25 デュアル・チャネル、12 ビット、160MSPS AD コンバータ(ADC) ADC32J42 デュアル・チャネル、14 ビット、50MSPS AD コンバータ(ADC) ADC32J43 デュアル・チャネル、14 ビット、80MSPS AD コンバータ(ADC) ADC32J44 デュアル・チャネル、14 ビット、125MSPS AD コンバータ(ADC) ADC32J45 デュアル・チャネル、14 ビット、160MSPS AD コンバータ(ADC) ADC32RF45 デュアルチャネル、14 ビット、3GSPS、RF サンプリング A/D コンバータ (ADC) ADC3541 シングルチャネル、14 ビット、10MSPS、低ノイズ、超低消費電力、低レイテンシ ADC ADC3542 シングルチャネル、14 ビット、25MSPS、低ノイズ、超低消費電力、低レイテンシ ADC ADC3543 シングルチャネル、14 ビット、65MSPS、低ノイズ、超低消費電力、低レイテンシ ADC ADC3544 シングルチャネル、14 ビット、125MSPS、低ノイズ、超低消費電力、低レイテンシ ADC ADC3561 シングルチャネル、16 ビット、10MSPS、低ノイズ、超低消費電力、低レイテンシの ADC ADC3562 シングルチャネル、16 ビット、25MSPS、低ノイズ、超低消費電力、低レイテンシの ADC ADC3581 シングルチャネル、18 ビット、10MSPS、低ノイズ、超低消費電力、低レイテンシの ADC ADC3582 シングルチャネル、18 ビット、25MSPS、低ノイズ、超低消費電力、低レイテンシの ADC ADC3641 デュアルチャネル、14 ビット、10MSPS、低ノイズ、超低消費電力 A/D コンバータ (ADC) ADC3642 デュアルチャネル、14 ビット、25MSPS、低ノイズ、超低消費電力 A/D コンバータ (ADC) ADC3643 デュアルチャネル、14 ビット、65MSPS、低ノイズ、超低消費電力 A/D コンバータ (ADC) ADC3644 デュアルチャネル、14 ビット、125MSPS、低ノイズ、超低消費電力 A/D コンバータ (ADC) ADC3660 デュアル、16 ビット、0.5MSPS ~ 65MSPS、低ノイズ、超低消費電力 A/D コンバータ (ADC) の評価基板 ADC3661 デュアルチャネル、16 ビット、10MSPS、低ノイズ、超低消費電力、低レイテンシの ADC ADC3662 デュアルチャネル、16 ビット、25MSPS、低ノイズ、超低消費電力、低レイテンシの ADC ADC3663 デュアルチャネル、16 ビット、65MSPS、低ノイズ、超低消費電力、低レイテンシの ADC ADC3664 SLVDS インターフェイス搭載、デュアルチャネル、14 ビット、125MSPS、高 SNR、低消費電力 ADC ADC3681 デュアルチャネル、18 ビット、10MSPS、低ノイズ、超低消費電力、低レイテンシの ADC ADC3682 デュアルチャネル、18 ビット、25MSPS、低ノイズ、超低消費電力、低レイテンシの ADC ADC3683 デュアルチャネル、18 ビット、65MSPS、低ノイズ、超低消費電力、低レイテンシの ADC ADS4122 12 ビット、65MSPS AD コンバータ(ADC) ADS4125 12 ビット、125MSPS AD コンバータ(ADC) ADS4126 12 ビット、160MSPS AD コンバータ(ADC) ADS4129 12 ビット、250MSPS AD コンバータ(ADC) ADS4142 (ADC)14 ビット、65MSPS AD コンバータ ADS4145 14 ビット、125MSPS AD コンバータ(ADC) ADS4146 14 ビット、160MSPS AD コンバータ(ADC) ADS4149 14 ビット、250MSPS AD コンバータ(ADC) ADS41B25 12 ビット、125MSPS AD コンバータ(ADC) ADS41B29 12 ビット、250MSPS AD コンバータ(ADC) ADS41B49 14 ビット、250MSPS AD コンバータ(ADC) ADS4222 2 チャネル、12 ビット、65MSPS AD コンバータ(ADC) ADS4225 2 チャネル、12 ビット、125MSPS AD コンバータ(ADC) ADS4226 デュアル・チャネル、12 ビット、160MSPS AD コンバータ(ADC) ADS4229 デュアル・チャネル、12 ビット、250MSPS AD コンバータ(ADC) ADS4242 デュアル・チャネル、14 ビット、65MSPS AD コンバータ(ADC) ADS4245 デュアル・チャネル、14 ビット、125MSPS AD コンバータ(ADC) ADS4246 デュアル・チャネル、14 ビット、160MSPS AD コンバータ(ADC) ADS4249 デュアル・チャネル、14 ビット、250MSPS AD コンバータ(ADC) ADS42B49 デュアル・チャネル、14 ビット、250MSPS AD コンバータ(ADC) ADS42JB46 デュアル・チャネル、14 ビット、160MSPS AD コンバータ(ADC) ADS42JB49 デュアル・チャネル、14 ビット、250MSPS AD コンバータ(ADC) ADS42JB69 デュアル・チャネル、16 ビット、250MSPS AD コンバータ(ADC) ADS42LB49 デュアル・チャネル、14 ビット、250MSPS AD コンバータ(ADC) ADS42LB69 デュアルチャネル、16 ビット、250MSPS、A/D コンバータ (ADC) ADS5242 4 チャネル、12 ビット、65MSPS AD コンバータ(ADC) ADS5281 8 チャネル、12 ビット、50MSPS AD コンバータ(ADC) ADS5282 8 チャネル、12 ビット、65MSPS AD コンバータ(ADC) ADS5287 8 チャネル、10 ビット、40MSPS AD コンバータ(ADC) ADS5400 12 ビット、1GSPS A/D コンバータ (ADC) ADS5411 11 ビット、105MSPS AD コンバータ(ADC) ADS5423 14 ビット、80MSPS AD コンバータ(ADC) ADS5424 14 ビット、105MSPS AD コンバータ(ADC) ADS5440 13 ビット、210MSPS AD コンバータ(ADC) ADS5444 13 ビット、250MSPS、A/D コンバータ (ADC) ADS5463 12 ビット、500MSPS A/D コンバータ (ADC) ADS5474 14 ビット、400MSPS A/D コンバータ (ADC) ADS5481 広い SFDR (スプリアス・フリー・ダイナミック・レンジ)、LVDS 出力、16 ビット、80MSPS A/D コンバータ (ADC) ADS5482 16 ビット、105MSPS AD コンバータ(ADC) ADS5483 16 ビット、135MSPS AD コンバータ(ADC) ADS5484 16 ビット、170MSPS AD コンバータ(ADC) ADS5485 16 ビット、200MSPS AD コンバータ(ADC) ADS54J20 デュアルチャネル、12 ビット、1.0GSPS、A/D コンバータ (ADC) ADS54J40 デュアルチャネル、14 ビット、1.0GSPS、A/D コンバータ (ADC) ADS54J42 デュアル・チャネル、14 ビット、625MSPS AD コンバータ(ADC) ADS54J54 4 チャネル、14 ビット、500MSPS AD コンバータ(ADC) ADS54J60 デュアルチャネル、16 ビット、1.0GSPS、A/D コンバータ (ADC) ADS54J64 クワッド・チャネル、14 ビット、1GSPS、2x オーバーサンプリング A/D コンバータ(ADC) ADS54J66 4 チャネル、14 ビット、500MSPS AD コンバータ(ADC) ADS54J69 デュアル・チャネル、16 ビット、500MSPS AD コンバータ(ADC) ADS54RF63 12 ビット、550MSPS、RF サンプリング AD コンバータ ADS5517 11 ビット、200MSPS AD コンバータ(ADC) ADS5525 12 ビット、170MSPS AD コンバータ(ADC) ADS5527 12 ビット、210MSPS AD コンバータ(ADC) ADS5545 14 ビット、170MSPS AD コンバータ(ADC) ADS5546 14 ビット、190MSPS AD コンバータ(ADC) ADS5547 14 ビット、210MSPS AD コンバータ(ADC) ADS5560 16 ビット、40MSPS AD コンバータ(ADC) ADS5562 高 SNR、CMOS/LVDS 出力、16 ビット、80MSPS A/D コンバータ (ADC) ADS58B18 11 ビット、200MSPS AD コンバータ(ADC) ADS58B19 9 ビット、250MSPS AD コンバータ(ADC) ADS58C28 デュアル・チャネル、11 ビット、200MSPS AD コンバータ(ADC) ADS58C48 4 チャネル、11 ビット、200MSPS AD コンバータ(ADC) ADS6122 12 ビット、65MSPS AD コンバータ(ADC) ADS6123 12 ビット、80MSPS AD コンバータ(ADC) ADS6124 12 ビット、105MSPS AD コンバータ(ADC) ADS6125 12 ビット、125MSPS AD コンバータ(ADC) ADS6128 12 ビット、210MSPS AD コンバータ(ADC) ADS6129 12 ビット、250MSPS AD コンバータ(ADC) ADS6142 14 ビット、65MSPS AD コンバータ(ADC) ADS6143 14 ビット、80MSPS AD コンバータ(ADC) ADS6144 14 ビット、105MSPS AD コンバータ(ADC) ADS6145 14 ビット、125MSPS AD コンバータ(ADC) ADS6148 14 ビット、210MSPS AD コンバータ(ADC) ADS6149 14 ビット、250MSPS AD コンバータ(ADC) ADS61JB23 12 ビット、80MSPS AD コンバータ(ADC) ADS6222 2 チャネル、12 ビット、65MSPS AD コンバータ(ADC) ADS6224 デュアル・チャネル、12 ビット、105MSPS AD コンバータ(ADC) ADS6225 2 チャネル、12 ビット、125MSPS AD コンバータ(ADC) ADS6242 デュアル・チャネル、14 ビット、65MSPS AD コンバータ(ADC) ADS6243 デュアル・チャネル、14 ビット、80MSPS AD コンバータ(ADC) ADS6244 デュアル・チャネル、14 ビット、105MSPS AD コンバータ(ADC) ADS6245 デュアル・チャネル、14 ビット、125MSPS AD コンバータ(ADC) ADS62C15 デュアル・チャネル、11 ビット、125MSPS AD コンバータ(ADC) ADS62C17 デュアル・チャネル、11 ビット、200MSPS AD コンバータ(ADC) ADS62P15 デュアル・チャネル、11 ビット、125MSPS AD コンバータ(ADC) ADS62P22 2 チャネル、12 ビット、65MSPS AD コンバータ(ADC) ADS62P23 2 チャネル、12 ビット、80MSPS AD コンバータ(ADC) ADS62P24 デュアル・チャネル、12 ビット、105MSPS AD コンバータ(ADC) ADS62P25 2 チャネル、12 ビット、125MSPS AD コンバータ(ADC) ADS62P28 デュアル・チャネル、12 ビット、210MSPS AD コンバータ(ADC) ADS62P29 デュアル・チャネル、12 ビット、250MSPS AD コンバータ(ADC) ADS62P42 デュアル・チャネル、14 ビット、65MSPS AD コンバータ(ADC) ADS62P43 デュアル・チャネル、14 ビット、80MSPS AD コンバータ(ADC) ADS62P44 デュアル・チャネル、14 ビット、105MSPS AD コンバータ(ADC) ADS62P45 デュアル・チャネル、14 ビット、125MSPS AD コンバータ(ADC) ADS62P48 デュアル・チャネル、14 ビット、210MSPS AD コンバータ(ADC) ADS62P49 デュアル・チャネル、14 ビット、250MSPS AD コンバータ(ADC) ADS6422 4 チャネル、12 ビット、65MSPS AD コンバータ(ADC) ADS6423 4 チャネル、12 ビット、80MSPS AD コンバータ(ADC) ADS6424 4 チャネル、12 ビット、105MSPS AD コンバータ(ADC) ADS6425 4 チャネル、12 ビット、125MSPS AD コンバータ(ADC) ADS6442 4 チャネル、14 ビット、65MSPS AD コンバータ(ADC) ADS6443 4 チャネル、14 ビット、80MSPS AD コンバータ(ADC) ADS6444 4 チャネル、14 ビット、105MSPS AD コンバータ(ADC) ADS6445 4 チャネル、14 ビット、125MSPS AD コンバータ(ADC) AFE7222 補助 ADC と DAC 搭載、デュアルチャネル、12 ビット 65MSPS ADC と 130MSPS DAC AFE7225 補助 ADC と DAC 搭載、デュアルチャネル 12 ビット 125MSPS ADC と、デュアルチャネル 12 ビット 250MSPS DAC
超音波 AFE
AFE5401-Q1 車載レーダー向け、クワッドチャネル、統合型アナログ フロント エンド AFE5803 完全統合型、8 チャネル、超音波アナログ・フロント・エンド AFE5804 超音波向け、8 チャネル・アナログ・フロント・エンド AFE5805 超音波向け、8 チャネル、低ノイズ、アナログ・フロント・エンド AFE5807 超音波向けパッシブ CW ミキサ搭載、8 チャネル・アナログ・フロント・エンド AFE5808 超音波向けパッシブ CW ミキサ搭載、8 チャネル、低ノイズ、アナログ・フロント・エンド AFE5809 パッシブ CW ミキサとデジタル I/Q 復調機能搭載、フル統合型、8 チャネル、超音波アナログ・フロント・エンド AFE5812 パッシブ CW ミキサとデジタル I/Q 復調器搭載、0.75nV/rtHz、8 チャネル、超音波アナログ フロント エンド AFE5851 A/D コンバータ(ADC)付き 16 チャネル VGA
RF トランシーバ
AFE7070 統合 NCO、2回路 14 ビット 65MSPS DAC、および RF IQ 変調器、 LVDS 出力オプション付 AFE7422 10MHz ~ 6GHz、最大 1,200MHz の IBW (入力帯域幅)、2 個の送信と 2 個の受信、RF サンプリング トランシーバ AFE7681 100MHz ~ 5.2GHz、最大 1,200MHz の IBW (入力帯域幅)、4 個の送信と 2 個の受信、RF サンプリング トランシーバ AFE7683 100MHz ~ 5.2GHz、最大 1,200MHz の IBW (入力帯域幅)、シングル DUC/DDC (デジタル アップコンバータとデジタル ダウンコンバータ) 搭載、2 個の送信と 4 AFE7684 100MHz ~ 5.2GHz、最大 1,200MHz の IBW (入力帯域幅)、デュアル DUC/DDC (デジタル アップコンバータとデジタル ダウンコンバータ) 搭載、2 個の送信と 4 AFE7686 100MHz ~ 5.2GHz、最大 1,200MHz の IBW (入力帯域幅)、デュアル DUC/DDC (デジタル アップコンバータとデジタル ダウンコンバータ) 搭載、4 個の送信と 4 AFE7769 ワイヤレス向け、600MHz ~ 6GHz、4 個の PLL、4 個の送信と 4 個の受信と 2 個のフィードバック、RF トランシーバ AFE7900 5MHz ~ 7.4GHz、最大 1,200MHz の IBW (入力帯域幅)、4 個の送信と 6 個の受信、RF サンプリング トランシーバ AFE7950 600MHz ~ 12GHz、最大 1,200MHz の IBW (入力帯域幅)、4 個の送信と 6 個の受信、RF サンプリング トランシーバ
RF レシーバ
ADC32RF80 デュアルチャネル、14 ビット、3GSPS、デュアル DDC/チャネル、RF サンプリング広帯域レシーバ / フィードバック IC ADS54T01 1 チャネル、750MSPS、BTS フィードバックとレシーバ IC ADS58H40 クワッドチャネル、14 ビット、250MSPS レシーバ / フィードバック IC ADS62PF49 デュアルチャネル、250MSPS、フィードバック・レシーバ IC LM15851 12 ビット、4.0GSPS、RF サンプリング広帯域レシーバ
RF トランスミッタ
ADS58J63 4 チャネル 14 ビット 500 Msps テレコム用レシーバ IC ADS58J64 クワッドチャネル、14 ビット、1GSPS テレコム レシーバ / フィードバック IC
ハードウェア開発
評価ボード
ADC12J2700EVM ADC12J2700 12 ビット、2.7GSPS、RF サンプリング A/D コンバータの評価基板 ADC12J4000EVM ADC12J4000 12 ビット、4.0GSPS、RF サンプリング A/D コンバータの評価基板 ADC32RF54EVM ADC32RF55 低 NSD (ノイズ・スペクトル密度)、デュアルチャネル、14 ビット、2.6GSPS、RF サンプリング ADC の評価基板 ADC32RF55EVM ADC32RF55 低 NSD (ノイズ・スペクトル密度)、デュアルチャネル、14 ビット、3GSPS、RF サンプリング ADC の評価基板 ADS4122EVM ADS4122 評価モジュール ADS4129EVM ADS4129 評価モジュール ADS4142EVM ADS4142 評価モジュール ADS4149EVM ADS4149 ADC 評価モジュール ADS41B25EVM ADS41B25 評価モジュール ADS41B29EVM ADS41B29 評価モジュール ADS4222EVM ADS4222 評価モジュール ADS4225EVM ADS4225 評価モジュール ADS4226EVM ADS4226 評価モジュール ADS4229EVM ADS4229 評価モジュール ADS4242EVM ADS4245 評価モジュール ADS4245EVM ADS4245 評価モジュール ADS4249EVM ADS4249 評価モジュール ADS42JB46EVM ADS42JB46EVM 評価モジュール ADS42JB49EVM ADS42JB49EVM 評価モジュール ADS42JB69EVM ADS42JB69EVM 評価モジュール ADS5263EVM ADS5263 の評価基板 ADS5281EVM ADS5281 8 チャネル、12 ビット、50MSPS、A/D コンバータの評価基板 ADS5282EVM ADS5282 8 チャネル、12 ビット、65MSPS、A/D コンバータの評価基板 ADS5292EVM ADS5292 の評価基板 ADS5294EVM ADS5294 の評価基板 ADS5295EVM ADS5295 の評価基板 ADS5400EVM ADS5400 12 ビット、1.0GSPS、A/D コンバータの評価基板 ADS5463EVM ADS5463 12 ビット、500MSPS ADC の評価基板 ADS5474EVM ADS5474 14 ビット、400MSPS ADC の評価基板 ADS5482EVM ADS5482 16 ビット、105MSPS、A/D コンバータの評価基板 ADS5484EVM ADS5484 16 ビット、170MSPS、A/D コンバータの評価基板 ADS54RF63EVM ADS54RF63 12 ビット、550MSPS、RF サンプリング A/D コンバータの評価基板 ADS5560EVM ADS5560 16 ビット、40MSPS、A/D コンバータの評価基板 ADS5562EVM ADS5562 16 ビット、80MSPS、A/D コンバータの評価基板 ADS58B18EVM ADS58B18 評価モジュール ADS58B19EVM ADS58B19 評価モジュール ADS58C28EVM ADS58C28 評価モジュール ADS58J63EVM ADS58J63 評価モジュール AFE5801EVM AFE5801 の評価基板 AFE7920EVM AFE7920 4 個の送信と 4 個の受信と 2 個のフィードバック パス搭載、RF サンプリング トランシーバの評価基板 DAC3152EVM DAC3152、デュアルチャネル、10 ビット、500MSPS、D/A コンバータの評価基板 DAC3162EVM DAC3162 デュアルチャネル、12 ビット、500MSPS、D/A コンバータの評価基板 DAC37J82EVM DAC37J82 デュアルチャネル、16 ビット、1.6GSPS、1x ~ 16x 補間 DAC の評価基板 DAC37J84EVM DAC37J84 クワッドチャネル、16 ビット、1.6GSPS、1x ~ 16x 補間 DAC の評価基板 DAC38J82EVM DAC38J82 デュアルチャネル、16 ビット、2.5GSPS、1x ~ 16x 補間 D/A コンバータの評価基板 (EVM) DAC38J84EVM DAC38J84 クワッドチャネル、16 ビット、2.5GSPS、1x ~ 16x 補間 DAC の評価基板 DAC5681EVM DAC5681 評価モジュール DAC5681ZEVM DAC5681Z 16 ビット、1.0GSPS、1x ~ 4x 補間 D/A コンバータの評価基板 TSW14J50EVM データ・キャプチャ / パターン・ジェネレータ:8 レーン JESD204B 搭載、0.6 ~ 6.5Gbps 対応データ・コンバータの EVM TSW14J57EVM データ・キャプチャ / パターン・ジェネレータ:16 レーン JESD204B 搭載、1.6 ~ 15Gbps 対応データ・コンバータの EVM TSW14J58EVM データ キャプチャ / パターン ジェネレータ:16 レーンの JESD204B/C 搭載、1.6 ~ 24.5Gbps 対応データ コンバータの EVM (評価基板) TSW3084EVM RF シグナル・チェーン評価モジュール一式 TSW3085EVM TSW3085EVM TSW30H84EVM RF シグナル・チェーン評価モジュール一式
ソフトウェア
サポート・ソフトウェア
DATACONVERTERPRO-SW 高速データ コンバータ Pro ソフトウェア
ダウンロードオプション
シミュレーション・モデル

ADC16DX370 IBIS Model (Rev. A)

SNVM586A.ZIP (38 KB) - IBIS Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
リファレンス・デザイン

TIDA-00360 — 700~2700 MHz 2 チャネル・レシーバ、16 ビット ADC および 100 MHz IF 帯域幅付き、リファレンス・デザイン

顧客のためにより高速なデータ・リンクを提供するという、ワイヤレス・ネットワークへの要求が高まっていることが原因で、トランシーバ・ハードウェアの性能向上と十分な帯域幅が求められています。これらは、標準化済みのマルチ・キャリア (搬送波) 周波数帯 (特定の状況では帯域アグリゲーションも使用) のサポート、十分なレシーバ感度、および混雑した環境で一般的に見受けられる強力なブロッキング信号が存在する状況でも機能を果たせる広いダイナミック・レンジの確保に役立ちます。このリファレンス・デザインは、ダウン・コンバージョン・ミキサ、デジタル可変ゲイン・アンプ (DVGA)、高速パイプライン A/D (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00353 — JESD204B シリアル・リンクのイコライゼーション最適化

データ・コンバータ用の JESD204B 高速シリアル・インターフェイスで生じるチャネル損失を補正する効果的な方法は、イコライゼーション技法を採用することです。このリファレンス・デザインは、デュアル 16 ビット、370 MSPS の A/D コンバータ(ADC)である ADC16DX370 を採用しており、この製品はディエンファシス・イコライゼーションを活用して、送信用の 7.4Gbps (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00153 — 高速 ADC を使った JESD204B リンク・レイテンシ設計

JESD204B links are the latest trend in data-converter digital interfaces. These links take advantage of high-speed serial-digital technology to offer many compelling benefits including improved channel densities. This reference design addresses one of the challenges of adopting the new interface: (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WQFN (RME) 56 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ