ADS62P49

アクティブ

デュアルチャネル、14 ビット、250-MSPS、A/D コンバータ (ADC)

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと類似の機能
ADC3648 アクティブ LVDS インターフェイスと最大 32,768 倍のデシメーション機能搭載、14 ビット、2 チャネル、250MSPS ADC Lower power and higher SNR

製品詳細

Sample rate (max) (Msps) 250 Resolution (Bits) 14 Number of input channels 2 Interface type DDR LVDS, Parallel CMOS Analog input BW (MHz) 700 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 1250 Architecture Pipeline SNR (dB) 73.4 ENOB (Bits) 11.3 SFDR (dB) 98 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 250 Resolution (Bits) 14 Number of input channels 2 Interface type DDR LVDS, Parallel CMOS Analog input BW (MHz) 700 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 1250 Architecture Pipeline SNR (dB) 73.4 ENOB (Bits) 11.3 SFDR (dB) 98 Operating temperature range (°C) -40 to 85 Input buffer No
VQFN (RGC) 64 81 mm² 9 x 9
  • Maximum Sample Rate: 250 MSPS
  • 14-Bit Resolution – ADS62P49/ADS62P48
  • 12-Bit Resolution – ADS62P29/ADS62P28
  • Total Power: 1.25 W at 250 MSPS
  • Double Data Rate (DDR) LVDS and Parallel CMOS Output Options
  • Programmable Gain up to 6dB for SNR/SFDR Trade-Off
  • DC Offset Correction
  • 90dB Cross-Talk
  • Supports Input Clock Amplitude Down to 400 mVPP Differential
  • Internal and External Reference Support
  • 64-QFN Package (9 mm × 9 mm)

  • Maximum Sample Rate: 250 MSPS
  • 14-Bit Resolution – ADS62P49/ADS62P48
  • 12-Bit Resolution – ADS62P29/ADS62P28
  • Total Power: 1.25 W at 250 MSPS
  • Double Data Rate (DDR) LVDS and Parallel CMOS Output Options
  • Programmable Gain up to 6dB for SNR/SFDR Trade-Off
  • DC Offset Correction
  • 90dB Cross-Talk
  • Supports Input Clock Amplitude Down to 400 mVPP Differential
  • Internal and External Reference Support
  • 64-QFN Package (9 mm × 9 mm)

The ADS62Px9/x8 is a family of dual channel 14-bit and 12-bit A/D converters with sampling rates up to 250 MSPS. It combines high dynamic performance and low power consumption in a compact 64 QFN package. This makes it well-suited for multi-carrier, wide band-width communications applications.

The ADS62Px9/x8 has gain options that can be used to improve SFDR performance at lower full-scale input ranges. It includes a dc offset correction loop that can be used to cancel the ADC offset. Both DDR LVDS (Double Data Rate) and parallel CMOS digital output interfaces are available.

It includes internal references while the traditional reference pins and associated decoupling capacitors have been eliminated. Nevertheless, the device can also be driven with an external reference. The device is specified over the industrial temperature range (–40°C to 85°C).

The ADS62Px9/x8 is a family of dual channel 14-bit and 12-bit A/D converters with sampling rates up to 250 MSPS. It combines high dynamic performance and low power consumption in a compact 64 QFN package. This makes it well-suited for multi-carrier, wide band-width communications applications.

The ADS62Px9/x8 has gain options that can be used to improve SFDR performance at lower full-scale input ranges. It includes a dc offset correction loop that can be used to cancel the ADC offset. Both DDR LVDS (Double Data Rate) and parallel CMOS digital output interfaces are available.

It includes internal references while the traditional reference pins and associated decoupling capacitors have been eliminated. Nevertheless, the device can also be driven with an external reference. The device is specified over the industrial temperature range (–40°C to 85°C).

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
ADS62P19 アクティブ デュアルチャネル、11 ビット、250-MSPS、A/D コンバータ (ADC) This product is a lower priced, pin-to-pin 11-bit ADC
ADS62P29 アクティブ デュアルチャネル、12 ビット、250-MSPS、A/D コンバータ (ADC) This product is a lower priced, pin-to-pin 12-bit ADC.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
14 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート Dual Channel 14-/12-Bit, 250/210 MSPS ADC with DDR LVDS & Parallel CMOS Outputs データシート (Rev. B) 2011年 1月 4日
ユーザー・ガイド TSW4200 Demonstration Kit User's Guide (Rev. C) 2012年 10月 31日
ユーザー・ガイド Interfacing Altera FPGAs to ADS4249 and DAC3482 (TIDA-00069 Reference Guide) 2012年 7月 10日
アプリケーション・ノート Driving High-Speed ADCs: Circuit Topologies and System-Level Parameters (英語) (Rev. A) 2010年 9月 10日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート データ収集と A/D 変換の原理 最新英語版 (Rev.A) PDF | HTML 2009年 8月 5日
アプリケーション・ノート Smart Selection of ADC/DAC Enables Better Design of Software-Defined Radio 2009年 4月 28日
アプリケーション・ノート データ・コンバータのドリフトに関する設計者の必須知識: 最悪劣化度の構成要素を理解して仕様の条件を減らす 2009年 4月 22日
ユーザー・ガイド ADS62PxxEVM Quick Start Guide (Rev C Board) (Rev. A) 2009年 4月 2日
アプリケーション・ノート CDCE62005 as Clock Solution for High-Speed ADCs 2008年 9月 4日
アプリケーション・ノート CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters 2008年 6月 8日
アプリケーション・ノート Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 2008年 6月 2日
アプリケーション・ノート アナログ・デジタルの仕様とパフォーマンス特性の用語集 (Rev. A 翻訳版) 最新英語版 (Rev.B) 2008年 1月 18日
アプリケーション・ノート QFN Layout Guidelines 2006年 7月 28日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ABACO-3P-FMC108FPGA — Abaco Systems® FMC108 FPGA mezzanine card

FMC108 は、8 チャネル ADC FMC (FPGA メザニン・カード) で、VITA 57.1-2010 規格に準拠しています。FMC108 は、内部クロック・ソース (オプションとして外部リファレンスにロックされる) または外部から提供されたサンプル・クロックがサンプリングを行う、TI ADS62P49 デュアル・チャネル 12 ビット 250Msps ADC をベースにしています。FMC108 は、HPC (高ピン数) コネクタとフロント・パネル I/O を備えており、伝導冷却に準拠しています。
購入先:Abaco Systems
評価基板 (EVM) 向けの GUI

DATACONVERTERPRO-SW High Speed Data Converter Pro GUI Installer, v5.31

This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

プラグイン

ABACO-3P-FMC104FPGA — Abaco Systems® FMC104 FPGA mezzanine card

FMC104 は、4 チャネル ADC FMC (FPGA メザニン・カード) で、VITA 57.1-2010 規格に準拠しています。FMC104 は、内部クロック・ソース (オプションとして外部リファレンスにロックされる) または外部から提供されたサンプル・クロックがサンプリングを行う、TI ADS62P49 デュアル・チャネル 14 ビット 250Msps ADC をベースにしています。FMC104 は、LPC (低ピン数) 160 ピン・コネクタとフロント・パネル I/O を備えており、伝導冷却に準拠しています。
購入先:Abaco Systems
プラグイン

ABACO-3P-FMC150FPGA — Abaco Systems® FMC150 FPGA mezzanine card

FMC150 は、デュアル・チャネル A/D およびデュアル・チャネル D/A FMC ドーター・カードです。このカードは、TI の ADS62P49 デュアル・チャネル 14 ビット 250Msps ADC および TI の DAC3283 デュアル・チャネル 16 ビット 800Msps デバイスをベースにしています。FMC150 ドーター・カードは、FMC (ANSI/VITA 57.1) 規格に機械的および電気的に準拠しています。FMC150 は、低ピン数コネクタとフロント・パネル I/O を備えており、伝導冷却環境で使用できます。
購入先:Abaco Systems
サポート・ソフトウェア

HSADC-SPI-UTILITY ADS5400 EVM GUI

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

ADS61xx, ADS62Pxx HS IBIS Model (Rev. B)

SLWC088B.ZIP (653 KB) - IBIS Model
シミュレーション・モデル

ADS62P28-9, ADS62P48-9 TINA-TI Transient Reference Design

SBAM006.TSC (106 KB) - TINA-TI Reference Design
シミュレーション・モデル

ADS62P28-9, ADS62P48-9 TINA-TI Transient Spice Model

SBAM005.TSM (14 KB) - TINA-TI Spice Model
計算ツール

ADC-HARMONIC-CALC ADC Frequency Calculator Download

    The ADC Harmonic Calculation tool is an excel based calculator for determining the location in frequency space of high order harmonics following Nyquist aliasing in an analog to digital converter.

    Given an ADC sample rate and the span of a signal of interest the calcultor will determine if the 2nd (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

JITTER-SNR-CALC Jitter and SNR calculator

JITTER-SNR-CALC can be used for calculating theoretical Signal to Noise (SNR) performance of ADCs based on input frequency and clock jitter.

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

設計ツール

SBAC119 TIGAR (Texas Instruments Graphical Evaluation of ADC Response Tool)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGC) 64 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ