ADS4229

アクティブ

デュアルチャネル、12 ビット、250-MSPS、A/D コンバータ (ADC)

製品詳細

Sample rate (max) (Msps) 250 Resolution (Bits) 12 Number of input channels 2 Interface type DDR LVDS, Parallel CMOS Analog input BW (MHz) 600 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 470 Architecture Pipeline SNR (dB) 70.5 ENOB (Bits) 11.15 SFDR (dB) 80.8 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 250 Resolution (Bits) 12 Number of input channels 2 Interface type DDR LVDS, Parallel CMOS Analog input BW (MHz) 600 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 470 Architecture Pipeline SNR (dB) 70.5 ENOB (Bits) 11.15 SFDR (dB) 80.8 Operating temperature range (°C) -40 to 85 Input buffer No
VQFN (RGC) 64 81 mm² 9 x 9
  • Maximum Sample Rate: 250 MSPS
  • Ultralow Power with Single 1.8-V Supply:
    • 545-mW Total Power at 250 MSPS
  • High Dynamic Performance:
    • 80.8-dBc SFDR at 170 MHz
    • 69.4-dBFS SNR at 170 MHz
  • Crosstalk: > 90 dB at 185 MHz
  • Programmable Gain Up to 6 dB for
    SNR and SFDR Trade-off
  • DC Offset Correction
  • Output Interface Options:
    • 1.8-V Parallel CMOS Interface
    • DDR LVDS With Programmable Swing:
      • Standard Swing: 350 mV
      • Low Swing: 200 mV
  • Supports Low Input Clock Amplitude
    Down to 200 mVPP
  • Package: 9-mm × 9-mm, 64-Pin Quad Flat
    No-Lead (QFN) Package
  • Maximum Sample Rate: 250 MSPS
  • Ultralow Power with Single 1.8-V Supply:
    • 545-mW Total Power at 250 MSPS
  • High Dynamic Performance:
    • 80.8-dBc SFDR at 170 MHz
    • 69.4-dBFS SNR at 170 MHz
  • Crosstalk: > 90 dB at 185 MHz
  • Programmable Gain Up to 6 dB for
    SNR and SFDR Trade-off
  • DC Offset Correction
  • Output Interface Options:
    • 1.8-V Parallel CMOS Interface
    • DDR LVDS With Programmable Swing:
      • Standard Swing: 350 mV
      • Low Swing: 200 mV
  • Supports Low Input Clock Amplitude
    Down to 200 mVPP
  • Package: 9-mm × 9-mm, 64-Pin Quad Flat
    No-Lead (QFN) Package

The ADS4229 is a member of the ADS42xx ultralow-power family of dual-channel, 12-bit and 14-bit analog-to-digital converters (ADCs). Innovative design techniques are used to achieve high dynamic performance, while consuming extremely low power with a 1.8-V supply. This topology makes the ADS4229 well-suited for multi-carrier, wide-bandwidth communications applications.

The ADS4229 has gain options that can be used to improve spurious-free dynamic range (SFDR) performance at lower full-scale input ranges. This device also includes a dc offset correction loop that can be used to cancel the ADC offset. Both double data rate (DDR) low-voltage differential signaling (LVDS) and parallel complementary metal oxide semiconductor (CMOS) digital output interfaces are available in a compact QFN-64 PowerPAD™ package.

The device includes internal references while the traditional reference pins and associated decoupling capacitors have been eliminated. The ADS4229 is specified over the industrial temperature range (–40°C to +85°C).

The ADS4229 is a member of the ADS42xx ultralow-power family of dual-channel, 12-bit and 14-bit analog-to-digital converters (ADCs). Innovative design techniques are used to achieve high dynamic performance, while consuming extremely low power with a 1.8-V supply. This topology makes the ADS4229 well-suited for multi-carrier, wide-bandwidth communications applications.

The ADS4229 has gain options that can be used to improve spurious-free dynamic range (SFDR) performance at lower full-scale input ranges. This device also includes a dc offset correction loop that can be used to cancel the ADC offset. Both double data rate (DDR) low-voltage differential signaling (LVDS) and parallel complementary metal oxide semiconductor (CMOS) digital output interfaces are available in a compact QFN-64 PowerPAD™ package.

The device includes internal references while the traditional reference pins and associated decoupling capacitors have been eliminated. The ADS4229 is specified over the industrial temperature range (–40°C to +85°C).

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
15 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート ADS4229 Dual-Channel, 12-Bit, 250-MSPS Ultralow-Power ADC データシート (Rev. C) PDF | HTML 2015年 5月 28日
アプリケーション・ノート Design Considerations for Avoiding Timing Errors during High-Speed ADC, LVDS Dat (Rev. A) 2015年 5月 22日
アプリケーション・ノート Why Use Oversampling when Undersampling Can Do the Job? (Rev. A) 2013年 7月 19日
ユーザー・ガイド Interfacing Altera FPGAs to ADS4249 and DAC3482 (TIDA-00069 Reference Guide) 2012年 7月 10日
アプリケーション・ノート High-Speed, Analog-to-Digital Converter Basics 2012年 1月 11日
アプリケーション・ノート Driving High-Speed ADCs: Circuit Topologies and System-Level Parameters (英語) (Rev. A) 2010年 9月 10日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート データ収集と A/D 変換の原理 最新英語版 (Rev.A) PDF | HTML 2009年 8月 5日
アプリケーション・ノート Smart Selection of ADC/DAC Enables Better Design of Software-Defined Radio 2009年 4月 28日
アプリケーション・ノート データ・コンバータのドリフトに関する設計者の必須知識: 最悪劣化度の構成要素を理解して仕様の条件を減らす 2009年 4月 22日
アプリケーション・ノート CDCE62005 as Clock Solution for High-Speed ADCs 2008年 9月 4日
アプリケーション・ノート CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters 2008年 6月 8日
アプリケーション・ノート Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 2008年 6月 2日
アプリケーション・ノート アナログ・デジタルの仕様とパフォーマンス特性の用語集 (Rev. A 翻訳版) 最新英語版 (Rev.B) 2008年 1月 18日
アプリケーション・ノート QFN Layout Guidelines 2006年 7月 28日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価基板 (EVM) 向けの GUI

ADS58C28SPIGUI-SW ADS42xxx SPI GUI

ADS58C28SPIGUI-SW is the installation package for ADS58C28_ADS42xx_GUI which is used to access or write internal registers of ADS58C28 through an on-board USB port.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

評価基板 (EVM) 向けの GUI

DATACONVERTERPRO-SW High Speed Data Converter Pro GUI Installer, v5.31

This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

ADS422x, ADS424x IBIS Model (Rev. B)

SBAM094B.ZIP (40 KB) - IBIS Model
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

設計ツール

SBAC119 TIGAR (Texas Instruments Graphical Evaluation of ADC Response Tool)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGC) 64 Ultra Librarian