ホーム データ コンバータ 統合型やスペシャル ファンクションの各データ コンバータ 医療用 AFE 超音波 AFE

AFE5805

アクティブ

超音波向け、8 チャネル、低ノイズ、アナログ フロント エンド

製品詳細

Device type Receiver Number of input channels 8 Active supply current (typ) (mA) 146 Supply voltage (max) (V) 3.47 Operating temperature range (°C) 0 to 70 Interface type Serial LVDS Features Analog Front End (AFE) Rating Catalog
Device type Receiver Number of input channels 8 Active supply current (typ) (mA) 146 Supply voltage (max) (V) 3.47 Operating temperature range (°C) 0 to 70 Interface type Serial LVDS Features Analog Front End (AFE) Rating Catalog
NFBGA (ZCF) 135 135 mm² 9 x 15
  • 8-Channel Complete Analog Front-End:
    • LNA, VCA, PGA, LPF, and ADC
  • Ultra-Low, Full-Channel Noise:
    • 0.85nV/√Hz (TGC)
    • 1.1nV/√Hz (CW)
  • Low Power:
    • 122mW/Channel (40MSPS)
    • 74mW/Channel (CW Mode)
  • Low-Noise Pre-Amp (LNA):
    • 0.75nV/√Hz
    • 20dB Fixed Gain
    • 250mVPP Linear Input Range
  • Variable-Gain Amplifier:
    • Gain Control Range: 46dB
  • PGA Gain Settings: 20dB, 25dB, 27dB, 30dB
  • Low-Pass Filter:
    • Selectable BW: 10MHz, 15MHz
    • 2nd-Order
  • Gain Error: ±0.5dB
  • Channel Matching: ±0.25dB
  • Distortion, HD2: –65dBFS at 5MHz
  • Clamping Control
  • Fast Overload Recovery: Two Clock Cycles
  • 12-Bit Analog-to-Digital Converter:
    • 10MSPS to 50MSPS
    • 69.5dB SNR at 10MHz
    • Serial LVDS Interface
  • Integrated CW Switch Matrix
  • 15mm × 9mm, 135-BGA Package:
    • Pb-Free (RoHS-Compliant) and Green
  • APPLICATIONS
    • Medical Imaging, Ultrasound
      • Portable Systems

All trademarks are the property of their respective owners.

  • 8-Channel Complete Analog Front-End:
    • LNA, VCA, PGA, LPF, and ADC
  • Ultra-Low, Full-Channel Noise:
    • 0.85nV/√Hz (TGC)
    • 1.1nV/√Hz (CW)
  • Low Power:
    • 122mW/Channel (40MSPS)
    • 74mW/Channel (CW Mode)
  • Low-Noise Pre-Amp (LNA):
    • 0.75nV/√Hz
    • 20dB Fixed Gain
    • 250mVPP Linear Input Range
  • Variable-Gain Amplifier:
    • Gain Control Range: 46dB
  • PGA Gain Settings: 20dB, 25dB, 27dB, 30dB
  • Low-Pass Filter:
    • Selectable BW: 10MHz, 15MHz
    • 2nd-Order
  • Gain Error: ±0.5dB
  • Channel Matching: ±0.25dB
  • Distortion, HD2: –65dBFS at 5MHz
  • Clamping Control
  • Fast Overload Recovery: Two Clock Cycles
  • 12-Bit Analog-to-Digital Converter:
    • 10MSPS to 50MSPS
    • 69.5dB SNR at 10MHz
    • Serial LVDS Interface
  • Integrated CW Switch Matrix
  • 15mm × 9mm, 135-BGA Package:
    • Pb-Free (RoHS-Compliant) and Green
  • APPLICATIONS
    • Medical Imaging, Ultrasound
      • Portable Systems

All trademarks are the property of their respective owners.

The AFE5805 is a complete analog front-end device specifically designed for ultrasound systems that require low power and small size.

The AFE5805 consists of eight channels, including a low-noise amplifier (LNA), voltage-controlled attenuator (VCA), programmable gain amplifier (PGA), low-pass filter (LPF), and a 12-bit analog-to-digital converter (ADC) with low voltage differential signaling (LVDS) data outputs.

The LNA gain is set for 20dB gain, and has excellent noise and signal handling capabilities, including fast overload recovery. VCA gain can vary over a 46dB range with a 0V to 1.2V control voltage common to all channels of the AFE5805.

The PGA can be programmed for gains of 20dB, 25dB, 27dB, and 30dB. The internal low-pass filter can also be programmed to 10MHz or 15MHz.

The LVDS outputs of the ADC reduce the number of interface lines to an ASIC or FPGA, thereby enabling the high system integration densities desired for portable systems. The ADC can either be operated with internal or external references. The ADC also features a signal-to-noise ratio (SNR) enhancement mode that can be useful at high gains.

The AFE5805 is available in a 15mm × 9mm, 135-ball BGA package that is Pb-free (RoHS-compliant) and green. It is specified for operation from 0°C to +70°C.

The AFE5805 is a complete analog front-end device specifically designed for ultrasound systems that require low power and small size.

The AFE5805 consists of eight channels, including a low-noise amplifier (LNA), voltage-controlled attenuator (VCA), programmable gain amplifier (PGA), low-pass filter (LPF), and a 12-bit analog-to-digital converter (ADC) with low voltage differential signaling (LVDS) data outputs.

The LNA gain is set for 20dB gain, and has excellent noise and signal handling capabilities, including fast overload recovery. VCA gain can vary over a 46dB range with a 0V to 1.2V control voltage common to all channels of the AFE5805.

The PGA can be programmed for gains of 20dB, 25dB, 27dB, and 30dB. The internal low-pass filter can also be programmed to 10MHz or 15MHz.

The LVDS outputs of the ADC reduce the number of interface lines to an ASIC or FPGA, thereby enabling the high system integration densities desired for portable systems. The ADC can either be operated with internal or external references. The ADC also features a signal-to-noise ratio (SNR) enhancement mode that can be useful at high gains.

The AFE5805 is available in a 15mm × 9mm, 135-ball BGA package that is Pb-free (RoHS-compliant) and green. It is specified for operation from 0°C to +70°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート Fully-Integrated, 8-Ch Analog Front-End for Ultrasound 0.85nV/√Hz, 12-Bit, 122mW データシート (Rev. D) 2010年 3月 2日
ユーザー・ガイド TSW1250EVM: High-Speed LVDS Deserializer and Analysis System (Rev. F) 2012年 1月 20日
その他の技術資料 Ultrasound flyer (Rev. A) 2011年 9月 22日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価基板 (EVM) 向けの GUI

DATACONVERTERPRO-SW High Speed Data Converter Pro GUI Installer, v5.31

This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

サポート・ソフトウェア

SBOC259 AFE5805 EVM software

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

AFE5805_4 IBIS Model

SLOC157.ZIP (363 KB) - IBIS Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
NFBGA (ZCF) 135 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ