ADS58J63

アクティブ

4 チャネル 14 ビット 500 Msps テレコム用レシーバ IC

製品詳細

Resolution (Bits) 14 Power consumption (typ) (mW) 2700 Operating temperature range (°C) -40 to 85 Rating Catalog
Resolution (Bits) 14 Power consumption (typ) (mW) 2700 Operating temperature range (°C) -40 to 85 Rating Catalog
VQFNP (RMP) 72 100 mm² 10 x 10
  • Quad Channel
  • 14-Bit Resolution
  • Maximum Clock Rate: 500 MSPS
  • Input Bandwidth (3 dB): 900 MHz
  • On-Chip Dither
  • Analog Input Buffer with High-Impedance Input
  • Output Options:
    • Rx: Decimate-by-2 and -4 Options with Low-
      Pass Filter
    • 200-MHz Complex Bandwidth or 100-MHz
      Real Bandwidth Support
    • DPD FB: Burst Mode with 14-Bit Output
  • 1.9-VPP Differential Full-Scale Input
  • JESD204B Interface:
    • Subclass 1 Support
    • 1 Lane per ADC Up to 10 Gbps
    • Dedicated SYNC pin for pair of channels
  • Support for Multi-Chip Synchronization
  • 72-Pin VQFN Package (10 mm × 10 mm)
  • Key Specifications:
    • Power Dissipation: 675 mW/ch
    • Spectral Performance (Un-decimated)
      • fIN = 190 MHz IF at –1 dBFS:
        • SNR: 70.4 dBFS
        • NSD: –154.4 dBFS/Hz
        • SFDR: 86 dBc (HD2, HD3),
          95 dBFS (non HD2, HD3)
      • fIN = 370 MHz IF at –3 dBFS:
        • SNR: 68.5 dBFS
        • NSD: –152.5 dBFS/Hz
        • SFDR: 81 dBc (HD2, HD3),
          86 dBFS (non HD2, HD3)
  • Quad Channel
  • 14-Bit Resolution
  • Maximum Clock Rate: 500 MSPS
  • Input Bandwidth (3 dB): 900 MHz
  • On-Chip Dither
  • Analog Input Buffer with High-Impedance Input
  • Output Options:
    • Rx: Decimate-by-2 and -4 Options with Low-
      Pass Filter
    • 200-MHz Complex Bandwidth or 100-MHz
      Real Bandwidth Support
    • DPD FB: Burst Mode with 14-Bit Output
  • 1.9-VPP Differential Full-Scale Input
  • JESD204B Interface:
    • Subclass 1 Support
    • 1 Lane per ADC Up to 10 Gbps
    • Dedicated SYNC pin for pair of channels
  • Support for Multi-Chip Synchronization
  • 72-Pin VQFN Package (10 mm × 10 mm)
  • Key Specifications:
    • Power Dissipation: 675 mW/ch
    • Spectral Performance (Un-decimated)
      • fIN = 190 MHz IF at –1 dBFS:
        • SNR: 70.4 dBFS
        • NSD: –154.4 dBFS/Hz
        • SFDR: 86 dBc (HD2, HD3),
          95 dBFS (non HD2, HD3)
      • fIN = 370 MHz IF at –3 dBFS:
        • SNR: 68.5 dBFS
        • NSD: –152.5 dBFS/Hz
        • SFDR: 81 dBc (HD2, HD3),
          86 dBFS (non HD2, HD3)

The ADS58J63 is a low-power, wide-bandwidth, 14-bit, 500-MSPS, quad-channel, telecom receiver device. The ADS58J63 supports a JESD204B serial interface with data rates up to 10 Gbps with one lane per channel. The buffered analog input provides uniform input impedance across a wide frequency range and minimizes sample-and-hold glitch energy. The ADS58J63 provides excellent spurious-free dynamic range (SFDR) over a large input frequency range with very low power consumption. The digital signal processing block includes complex mixers followed by low-pass filters with decimate-by-2 and -4 options supporting up to 200-MHz receive bandwidth. The ADS58J63 also supports a 14-bit, 500-MSPS output in burst-mode making the device suitable for a DPD observation receiver.

The JESD204B interface reduces the number of interface lines, thus allowing high system integration density. An internal phase locked loop (PLL) multiplies the incoming analog-to-digital converter (ADC) sampling clock to derive the bit clock, which is used to serialize the 14-bit data from each channel.

The ADS58J63 is a low-power, wide-bandwidth, 14-bit, 500-MSPS, quad-channel, telecom receiver device. The ADS58J63 supports a JESD204B serial interface with data rates up to 10 Gbps with one lane per channel. The buffered analog input provides uniform input impedance across a wide frequency range and minimizes sample-and-hold glitch energy. The ADS58J63 provides excellent spurious-free dynamic range (SFDR) over a large input frequency range with very low power consumption. The digital signal processing block includes complex mixers followed by low-pass filters with decimate-by-2 and -4 options supporting up to 200-MHz receive bandwidth. The ADS58J63 also supports a 14-bit, 500-MSPS output in burst-mode making the device suitable for a DPD observation receiver.

The JESD204B interface reduces the number of interface lines, thus allowing high system integration density. An internal phase locked loop (PLL) multiplies the incoming analog-to-digital converter (ADC) sampling clock to derive the bit clock, which is used to serialize the 14-bit data from each channel.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート ADS58J63 Quad-Channel, 14-Bit, 500-MSPS Telecom Receiver Device データシート (Rev. A) PDF | HTML 2015年 6月 29日
設計ガイド ADS58J63_A_DESIGN_PACKAGE 2015年 6月 17日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート データ収集と A/D 変換の原理 最新英語版 (Rev.A) PDF | HTML 2009年 8月 5日
アプリケーション・ノート データ・コンバータのドリフトに関する設計者の必須知識: 最悪劣化度の構成要素を理解して仕様の条件を減らす 2009年 4月 22日
アプリケーション・ノート アナログ・デジタルの仕様とパフォーマンス特性の用語集 (Rev. A 翻訳版) 最新英語版 (Rev.B) 2008年 1月 18日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ADS58J63EVM — ADS58J63 評価モジュール

The ADS58J63EVM is an evaluation module (EVM) that allows for the evaluation of Texas Instruments’ ADS58J63 and LMK04828 clock jitter cleaner. The ADS58J63 is a low power, wide bandwidth, 14-bit, 500-MSPS quad analog to digital converter (ADC) with a buffered analog input and outputs (...)

ユーザー ガイド: PDF
ファームウェア

TI204C-IP Request for JESD204 rapid design IP

The JESD204 rapid design IP has been designed to enable FPGA engineers to achieve an accelerated path to a working JESD204 system. The IP has been architected in a way that downstream digital processing and other application logic are isolated from most of the performance- and timing-critical (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

評価基板 (EVM) 向けの GUI

DATACONVERTERPRO-SW High Speed Data Converter Pro GUI Installer, v5.31

This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

評価基板 (EVM) 向けの GUI

SLAC594 ADS54Jxx EVM GUI

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

ADS54J20/40/60 IBIS-AMI Model

SBAM325.ZIP (5519 KB) - IBIS-AMI Model
シミュレーション・モデル

ADS58J63 IBIS Model

SBAM251.ZIP (46 KB) - IBIS Model
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ガーバー・ファイル

ADS54Jxx Design File (Rev. A)

SBAC155A.ZIP (3977 KB)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFNP (RMP) 72 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ