ホーム データ コンバータ 統合型やスペシャル ファンクションの各データ コンバータ 医療用 AFE 超音波 AFE

AFE5401-Q1

アクティブ

車載レーダー向け、クワッドチャネル、統合型アナログ フロント エンド

製品詳細

Device type Receiver Number of input channels 4 Active supply current (typ) (mA) 1.5 Supply voltage (max) (V) 3.6 Operating temperature range (°C) -40 to 105 Interface type CMOS Features Low Power Rating Automotive
Device type Receiver Number of input channels 4 Active supply current (typ) (mA) 1.5 Supply voltage (max) (V) 3.6 Operating temperature range (°C) -40 to 105 Interface type CMOS Features Low Power Rating Automotive
VQFN (RGC) 64 81 mm² 9 x 9
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Integrated Analog Front-End Includes:
    • Quad LNA, Equalizer, PGA, Antialiasing Filter, and ADC
  • Input-Referred Noise with 30-dB PGA Gain:
    • 2.9-nV/√Hz for 15-dB LNA Gain
    • 2.0-nV/√Hz for 18-dB LNA Gain with HIGH_POW_LNA Mode
  • Simultaneous Sampling Across Channels
  • Programmable LNA Gain:
    12 dB, 15 dB, 16.5 dB, and 18 dB
  • Programmable Equalizer Modes
  • Built-In Diagnostic Modes
  • Temperature Sensor
  • Programmable-Gain Amplifiers (PGAs):
    • 0 dB to 30 dB in 3-dB Steps
  • Programmable, Third-Order, Antialiasing Filter:
    • 7 MHz, 8 MHz, 10.5 MHz, and 12 MHz
  • Analog-to-Digital Converter (ADC):
    • Quad Channel, 12 Bits, 25 MSPS per Channel
    • No External Decoupling Required for References
  • Parallel CMOS Outputs
  • 64-mW Total Core Power per Channel at
    25 MSPS per Channel
  • Supplies: 1.8 V and 3.3 V
  • Package: 9-mm × 9-mm VQFN-64
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Integrated Analog Front-End Includes:
    • Quad LNA, Equalizer, PGA, Antialiasing Filter, and ADC
  • Input-Referred Noise with 30-dB PGA Gain:
    • 2.9-nV/√Hz for 15-dB LNA Gain
    • 2.0-nV/√Hz for 18-dB LNA Gain with HIGH_POW_LNA Mode
  • Simultaneous Sampling Across Channels
  • Programmable LNA Gain:
    12 dB, 15 dB, 16.5 dB, and 18 dB
  • Programmable Equalizer Modes
  • Built-In Diagnostic Modes
  • Temperature Sensor
  • Programmable-Gain Amplifiers (PGAs):
    • 0 dB to 30 dB in 3-dB Steps
  • Programmable, Third-Order, Antialiasing Filter:
    • 7 MHz, 8 MHz, 10.5 MHz, and 12 MHz
  • Analog-to-Digital Converter (ADC):
    • Quad Channel, 12 Bits, 25 MSPS per Channel
    • No External Decoupling Required for References
  • Parallel CMOS Outputs
  • 64-mW Total Core Power per Channel at
    25 MSPS per Channel
  • Supplies: 1.8 V and 3.3 V
  • Package: 9-mm × 9-mm VQFN-64

The AFE5401-Q1 is an analog front-end (AFE), targeting applications where the level of integration is critical. The device includes four channels, with each channel comprising a low-noise amplifier (LNA), a programmable equalizer (EQ), a programmable gain amplifier (PGA), and an antialias filter followed by a high-speed, 12-bit, analog-to-digital converter (ADC) at 25 MSPS per channel.

Each of the four differential input pairs are amplified by an LNA and are followed by a PGA with a programmable gain range from 0 dB to 30 dB. An antialias, low-pass filter (LPF) is also integrated between the PGA and ADC for each channel.

Each LNA, PGA, and antialiasing filter output is differential (limited to 2 VPP). The antialiasing filter drives the on-chip, 12-bit, 25-MSPS ADC. The four ADC outputs are multiplexed on a 12-bit, parallel, CMOS output bus.

The device is available in a 9-mm × 9-mm, VQFN-64 package and is specified over a temperature range of –40°C to +105°C. For more information, contact AFE5401_info@list.ti.com.

The AFE5401-Q1 is an analog front-end (AFE), targeting applications where the level of integration is critical. The device includes four channels, with each channel comprising a low-noise amplifier (LNA), a programmable equalizer (EQ), a programmable gain amplifier (PGA), and an antialias filter followed by a high-speed, 12-bit, analog-to-digital converter (ADC) at 25 MSPS per channel.

Each of the four differential input pairs are amplified by an LNA and are followed by a PGA with a programmable gain range from 0 dB to 30 dB. An antialias, low-pass filter (LPF) is also integrated between the PGA and ADC for each channel.

Each LNA, PGA, and antialiasing filter output is differential (limited to 2 VPP). The antialiasing filter drives the on-chip, 12-bit, 25-MSPS ADC. The four ADC outputs are multiplexed on a 12-bit, parallel, CMOS output bus.

The device is available in a 9-mm × 9-mm, VQFN-64 package and is specified over a temperature range of –40°C to +105°C. For more information, contact AFE5401_info@list.ti.com.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート AFE5401-Q1 Quad-Channel, Analog Front-End for Automotive Radar Baseband Receiver データシート (Rev. A) PDF | HTML 2017年 6月 28日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

AFE5401-Q1EVM — AFE5401 の評価基板

AFE5401 評価基板 (EVM) は、さまざまな信号、クロック、リファレンス、ADC の出力形式に対応する、AFE5401 統合型シグナル チェーン クワッドチャネル アナログ フロント エンド (AFE) を評価するためのプラットフォームです。

AFE5401-Q1EVM を評価するには、TSW1400EVM (生産中止品) が必要です。TSW1400EVM をすでにお持ちでない場合、AFE5401-Q1EVM のご購入はお勧めしません。

ユーザー ガイド: PDF
評価基板 (EVM) 向けの GUI

DATACONVERTERPRO-SW High Speed Data Converter Pro GUI Installer, v5.31

This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

評価基板 (EVM) 向けの GUI

SLAC810 AFE5401-Q1 GUI Software

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

AFE5401 IBIS Model

SBAM190.ZIP (116 KB) - IBIS Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGC) 64 Ultra Librarian