ADS42LB69

アクティブ

デュアルチャネル、16 ビット、250MSPS、A/D コンバータ (ADC)

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと類似の機能
ADC3668 アクティブ LVDS インターフェイスと最大 32,768 倍のデシメーション機能搭載、16 ビット、2 チャネル、250MSPS ADC Lower power

製品詳細

Sample rate (max) (Msps) 250 Resolution (Bits) 16 Number of input channels 2 Interface type DDR LVDS, QDR LVDS Analog input BW (MHz) 900 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2.5 Power consumption (typ) (mW) 1640 Architecture Pipeline SNR (dB) 75.8 ENOB (Bits) 12.03 SFDR (dB) 90 Operating temperature range (°C) -40 to 85 Input buffer Yes
Sample rate (max) (Msps) 250 Resolution (Bits) 16 Number of input channels 2 Interface type DDR LVDS, QDR LVDS Analog input BW (MHz) 900 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2.5 Power consumption (typ) (mW) 1640 Architecture Pipeline SNR (dB) 75.8 ENOB (Bits) 12.03 SFDR (dB) 90 Operating temperature range (°C) -40 to 85 Input buffer Yes
VQFN (RGC) 64 81 mm² 9 x 9
  • Dual Channel
  • 14- and 16-Bit Resolution
  • Maximum Clock Rate: 250 MSPS
  • Analog Input Buffer with High Impedance Input
  • Flexible Input Clock Buffer with
    Divide-by-1, -2, and -4
  • 2-VPP and 2.5-VPP Differential Full-Scale Input (SPI-Programmable)
  • DDR or QDR LVDS Interface
  • 64-Pin VQFN Package (9-mm × 9-mm)
  • Power Dissipation: 820 mW/ch
  • Aperture Jitter: 85 fS
  • Internal Dither
  • Channel Isolation: 100 dB
  • Performance at fIN = 170 MHz at 2 VPP, –1 dBFS
    • SNR: 73.2 dBFS
    • SFDR:
      • 87 dBc (HD2 and HD3)
      • 100 dBc (Non HD2 and HD3)
  • Performance at fIN = 170 MHz:
    2.5 VPP, –1 dBFS
    • SNR: 74.9 dBFS
    • SFDR:
      • 85 dBc (HD2 and HD3)
      • 97 dBc (Non HD2 and HD3)
  • Dual Channel
  • 14- and 16-Bit Resolution
  • Maximum Clock Rate: 250 MSPS
  • Analog Input Buffer with High Impedance Input
  • Flexible Input Clock Buffer with
    Divide-by-1, -2, and -4
  • 2-VPP and 2.5-VPP Differential Full-Scale Input (SPI-Programmable)
  • DDR or QDR LVDS Interface
  • 64-Pin VQFN Package (9-mm × 9-mm)
  • Power Dissipation: 820 mW/ch
  • Aperture Jitter: 85 fS
  • Internal Dither
  • Channel Isolation: 100 dB
  • Performance at fIN = 170 MHz at 2 VPP, –1 dBFS
    • SNR: 73.2 dBFS
    • SFDR:
      • 87 dBc (HD2 and HD3)
      • 100 dBc (Non HD2 and HD3)
  • Performance at fIN = 170 MHz:
    2.5 VPP, –1 dBFS
    • SNR: 74.9 dBFS
    • SFDR:
      • 85 dBc (HD2 and HD3)
      • 97 dBc (Non HD2 and HD3)

The ADS42LB49 and ADS42LB69 are a family of high-linearity, dual-channel, 14- and 16-bit,
250-MSPS, analog-to-digital converters (ADCs) supporting DDR and QDR LVDS output interfaces. The buffered analog input provides uniform input impedance across a wide frequency range while minimizing sample-and-hold glitch energy. A sampling clock divider allows more flexibility for system clock architecture design. The ADS42LBx9 provides excellent spurious-free dynamic range (SFDR) over a large input frequency range with low-power consumption.

For all available packages, see the orderable addendum at the end of the datasheet.

The ADS42LB49 and ADS42LB69 are a family of high-linearity, dual-channel, 14- and 16-bit,
250-MSPS, analog-to-digital converters (ADCs) supporting DDR and QDR LVDS output interfaces. The buffered analog input provides uniform input impedance across a wide frequency range while minimizing sample-and-hold glitch energy. A sampling clock divider allows more flexibility for system clock architecture design. The ADS42LBx9 provides excellent spurious-free dynamic range (SFDR) over a large input frequency range with low-power consumption.

For all available packages, see the orderable addendum at the end of the datasheet.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
12 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート ADS42LBx9 14- and 16-Bit, 250-MSPS, Analog-to-Digital Converters データシート (Rev. F) PDF | HTML 2016年 5月 2日
アプリケーション・ノート Correcting the Low-Frequency Response of the ADS42LBxx, ADS42JBxx for Time-Domai 2016年 5月 2日
アプリケーション・ノート Design Considerations for Avoiding Timing Errors during High-Speed ADC, LVDS Dat (Rev. A) 2015年 5月 22日
アプリケーション・ノート Signal Chain Noise Figure Analysis 2014年 10月 29日
EVM ユーザー ガイド (英語) ADS42LBx9EVM User’s Guide (Rev. A) 2014年 6月 19日
アプリケーション・ノート Why Use Oversampling when Undersampling Can Do the Job? (Rev. A) 2013年 7月 19日
アプリケーション・ノート LMK04828 as a Clock Source for the ADS42JB69 2012年 11月 14日
ユーザー・ガイド Interfacing Altera FPGAs to ADS4249 and DAC3482 (TIDA-00069 Reference Guide) 2012年 7月 10日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート データ収集と A/D 変換の原理 最新英語版 (Rev.A) PDF | HTML 2009年 8月 5日
アプリケーション・ノート データ・コンバータのドリフトに関する設計者の必須知識: 最悪劣化度の構成要素を理解して仕様の条件を減らす 2009年 4月 22日
アプリケーション・ノート アナログ・デジタルの仕様とパフォーマンス特性の用語集 (Rev. A 翻訳版) 最新英語版 (Rev.B) 2008年 1月 18日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ADS42LB69EVM — ADS42LB69 デュアルチャネル、16 ビット、250MSPS、A/D コンバータの評価基板

ADS42LB69EVM はテキサス インスツルメンツの ADS42LB69 を評価するための評価基板 (EVM) です。ADS42LB69 は、バッファ付きアナログ入力と LVDS 出力を備えた低消費電力、16 ビット、250MSPS のアナログ/デジタル コンバータ (ADC) です。この評価基板 (EVM) は、トランス結合型のアナログおよびクロック入力を複数採用しており、多様な信号源と広い周波数範囲に対応できます。ADS42LB69 は、使いやすいソフトウェア GUI を使用して制御することができ、多様な用途に合わせた迅速な構成が可能です。

ADS42LB69EVM (...)

ユーザー ガイド: PDF
評価基板 (EVM) 向けの GUI

DATACONVERTERPRO-SW High Speed Data Converter Pro GUI Installer, v5.31

This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

評価基板 (EVM) 向けの GUI

SLAC542 ADS42LBx9 GUI v2p0

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

ADS42LB69 IBIS Model

SLAM169.ZIP (31 KB) - IBIS Model
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

設計ツール

SBAC119 TIGAR (Texas Instruments Graphical Evaluation of ADC Response Tool)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGC) 64 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ