ADS61JB23

アクティブ

12 ビット、80MSPS AD コンバータ(ADC)

製品詳細

Sample rate (max) (Msps) 80 Resolution (Bits) 12 Number of input channels 1 Interface type JESD204A Analog input BW (MHz) 480 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 440 Architecture Pipeline SNR (dB) 71.7 ENOB (Bits) 11.5 SFDR (dB) 80 Operating temperature range (°C) -40 to 85 Input buffer Yes
Sample rate (max) (Msps) 80 Resolution (Bits) 12 Number of input channels 1 Interface type JESD204A Analog input BW (MHz) 480 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 440 Architecture Pipeline SNR (dB) 71.7 ENOB (Bits) 11.5 SFDR (dB) 80 Operating temperature range (°C) -40 to 85 Input buffer Yes
VQFN (RHA) 40 36 mm² 6 x 6
  • Output Interface:
    • Single-Lane and Dual-Lane Interfaces
    • Maximum Data Rate of 1.6 Gbps
    • Meets JESD204A Specification
    • CML Outputs with Current Programmable from 2 mA – 32 mA
  • Power Dissipation:
    • 440 mW at 80 MSPS in Single Lane Mode
    • Power Scales Down with Clock Rate
  • Input Interface: Buffered Analog Inputs
  • 71.7 dBFS SNR at 70 MHz IF
  • Analog Input FSR: 2 Vpp
  • External and Internal (trimmed) Reference Support
  • 1.8V Supply (Analog and digital), 3.3 V Supply for Input Buffer
  • Programmable Digital Gain: 0dB – 6dB
  • Straight Offset Binary or Twos Complement Output
  • Package:
    • 6 mm × 6 mm QFN-40
  • Output Interface:
    • Single-Lane and Dual-Lane Interfaces
    • Maximum Data Rate of 1.6 Gbps
    • Meets JESD204A Specification
    • CML Outputs with Current Programmable from 2 mA – 32 mA
  • Power Dissipation:
    • 440 mW at 80 MSPS in Single Lane Mode
    • Power Scales Down with Clock Rate
  • Input Interface: Buffered Analog Inputs
  • 71.7 dBFS SNR at 70 MHz IF
  • Analog Input FSR: 2 Vpp
  • External and Internal (trimmed) Reference Support
  • 1.8V Supply (Analog and digital), 3.3 V Supply for Input Buffer
  • Programmable Digital Gain: 0dB – 6dB
  • Straight Offset Binary or Twos Complement Output
  • Package:
    • 6 mm × 6 mm QFN-40

The ADS61JB23 is a high-performance, low-power, single channel analog-to-digital converter with an integrated JESD204A output interface. Available in a 6 mm × 6 mm QFN package, with both single-lane and dual-lane output modes, the ADS61JB23 offers an unprecedented level of compactness. The output interface is compatible to the JESD204A standard, with an additional mode (as per IEEE Std 802.3-2002 part3, Clause 36.2.4.12) to interface seamlessly to the TI TLK family of SERDES transceivers. Equally impressive is the inclusion of an on-chip analog input buffer, providing isolation between the sample/hold switches and higher and more consistent input impedance.

The ADS61JB23 is specified over the industrial temperature range (–40°C to 85°C).

The ADS61JB23 is a high-performance, low-power, single channel analog-to-digital converter with an integrated JESD204A output interface. Available in a 6 mm × 6 mm QFN package, with both single-lane and dual-lane output modes, the ADS61JB23 offers an unprecedented level of compactness. The output interface is compatible to the JESD204A standard, with an additional mode (as per IEEE Std 802.3-2002 part3, Clause 36.2.4.12) to interface seamlessly to the TI TLK family of SERDES transceivers. Equally impressive is the inclusion of an on-chip analog input buffer, providing isolation between the sample/hold switches and higher and more consistent input impedance.

The ADS61JB23 is specified over the industrial temperature range (–40°C to 85°C).

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート 12-Bit Input-Buffered 80 MSPS ADC with JESD204A Output Interface データシート 2012年 12月 1日
アプリケーション・ノート Design Considerations for Avoiding Timing Errors during High-Speed ADC, LVDS Dat (Rev. A) 2015年 5月 22日
アプリケーション・ノート Why Use Oversampling when Undersampling Can Do the Job? (Rev. A) 2013年 7月 19日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート データ収集と A/D 変換の原理 最新英語版 (Rev.A) PDF | HTML 2009年 8月 5日
アプリケーション・ノート データ・コンバータのドリフトに関する設計者の必須知識: 最悪劣化度の構成要素を理解して仕様の条件を減らす 2009年 4月 22日
アプリケーション・ノート アナログ・デジタルの仕様とパフォーマンス特性の用語集 (Rev. A 翻訳版) 最新英語版 (Rev.B) 2008年 1月 18日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

ファームウェア

TI204C-IP Request for JESD204 rapid design IP

The JESD204 rapid design IP has been designed to enable FPGA engineers to achieve an accelerated path to a working JESD204 system. The IP has been architected in a way that downstream digital processing and other application logic are isolated from most of the performance- and timing-critical (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

評価基板 (EVM) 向けの GUI

DATACONVERTERPRO-SW High Speed Data Converter Pro GUI Installer, v5.31

This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

評価基板 (EVM) 向けの GUI

SLAC530 ADS61JB23 SPI GUI Installer

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

サポート・ソフトウェア

SBAC120 TIGAR Support Files

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

ADS61JBXX IBIS Model

SLOM341.ZIP (110 KB) - IBIS Model
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

設計ツール

SBAC119 TIGAR (Texas Instruments Graphical Evaluation of ADC Response Tool)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RHA) 40 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ