ADS5474

アクティブ

14 ビット、400MSPS A/D コンバータ (ADC)

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと類似の機能
ADC3549 アクティブ LVDS インターフェイスと最大 32,768 倍のデシメーション機能搭載、14 ビット、1 チャネル、500MSPS ADC Lower power, higher SNR, smaller package size

製品詳細

Sample rate (max) (Msps) 400 Resolution (Bits) 14 Number of input channels 1 Interface type Parallel LVDS Analog input BW (MHz) 1440 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2.2 Power consumption (typ) (mW) 2500 Architecture Pipeline SNR (dB) 70.3 ENOB (Bits) 11.2 SFDR (dB) 95 Operating temperature range (°C) -40 to 85 Input buffer Yes
Sample rate (max) (Msps) 400 Resolution (Bits) 14 Number of input channels 1 Interface type Parallel LVDS Analog input BW (MHz) 1440 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2.2 Power consumption (typ) (mW) 2500 Architecture Pipeline SNR (dB) 70.3 ENOB (Bits) 11.2 SFDR (dB) 95 Operating temperature range (°C) -40 to 85 Input buffer Yes
HTQFP (PFP) 80 196 mm² 14 x 14
  • 400-MSPS Sample Rate
  • 14-Bit Resolution, 11.2-Bits ENOB
  • 1.4-GHz Input Bandwidth
  • 80-dBc SFDR at 230 MHz and 400 MSPS
  • 69.8-dBFS SNR at 230 MHz and 400 MSPS
  • 2.2-VPP Differential Input Voltage
  • LVDS-Compatible Outputs
  • 2.5-W Total Power Dissipation
  • 50-mW Power-Down Mode
  • Offset Binary Output Format
  • Output Data Transitions on the Rising and Falling Edges of a Half-Rate Output Clock
  • On-Chip Analog Buffer, Track-and-Hold, and Reference Circuit
  • HTQFP-80 PowerPAD™ Package
    (14-mm × 14-mm Footprint)
  • Industrial Temperature Range:
    –40°C to +85°C
  • Pin-Similar, -Compatible With 12-, 13-, and 14-Bit Family: ADS5463, ADS5440, ADS5444
  • 400-MSPS Sample Rate
  • 14-Bit Resolution, 11.2-Bits ENOB
  • 1.4-GHz Input Bandwidth
  • 80-dBc SFDR at 230 MHz and 400 MSPS
  • 69.8-dBFS SNR at 230 MHz and 400 MSPS
  • 2.2-VPP Differential Input Voltage
  • LVDS-Compatible Outputs
  • 2.5-W Total Power Dissipation
  • 50-mW Power-Down Mode
  • Offset Binary Output Format
  • Output Data Transitions on the Rising and Falling Edges of a Half-Rate Output Clock
  • On-Chip Analog Buffer, Track-and-Hold, and Reference Circuit
  • HTQFP-80 PowerPAD™ Package
    (14-mm × 14-mm Footprint)
  • Industrial Temperature Range:
    –40°C to +85°C
  • Pin-Similar, -Compatible With 12-, 13-, and 14-Bit Family: ADS5463, ADS5440, ADS5444

The ADS5474 device is a 14-bit, 400-MSPS analog-to-digital converter (ADC) that operates from both a 5-V supply and 3.3-V supply while providing LVDS-compatible digital outputs. This ADC is one of a family of 12-, 13-, and 14-bit ADCs that operate from 210 MSPS to 500 MSPS. The ADS5474 device has an input buffer that isolates the internal switching of the onboard track and hold (T&H) from disturbing the signal source while providing a high-impedance input. An internal reference generator is also provided to simplify the system design.

Designed with a 1.4-GHz input bandwidth for the conversion of wide-bandwidth signals that exceed 400 MHz of input frequency at 400 MSPS, the ADS5474 device has outstanding low-noise performance and spurious-free dynamic range over a large input frequency range.

The ADS5474 device is available in an TQFP-80 PowerPAD package. The device is built on Texas Instruments complementary bipolar process (BiCom3) and is specified over the full industrial temperature range (–40°C to +85°C).

The ADS5474 device is a 14-bit, 400-MSPS analog-to-digital converter (ADC) that operates from both a 5-V supply and 3.3-V supply while providing LVDS-compatible digital outputs. This ADC is one of a family of 12-, 13-, and 14-bit ADCs that operate from 210 MSPS to 500 MSPS. The ADS5474 device has an input buffer that isolates the internal switching of the onboard track and hold (T&H) from disturbing the signal source while providing a high-impedance input. An internal reference generator is also provided to simplify the system design.

Designed with a 1.4-GHz input bandwidth for the conversion of wide-bandwidth signals that exceed 400 MHz of input frequency at 400 MSPS, the ADS5474 device has outstanding low-noise performance and spurious-free dynamic range over a large input frequency range.

The ADS5474 device is available in an TQFP-80 PowerPAD package. The device is built on Texas Instruments complementary bipolar process (BiCom3) and is specified over the full industrial temperature range (–40°C to +85°C).

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
12 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート ADS5474 14-Bit, 400-MSPS Analog-to-Digital Converter データシート (Rev. D) PDF | HTML 2017年 12月 20日
アプリケーション・ノート Design Considerations for Avoiding Timing Errors during High-Speed ADC, LVDS Dat (Rev. A) 2015年 5月 22日
アプリケーション・ノート Why Use Oversampling when Undersampling Can Do the Job? (Rev. A) 2013年 7月 19日
アプリケーション・ノート High-Speed, Analog-to-Digital Converter Basics 2012年 1月 11日
アプリケーション・ノート Driving High-Speed ADCs: Circuit Topologies and System-Level Parameters (英語) (Rev. A) 2010年 9月 10日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート データ収集と A/D 変換の原理 最新英語版 (Rev.A) PDF | HTML 2009年 8月 5日
アプリケーション・ノート Smart Selection of ADC/DAC Enables Better Design of Software-Defined Radio 2009年 4月 28日
アプリケーション・ノート データ・コンバータのドリフトに関する設計者の必須知識: 最悪劣化度の構成要素を理解して仕様の条件を減らす 2009年 4月 22日
アプリケーション・ノート CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters 2008年 6月 8日
アプリケーション・ノート Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 2008年 6月 2日
アプリケーション・ノート アナログ・デジタルの仕様とパフォーマンス特性の用語集 (Rev. A 翻訳版) 最新英語版 (Rev.B) 2008年 1月 18日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ADS5474EVM — ADS5474 14 ビット、400MSPS ADC の評価基板

ADS5474EVM は、TI の 14 ビット、400MSPS ADC である ADS5474 デバイスを評価するための回路基板です。付属のロジック・アナライザ向けブレイクアウト・ボードを活用すると、Agilent E5405A または Tektronix P6980 向けタッチレス・プローブを使用して、ADC の LVDS 出力を直接キャプチャすることができます。

ユーザー ガイド: PDF
評価基板 (EVM) 向けの GUI

DATACONVERTERPRO-SW High Speed Data Converter Pro GUI Installer, v5.31

This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

ADS5463 IBIS Model (Rev. C)

SLAC120C.ZIP (10 KB) - IBIS Model
計算ツール

ADC-HARMONIC-CALC ADC Frequency Calculator Download

    The ADC Harmonic Calculation tool is an excel based calculator for determining the location in frequency space of high order harmonics following Nyquist aliasing in an analog to digital converter.

    Given an ADC sample rate and the span of a signal of interest the calcultor will determine if the 2nd (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

JITTER-SNR-CALC Jitter and SNR calculator

JITTER-SNR-CALC can be used for calculating theoretical Signal to Noise (SNR) performance of ADCs based on input frequency and clock jitter.

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

設計ツール

SBAC119 TIGAR (Texas Instruments Graphical Evaluation of ADC Response Tool)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTQFP (PFP) 80 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ