ADC32J44

アクティブ

デュアルチャネル、14 ビット、125-MSPS、A/D コンバータ (ADC)

製品詳細

Sample rate (max) (Msps) 125 Resolution (Bits) 14 Number of input channels 2 Interface type JESD204B Analog input BW (MHz) 450 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 401 Architecture Pipeline SNR (dB) 72.8 ENOB (Bits) 11.7 SFDR (dB) 94 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 125 Resolution (Bits) 14 Number of input channels 2 Interface type JESD204B Analog input BW (MHz) 450 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 401 Architecture Pipeline SNR (dB) 72.8 ENOB (Bits) 11.7 SFDR (dB) 94 Operating temperature range (°C) -40 to 85 Input buffer No
VQFN (RGZ) 48 49 mm² 7 x 7
  • Dual Channel
  • 14-Bit Resolution
  • Single Supply: 1.8 V
  • Flexible Input Clock Buffer with Divide-by-1, -2, -4
  • SNR = 72.2 dBFS, SFDR = 87 dBc at
    fIN = 70 MHz
  • Ultralow Power Consumption:
    • 227 mW/Ch at 160 MSPS
  • Channel Isolation: 105 dB
  • Internal Dither
  • JESD204B Serial Interface:
    • Subclass 0, 1, 2 Compliant up to 3.2 Gbps
    • Supports One Lane per ADC up to 160 MSPS
  • Support for Multichip Synchronization
  • Pin-to-Pin Compatible with 12-Bit Version
    (ADC32J2X)
  • Package: VQFN-48 (7 mm × 7 mm)
  • Dual Channel
  • 14-Bit Resolution
  • Single Supply: 1.8 V
  • Flexible Input Clock Buffer with Divide-by-1, -2, -4
  • SNR = 72.2 dBFS, SFDR = 87 dBc at
    fIN = 70 MHz
  • Ultralow Power Consumption:
    • 227 mW/Ch at 160 MSPS
  • Channel Isolation: 105 dB
  • Internal Dither
  • JESD204B Serial Interface:
    • Subclass 0, 1, 2 Compliant up to 3.2 Gbps
    • Supports One Lane per ADC up to 160 MSPS
  • Support for Multichip Synchronization
  • Pin-to-Pin Compatible with 12-Bit Version
    (ADC32J2X)
  • Package: VQFN-48 (7 mm × 7 mm)

The ADC32J4x are a high-linearity, ultra-low power, dual-channel, 14-bit, 50-MSPS to 160-MSPS, analog-to-digital converter (ADC) family. The devices are designed specifically to support demanding, high input frequency signals with large dynamic range requirements. A clock input divider allows more flexibility for system clock architecture design and the SYSREF input enables complete system synchronization. The ADC32J4x family supports JESD204B interface in order to reduce the number of interface lines, thus allowing high system integration density. The JESD204B interface is a serial interface, where the data of each ADC are serialized and output over only one differential pair. An internal phase-locked loop (PLL) multiplies the incoming ADC sampling clock by 20 to derive the bit clock, which is used to serialize the 14-bit data from each channel. The devices support subclass 1 with interface speeds up to 3.2 Gbps.

The ADC32J4x are a high-linearity, ultra-low power, dual-channel, 14-bit, 50-MSPS to 160-MSPS, analog-to-digital converter (ADC) family. The devices are designed specifically to support demanding, high input frequency signals with large dynamic range requirements. A clock input divider allows more flexibility for system clock architecture design and the SYSREF input enables complete system synchronization. The ADC32J4x family supports JESD204B interface in order to reduce the number of interface lines, thus allowing high system integration density. The JESD204B interface is a serial interface, where the data of each ADC are serialized and output over only one differential pair. An internal phase-locked loop (PLL) multiplies the incoming ADC sampling clock by 20 to derive the bit clock, which is used to serialize the 14-bit data from each channel. The devices support subclass 1 with interface speeds up to 3.2 Gbps.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート ADC32J4x Dual-Channel, 14-Bit, 50-MSPS to 160-MSPS, Analog-to-Digital Converters with JESD204B Interface データシート (Rev. A) PDF | HTML 2015年 5月 26日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ADC32J44EVM — ADC32J44 デュアルチャネル、14 ビット、125MSPS、A/D コンバータの評価基板

ADC32J44 評価基板 (EVM) は、低消費電力、デュアル、125MSPS、14 ビット ADC の性能を実証します。この評価基板は、ADC32J44 デバイス、オプションの DC 結合型アクティブ・インターフェイス信号パスである THS4541、JESD204B クロックを供給する LMK04828、必要な複数の電圧を供給する TI の複数の電圧レギュレータを搭載しています。ADC の各チャネルの入力はデフォルトで 1 個のトランス入力回路に接続されており、この回路は 50Ω のシングルエンド信号源に接続できます。DC 結合パスが必要な場合、THS4541 (...)

ユーザー ガイド: PDF
ファームウェア

TI204C-IP Request for JESD204 rapid design IP

The JESD204 rapid design IP has been designed to enable FPGA engineers to achieve an accelerated path to a working JESD204 system. The IP has been architected in a way that downstream digital processing and other application logic are isolated from most of the performance- and timing-critical (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

評価基板 (EVM) 向けの GUI

DATACONVERTERPRO-SW High Speed Data Converter Pro GUI Installer, v5.31

This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

ADC34J45 IBIS Model

SBAM204.ZIP (79 KB) - IBIS Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
リファレンス・デザイン

TIDA-00294 — Dallas Logic Corp、高速 ADC 向け、高性能アクティブ・インターフェイスのリファレンス デザイン

このリファレンス デザインは、Dallas Logic Corp から提供されたもので、高速 ADC 向け高性能アクティブ インターフェイスを設計する方法を提示するために、12 ビット 50MSPS の JESD204B 採用データ コンバータである ADC34J22 と、完全差動アンプ THS4541 を採用しています。この種の回路は、センサのフロント エンド、モーター制御、試験 / 測定の各アプリケーションで使用できます。PCB 上の実際の実装とともに、回路のモデルと、設計に関連して導出した複数の式を提示しています。この実装の結果からは、パッシブ AC 結合トランス (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGZ) 48 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ