ADC12J2700

アクティブ

12 ビット、2.7GSPS、RF サンプリング A/D コンバータ (ADC)

製品詳細

Sample rate (max) (Msps) 2700 Resolution (Bits) 12 Number of input channels 1 Interface type JESD204B Analog input BW (MHz) 3200 Features Ultra High Speed Rating Catalog Peak-to-peak input voltage range (V) 0.725 Power consumption (typ) (mW) 1800 Architecture Folding Interpolating SNR (dB) 55.1 ENOB (Bits) 8.8 SFDR (dB) 72 Operating temperature range (°C) -40 to 85 Input buffer Yes
Sample rate (max) (Msps) 2700 Resolution (Bits) 12 Number of input channels 1 Interface type JESD204B Analog input BW (MHz) 3200 Features Ultra High Speed Rating Catalog Peak-to-peak input voltage range (V) 0.725 Power consumption (typ) (mW) 1800 Architecture Folding Interpolating SNR (dB) 55.1 ENOB (Bits) 8.8 SFDR (dB) 72 Operating temperature range (°C) -40 to 85 Input buffer Yes
VQFNP (NKE) 68 100 mm² 10 x 10
  • Excellent Noise and Linearity up to and beyond FIN = 3 GHz
  • Configurable DDC
  • Decimation Factors from 4 to 32 (Complex Baseband Out)
  • Bypass Mode for Full Nyquist Output Bandwidth
  • Usable Output Bandwidth of 540 MHz at
    4x Decimation and 2700 MSPS
  • Usable Output Bandwidth of 320 MHz at
    4x Decimation and 1600 MSPS
  • Usable Output Bandwidth of 67.5 MHz at
    32x Decimation and 2700 MSPS
  • Usable Output Bandwidth of 40 MHz at
    32x Decimation and 1600 MSPS
  • Low Pin-Count JESD204B Subclass 1 Interface
  • Automatically Optimized Output Lane Count
  • Embedded Low Latency Signal Range Indication
  • Low Power Consumption
  • Key Specifications:
    • Max Sampling Rate: 1600 or 2700 MSPS
    • Min Sampling Rate: 1000 MSPS
    • DDC Output Word Size: 15-Bit Complex (30 bits total)
    • Bypass Output Word Size: 12-Bit Offset Binary
    • Noise Floor: –147.3 dBFS/Hz (ADC12J2700)
    • Noise Floor: –145 dBFS/Hz (ADC12J1600)
    • IMD3: −64 dBc (FIN = 2140 MHz ± 30 MHz at −13 dBFS)
    • FPBW (–3 dB): 3.2 GHz
    • Peak NPR: 46 dB
    • Supply Voltages: 1.9 V and 1.2 V
    • Power Consumption
      • Bypass (2700 MSPS): 1.8 W
      • Bypass (1600 MSPS): 1.6 W
      • Power Down Mode: <50 mW
  • Excellent Noise and Linearity up to and beyond FIN = 3 GHz
  • Configurable DDC
  • Decimation Factors from 4 to 32 (Complex Baseband Out)
  • Bypass Mode for Full Nyquist Output Bandwidth
  • Usable Output Bandwidth of 540 MHz at
    4x Decimation and 2700 MSPS
  • Usable Output Bandwidth of 320 MHz at
    4x Decimation and 1600 MSPS
  • Usable Output Bandwidth of 67.5 MHz at
    32x Decimation and 2700 MSPS
  • Usable Output Bandwidth of 40 MHz at
    32x Decimation and 1600 MSPS
  • Low Pin-Count JESD204B Subclass 1 Interface
  • Automatically Optimized Output Lane Count
  • Embedded Low Latency Signal Range Indication
  • Low Power Consumption
  • Key Specifications:
    • Max Sampling Rate: 1600 or 2700 MSPS
    • Min Sampling Rate: 1000 MSPS
    • DDC Output Word Size: 15-Bit Complex (30 bits total)
    • Bypass Output Word Size: 12-Bit Offset Binary
    • Noise Floor: –147.3 dBFS/Hz (ADC12J2700)
    • Noise Floor: –145 dBFS/Hz (ADC12J1600)
    • IMD3: −64 dBc (FIN = 2140 MHz ± 30 MHz at −13 dBFS)
    • FPBW (–3 dB): 3.2 GHz
    • Peak NPR: 46 dB
    • Supply Voltages: 1.9 V and 1.2 V
    • Power Consumption
      • Bypass (2700 MSPS): 1.8 W
      • Bypass (1600 MSPS): 1.6 W
      • Power Down Mode: <50 mW

The ADC12J1600 and ADC12J2700 devices are wideband sampling and digital tuning devices. Texas Instruments’ giga-sample analog-to-digital converter (ADC) technology enables a large block of frequency spectrum to be sampled directly at RF. An integrated DDC (Digital Down Converter) provides digital filtering and down-conversion. The selected frequency block is made available on a JESD204B serial interface. Data is output as baseband 15-bit complex information for ease of downstream processing. Based on the digital down-converter (DDC) decimation and link output rate settings, this data is output on 1 to 5 lanes of the serial interface.

A DDC bypass mode allows the full rate 12-bit raw ADC data to also be output. This mode of operation requires 8 lanes of serial output.

The ADC12J1600 and ADC12J2700 devices are available in a 68-pin VQFN package. The device operates over the Industrial (–40°C ≤ TA ≤ 85°C) ambient temperature range.

The ADC12J1600 and ADC12J2700 devices are wideband sampling and digital tuning devices. Texas Instruments’ giga-sample analog-to-digital converter (ADC) technology enables a large block of frequency spectrum to be sampled directly at RF. An integrated DDC (Digital Down Converter) provides digital filtering and down-conversion. The selected frequency block is made available on a JESD204B serial interface. Data is output as baseband 15-bit complex information for ease of downstream processing. Based on the digital down-converter (DDC) decimation and link output rate settings, this data is output on 1 to 5 lanes of the serial interface.

A DDC bypass mode allows the full rate 12-bit raw ADC data to also be output. This mode of operation requires 8 lanes of serial output.

The ADC12J1600 and ADC12J2700 devices are available in a 68-pin VQFN package. The device operates over the Industrial (–40°C ≤ TA ≤ 85°C) ambient temperature range.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート ADC12Jxx00 12-Bit 1.6- or 2.7-GSPS ADCs With Integrated DDC データシート (Rev. D) PDF | HTML 2017年 10月 19日
技術記事 Beyond the first Nyquist zone PDF | HTML 2015年 9月 25日
アプリケーション・ノート System solution for avionics & defense 2015年 9月 23日
ホワイト・ペーパー Ready to make the jump to JESD204B? White Paper (Rev. B) 2015年 3月 19日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ADC12J2700EVM — ADC12J2700 12 ビット、2.7GSPS、RF サンプリング A/D コンバータの評価基板

ADC12J2700EVM は、TI (テキサス・インスツルメンツ) の (https://www.ti.com/product/ja-jp/ADC12J2700) ADC12J2700 を評価するための評価基板 (EVM) です。ADC12J2700 は、低消費電力、12 ビット、2.7GSPS の RF サンプリング A/D コンバータ (ADC) であり、バッファ付きアナログ入力を採用しているほか、デジタル・ダウンコンバータを内蔵しています。このダウンコンバータはプログラマブルな数値制御発振器 (NCO) を内蔵しているほか、デシメーション設定にも対応しており (...)

ユーザー ガイド: PDF
ファームウェア

TI204C-IP Request for JESD204 rapid design IP

The JESD204 rapid design IP has been designed to enable FPGA engineers to achieve an accelerated path to a working JESD204 system. The IP has been architected in a way that downstream digital processing and other application logic are isolated from most of the performance- and timing-critical (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
高速 DAC (10MSPS 超過)
  • DAC37J82 デュアル チャネル、16 ビット、1.6GSPS、1x ~ 16x 補間 D/A コンバータ (DAC)
  • DAC37J84 クワッドチャネル、16 ビット、1.6GSPS、1x ~ 16x 補間 D/A コンバータ (DAC)
  • DAC38J82 デュアル チャネル、16 ビット、2.5GSPS、1x ~ 16x 補間 D/A コンバータ (DAC)
  • DAC38J84 クワッドチャネル、16 ビット、2.5GSPS、1x ~ 16x 補間 D/A コンバータ (DAC)
  • DAC38RF80 デュアルチャネル、14 ビット、9GSPS、6x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
  • DAC38RF82 デュアルチャネル、14 ビット、9GSPS、1x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
  • DAC38RF83 デュアルチャネル、14 ビット、9GSPS、6x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
  • DAC38RF84 14 ビット、9GSPS、6x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
  • DAC38RF85 14 ビット、9GSPS、6x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
  • DAC38RF86 デュアルチャネル、14 ビット、9GSPS、6x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
  • DAC38RF87 デュアルチャネル、14 ビット、9GSPS、12x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
  • DAC38RF89 デュアル チャネル、14 ビット、8.4GSPS、1x ~ 24x 補間、5 および 7.5GHz PLL D/A コンバータ
  • DAC38RF90 デュアルチャネル、14 ビット、9GSPS、12x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
  • DAC38RF93 デュアルチャネル、14 ビット、9GSPS、12x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
  • DAC38RF96 デュアルチャネル、14 ビット、9GSPS、12x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
  • DAC38RF97 デュアルチャネル、14 ビット、6GSPS、12x ~ 24x 補間、6GHz GSM PLL D/A コンバータ(DAC)
  • DAC39J82 デュアルチャネル、16 ビット、2.8GSPS、1x ~ 16x 補間 D/A コンバータ (DAC)
  • DAC39J84 クワッドチャネル、16 ビット、2.8GSPS、1x ~ 16x 補間 D/A コンバータ (DAC)
高速 ADC (10MSPS 超過)
  • ADC08DJ3200 8 ビット、デュアル 3.2GSPS またはシングル 6.4GSPS、RF サンプリング A/D コンバータ(ADC)
  • ADC08DJ5200RF デュアルチャネル 5.2GSPS またはシングルチャネル 10.4GSPS、RF サンプリング 8 ビット ADC
  • ADC09DJ1300-Q1 車載対応、JESD204C インターフェイス搭載、デュアルチャネル、9 ビット、1.3GSPS A/D コンバータ (ADC)
  • ADC09QJ1300-Q1 車載対応、JESD204C インターフェイス搭載、クワッドチャネル、9 ビット、1.3GSPS A/D コンバータ (ADC)
  • ADC09SJ1300-Q1 車載対応、JESD204C インターフェイス搭載、シングルチャネル、9 ビット、1.3GSPS A/D コンバータ (ADC)
  • ADC12DJ1600-Q1 車載対応、JESD204C インターフェイスと統合型のサンプル クロック ジェネレータ搭載、2 チャネル、12 ビット、1.6GSPS ADC
  • ADC12DJ2700 12 ビット、デュアル 2.7GSPS またはシングル 5.4GSPS、RF サンプリング A/D コンバータ(ADC)
  • ADC12DJ3200 12 ビット、デュアル 3.2GSPS またはシングル 6.4GSPS、RF サンプリング A/D コンバータ(ADC)
  • ADC12DJ3200QML-SP 放射線耐性保証 (RHA)、QMLV、300krad、12 ビット、デュアル 3.2GSPS またはシングル 6.4GSPS の ADC
  • ADC12DJ4000RF デュアルチャネル 4GSPS またはシングルチャネル 8GSPS、RF サンプリング 12 ビット ADC
  • ADC12DJ5200RF デュアルチャネル 5.2GSPS またはシングルチャネル 10.4GSPS、RF サンプリング 12 ビット ADC
  • ADC12J1600 12 ビット、1.6GSPS、RF サンプリング A/D コンバータ (ADC)
  • ADC12J2700 12 ビット、2.7GSPS、RF サンプリング A/D コンバータ (ADC)
  • ADC12J4000 12 ビット、4.0GSPS、RF サンプリング A/D コンバータ (ADC)
  • ADC12QJ1600-Q1 車載対応、JESD204C インターフェイス搭載、クワッドチャネル、12 ビット、1.6GSPS ADC
  • ADC12SJ1600-Q1 車載対応、JESD204C インターフェイス搭載、1 チャネル、12 ビット、1.6GSPS ADC
  • ADC14X250 14 ビット、250MSPS AD コンバータ(ADC)
  • ADC16DX370 デュアルチャネル、16 ビット、370-MSPS、A/D コンバータ (ADC)
  • ADC31JB68 16 ビット、500MSPS AD コンバータ(ADC)
  • ADC31RF80 14 ビット、3GSPS、RF サンプリング広帯域レシーバとフィードバック IC
  • ADC32J22 デュアルチャネル、12 ビット、50-MSPS、A/D コンバータ (ADC)
  • ADC32J23 デュアルチャネル、12 ビット、80-MSPS、A/D コンバータ (ADC)
  • ADC32J24 デュアルチャネル、12 ビット、125-MSPS、A/D コンバータ (ADC)
  • ADC32J25 デュアルチャネル、12 ビット、160-MSPS、A/D コンバータ (ADC)
  • ADC32J42 デュアルチャネル、14 ビット、50-MSPS、A/D コンバータ (ADC)
  • ADC32J43 デュアルチャネル、14 ビット、80-MSPS、A/D コンバータ (ADC)
  • ADC32J44 デュアルチャネル、14 ビット、125-MSPS、A/D コンバータ (ADC)
  • ADC32J45 デュアルチャネル、14 ビット、160-MSPS、A/D コンバータ (ADC)
  • ADC32RF42 デュアルチャネル、14 ビット、1.5GSPS、RF サンプリング A/D コンバータ(ADC)
  • ADC32RF44 デュアルチャネル、14 ビット、2.6GSPS、RF サンプリング A/D コンバータ(ADC)
  • ADC32RF45 デュアルチャネル、14 ビット、3GSPS、RF サンプリング A/D コンバータ (ADC)
  • ADC34J22 4 チャネル、12 ビット、50MSPS AD コンバータ(ADC)
  • ADC34J23 4 チャネル、12 ビット、80MSPS AD コンバータ(ADC)
  • ADC34J24 4 チャネル、12 ビット、125MSPS AD コンバータ(ADC)
  • ADC34J25 4 チャネル、12 ビット、160MSPS AD コンバータ(ADC)
  • ADC34J42 4 チャネル、14 ビット、50MSPS AD コンバータ(ADC)
  • ADC34J43 4 チャネル、14 ビット、80MSPS AD コンバータ(ADC)
  • ADC34J44 4 チャネル、14 ビット、125MSPS AD コンバータ(ADC)
  • ADC34J45 4 チャネル、14 ビット、160MSPS AD コンバータ(ADC)
  • ADS42JB46 デュアルチャネル、14 ビット、160-MSPS、A/D コンバータ (ADC)
  • ADS42JB49 デュアル チャネル、14 ビット、250MSPS AD コンバータ(ADC)
  • ADS42JB69 デュアルチャネル、16 ビット、250-MSPS、A/D コンバータ (ADC)
  • ADS54J20 デュアルチャネル、12 ビット、1.0GSPS、A/D コンバータ (ADC)
  • ADS54J40 デュアルチャネル、14 ビット、1.0GSPS、A/D コンバータ (ADC)
  • ADS54J42 デュアルチャネル、14 ビット、625-MSPS、A/D コンバータ (ADC)
  • ADS54J54 4 チャネル、14 ビット、500MSPS AD コンバータ(ADC)
  • ADS54J60 デュアルチャネル、16 ビット、1.0GSPS、A/D コンバータ (ADC)
  • ADS54J64 クワッド チャネル、14 ビット、1GSPS、2x オーバーサンプリング A/D コンバータ(ADC)
  • ADS54J66 4 チャネル、14 ビット、500MSPS AD コンバータ(ADC)
  • ADS54J69 デュアルチャネル、16 ビット、500-MSPS、A/D コンバータ (ADC)
  • ADS61JB23 12 ビット、80MSPS AD コンバータ(ADC)
  • ADS61JB46 14 ビット、160MSPS AD コンバータ(ADC)
RF トランシーバ
  • AFE7422 10MHz ~ 6GHz、最大 1,200MHz の IBW (入力帯域幅)、2 個の送信と 2 個の受信、RF サンプリング トランシーバ
  • AFE7444 10MHz ~ 6GHz、最大 600MHz の IBW (入力帯域幅)、4 個の送信と 4 個の受信、RF サンプリング トランシーバ
  • AFE7681 100MHz ~ 5.2GHz、最大 1,200MHz の IBW (入力帯域幅)、4 個の送信と 2 個の受信、RF サンプリング トランシーバ
  • AFE7683 100MHz ~ 5.2GHz、最大 1,200MHz の IBW (入力帯域幅)、シングル DUC/DDC (デジタル アップコンバータとデジタル ダウンコンバータ) 搭載、2 個の送信と 4
  • AFE7684 100MHz ~ 5.2GHz、最大 1,200MHz の IBW (入力帯域幅)、デュアル DUC/DDC (デジタル アップコンバータとデジタル ダウンコンバータ) 搭載、2 個の送信と 4
  • AFE7685 100MHz ~ 5.2GHz、最大 1,200MHz の IBW (入力帯域幅)、シングル DUC/DDC (デジタル アップコンバータとデジタル ダウンコンバータ) 搭載、4 個の送信と 4
  • AFE7686 100MHz ~ 5.2GHz、最大 1,200MHz の IBW (入力帯域幅)、デュアル DUC/DDC (デジタル アップコンバータとデジタル ダウンコンバータ) 搭載、4 個の送信と 4
  • AFE7700 汎用、600MHz ~ 6GHz、4 個の PLL、4 個の送信と 4 個の受信と 2 個のフィードバック、RF トランシーバ
  • AFE7769 ワイヤレス向け、600MHz ~ 6GHz、4 個の PLL、4 個の送信と 4 個の受信と 2 個のフィードバック、RF トランシーバ
  • AFE7799 600MHz ~ 6GHz、最大 600MHz の IBW (入力帯域幅)、4 個の送信と 4 個の受信と 2 個のフィードバック、RF トランシーバ
  • AFE7900 5MHz ~ 7.4GHz、最大 1,200MHz の IBW (入力帯域幅)、4 個の送信と 6 個の受信、RF サンプリング トランシーバ
  • AFE7921 600MHz ~ 6GHz、最大 800MHz の IBW (入力帯域幅)、4 個の送信と 4 個の受信と 2 個のフィードバック、RF サンプリング トランシーバ
  • AFE7950 600MHz ~ 12GHz、最大 1,200MHz の IBW (入力帯域幅)、4 個の送信と 6 個の受信、RF サンプリング トランシーバ
  • AFE7988 600MHz ~ 6GHz、最大 1,200MHz の IBW (入力帯域幅)、4 個の送信と 4 個の受信と 1 個のフィードバック、RF サンプリング トランシーバ
  • AFE7989 600MHz ~ 6GHz、最大 400MHz の IBW (入力帯域幅)、4 個の送信と 4 個の受信と 1 個のフィードバック、RF サンプリング トランシーバ
  • AFE8092 600MHz ~ 6GHz、最大 1,200MHz の IBW (入力帯域幅)、8 個の送信と 8 個の受信、RF サンプリング トランシーバ
RF トランスミッタ
  • ADS58J63 4 チャネル 14 ビット 500 Msps テレコム用レシーバ IC
  • ADS58J64 クワッドチャネル、14 ビット、1GSPS テレコム レシーバ / フィードバック IC
  • AFE7920 デュアル DUC/DDC (デジタル アップコンバータとデジタル ダウンコンバータ) 搭載、4 個の送信と 4 個の受信と 2 個のフィードバック、RF サンプリング トランシーバ
評価基板 (EVM) 向けの GUI

DATACONVERTERPRO-SW High Speed Data Converter Pro GUI Installer, v5.31

This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
高速 DAC (10MSPS 超過)
  • DAC3152 電流シンク出力、デュアルチャネル、10 ビット、500MSPS、D/A コンバータ (DAC)
  • DAC3162 デュアルチャネル、12 ビット、500MSPS、D/A コンバータ (DAC)
  • DAC3282 デュアルチャネル、16 ビット、625MSPS、1x ~ 2x 補間 D/A コンバータ (DAC)
  • DAC3283 デュアル チャネル、16 ビット、800MSPS、1x ~ 4x 補間 D/A コンバータ (DAC)
  • DAC3482 デュアル チャネル、16 ビット、1.25GSPS、1x ~ 16x 補間 D/A コンバータ (DAC)
  • DAC3484 クワッドチャネル、16 ビット、1.25GSPS、1x ~ 16x 補間 D/A コンバータ (DAC)
  • DAC34H84 クワッドチャネル、16 ビット、1.25GSPS、1x ~ 16x 補間 D/A コンバータ (DAC)
  • DAC34SH84 クワッドチャネル、16 ビット、1.5GSPS、1x ~ 16x 補間 D/A コンバータ (DAC)
  • DAC37J82 デュアル チャネル、16 ビット、1.6GSPS、1x ~ 16x 補間 D/A コンバータ (DAC)
  • DAC37J84 クワッドチャネル、16 ビット、1.6GSPS、1x ~ 16x 補間 D/A コンバータ (DAC)
  • DAC38J82 デュアル チャネル、16 ビット、2.5GSPS、1x ~ 16x 補間 D/A コンバータ (DAC)
  • DAC38J84 クワッドチャネル、16 ビット、2.5GSPS、1x ~ 16x 補間 D/A コンバータ (DAC)
  • DAC38RF80 デュアルチャネル、14 ビット、9GSPS、6x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
  • DAC38RF82 デュアルチャネル、14 ビット、9GSPS、1x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
  • DAC38RF83 デュアルチャネル、14 ビット、9GSPS、6x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
  • DAC38RF84 14 ビット、9GSPS、6x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
  • DAC38RF85 14 ビット、9GSPS、6x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
  • DAC38RF86 デュアルチャネル、14 ビット、9GSPS、6x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
  • DAC38RF87 デュアルチャネル、14 ビット、9GSPS、12x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
  • DAC38RF89 デュアル チャネル、14 ビット、8.4GSPS、1x ~ 24x 補間、5 および 7.5GHz PLL D/A コンバータ
  • DAC38RF90 デュアルチャネル、14 ビット、9GSPS、12x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
  • DAC38RF93 デュアルチャネル、14 ビット、9GSPS、12x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
  • DAC38RF96 デュアルチャネル、14 ビット、9GSPS、12x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
  • DAC38RF97 デュアルチャネル、14 ビット、6GSPS、12x ~ 24x 補間、6GHz GSM PLL D/A コンバータ(DAC)
  • DAC5681 16 ビット、1.0 GSPS D/A コンバータ(DAC)
  • DAC5681Z 16 ビット、1.0GSPS、1x ~ 4x 補間 D/A コンバータ (DAC)
  • DAC5682Z デュアル チャネル、16 ビット、1.0GSPS、1x ~ 4x 補間 D/A コンバータ (DAC)
  • DAC5686 デュアル チャネル、16 ビット、500MSPS、1x ~ 16x 補間 D/A コンバータ (DAC)
  • DAC5687 デュアル チャネル、16 ビット、500MSPS、1x ~ 8x 補間 D/A コンバータ (DAC)
高速 ADC (10MSPS 超過)
  • ADC08060 内部サンプル アンド ホールド機能搭載、8 ビット、60MSPS、1.3mW/MSPS、A/D コンバータ (ADC)
  • ADC08100 8 ビット、100MSPS、1.3mW/MSPS、A/D コンバータ (ADC)
  • ADC08200 内部サンプル アンド ホールド機能搭載、8 ビット、200MSPS、低消費電力、A/D コンバータ (ADC)
  • ADC08351 8 ビット、42MSPS AD コンバータ(ADC)
  • ADC09QJ1300-Q1 車載対応、JESD204C インターフェイス搭載、クワッドチャネル、9 ビット、1.3GSPS A/D コンバータ (ADC)
  • ADC1175 8 ビット、20MSPS A/D コンバータ (ADC)
  • ADC12DJ3200 12 ビット、デュアル 3.2GSPS またはシングル 6.4GSPS、RF サンプリング A/D コンバータ(ADC)
  • ADC12DJ5200RF デュアルチャネル 5.2GSPS またはシングルチャネル 10.4GSPS、RF サンプリング 12 ビット ADC
  • ADC12J1600 12 ビット、1.6GSPS、RF サンプリング A/D コンバータ (ADC)
  • ADC12J2700 12 ビット、2.7GSPS、RF サンプリング A/D コンバータ (ADC)
  • ADC12J4000 12 ビット、4.0GSPS、RF サンプリング A/D コンバータ (ADC)
  • ADC12QJ1600-Q1 車載対応、JESD204C インターフェイス搭載、クワッドチャネル、12 ビット、1.6GSPS ADC
  • ADC14X250 14 ビット、250MSPS AD コンバータ(ADC)
  • ADC16DX370 デュアルチャネル、16 ビット、370-MSPS、A/D コンバータ (ADC)
  • ADC31JB68 16 ビット、500MSPS AD コンバータ(ADC)
  • ADC3221 デュアルチャネル、12 ビット、25-MSPS、A/D コンバータ (ADC)
  • ADC3222 デュアルチャネル、12 ビット、50-MSPS、A/D コンバータ (ADC)
  • ADC3223 デュアルチャネル、12 ビット、80-MSPS、A/D コンバータ (ADC)
  • ADC3224 デュアルチャネル、12 ビット、125-MSPS、A/D コンバータ (ADC)
  • ADC3241 デュアルチャネル、14 ビット、25-MSPS、A/D コンバータ (ADC)
  • ADC3242 デュアルチャネル、14 ビット、50-MSPS、A/D コンバータ (ADC)
  • ADC3243 デュアルチャネル、14 ビット、80-MSPS、A/D コンバータ (ADC)
  • ADC3244 デュアル チャネル、14 ビット、125MSPS、A/D コンバータ(ADC)
  • ADC32J22 デュアルチャネル、12 ビット、50-MSPS、A/D コンバータ (ADC)
  • ADC32J23 デュアルチャネル、12 ビット、80-MSPS、A/D コンバータ (ADC)
  • ADC32J24 デュアルチャネル、12 ビット、125-MSPS、A/D コンバータ (ADC)
  • ADC32J25 デュアルチャネル、12 ビット、160-MSPS、A/D コンバータ (ADC)
  • ADC32J42 デュアルチャネル、14 ビット、50-MSPS、A/D コンバータ (ADC)
  • ADC32J43 デュアルチャネル、14 ビット、80-MSPS、A/D コンバータ (ADC)
  • ADC32J44 デュアルチャネル、14 ビット、125-MSPS、A/D コンバータ (ADC)
  • ADC32J45 デュアルチャネル、14 ビット、160-MSPS、A/D コンバータ (ADC)
  • ADC32RF45 デュアルチャネル、14 ビット、3GSPS、RF サンプリング A/D コンバータ (ADC)
  • ADC3541 シングルチャネル、14 ビット、10MSPS、低ノイズ、超低消費電力、低レイテンシ ADC
  • ADC3542 シングルチャネル、14 ビット、25MSPS、低ノイズ、超低消費電力、低レイテンシ ADC
  • ADC3543 シングルチャネル、14 ビット、65MSPS、低ノイズ、超低消費電力、低レイテンシ ADC
  • ADC3544 シングルチャネル、14 ビット、125MSPS、低ノイズ、超低消費電力、低レイテンシ ADC
  • ADC3561 シングルチャネル、16 ビット、10MSPS、低ノイズ、超低消費電力、低レイテンシの ADC
  • ADC3562 シングルチャネル、16 ビット、25MSPS、低ノイズ、超低消費電力、低レイテンシの ADC
  • ADC3581 シングルチャネル、18 ビット、10MSPS、低ノイズ、超低消費電力、低レイテンシの ADC
  • ADC3582 シングルチャネル、18 ビット、25MSPS、低ノイズ、超低消費電力、低レイテンシの ADC
  • ADC3641 デュアルチャネル、14 ビット、10MSPS、低ノイズ、超低消費電力 A/D コンバータ (ADC)
  • ADC3642 デュアルチャネル、14 ビット、25MSPS、低ノイズ、超低消費電力 A/D コンバータ (ADC)
  • ADC3643 デュアルチャネル、14 ビット、65MSPS、低ノイズ、超低消費電力 A/D コンバータ (ADC)
  • ADC3644 デュアルチャネル、14 ビット、125MSPS、低ノイズ、超低消費電力 A/D コンバータ (ADC)
  • ADC3660 デュアル、16 ビット、0.5MSPS ~ 65MSPS、低ノイズ、超低消費電力 A/D コンバータ (ADC) の評価基板
  • ADC3661 デュアルチャネル、16 ビット、10MSPS、低ノイズ、超低消費電力、低レイテンシの ADC
  • ADC3662 デュアルチャネル、16 ビット、25MSPS、低ノイズ、超低消費電力、低レイテンシの ADC
  • ADC3663 デュアルチャネル、16 ビット、65MSPS、低ノイズ、超低消費電力、低レイテンシの ADC
  • ADC3664 SLVDS インターフェイス搭載、デュアルチャネル、14 ビット、125MSPS、高 SNR、低消費電力 ADC
  • ADC3681 デュアルチャネル、18 ビット、10MSPS、低ノイズ、超低消費電力、低レイテンシの ADC
  • ADC3682 デュアルチャネル、18 ビット、25MSPS、低ノイズ、超低消費電力、低レイテンシの ADC
  • ADC3683 デュアルチャネル、18 ビット、65MSPS、低ノイズ、超低消費電力、低レイテンシの ADC
  • ADS4122 12 ビット、65MSPS AD コンバータ(ADC)
  • ADS4125 12 ビット、125MSPS AD コンバータ(ADC)
  • ADS4126 12 ビット、160MSPS AD コンバータ(ADC)
  • ADS4129 12 ビット、250MSPS AD コンバータ(ADC)
  • ADS4142 (ADC)14 ビット、65MSPS AD コンバータ
  • ADS4145 14 ビット、125MSPS AD コンバータ(ADC)
  • ADS4146 14 ビット、160MSPS AD コンバータ(ADC)
  • ADS4149 14 ビット、250MSPS AD コンバータ(ADC)
  • ADS41B25 12 ビット、125MSPS AD コンバータ(ADC)
  • ADS41B29 12 ビット、250MSPS AD コンバータ(ADC)
  • ADS41B49 14 ビット、250MSPS AD コンバータ(ADC)
  • ADS4222 デュアルチャネル、12 ビット、65-MSPS、A/D コンバータ (ADC)
  • ADS4225 デュアルチャネル、12 ビット、125-MSPS、A/D コンバータ (ADC)
  • ADS4226 デュアルチャネル、12 ビット、160-MSPS、A/D コンバータ (ADC)
  • ADS4229 デュアルチャネル、12 ビット、250-MSPS、A/D コンバータ (ADC)
  • ADS4242 デュアルチャネル、14 ビット、65-MSPS、A/D コンバータ (ADC)
  • ADS4245 デュアルチャネル、14 ビット、125-MSPS、A/D コンバータ (ADC)
  • ADS4246 デュアルチャネル、14 ビット、160-MSPS、A/D コンバータ (ADC)
  • ADS4249 デュアルチャネル、14 ビット、250-MSPS、A/D コンバータ (ADC)
  • ADS42B49 デュアルチャネル、14 ビット、250-MSPS、A/D コンバータ (ADC)
  • ADS42JB46 デュアルチャネル、14 ビット、160-MSPS、A/D コンバータ (ADC)
  • ADS42JB49 デュアル チャネル、14 ビット、250MSPS AD コンバータ(ADC)
  • ADS42JB69 デュアルチャネル、16 ビット、250-MSPS、A/D コンバータ (ADC)
  • ADS42LB49 デュアル チャネル、14 ビット、250MSPS AD コンバータ(ADC)
  • ADS42LB69 デュアルチャネル、16 ビット、250MSPS、A/D コンバータ (ADC)
  • ADS5242 4 チャネル、12 ビット、65MSPS AD コンバータ(ADC)
  • ADS5281 8 チャネル、12 ビット、50MSPS AD コンバータ(ADC)
  • ADS5282 8 チャネル、12 ビット、65MSPS AD コンバータ(ADC)
  • ADS5287 8 チャネル、10 ビット、40MSPS AD コンバータ(ADC)
  • ADS5400 12 ビット、1GSPS A/D コンバータ (ADC)
  • ADS5411 11 ビット、105MSPS AD コンバータ(ADC)
  • ADS5423 14 ビット、80MSPS AD コンバータ(ADC)
  • ADS5424 14 ビット、105MSPS AD コンバータ(ADC)
  • ADS5440 13 ビット、210MSPS AD コンバータ(ADC)
  • ADS5444 13 ビット、250MSPS、A/D コンバータ (ADC)
  • ADS5463 12 ビット、500MSPS A/D コンバータ (ADC)
  • ADS5474 14 ビット、400MSPS A/D コンバータ (ADC)
  • ADS5481 広い SFDR (スプリアス フリー ダイナミック レンジ)、LVDS 出力、16 ビット、80MSPS A/D コンバータ (ADC)
  • ADS5482 16 ビット、105MSPS AD コンバータ(ADC)
  • ADS5483 16 ビット、135MSPS AD コンバータ(ADC)
  • ADS5484 16 ビット、170MSPS AD コンバータ(ADC)
  • ADS5485 16 ビット、200MSPS AD コンバータ(ADC)
  • ADS54J20 デュアルチャネル、12 ビット、1.0GSPS、A/D コンバータ (ADC)
  • ADS54J40 デュアルチャネル、14 ビット、1.0GSPS、A/D コンバータ (ADC)
  • ADS54J42 デュアルチャネル、14 ビット、625-MSPS、A/D コンバータ (ADC)
  • ADS54J54 4 チャネル、14 ビット、500MSPS AD コンバータ(ADC)
  • ADS54J60 デュアルチャネル、16 ビット、1.0GSPS、A/D コンバータ (ADC)
  • ADS54J64 クワッド チャネル、14 ビット、1GSPS、2x オーバーサンプリング A/D コンバータ(ADC)
  • ADS54J66 4 チャネル、14 ビット、500MSPS AD コンバータ(ADC)
  • ADS54J69 デュアルチャネル、16 ビット、500-MSPS、A/D コンバータ (ADC)
  • ADS54RF63 12 ビット、550MSPS、RF サンプリング AD コンバータ
  • ADS5517 11 ビット、200MSPS AD コンバータ(ADC)
  • ADS5525 12 ビット、170MSPS AD コンバータ(ADC)
  • ADS5527 12 ビット、210MSPS AD コンバータ(ADC)
  • ADS5545 14 ビット、170MSPS AD コンバータ(ADC)
  • ADS5546 14 ビット、190MSPS AD コンバータ(ADC)
  • ADS5547 14 ビット、210MSPS AD コンバータ(ADC)
  • ADS5560 16 ビット、40MSPS AD コンバータ(ADC)
  • ADS5562 高 SNR、CMOS/LVDS 出力、16 ビット、80MSPS A/D コンバータ (ADC)
  • ADS58B18 11 ビット、200MSPS AD コンバータ(ADC)
  • ADS58B19 9 ビット、250MSPS AD コンバータ(ADC)
  • ADS58C28 デュアルチャネル、11 ビット、200-MSPS、A/D コンバータ (ADC)
  • ADS58C48 4 チャネル、11 ビット、200MSPS AD コンバータ(ADC)
  • ADS6122 12 ビット、65MSPS AD コンバータ(ADC)
  • ADS6123 12 ビット、80MSPS AD コンバータ(ADC)
  • ADS6124 12 ビット、105MSPS AD コンバータ(ADC)
  • ADS6125 12 ビット、125MSPS AD コンバータ(ADC)
  • ADS6128 12 ビット、210MSPS AD コンバータ(ADC)
  • ADS6129 12 ビット、250MSPS AD コンバータ(ADC)
  • ADS6142 14 ビット、65MSPS AD コンバータ(ADC)
  • ADS6143 14 ビット、80MSPS AD コンバータ(ADC)
  • ADS6144 14 ビット、105MSPS AD コンバータ(ADC)
  • ADS6145 14 ビット、125MSPS AD コンバータ(ADC)
  • ADS6148 14 ビット、210MSPS AD コンバータ(ADC)
  • ADS6149 14 ビット、250MSPS AD コンバータ(ADC)
  • ADS61JB23 12 ビット、80MSPS AD コンバータ(ADC)
  • ADS6222 デュアルチャネル、12 ビット、65-MSPS、A/D コンバータ (ADC)
  • ADS6224 デュアル チャネル、12 ビット、105MSPS AD コンバータ(ADC)
  • ADS6225 デュアルチャネル、12 ビット、125-MSPS、A/D コンバータ (ADC)
  • ADS6242 デュアル チャネル、14 ビット、65MSPS AD コンバータ(ADC)
  • ADS6243 デュアル チャネル、14 ビット、80MSPS AD コンバータ(ADC)
  • ADS6244 デュアルチャネル、14 ビット、105-MSPS、A/D コンバータ (ADC)
  • ADS6245 デュアル チャネル、14 ビット、125MSPS AD コンバータ(ADC)
  • ADS62C15 デュアルチャネル、11 ビット、125-MSPS、A/D コンバータ (ADC)
  • ADS62C17 デュアルチャネル、11 ビット、200-MSPS、A/D コンバータ (ADC)
  • ADS62P15 デュアルチャネル、11 ビット、125-MSPS、A/D コンバータ (ADC)
  • ADS62P22 デュアル チャネル、12 ビット、65MSPS AD コンバータ(ADC)
  • ADS62P23 デュアルチャネル、12 ビット、80-MSPS、A/D コンバータ (ADC)
  • ADS62P24 デュアルチャネル、12 ビット、105-MSPS、A/D コンバータ (ADC)
  • ADS62P25 デュアルチャネル、12 ビット、125-MSPS、A/D コンバータ (ADC)
  • ADS62P28 デュアルチャネル、12 ビット、210-MSPS、A/D コンバータ (ADC)
  • ADS62P29 デュアルチャネル、12 ビット、250-MSPS、A/D コンバータ (ADC)
  • ADS62P42 デュアル チャネル、14 ビット、65MSPS AD コンバータ(ADC)
  • ADS62P43 デュアル チャネル、14 ビット、80MSPS AD コンバータ(ADC)
  • ADS62P44 デュアルチャネル、14 ビット、105-MSPS、A/D コンバータ (ADC)
  • ADS62P45 デュアルチャネル、14 ビット、125-MSPS、A/D コンバータ (ADC)
  • ADS62P48 デュアルチャネル、14 ビット、210-MSPS、A/D コンバータ (ADC)
  • ADS62P49 デュアルチャネル、14 ビット、250-MSPS、A/D コンバータ (ADC)
  • ADS6422 4 チャネル、12 ビット、65MSPS AD コンバータ(ADC)
  • ADS6423 4 チャネル、12 ビット、80MSPS AD コンバータ(ADC)
  • ADS6424 4 チャネル、12 ビット、105MSPS AD コンバータ(ADC)
  • ADS6425 4 チャネル、12 ビット、125MSPS AD コンバータ(ADC)
  • ADS6442 4 チャネル、14 ビット、65MSPS AD コンバータ(ADC)
  • ADS6443 4 チャネル、14 ビット、80MSPS AD コンバータ(ADC)
  • ADS6444 4 チャネル、14 ビット、105MSPS AD コンバータ(ADC)
  • ADS6445 4 チャネル、14 ビット、125MSPS AD コンバータ(ADC)
  • AFE7222 補助 ADC と DAC 搭載、デュアルチャネル、12 ビット 65MSPS ADC と 130MSPS DAC
  • AFE7225 補助 ADC と DAC 搭載、デュアルチャネル 12 ビット 125MSPS ADC と、デュアルチャネル 12 ビット 250MSPS DAC
超音波 AFE
  • AFE5401-Q1 車載レーダー向け、クワッドチャネル、統合型アナログ フロント エンド
  • AFE5803 完全統合型、8 チャネル、超音波アナログ フロント エンド
  • AFE5804 超音波向け、8 チャネル アナログ フロント エンド
  • AFE5805 超音波向け、8 チャネル、低ノイズ、アナログ フロント エンド
  • AFE5807 超音波向けパッシブ CW ミキサ搭載、8 チャネル アナログ フロント エンド
  • AFE5808 超音波向けパッシブ CW ミキサ搭載、8 チャネル、低ノイズ、アナログ フロント エンド
  • AFE5809 パッシブ CW ミキサとデジタル I/Q 復調機能搭載、フル統合型、8 チャネル、超音波アナログ フロント エンド
  • AFE5812 パッシブ CW ミキサとデジタル I/Q 復調器搭載、0.75nV/rtHz、8 チャネル、超音波アナログ フロント エンド
  • AFE5851 A/D コンバータ(ADC)付き 16 チャネル VGA
RF トランシーバ
  • AFE7070 統合 NCO、2回路 14 ビット 65MSPS DAC、および RF IQ 変調器、 LVDS 出力オプション付
  • AFE7422 10MHz ~ 6GHz、最大 1,200MHz の IBW (入力帯域幅)、2 個の送信と 2 個の受信、RF サンプリング トランシーバ
  • AFE7681 100MHz ~ 5.2GHz、最大 1,200MHz の IBW (入力帯域幅)、4 個の送信と 2 個の受信、RF サンプリング トランシーバ
  • AFE7683 100MHz ~ 5.2GHz、最大 1,200MHz の IBW (入力帯域幅)、シングル DUC/DDC (デジタル アップコンバータとデジタル ダウンコンバータ) 搭載、2 個の送信と 4
  • AFE7684 100MHz ~ 5.2GHz、最大 1,200MHz の IBW (入力帯域幅)、デュアル DUC/DDC (デジタル アップコンバータとデジタル ダウンコンバータ) 搭載、2 個の送信と 4
  • AFE7686 100MHz ~ 5.2GHz、最大 1,200MHz の IBW (入力帯域幅)、デュアル DUC/DDC (デジタル アップコンバータとデジタル ダウンコンバータ) 搭載、4 個の送信と 4
  • AFE7769 ワイヤレス向け、600MHz ~ 6GHz、4 個の PLL、4 個の送信と 4 個の受信と 2 個のフィードバック、RF トランシーバ
  • AFE7900 5MHz ~ 7.4GHz、最大 1,200MHz の IBW (入力帯域幅)、4 個の送信と 6 個の受信、RF サンプリング トランシーバ
  • AFE7950 600MHz ~ 12GHz、最大 1,200MHz の IBW (入力帯域幅)、4 個の送信と 6 個の受信、RF サンプリング トランシーバ
RF レシーバ
  • ADC32RF80 デュアルチャネル、14 ビット、3GSPS、デュアル DDC/チャネル、RF サンプリング広帯域レシーバ / フィードバック IC
  • ADS54T01 1 チャネル、750MSPS、BTS フィードバックとレシーバ IC
  • ADS58H40 クワッドチャネル、14 ビット、250MSPS レシーバ / フィードバック IC
  • ADS62PF49 デュアルチャネル、250MSPS、フィードバック レシーバ IC
  • LM15851 12 ビット、4.0GSPS、RF サンプリング広帯域レシーバ
RF トランスミッタ
  • ADS58J63 4 チャネル 14 ビット 500 Msps テレコム用レシーバ IC
  • ADS58J64 クワッドチャネル、14 ビット、1GSPS テレコム レシーバ / フィードバック IC
ハードウェア開発
評価ボード
  • ADC12DJ5200SEEVM ADC12DJ5200SE シングルエンド入力、RF サンプリング、12 ビット ADC の評価基板
  • ADC12DL2500EVM ADC12DL2500 評価基板
  • ADC12J2700EVM ADC12J2700 12 ビット、2.7GSPS、RF サンプリング A/D コンバータの評価基板
  • ADC12J4000EVM ADC12J4000 12 ビット、4.0GSPS、RF サンプリング A/D コンバータの評価基板
  • ADC32RF55EVM ADC32RF55 低 NSD (ノイズ スペクトル密度)、デュアルチャネル、14 ビット、3GSPS、RF サンプリング ADC の評価基板
  • ADC3664EVMCVAL ADC3664-SP 評価基板
  • ADC3669EVM ADC3669 評価基板
  • ADC3683EVMCVAL ADC3683-SP 評価基板
  • ADC3910D125EVM ADC3910D125 評価基板
  • ADS4122EVM ADS4122 評価モジュール
  • ADS4129EVM ADS4129 評価モジュール
  • ADS4142EVM ADS4142 評価モジュール
  • ADS4149EVM ADS4149 ADC 評価モジュール
  • ADS41B25EVM ADS41B25 評価モジュール
  • ADS41B29EVM ADS41B29、12 ビット、250MSPS、A/D コンバータの評価基板
  • ADS4222EVM ADS4222 評価モジュール
  • ADS4225EVM ADS4225 評価モジュール
  • ADS4226EVM ADS4226 評価モジュール
  • ADS4229EVM ADS4229 評価モジュール
  • ADS4242EVM ADS4245 評価モジュール
  • ADS4245EVM ADS4245 評価モジュール
  • ADS4249EVM ADS4249 評価モジュール
  • ADS42JB46EVM ADS42JB46EVM 評価モジュール
  • ADS42JB49EVM ADS42JB49EVM 評価モジュール
  • ADS42JB69EVM ADS42JB69EVM 評価モジュール
  • ADS5263EVM ADS5263 の評価基板
  • ADS5281EVM ADS5281 8 チャネル、12 ビット、50MSPS、A/D コンバータの評価基板
  • ADS5282EVM ADS5282 8 チャネル、12 ビット、65MSPS、A/D コンバータの評価基板
  • ADS5292EVM ADS5292 の評価基板
  • ADS5294EVM ADS5294 の評価基板
  • ADS5295EVM ADS5295 の評価基板
  • ADS5400EVM ADS5400 12 ビット、1.0GSPS、A/D コンバータの評価基板
  • ADS5463EVM ADS5463 12 ビット、500MSPS ADC の評価基板
  • ADS5474EVM ADS5474 14 ビット、400MSPS ADC の評価基板
  • ADS5482EVM ADS5482 16 ビット、105MSPS、A/D コンバータの評価基板
  • ADS5484EVM ADS5484 16 ビット、170MSPS、A/D コンバータの評価基板
  • ADS54RF63EVM ADS54RF63 12 ビット、550MSPS、RF サンプリング A/D コンバータの評価基板
  • ADS5560EVM ADS5560 16 ビット、40MSPS、A/D コンバータの評価基板
  • ADS5562EVM ADS5562 16 ビット、80MSPS、A/D コンバータの評価基板
  • ADS58B18EVM ADS58B18 11 ビット、200MSPS、A/D コンバータの評価基板
  • ADS58B19EVM ADS58B19 9 ビット、250MSPS、A/D コンバータの評価基板
  • ADS58C28EVM ADS58C28 デュアル チャネル、11 ビット、200MSPS、A/D コンバータの評価基板
  • ADS58J63EVM ADS58J63 評価モジュール
  • AFE5801EVM AFE5801 の評価基板
  • AFE7920EVM AFE7920 4 個の送信と 4 個の受信と 2 個のフィードバック パス搭載、RF サンプリング トランシーバの評価基板
  • DAC3152EVM DAC3152、デュアルチャネル、10 ビット、500MSPS、D/A コンバータの評価基板
  • DAC3162EVM DAC3162 デュアルチャネル、12 ビット、500MSPS、D/A コンバータの評価基板
  • DAC37J82EVM DAC37J82 デュアルチャネル、16 ビット、1.6GSPS、1x ~ 16x 補間 DAC の評価基板
  • DAC38J82EVM DAC38J82 デュアルチャネル、16 ビット、2.5GSPS、1x ~ 16x 補間 D/A コンバータの評価基板 (EVM)
  • DAC38J84EVM DAC38J84 クワッドチャネル、16 ビット、2.5GSPS、1x ~ 16x 補間 DAC の評価基板
  • DAC5681EVM DAC5681 評価モジュール
  • DAC5681ZEVM DAC5681Z 16 ビット、1.0GSPS、1x ~ 4x 補間 D/A コンバータの評価基板
  • TRF1208-ADC12DJ5200RFEVM TRF1208 高速 RF サンプリング FDA (完全差動アンプ) (ADC12DJ5200RF 搭載) の評価基板
  • TSW14J50EVM データ キャプチャ / パターン ジェネレータ:8 レーン JESD204B 搭載、0.6 ~ 6.5Gbps 対応データ コンバータの EVM
  • TSW14J57EVM データ キャプチャ / パターン ジェネレータ:16 レーン JESD204B 搭載、1.6 ~ 15Gbps 対応データ コンバータの EVM
  • TSW14J58EVM データ キャプチャ / パターン ジェネレータ:16 レーンの JESD204B/C 搭載、1.6 ~ 24.5Gbps 対応データ コンバータの EVM (評価基板)
  • TSW14J59EVM TSW14J59 評価基板
  • TSW3084EVM RF シグナル・チェーン評価モジュール一式
  • TSW3085EVM TSW3085EVM
  • TSW30H84EVM RF シグナル・チェーン評価モジュール一式
ソフトウェア
サポート・ソフトウェア
シミュレーション・モデル

ADC12J1600 IBIS Model (Rev. A)

SLAM223A.ZIP (24 KB) - IBIS Model
シミュレーション・モデル

ADC12J4000 IBIS-AMI Model (Rev. A)

SLAM198A.ZIP (4134 KB) - IBIS-AMI Model
計算ツール

FREQ-DDC-FILTER-CALC RF-Sampling Frequency Planner, Analog Filter, and DDC Excel Calculator

This Excel calculator provides system designers a way to simplify the design and debugging of direct RF-sampling receivers. It offers three functions: frequency planning, analog filtering, and decimation filter spur location.

In the concept phase, a frequency-planning tool enables fine tuning of (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
高速 ADC (10MSPS 超過)
  • ADC08DJ3200 8 ビット、デュアル 3.2GSPS またはシングル 6.4GSPS、RF サンプリング A/D コンバータ(ADC)
  • ADC12DJ2700 12 ビット、デュアル 2.7GSPS またはシングル 5.4GSPS、RF サンプリング A/D コンバータ(ADC)
  • ADC12DJ3200 12 ビット、デュアル 3.2GSPS またはシングル 6.4GSPS、RF サンプリング A/D コンバータ(ADC)
  • ADC12DJ5200RF デュアルチャネル 5.2GSPS またはシングルチャネル 10.4GSPS、RF サンプリング 12 ビット ADC
  • ADC12J1600 12 ビット、1.6GSPS、RF サンプリング A/D コンバータ (ADC)
  • ADC12J2700 12 ビット、2.7GSPS、RF サンプリング A/D コンバータ (ADC)
  • ADC12J4000 12 ビット、4.0GSPS、RF サンプリング A/D コンバータ (ADC)
  • ADC31RF80 14 ビット、3GSPS、RF サンプリング広帯域レシーバとフィードバック IC
  • ADC32RF42 デュアルチャネル、14 ビット、1.5GSPS、RF サンプリング A/D コンバータ(ADC)
  • ADC32RF44 デュアルチャネル、14 ビット、2.6GSPS、RF サンプリング A/D コンバータ(ADC)
  • ADC32RF45 デュアルチャネル、14 ビット、3GSPS、RF サンプリング A/D コンバータ (ADC)
RF トランシーバ
  • AFE7422 10MHz ~ 6GHz、最大 1,200MHz の IBW (入力帯域幅)、2 個の送信と 2 個の受信、RF サンプリング トランシーバ
  • AFE7444 10MHz ~ 6GHz、最大 600MHz の IBW (入力帯域幅)、4 個の送信と 4 個の受信、RF サンプリング トランシーバ
RF レシーバ
  • ADC32RF80 デュアルチャネル、14 ビット、3GSPS、デュアル DDC/チャネル、RF サンプリング広帯域レシーバ / フィードバック IC
  • ADC32RF82 デュアルチャネル、14 ビット、2.45GSPS、RF サンプリング テレコム レシーバ / フィードバック IC
  • ADC32RF83 デュアルチャネル、14 ビット、3GSPS、シングル DDC/チャネル、RF サンプリング テレコム レシーバ / フィードバック IC
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
リファレンス・デザイン

TIDA-00432 — Xilinx プラットフォームを使用する JESD204B ギガ-サンプル ADC の同期、フェーズ・アレイ・レーダー・システム用

Xilinx VC707 プラットフォームを使用して 2 個の ADC12J4000 評価モジュール(EVM)を互いに同期する方法を示したシステム・レベルのリファレンス・デザインです。このリファレンス・デザインの技術資料は、クロック・スキームを含め、必要なハードウェアの修正とデバイスの構成法について説明しています。評価モジュールごとに、サンプルの構成ファイルを提示しています。FPGA ファームウェアについて説明するほか、関連する Xilinx IP (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFNP (NKE) 68 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ