DAC3484

アクティブ

クワッドチャネル、16 ビット、1.25GSPS、1x ~ 16x 補間 D/A コンバータ (DAC)

製品詳細

Resolution (Bits) 16 Number of DAC channels 4 Interface type Parallel LVDS Sample/update rate (Msps) 1250 Features Ultra High Speed Rating Catalog Interpolation 16x, 1x, 2x, 4x, 8x Power consumption (typ) (mW) 1200 SFDR (dB) 82 Architecture Current Source Operating temperature range (°C) -40 to 85 Reference type Int
Resolution (Bits) 16 Number of DAC channels 4 Interface type Parallel LVDS Sample/update rate (Msps) 1250 Features Ultra High Speed Rating Catalog Interpolation 16x, 1x, 2x, 4x, 8x Power consumption (typ) (mW) 1200 SFDR (dB) 82 Architecture Current Source Operating temperature range (°C) -40 to 85 Reference type Int
NFBGA (ZAY) 196 144 mm² 12 x 12 WQFN-MR (RKD) 88 81 mm² 9 x 9
  • Very Low Power: 1.27 W at 1.25 GSPS, Full
    Operating Conditions
  • Multi-DAC Synchronization
  • Selectable 2x, 4x, 8x, 16x Interpolation Filter
    • Stop-Band Attenuation > 90 dBc
  • Flexible On-chip Complex Mixing
    • Two Independent Fine Mixers with 32-Bit
      NCOs
    • Power Saving Coarse Mixers: ± n×Fs/8
  • High Performance, Low Jitter Clock Multiplying
    PLL
  • Digital I and Q Correction
    • Gain, Phase, Offset, and Group Delay
      Correction
  • Digital Inverse Sinc Filter
  • Flexible 16-Bit LVDS Input Data Bus
    • 8 Sample Input FIFO
    • Data Pattern Checker
    • Parity Check
    • GC5330 Compatible
  • Temperature Sensor
  • Differential Scalable Output: 10 mA to 30 mA
  • Multiple Package Options: 88-Pin 9×9mm WQFN
    and 196-Ball 12mm×12mm NFBGA (GREEN / Pb-
    Free)
  • Very Low Power: 1.27 W at 1.25 GSPS, Full
    Operating Conditions
  • Multi-DAC Synchronization
  • Selectable 2x, 4x, 8x, 16x Interpolation Filter
    • Stop-Band Attenuation > 90 dBc
  • Flexible On-chip Complex Mixing
    • Two Independent Fine Mixers with 32-Bit
      NCOs
    • Power Saving Coarse Mixers: ± n×Fs/8
  • High Performance, Low Jitter Clock Multiplying
    PLL
  • Digital I and Q Correction
    • Gain, Phase, Offset, and Group Delay
      Correction
  • Digital Inverse Sinc Filter
  • Flexible 16-Bit LVDS Input Data Bus
    • 8 Sample Input FIFO
    • Data Pattern Checker
    • Parity Check
    • GC5330 Compatible
  • Temperature Sensor
  • Differential Scalable Output: 10 mA to 30 mA
  • Multiple Package Options: 88-Pin 9×9mm WQFN
    and 196-Ball 12mm×12mm NFBGA (GREEN / Pb-
    Free)

The DAC3484 is a very low power, high dynamic range, quad-channel, 16-bit digital-to-analog converter (DAC) with a sample rate as high as 1.25 GSPS.

The device includes features that simplify the design of complex transmit architectures: 2× to 16× digital interpolation filters with over 90dB of stop-band attenuation simplify the data interface and reconstruction filters. Independent complex mixers allow flexible carrier placement. A high-performance low jitter clock multiplier simplifies clocking of the device without significant impact on the dynamic range. The digital Quadrature Modulator Correction (QMC) enables complete IQ compensation for gain, offset, phase and group delay between channels in direct up-conversion applications.

Digital data is input to the device through a 16-bit LVDS data bus with on-chip termination. The device includes a FIFO, data pattern checker and parity test to ease the input interface. The interface also allows full synchronization of multiple devices.

The device is characterized for operation over the entire industrial temperature range of –40°C to 85°C and is available in a very-small 88-pin 9x9mm WQFN package or 196-ball 12×12mm NFBGA package.

Very low power, small size, superior crosstalk, high dynamic range and features of the DAC3484 are an ideal fit for systems with multiple transmit channels.

The DAC3484 is a very low power, high dynamic range, quad-channel, 16-bit digital-to-analog converter (DAC) with a sample rate as high as 1.25 GSPS.

The device includes features that simplify the design of complex transmit architectures: 2× to 16× digital interpolation filters with over 90dB of stop-band attenuation simplify the data interface and reconstruction filters. Independent complex mixers allow flexible carrier placement. A high-performance low jitter clock multiplier simplifies clocking of the device without significant impact on the dynamic range. The digital Quadrature Modulator Correction (QMC) enables complete IQ compensation for gain, offset, phase and group delay between channels in direct up-conversion applications.

Digital data is input to the device through a 16-bit LVDS data bus with on-chip termination. The device includes a FIFO, data pattern checker and parity test to ease the input interface. The interface also allows full synchronization of multiple devices.

The device is characterized for operation over the entire industrial temperature range of –40°C to 85°C and is available in a very-small 88-pin 9x9mm WQFN package or 196-ball 12×12mm NFBGA package.

Very low power, small size, superior crosstalk, high dynamic range and features of the DAC3484 are an ideal fit for systems with multiple transmit channels.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
16 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート DAC3484 Quad-Channel, 16-Bit, 1.25 GSPS Digital-to-Analog Converter (DAC) データシート (Rev. E) PDF | HTML 2015年 11月 4日
アプリケーション・ノート QFN and SON PCB Attachment (Rev. C) PDF | HTML 2023年 12月 6日
アプリケーション・ノート Effects of Clock Spur on High Speed DAC Performance (Rev. A) 2015年 5月 18日
設計ガイド TSW308x Wideband Digital to RF Transmit Solution Design Guide 2013年 9月 3日
設計ガイド Analog Interfacing Networks for DAC348x and Modulators (TIDA-00077) (Rev. A) 2013年 8月 14日
アプリケーション・ノート Using DAC348x with Fault Detection and Auto Output Shut-off Feature 2013年 2月 21日
アプリケーション・ノート DAC348x Device Configuration and Synchronization 2013年 2月 18日
アプリケーション・ノート Effects of Clock Noise on High Speed DAC Performance 2012年 11月 8日
アプリケーション・ノート High Speed, Digital-to-Analog Converters Basics (Rev. A) 2012年 10月 23日
アプリケーション・ノート Design Summary Multi-row Quad Flat No-lead (MRQFN) 2012年 8月 29日
ユーザー・ガイド TSW1400 Pattern Generators 2012年 5月 3日
アプリケーション・ノート Configuring and Optimizing On-Chip PLL of the DAC348x 2012年 1月 26日
ユーザー・ガイド TSW3085EVM ACPR and EVM Measurements (TIDA-00076 Reference Guide) 2011年 12月 29日
ユーザー・ガイド TSW3725 Evaluation Module 2011年 10月 25日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート データ・コンバータのドリフトに関する設計者の必須知識: 最悪劣化度の構成要素を理解して仕様の条件を減らす 2009年 4月 22日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TSW3084EVM — RF シグナル・チェーン評価モジュール一式

The TSW3084EVM Evaluation Module is a circuit board that allows system designers to evaluate the combined performance of Texas Instruments' transmit signal chain with the LMK04806B low noise clock generator/jitter cleaner. For ease of use as a complete RF transmit solution the TSW3084EVM includes (...)

ユーザー ガイド: PDF
評価ボード

TSW3085EVM — TSW3085EVM

The TSW3085 Evalutaion Module is a circuit board that allows system designers to evaluate the combined performance of Texas Instruments' transmit signal chain with the LMK04806B (formally National Semiconductor) low noise clock generator/jitter cleaner. For ease of use as a complete RF transmit (...)

ユーザー ガイド: PDF
評価ボード

SUNM-3P-SOM — This module uses the Texas Instruments four channel DAC

SMT-FMC211 uses the Texas Instruments 4 channel DAC – TI’s Quad 1.25GHz DAC3484. This device offers excellent SFDR performance better than 70dBc, with an output sample rate of over 312MSPS. It interfaces to an Artix-7 XC7A15T-2C FPGA using a 16 bit differential DDR bus. The FPGA (...)
評価基板 (EVM) 向けの GUI

DATACONVERTERPRO-SW High Speed Data Converter Pro GUI Installer, v5.31

This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

評価基板 (EVM) 向けの GUI

SLAC483 DAC348x EVM Software GUI

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

評価基板 (EVM) 向けの GUI

SLAC507 TSW308x EVM Software

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

評価基板 (EVM) 向けの GUI

SLLC420 TSW3100EVM GUI v2.7

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

DAC3484 IBIS Model (Rev. A)

SLAM072A.ZIP (33 KB) - IBIS Model
シミュレーション・モデル

TINA-TI SPICE Models: Analog Interfacing Networks for DAC348x and Modulators

SLUC481.ZIP (198 KB) - TINA-TI Spice Model
PCB レイアウト

TSW2200EVM Design Package PCB

SLWR039.ZIP (3979 KB)
回路図

TSW3100 Design Package

SLLC424.ZIP (15830 KB)
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
リファレンス・デザイン

TIDA-00077 — アナログ連動ネットワーク、DAC348x およびモジュレーター用

The analog interface circuits in this reference design are often used between current-source based digital-to analog converters (DAC) and quadrature modulators. While the DAC348x is used as an example of a TI high-speed DAC, the circuits can be applied to other current-source based converters with (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00072 — 広帯域型デジタル RF 送信ソリューション

The TSW308x is an example design of a wideband digital to RF transmit solution capable of generating 600 MHz of contiguous RF spectrum.  The system provides a reference on how to use the DAC34x8x, TRF3705 IQ modulator and LMK0480x to achieve this.  This reference EVM coupled with a (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00068 — ベースステーション・トランシーバ、DPD フィードバック・パス付き

この設計は、スモール・セル基地局開発プラットフォーム用です。2 個のリアル受信パス、2 個の複合送信パス、および共有リアル・フィードバック・パスを提供します。この設計はマクロ基地局の性能を発揮しますが、スモール・セル基地局のフットプリントで済みます。この電流設計では最大 20MHz の帯域幅を処理できます。
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
NFBGA (ZAY) 196 Ultra Librarian
WQFN-MR (RKD) 88 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ