DAC37J82

アクティブ

デュアル チャネル、16 ビット、1.6GSPS、1x ~ 16x 補間 D/A コンバータ (DAC)

製品詳細

Resolution (Bits) 16 Number of DAC channels 2 Interface type JESD204B Sample/update rate (Msps) 1600 Features Ultra High Speed Rating Catalog Interpolation 16x, 1x, 2x, 4x, 8x Power consumption (typ) (mW) 789 SFDR (dB) 81 Architecture Current Source Operating temperature range (°C) -40 to 85 Reference type Int
Resolution (Bits) 16 Number of DAC channels 2 Interface type JESD204B Sample/update rate (Msps) 1600 Features Ultra High Speed Rating Catalog Interpolation 16x, 1x, 2x, 4x, 8x Power consumption (typ) (mW) 789 SFDR (dB) 81 Architecture Current Source Operating temperature range (°C) -40 to 85 Reference type Int
FCCSP (AAV) 144 100 mm² 10 x 10
  • Resolution: 16-Bit
  • Maximum Sample Rate:
    • DAC37J82: 1.6 GSPS
    • DAC38J82: 2.5 GSPS
  • Maximum Input Data Rate: 1.23GSPS
  • JESD204B Interface
    • 8 JESD204B Serial Input Lanes
    • 12.5 Gbps Maximum Bit Rate per Lane
    • Subclass 1 Multi-DAC synchronization
  • On-Chip Very Low Jitter PLL
  • Selectable 1x -16x Interpolation
  • Independent Complex Mixers with
    48-bit NCO/ or ±n×Fs/8
  • Wideband Digital Quadrature Modulator
    Correction
  • Sinx/x Correction Filters
  • Fractional Sample Group Delay Correction
  • Flexible Routing to Four Analog Outputs
    via Output Multiplexer
  • 3/4-Wire Serial Control Bus (SPI)
  • Integrated Temperature Sensor
  • JTAG Boundary Scan
  • Pin-compatible with Quad-channel
    DAC37J84/DAC38J84
  • Power Dissipation: 1.1W at 2.5GSPS
  • Package: 10x10mm, 144-Ball Flip-Chip BGA
  • Resolution: 16-Bit
  • Maximum Sample Rate:
    • DAC37J82: 1.6 GSPS
    • DAC38J82: 2.5 GSPS
  • Maximum Input Data Rate: 1.23GSPS
  • JESD204B Interface
    • 8 JESD204B Serial Input Lanes
    • 12.5 Gbps Maximum Bit Rate per Lane
    • Subclass 1 Multi-DAC synchronization
  • On-Chip Very Low Jitter PLL
  • Selectable 1x -16x Interpolation
  • Independent Complex Mixers with
    48-bit NCO/ or ±n×Fs/8
  • Wideband Digital Quadrature Modulator
    Correction
  • Sinx/x Correction Filters
  • Fractional Sample Group Delay Correction
  • Flexible Routing to Four Analog Outputs
    via Output Multiplexer
  • 3/4-Wire Serial Control Bus (SPI)
  • Integrated Temperature Sensor
  • JTAG Boundary Scan
  • Pin-compatible with Quad-channel
    DAC37J84/DAC38J84
  • Power Dissipation: 1.1W at 2.5GSPS
  • Package: 10x10mm, 144-Ball Flip-Chip BGA

The pin-compatible DAC37J82/DAC38J82 family is a very low power, 16-bit, dual-channel, 1.6/2.5 GSPS digital to analog converter (DAC) with JESD204B interface. The maximum input data rate is 1.23 GSPS.

Digital data is input to the device through 1, 2, 4 or 8 configurable serial JESD204B lanes running up to 12.5 Gbps with on-chip termination and programmable equalization. The interface allows JESD204B Subclass 1 SYSREF based deterministic latency and full synchronization of multiple devices.

The device includes features that simplify the design of complex transmit architectures. Fully bypassable 2x to 16x digital interpolation filters with over 90 dB of stop-band attenuation simplify the data interface and reconstruction filters. An on-chip 48-bit Numerically Controlled Oscillator (NCO) and independent complex mixers allow flexible and accurate carrier placement.

A high-performance low jitter PLL simplifies clocking of the device without significant impact on the dynamic range. The digital Quadrature Modulator Correction (QMC) and Group Delay Correction (QDC) enable complete IQ compensation for gain, offset, phase, and group delay between channels in direct up-conversion applications. A programmable Power Amplifier (PA) protection mechanism is available to provide PA protection in cases when the abnormal power behavior of the input data is detected.

DAC37J82/DAC38J82 family provides four analog outputs, and the data from the internal two digital paths can be routed to any two out of these four DAC outputs via the output multiplexer.

The pin-compatible DAC37J82/DAC38J82 family is a very low power, 16-bit, dual-channel, 1.6/2.5 GSPS digital to analog converter (DAC) with JESD204B interface. The maximum input data rate is 1.23 GSPS.

Digital data is input to the device through 1, 2, 4 or 8 configurable serial JESD204B lanes running up to 12.5 Gbps with on-chip termination and programmable equalization. The interface allows JESD204B Subclass 1 SYSREF based deterministic latency and full synchronization of multiple devices.

The device includes features that simplify the design of complex transmit architectures. Fully bypassable 2x to 16x digital interpolation filters with over 90 dB of stop-band attenuation simplify the data interface and reconstruction filters. An on-chip 48-bit Numerically Controlled Oscillator (NCO) and independent complex mixers allow flexible and accurate carrier placement.

A high-performance low jitter PLL simplifies clocking of the device without significant impact on the dynamic range. The digital Quadrature Modulator Correction (QMC) and Group Delay Correction (QDC) enable complete IQ compensation for gain, offset, phase, and group delay between channels in direct up-conversion applications. A programmable Power Amplifier (PA) protection mechanism is available to provide PA protection in cases when the abnormal power behavior of the input data is detected.

DAC37J82/DAC38J82 family provides four analog outputs, and the data from the internal two digital paths can be routed to any two out of these four DAC outputs via the output multiplexer.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
9 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート DAC3xJ82 Dual-Channel, 16-Bit, 1.6/2.5 GSPS, Digital-to-Analog Converters with 12.5 Gbps JESD204B Interface データシート (Rev. B) PDF | HTML 2014年 5月 6日
アプリケーション・ノート DAC3xJ8x Device Initialization and SYSREF Configuration 2017年 9月 27日
アプリケーション・ノート System solution for avionics & defense 2015年 9月 23日
ホワイト・ペーパー Ready to make the jump to JESD204B? White Paper (Rev. B) 2015年 3月 19日
EVM ユーザー ガイド (英語) Altera JESD204B IP Core and TI DAC37J84 Hardware Checkout Report (Rev. A) 2014年 9月 15日
設計ガイド Analog Interfacing Networks for DAC348x and Modulators (TIDA-00077) (Rev. A) 2013年 8月 14日
アプリケーション・ノート High Speed, Digital-to-Analog Converters Basics (Rev. A) 2012年 10月 23日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート データ・コンバータのドリフトに関する設計者の必須知識: 最悪劣化度の構成要素を理解して仕様の条件を減らす 2009年 4月 22日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DAC37J82EVM — DAC37J82 デュアルチャネル、16 ビット、1.6GSPS、1x ~ 16x 補間 DAC の評価基板

 The DAC3XJ8XEVM is an evaluation module (EVM) designed to evaluate the DAC3XJ8X family of high-speed, JESD204B interface DACs (DAC37J82, DAC37J84, DAC38J82, DAC38J84). The EVM includes an onboard clocking solution (LMK04828), transformer coupled outputs, full power solution, and easy-to-use (...)

ユーザー ガイド: PDF
ファームウェア

TI204C-IP Request for JESD204 rapid design IP

The JESD204 rapid design IP has been designed to enable FPGA engineers to achieve an accelerated path to a working JESD204 system. The IP has been architected in a way that downstream digital processing and other application logic are isolated from most of the performance- and timing-critical (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

評価基板 (EVM) 向けの GUI

DATACONVERTERPRO-SW High Speed Data Converter Pro GUI Installer, v5.31

This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

評価基板 (EVM) 向けの GUI

SLAC644 DAC3XJ8XEVM Software

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

DAC38J84 IBIS Model

SLAM197.ZIP (50 KB) - IBIS Model
シミュレーション・モデル

DAC38RF8x IBIS-AMI Model (Rev. A)

SLAM343A.ZIP (24658 KB) - IBIS-AMI Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
リファレンス・デザイン

TIDA-00996 — 同期式マルチ トランスミッタのリファレンス デザイン:複数の DAC を時間整合させる方法

現代のモバイル通信システムにおける通信距離、データ レート、信頼性をさらに向上させるために、システム設計者は空間ダイバーシティと空間多重化の組み合わせを実現するために、マルチアンテナ送信システムにさらに重点を置いています。このような実装により、伝送媒体におけるパス損失やマルチパス効果をさらに補償することが可能になります。これらの実装は、通信距離やデータ レートの向上、信頼性の改善にもつながる可能性があります。ビーム フォーミング技術を用いたマルチアンテナ (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00409 — 1GHz 帯域幅、デュアル・チャネル・トランスミッタ、最大 4GHz、リファレンス・デザイン

The TSW38J84 EVM reference design provides a platform to demonstrate a wideband dual transmit solution that incorporates an integrated LO.  The reference design utilizes the 2.5 GSPS DAC38J84 device with the high performance modulators: TRF3722 (including integrated PLL/VCO) and TRF3705. The (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00335 — High Bandwidth, High Frequency Transmitter Reference Design

このリファレンス・デザインでは、DAC38J84 のような電流源 DAC を TRF3704 変調器と組み合わせて、高帯域および高周波のアプリケーションをサポートする場合に必要とされる回路の変更を示します。  TRF3704 は 6GHz の変調器であり、BB の広い帯域幅をサポートできます。  DAC38J84 は 2.5GSPS のコンバータであり、600MHz のベースバンド帯域幅をサポートできます。  この組み合わせにより、従来はハイエンド通信システムで達成が困難だった周波数と帯域幅での動作を容易に実現できるようになります。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
FCCSP (AAV) 144 Ultra Librarian