ホーム データ コンバータ 統合型やスペシャル ファンクションの各データ コンバータ 医療用 AFE 超音波 AFE

AFE5809

アクティブ

パッシブ CW ミキサとデジタル I/Q 復調機能搭載、フル統合型、8 チャネル、超音波アナログ フロント エンド

製品詳細

Device type Receiver Number of input channels 8 Active supply current (typ) (mA) 133 Supply voltage (max) (V) 3.6 Operating temperature range (°C) 0 to 85 Interface type LVDS Features Analog Front End (AFE) Rating Catalog
Device type Receiver Number of input channels 8 Active supply current (typ) (mA) 133 Supply voltage (max) (V) 3.6 Operating temperature range (°C) 0 to 85 Interface type LVDS Features Analog Front End (AFE) Rating Catalog
NFBGA (ZCF) 135 135 mm² 9 x 15
  • 8-Channel Complete Analog Front-End
    • LNA, VCAT, PGA, LPF, ADC, and CW Mixer
  • Programmable Gain Low-Noise Amplifier (LNA)
    • 24-, 18-, 12-dB Gain
    • 0.25-, 0.5-, 1-VPP Linear Input Range
    • 0.63-, 0.7-, 0.9-nV/rtHz Input Referred Noise
    • Programmable Active Termination
  • 40-dB Low-Noise Voltage Controlled Attenuator
    (VCAT)
  • 24-/30-dB Programmable Gain Amplifier (PGA)
  • Third-Order Linear Phase Low-Pass Filter (LPF)
    • 10,15, 20, 30 MHz
  • 14-Bit Analog-to-Digital Converter (ADC)
    • 77 dBFS SNR at 65 MSPS
    • LVDS Outputs
  • Noise, Power Optimizations (Without Digital
    Demodulator)
    • 158 mW/CH at 0.75 nV/rtHz, 65 MSPS
    • 101 mW/CH at 1.1 nV/rtHz, 40 MSPS
    • 80 mW/CH at CW Mode
  • Excellent Device-to-Device Gain Matching
    • ±0.5 dB (Typical) and ±1 dB (Maximum)
  • Digital I/Q Demodulator after ADC
    • Wide Range Demodulation Frequency
    • <1 kHz Frequency Resolution
    • Decimation Filter Factor M = 1 to 32
    • 16xM Tap FIR Decimation Filter
    • LVDS Rate Reduction after Demodulation
    • On-Chip RAM With 32 Preset Profiles
  • Low Harmonic Distortion
  • Low-Frequency Sonar Signal Processing
  • Fast and Consistent Overload Recovery
  • Passive Mixer for Continuous Wave Doppler
    (CWD)
    • Low Close-in Phase Noise –156 dBc/Hz at 1
      kHz off 2.5-MHz Carrier
    • Phase Resolution of 1/16λ
    • Support 16×, 8×, 4×, and 1× CW Clocks
    • 12-dB Suppression on Third and Fifth
      Harmonics
    • Flexible Input Clocks
  • Small Package: 15 mm × 9 mm, 135-BGA
  • 8-Channel Complete Analog Front-End
    • LNA, VCAT, PGA, LPF, ADC, and CW Mixer
  • Programmable Gain Low-Noise Amplifier (LNA)
    • 24-, 18-, 12-dB Gain
    • 0.25-, 0.5-, 1-VPP Linear Input Range
    • 0.63-, 0.7-, 0.9-nV/rtHz Input Referred Noise
    • Programmable Active Termination
  • 40-dB Low-Noise Voltage Controlled Attenuator
    (VCAT)
  • 24-/30-dB Programmable Gain Amplifier (PGA)
  • Third-Order Linear Phase Low-Pass Filter (LPF)
    • 10,15, 20, 30 MHz
  • 14-Bit Analog-to-Digital Converter (ADC)
    • 77 dBFS SNR at 65 MSPS
    • LVDS Outputs
  • Noise, Power Optimizations (Without Digital
    Demodulator)
    • 158 mW/CH at 0.75 nV/rtHz, 65 MSPS
    • 101 mW/CH at 1.1 nV/rtHz, 40 MSPS
    • 80 mW/CH at CW Mode
  • Excellent Device-to-Device Gain Matching
    • ±0.5 dB (Typical) and ±1 dB (Maximum)
  • Digital I/Q Demodulator after ADC
    • Wide Range Demodulation Frequency
    • <1 kHz Frequency Resolution
    • Decimation Filter Factor M = 1 to 32
    • 16xM Tap FIR Decimation Filter
    • LVDS Rate Reduction after Demodulation
    • On-Chip RAM With 32 Preset Profiles
  • Low Harmonic Distortion
  • Low-Frequency Sonar Signal Processing
  • Fast and Consistent Overload Recovery
  • Passive Mixer for Continuous Wave Doppler
    (CWD)
    • Low Close-in Phase Noise –156 dBc/Hz at 1
      kHz off 2.5-MHz Carrier
    • Phase Resolution of 1/16λ
    • Support 16×, 8×, 4×, and 1× CW Clocks
    • 12-dB Suppression on Third and Fifth
      Harmonics
    • Flexible Input Clocks
  • Small Package: 15 mm × 9 mm, 135-BGA

The AFE5809 device is a highly-integrated analog front-end (AFE) solution specifically designed for ultrasound systems in which high performance and small size are required. The AFE5809 device integrates a complete time-gain-control (TGC) imaging path and a CWD path. The device also enables users to select one of various power and noise combinations to optimize system performance. Therefore, the AFE5809 device is a suitable ultrasound AFE solution not only for high-end systems, but also for portable ones.

The AFE5809 device contains eight channels of voltage controlled amplifier (VCA), 14, and 12-bit ADC, and CW mixer. The VCA includes LNA, VCAT, PGA, and LPF. The LNA gain is programmable to support 250 mVPP to 1 VPP input signals. Programmable active termination is also supported by the LNA. The ultra-low noise VCAT provides an attenuation control range of 40 dB and improves overall low-gain SNR, which benefits harmonic imaging and near-field imaging. The PGA provides gain options of 24 and 30 dB. Before the ADC, a LPF can be configured as 10, 15, 20, or 30 MHz to support ultrasound applications with different frequencies. In addition, the signal chain of the AFE5809 device can handle signal frequency lower than 100 kHz, which enables the device to be used in both sonar and medical applications. The high-performance 14-bit/65-MSPS ADC in the AFE5809 device achieves 77-dBFS SNR. It ensures excellent SNR at low chain gain. The ADC’s LVDS outputs enable flexible system integration desired for miniaturized systems.

The AFE5809 device integrates a low-power passive mixer and a low-noise summing amplifier to accomplish on-chip CWD beamformer. 16 selectable phase-delays can be applied to each analog input signal. Meanwhile, a unique third- and fifth-order harmonic suppression filter is implemented to enhance CW sensitivity.

The AFE5809 device also includes a digital in-phase and quadrature (I/Q) demodulator and a low-pass decimation filter. The main purpose of the demodulation block is to reduce the LVDS data rate and improve overall system power efficiency. The I/Q demodulator can accept ADC output with up to 65 MSPS sampling rate and 14-bit resolution. For example, after digital demodulation and 4× decimation filtering, the data rate for either in-phase or quadrature output is reduced to 16.25 MSPS and the data resolution is improved to 16 bits, consequently. Hence, the overall LVDS trace reduction can be a factor of 2. This demodulator can be bypassed and powered down completely if it is not needed.

The AFE5809 device is available in a 15-mm × 9-mm, 135-pin BGA package, and it is specified for operation from 0°C to 85°C.

Note: AFE5809 with date code later than 2014, that is date code >41XXXX, has below additional features which can be enabled by Register 61[15,14,13]. Existing analog performance remains the same.

  • 61[13] enables an additional voltage clamp at the V2I input of the PGA. This limits the amount of overload signal the PGA sees.
  • 61[14] enables a first-order 5-MHz LPF filter to suppress signals >5 MHz or high-order harmonics.
  • 61[15] enables a –6-dB PGA clamp setting. The actual PGA output is less than the ADC’s full-scale amplitude, 2 Vpp.

The AFE5809 device is a highly-integrated analog front-end (AFE) solution specifically designed for ultrasound systems in which high performance and small size are required. The AFE5809 device integrates a complete time-gain-control (TGC) imaging path and a CWD path. The device also enables users to select one of various power and noise combinations to optimize system performance. Therefore, the AFE5809 device is a suitable ultrasound AFE solution not only for high-end systems, but also for portable ones.

The AFE5809 device contains eight channels of voltage controlled amplifier (VCA), 14, and 12-bit ADC, and CW mixer. The VCA includes LNA, VCAT, PGA, and LPF. The LNA gain is programmable to support 250 mVPP to 1 VPP input signals. Programmable active termination is also supported by the LNA. The ultra-low noise VCAT provides an attenuation control range of 40 dB and improves overall low-gain SNR, which benefits harmonic imaging and near-field imaging. The PGA provides gain options of 24 and 30 dB. Before the ADC, a LPF can be configured as 10, 15, 20, or 30 MHz to support ultrasound applications with different frequencies. In addition, the signal chain of the AFE5809 device can handle signal frequency lower than 100 kHz, which enables the device to be used in both sonar and medical applications. The high-performance 14-bit/65-MSPS ADC in the AFE5809 device achieves 77-dBFS SNR. It ensures excellent SNR at low chain gain. The ADC’s LVDS outputs enable flexible system integration desired for miniaturized systems.

The AFE5809 device integrates a low-power passive mixer and a low-noise summing amplifier to accomplish on-chip CWD beamformer. 16 selectable phase-delays can be applied to each analog input signal. Meanwhile, a unique third- and fifth-order harmonic suppression filter is implemented to enhance CW sensitivity.

The AFE5809 device also includes a digital in-phase and quadrature (I/Q) demodulator and a low-pass decimation filter. The main purpose of the demodulation block is to reduce the LVDS data rate and improve overall system power efficiency. The I/Q demodulator can accept ADC output with up to 65 MSPS sampling rate and 14-bit resolution. For example, after digital demodulation and 4× decimation filtering, the data rate for either in-phase or quadrature output is reduced to 16.25 MSPS and the data resolution is improved to 16 bits, consequently. Hence, the overall LVDS trace reduction can be a factor of 2. This demodulator can be bypassed and powered down completely if it is not needed.

The AFE5809 device is available in a 15-mm × 9-mm, 135-pin BGA package, and it is specified for operation from 0°C to 85°C.

Note: AFE5809 with date code later than 2014, that is date code >41XXXX, has below additional features which can be enabled by Register 61[15,14,13]. Existing analog performance remains the same.

  • 61[13] enables an additional voltage clamp at the V2I input of the PGA. This limits the amount of overload signal the PGA sees.
  • 61[14] enables a first-order 5-MHz LPF filter to suppress signals >5 MHz or high-order harmonics.
  • 61[15] enables a –6-dB PGA clamp setting. The actual PGA output is less than the ADC’s full-scale amplitude, 2 Vpp.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート AFE5809 Fully Integrated, 8-Channel Ultrasound Analog Front End With Passive CW Mixer, and Digital I/Q Demodulator, 0.75 nV/rtHz, 14, 12-Bit, 65 MSPS, 158 mW/CH データシート (Rev. E) PDF | HTML 2014年 8月 25日
設計ガイド SONAR Receiver Path Sub-System Using the AFE5809 Design Guide 2014年 11月 23日
アプリケーション・ノート Understanding Serial LVDS Capture in High-Speed ADCs 2013年 7月 10日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

AFE5809EVM — AFE5809 の評価基板

AFE5809 は、高性能と小型サイズが求められる超音波システム向けに設計された高集積アナログ フロント エンド (AFE) ソリューションです。AFE5809 は、包括的なタイム ゲイン制御 (TGC) を行う画像処理パスと連続波ドップラー (CWD) パスを統合済みです。また、開発ユーザーはシステム性能を最適化するために、電力 / ノイズのさまざまな組み合わせから 1 つを選択することもできます。AFE5809 は、ハイエンド システムに加えてポータブル システムにも適した超音波アナログ フロント エンド ソリューションです。

ユーザー ガイド: PDF
評価基板 (EVM) 向けの GUI

DATACONVERTERPRO-SW High Speed Data Converter Pro GUI Installer, v5.31

This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

評価基板 (EVM) 向けの GUI

SLOC276 AFE5809EVM GUI

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

AFE5809 PSpice Model

SLOM334.ZIP (74 KB) - PSpice Model
シミュレーション・モデル

AFE5809 PSpice Transient Model

SLOM331.ZIP (46 KB) - PSpice Model
シミュレーション・モデル

AFE5809 TINA-TI Reference Design

SLOM335.TSC (106 KB) - TINA-TI Reference Design
シミュレーション・モデル

AFE5809 TINA-TI Spice Model

SLOM336.ZIP (63 KB) - TINA-TI Spice Model
シミュレーション・モデル

AFE5809 TINA-TI Transient Reference Design

SLOM333.TSC (63 KB) - TINA-TI Reference Design
シミュレーション・モデル

AFE5809 TINA-TI Transient Spice Model

SLOM332.ZIP (35 KB) - TINA-TI Spice Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
リファレンス・デザイン

TIDA-00419 — 8 チャネル アナログ フロント エンドを使用した SONAR 受信パス サブシステムのリファレンス デザイン

このリファレンス デザインは、統合型のアナログ フロント エンド (AFE) AFE5809 を使用した SONAR (ソナー) 受信パス サブシステムを提示します。AFE5809 は、8 チャネルのアナログ シグナル コンディショニング (LNA + VCAT + PGA) とデジタル処理機能 (ADC + デジタル復調器) を採用しており、システム受信パスの高水準な統合を達成しているほか、ハイエンド SONAR システムに適した高性能エコー ロケーションの画像処理を実現できます。このリファレンス デザインは、AFE5809EVM を改造した回路を使用して、この SONAR (ソナー) (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
NFBGA (ZCF) 135 Ultra Librarian