ADS42JB69

アクティブ

デュアルチャネル、16 ビット、250-MSPS、A/D コンバータ (ADC)

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと類似の機能
ADC3668 アクティブ LVDS インターフェイスと最大 32,768 倍のデシメーション機能搭載、16 ビット、2 チャネル、250MSPS ADC Lower power and LVDS interface

製品詳細

Sample rate (max) (Msps) 250 Resolution (Bits) 16 Number of input channels 2 Interface type JESD204B Analog input BW (MHz) 900 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2.5 Power consumption (typ) (mW) 1700 Architecture Pipeline SNR (dB) 75.9 ENOB (Bits) 12.1 SFDR (dB) 95 Operating temperature range (°C) -40 to 85 Input buffer Yes
Sample rate (max) (Msps) 250 Resolution (Bits) 16 Number of input channels 2 Interface type JESD204B Analog input BW (MHz) 900 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2.5 Power consumption (typ) (mW) 1700 Architecture Pipeline SNR (dB) 75.9 ENOB (Bits) 12.1 SFDR (dB) 95 Operating temperature range (°C) -40 to 85 Input buffer Yes
VQFN (RGC) 64 81 mm² 9 x 9
  • Dual-Channel ADCs
  • 14- and 16-Bit Resolution
  • Maximum Clock Rate: 250 MSPS
  • JESD204B Serial Interface
    • Subclass 0, 1, 2 Compliant
    • Up to 3.125 Gbps
    • Two and Four Lanes Support
  • Analog Input Buffer with High-Impedance Input
  • Flexible Input Clock Buffer:
    Divide-by-1, -2, and -4
  • Differential Full-Scale Input: 2 VPP and 2.5 VPP
    (Register Programmable)
  • Package: 9-mm × 9-mm VQFN-64
  • Power Dissipation: 850 mW/Ch
  • Aperture Jitter: 85 fS rms
  • Internal Dither
  • Channel Isolation: 100 dB
  • Performance:
    • fIN = 170 MHz at 2 VPP, –1 dBFS
      • SNR: 73.3 dBFS
      • SFDR: 93 dBc for HD2, HD3
      • SFDR: 100 dBc for Non HD2, HD3
    • fIN = 170 MHz at 2.5 VPP, –1 dBFS
      • SNR: 74.7 dBFS
      • SFDR: 89 dBc for HD2, HD3 and
        95 dBc for Non HD2, HD3
  • Dual-Channel ADCs
  • 14- and 16-Bit Resolution
  • Maximum Clock Rate: 250 MSPS
  • JESD204B Serial Interface
    • Subclass 0, 1, 2 Compliant
    • Up to 3.125 Gbps
    • Two and Four Lanes Support
  • Analog Input Buffer with High-Impedance Input
  • Flexible Input Clock Buffer:
    Divide-by-1, -2, and -4
  • Differential Full-Scale Input: 2 VPP and 2.5 VPP
    (Register Programmable)
  • Package: 9-mm × 9-mm VQFN-64
  • Power Dissipation: 850 mW/Ch
  • Aperture Jitter: 85 fS rms
  • Internal Dither
  • Channel Isolation: 100 dB
  • Performance:
    • fIN = 170 MHz at 2 VPP, –1 dBFS
      • SNR: 73.3 dBFS
      • SFDR: 93 dBc for HD2, HD3
      • SFDR: 100 dBc for Non HD2, HD3
    • fIN = 170 MHz at 2.5 VPP, –1 dBFS
      • SNR: 74.7 dBFS
      • SFDR: 89 dBc for HD2, HD3 and
        95 dBc for Non HD2, HD3

The ADS42JB69 and ADS42JB49 are high-linearity, dual-channel, 16- and 14-bit, 250-MSPS, analog-to-digital converters (ADCs). These devices support the JESD204B serial interface with data rates up to
3.125 Gbps. The buffered analog input provides uniform input impedance across a wide frequency range while minimizing sample-and-hold glitch energy making it easy to drive analog inputs up to very high input frequencies. A sampling clock divider allows more flexibility for system clock architecture design. The devices employ internal dither algorithms to provide excellent spurious-free dynamic range (SFDR) over a large input frequency range.

For all available packages, see the orderable addendum at the end of the datasheet.

The ADS42JB69 and ADS42JB49 are high-linearity, dual-channel, 16- and 14-bit, 250-MSPS, analog-to-digital converters (ADCs). These devices support the JESD204B serial interface with data rates up to
3.125 Gbps. The buffered analog input provides uniform input impedance across a wide frequency range while minimizing sample-and-hold glitch energy making it easy to drive analog inputs up to very high input frequencies. A sampling clock divider allows more flexibility for system clock architecture design. The devices employ internal dither algorithms to provide excellent spurious-free dynamic range (SFDR) over a large input frequency range.

For all available packages, see the orderable addendum at the end of the datasheet.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
18 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート ADS42JBx9 Dual-Channel, 14- and 16-Bit, 250-MSPS Analog-to-Digital Converters データシート (Rev. F) PDF | HTML 2014年 12月 22日
ユーザー・ガイド TSW14J10 FMC-USB Interposer Card User's Guide (Rev. B) 2016年 9月 28日
アプリケーション・ノート Correcting the Low-Frequency Response of the ADS42LBxx, ADS42JBxx for Time-Domai 2016年 5月 2日
ユーザー・ガイド TSW14J50 User's Guide (Rev. A) 2016年 4月 25日
ユーザー・ガイド TSW14J56 JESD204B High-Speed Data Capture/ Pattern Generator Card User's Guide (Rev. C) PDF | HTML 2016年 1月 11日
アプリケーション・ノート Design Considerations for Avoiding Timing Errors during High-Speed ADC, LVDS Dat (Rev. A) 2015年 5月 22日
Analog Design Journal Analog Applications Journal 2Q 2015 2015年 4月 28日
Analog Design Journal JESD204B multi-device synchronization: Breaking down the requirements 2015年 4月 28日
ホワイト・ペーパー Ready to make the jump to JESD204B? White Paper (Rev. B) 2015年 3月 19日
ユーザー・ガイド Interoperability of TI ADS42JB69 Family of JESD204B ADCs with Altera FPGAs 2013年 10月 4日
アプリケーション・ノート Why Use Oversampling when Undersampling Can Do the Job? (Rev. A) 2013年 7月 19日
アプリケーション・ノート LMK04828 as a Clock Source for the ADS42JB69 2012年 11月 14日
ユーザー・ガイド JESD204B Start Up: Configuration Requirements and Debug 2012年 10月 26日
ユーザー・ガイド Understanding JESD204B Subclasses and Deterministic Latency 2012年 10月 26日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート データ収集と A/D 変換の原理 最新英語版 (Rev.A) PDF | HTML 2009年 8月 5日
アプリケーション・ノート データ・コンバータのドリフトに関する設計者の必須知識: 最悪劣化度の構成要素を理解して仕様の条件を減らす 2009年 4月 22日
アプリケーション・ノート アナログ・デジタルの仕様とパフォーマンス特性の用語集 (Rev. A 翻訳版) 最新英語版 (Rev.B) 2008年 1月 18日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ADS42JB69EVM — ADS42JB69EVM 評価モジュール

The ADS42JB69EVM is an evaluation module (EVM) that allows for the evaluation of Texas Instruments’ ADS42JB69 and LMK04828 clock jitter cleaner. The ADS42JB69 is a low power, 16-bit, 250-MSPS analog to digital converter (ADC) with a buffered analog input and outputs featuring a JESD204B (...)

ユーザー ガイド: PDF
ファームウェア

SLAC690 TSW14J10EVM Xilinx Firmware Source

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ファームウェア

TI204C-IP Request for JESD204 rapid design IP

The JESD204 rapid design IP has been designed to enable FPGA engineers to achieve an accelerated path to a working JESD204 system. The IP has been architected in a way that downstream digital processing and other application logic are isolated from most of the performance- and timing-critical (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

評価基板 (EVM) 向けの GUI

DATACONVERTERPRO-SW High Speed Data Converter Pro GUI Installer, v5.31

This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

評価基板 (EVM) 向けの GUI

SLAC544 ADS42JBxx GUI v1p1 installer

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

ADS42JB69 IBIS Model

SLAM187.ZIP (174 KB) - IBIS Model
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

設計ツール

SBAC119 TIGAR (Texas Instruments Graphical Evaluation of ADC Response Tool)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGC) 64 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ