ADS54J42

アクティブ

デュアルチャネル、14 ビット、625-MSPS、A/D コンバータ (ADC)

製品詳細

Sample rate (max) (Msps) 625 Resolution (Bits) 14 Number of input channels 2 Interface type JESD204B Analog input BW (MHz) 1200 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 1.9 Power consumption (typ) (mW) 1940 Architecture Pipeline SNR (dB) 71.8 ENOB (Bits) 11.6 SFDR (dB) 93 Operating temperature range (°C) -40 to 85 Input buffer Yes
Sample rate (max) (Msps) 625 Resolution (Bits) 14 Number of input channels 2 Interface type JESD204B Analog input BW (MHz) 1200 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 1.9 Power consumption (typ) (mW) 1940 Architecture Pipeline SNR (dB) 71.8 ENOB (Bits) 11.6 SFDR (dB) 93 Operating temperature range (°C) -40 to 85 Input buffer Yes
VQFNP (RMP) 72 100 mm² 10 x 10
  • 14-Bit Resolution, Dual-Chanel, 625-MSPS ADC
  • Noise Floor: –157 dBFS/Hz
  • Spectral Performance (fIN = 170 MHz at –1 dBFS):
    • SNR: 71.0 dBFS
    • NSD: –155.9 dBFS/Hz
    • SFDR: 85 dBc
    • SFDR: 93 dBc (Except HD2, HD3, and Interleaving Tones)
  • Spectral Performance (fIN = 350 MHz at –1 dBFS):
    • SNR: 69 dBFS
    • NSD: –153.9 dBFS/Hz
    • SFDR: 76 dBc
    • SFDR: 90 dBc (Except HD2, HD3, and Interleaving Tones)
  • Channel Isolation: 100 dBc at fIN = 170 MHz
  • Input Full-Scale: 1.9 VPP
  • Input Bandwidth (3 dB): 1.2 GHz
  • On-Chip Dither
  • Integrated Wideband DDC Block
  • JESD204B Interface with Subclass 1 Support:
    • 2 Lanes per ADC at 6.25 Gbps
    • 4 Lanes per ADC at 3.125 Gbps
    • Support for Multi-Chip Synchronization
  • Power Dissipation: 970 mW/Ch at 625 MSPS
  • Package: 72-Pin VQFNP (10 mm × 10 mm)
  • 14-Bit Resolution, Dual-Chanel, 625-MSPS ADC
  • Noise Floor: –157 dBFS/Hz
  • Spectral Performance (fIN = 170 MHz at –1 dBFS):
    • SNR: 71.0 dBFS
    • NSD: –155.9 dBFS/Hz
    • SFDR: 85 dBc
    • SFDR: 93 dBc (Except HD2, HD3, and Interleaving Tones)
  • Spectral Performance (fIN = 350 MHz at –1 dBFS):
    • SNR: 69 dBFS
    • NSD: –153.9 dBFS/Hz
    • SFDR: 76 dBc
    • SFDR: 90 dBc (Except HD2, HD3, and Interleaving Tones)
  • Channel Isolation: 100 dBc at fIN = 170 MHz
  • Input Full-Scale: 1.9 VPP
  • Input Bandwidth (3 dB): 1.2 GHz
  • On-Chip Dither
  • Integrated Wideband DDC Block
  • JESD204B Interface with Subclass 1 Support:
    • 2 Lanes per ADC at 6.25 Gbps
    • 4 Lanes per ADC at 3.125 Gbps
    • Support for Multi-Chip Synchronization
  • Power Dissipation: 970 mW/Ch at 625 MSPS
  • Package: 72-Pin VQFNP (10 mm × 10 mm)

The ADS54J42 is a low-power, wide-bandwidth, 14-bit, 625-MSPS, dual-channel, analog-to-digital converter (ADC). Designed for high signal-to-noise ratio (SNR), the device delivers a noise floor of –157 dBFS/Hz for applications aiming for highest dynamic range over a wide instantaneous bandwidth. The device supports the JESD204B serial interface with data rates up to 6.25 Gbps. The buffered analog input provides uniform input impedance across a wide frequency range and minimizes sample-and-hold glitch energy. Each ADC channel optionally can be connected to a wideband digital down-converter (DDC) block. The ADS54J42 provides excellent spurious-free dynamic range (SFDR) over a large input frequency range with very low power consumption.

The JESD204B interface reduces the number of interface lines, allowing high system integration density. An internal phase-locked loop (PLL) multiplies the ADC sampling clock to derive the bit clock that is used to serialize the 14-bit data from each channel.

The ADS54J42 is a low-power, wide-bandwidth, 14-bit, 625-MSPS, dual-channel, analog-to-digital converter (ADC). Designed for high signal-to-noise ratio (SNR), the device delivers a noise floor of –157 dBFS/Hz for applications aiming for highest dynamic range over a wide instantaneous bandwidth. The device supports the JESD204B serial interface with data rates up to 6.25 Gbps. The buffered analog input provides uniform input impedance across a wide frequency range and minimizes sample-and-hold glitch energy. Each ADC channel optionally can be connected to a wideband digital down-converter (DDC) block. The ADS54J42 provides excellent spurious-free dynamic range (SFDR) over a large input frequency range with very low power consumption.

The JESD204B interface reduces the number of interface lines, allowing high system integration density. An internal phase-locked loop (PLL) multiplies the ADC sampling clock to derive the bit clock that is used to serialize the 14-bit data from each channel.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
5 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート ADS54J42 Dual-Channel, 14-Bit, 625-MSPS, Analog-to-Digital Converter データシート (Rev. A) PDF | HTML 2016年 3月 31日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート データ収集と A/D 変換の原理 最新英語版 (Rev.A) PDF | HTML 2009年 8月 5日
アプリケーション・ノート データ・コンバータのドリフトに関する設計者の必須知識: 最悪劣化度の構成要素を理解して仕様の条件を減らす 2009年 4月 22日
アプリケーション・ノート アナログ・デジタルの仕様とパフォーマンス特性の用語集 (Rev. A 翻訳版) 最新英語版 (Rev.B) 2008年 1月 18日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

ファームウェア

TI204C-IP Request for JESD204 rapid design IP

The JESD204 rapid design IP has been designed to enable FPGA engineers to achieve an accelerated path to a working JESD204 system. The IP has been architected in a way that downstream digital processing and other application logic are isolated from most of the performance- and timing-critical (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

評価基板 (EVM) 向けの GUI

DATACONVERTERPRO-SW High Speed Data Converter Pro GUI Installer, v5.31

This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

ADS54J42 IBIS Model

SBAM263.ZIP (46 KB) - IBIS Model
シミュレーション・モデル

ADS54J42 IBIS-AMI Model

SBAM323.ZIP (6613 KB) - IBIS-AMI Model
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFNP (RMP) 72 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ