ADS58B19

アクティブ

9 ビット、250MSPS AD コンバータ(ADC)

製品詳細

Sample rate (max) (Msps) 250 Resolution (Bits) 9 Number of input channels 1 Interface type Parallel CMOS, Parallel LVDS Analog input BW (MHz) 550 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 1.5 Power consumption (typ) (mW) 287 Architecture Pipeline SNR (dB) 55.8 ENOB (Bits) 9 SFDR (dB) 76.5 Operating temperature range (°C) -40 to 85 Input buffer Yes
Sample rate (max) (Msps) 250 Resolution (Bits) 9 Number of input channels 1 Interface type Parallel CMOS, Parallel LVDS Analog input BW (MHz) 550 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 1.5 Power consumption (typ) (mW) 287 Architecture Pipeline SNR (dB) 55.8 ENOB (Bits) 9 SFDR (dB) 76.5 Operating temperature range (°C) -40 to 85 Input buffer Yes
VQFN (RGZ) 48 49 mm² 7 x 7
  • ADS58B18: 11-Bit, 200MSPS
  • ADS58B19: 9-Bit, 250MSPS
  • Integrated High-Impedance Analog Input Buffer
  • Ultralow Power:
    • Analog Power: 258mW at 200MSPS
    • I/O Power: 69mW (DDR LVDS, low LVDS swing)
  • High Dynamic Performance:
    • ADS58B18: 66dBFS SNR and 81dBc SFDR at 150MHz
    • ADS58B19: 55.7dBFS SNR and 76dBc SFDR at 150MHz
  • Enhanced SNR Using TI-Proprietary SNRBoost Technology (ADS58B18 Only)
    • –77.7dBFS SNR in 20MHz Bandwidth
  • Dynamic Power Scaling with Sample Rate
  • Output Interface:
    • Double Data Rate (DDR) LVDS with Programmable Swing and Strength
      • Standard Swing: 350mV
      • Low Swing: 200mV
      • Default Strength: 100Ω Termination
      • 2x Strength: 50Ω Termination
    • 1.8V Parallel CMOS Interface Also Supported
  • Programmable Gain for SNR/SFDR Trade-Off
  • DC Offset Correction
  • Supports Low Input Clock Amplitude
  • Package: QFN-48 (7mm × 7mm)

PowerPAD is a trademark of Texas Instruments Incorporated.
All other trademarks are the property of their respective owners.

  • ADS58B18: 11-Bit, 200MSPS
  • ADS58B19: 9-Bit, 250MSPS
  • Integrated High-Impedance Analog Input Buffer
  • Ultralow Power:
    • Analog Power: 258mW at 200MSPS
    • I/O Power: 69mW (DDR LVDS, low LVDS swing)
  • High Dynamic Performance:
    • ADS58B18: 66dBFS SNR and 81dBc SFDR at 150MHz
    • ADS58B19: 55.7dBFS SNR and 76dBc SFDR at 150MHz
  • Enhanced SNR Using TI-Proprietary SNRBoost Technology (ADS58B18 Only)
    • –77.7dBFS SNR in 20MHz Bandwidth
  • Dynamic Power Scaling with Sample Rate
  • Output Interface:
    • Double Data Rate (DDR) LVDS with Programmable Swing and Strength
      • Standard Swing: 350mV
      • Low Swing: 200mV
      • Default Strength: 100Ω Termination
      • 2x Strength: 50Ω Termination
    • 1.8V Parallel CMOS Interface Also Supported
  • Programmable Gain for SNR/SFDR Trade-Off
  • DC Offset Correction
  • Supports Low Input Clock Amplitude
  • Package: QFN-48 (7mm × 7mm)

PowerPAD is a trademark of Texas Instruments Incorporated.
All other trademarks are the property of their respective owners.

The ADS58B18/B19 are members of the ultralow power ADS4xxx analog-to-digital converter (ADC) family that features integrated analog buffers and SNRBoost technology. The ADS58B18 and ADS58B19 are 11-bit and 9-bit ADCs with sampling rates up to 200MSPS and 250MSPS, respectively. Innovative design techniques are used to achieve high dynamic performance while consuming extremely low power. The analog input pins have buffers with constant performance and input impedance across a wide frequency range. This architecture makes these parts well-suited for multi-carrier, wide bandwidth communications applications such as PA linearization.

The ADS58B18 uses TI-proprietary SNRBoost technology that can be used to overcome SNR limitation as a result of quantization noise for bandwidths less than Nyquist (fS/2).

Both devices have gain options that can be used to improve SFDR performance at lower full-scale input ranges, especially at very high input frequencies. They also include a dc offset correction loop that can be used to cancel the ADC offset. At lower sampling rates, the ADC automatically operates at scaled-down power with no loss in performance.

These devices support both double data rate (DDR) low-voltage differential signaling (LVDS) and parallel CMOS digital output interfaces. The low data rate of the DDR LVDS interface (maximum 500Mbps) makes it possible to use low-cost field-programmable gate array (FPGA)-based receivers. They have a low-swing LVDS mode that can be used to further reduce the power consumption. The strength of the LVDS output buffers can also be increased to support 50Ω differential termination.

The ADS58B18/B19 are both available in a compact QFN-48 package and specified over the industrial temperature range (–40°C to +85°C).

The ADS58B18/B19 are members of the ultralow power ADS4xxx analog-to-digital converter (ADC) family that features integrated analog buffers and SNRBoost technology. The ADS58B18 and ADS58B19 are 11-bit and 9-bit ADCs with sampling rates up to 200MSPS and 250MSPS, respectively. Innovative design techniques are used to achieve high dynamic performance while consuming extremely low power. The analog input pins have buffers with constant performance and input impedance across a wide frequency range. This architecture makes these parts well-suited for multi-carrier, wide bandwidth communications applications such as PA linearization.

The ADS58B18 uses TI-proprietary SNRBoost technology that can be used to overcome SNR limitation as a result of quantization noise for bandwidths less than Nyquist (fS/2).

Both devices have gain options that can be used to improve SFDR performance at lower full-scale input ranges, especially at very high input frequencies. They also include a dc offset correction loop that can be used to cancel the ADC offset. At lower sampling rates, the ADC automatically operates at scaled-down power with no loss in performance.

These devices support both double data rate (DDR) low-voltage differential signaling (LVDS) and parallel CMOS digital output interfaces. The low data rate of the DDR LVDS interface (maximum 500Mbps) makes it possible to use low-cost field-programmable gate array (FPGA)-based receivers. They have a low-swing LVDS mode that can be used to further reduce the power consumption. The strength of the LVDS output buffers can also be increased to support 50Ω differential termination.

The ADS58B18/B19 are both available in a compact QFN-48 package and specified over the industrial temperature range (–40°C to +85°C).

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
13 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート 11-Bit, 200MSPS/9-Bit, 250MSPS, Ultralow-Power ADCs with Analog Buffer データシート (Rev. D) 2011年 1月 28日
ユーザー・ガイド Interfacing Altera FPGAs to ADS4249 and DAC3482 (TIDA-00069 Reference Guide) 2012年 7月 10日
アプリケーション・ノート High-Speed, Analog-to-Digital Converter Basics 2012年 1月 11日
アプリケーション・ノート Driving High-Speed ADCs: Circuit Topologies and System-Level Parameters (英語) (Rev. A) 2010年 9月 10日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート データ収集と A/D 変換の原理 最新英語版 (Rev.A) PDF | HTML 2009年 8月 5日
アプリケーション・ノート Smart Selection of ADC/DAC Enables Better Design of Software-Defined Radio 2009年 4月 28日
アプリケーション・ノート データ・コンバータのドリフトに関する設計者の必須知識: 最悪劣化度の構成要素を理解して仕様の条件を減らす 2009年 4月 22日
アプリケーション・ノート CDCE62005 as Clock Solution for High-Speed ADCs 2008年 9月 4日
アプリケーション・ノート CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters 2008年 6月 8日
アプリケーション・ノート Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 2008年 6月 2日
アプリケーション・ノート アナログ・デジタルの仕様とパフォーマンス特性の用語集 (Rev. A 翻訳版) 最新英語版 (Rev.B) 2008年 1月 18日
アプリケーション・ノート QFN Layout Guidelines 2006年 7月 28日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ADS58B19EVM — ADS58B19 9 ビット、250MSPS、A/D コンバータの評価基板

ADS58B19EVM は、テキサス インスツルメンツの ADS58B19EVM デバイスの性能を評価するための回路基板です。このデバイスは、超低消費電力、9 ビット、250MSPS の A/D コンバータです。この ADC は、バッファ付きのアナログ入力と、構成可能なパラレル DDR LVDS または CMOS 出力を採用しています。この評価基板 (EVM) を採用すると、クロック、入力、電源電圧に関するさまざまな条件を使用して ADS58B19EVM をテストするためのフレキシブルな環境を実現できます。

ADS58B19EVM は、10 出力、低ジッタのクロック シンクロナイザ / ジッタ (...)

ユーザー ガイド: PDF | HTML
評価ボード

TSW3085EVM — TSW3085EVM

The TSW3085 Evalutaion Module is a circuit board that allows system designers to evaluate the combined performance of Texas Instruments' transmit signal chain with the LMK04806B (formally National Semiconductor) low noise clock generator/jitter cleaner. For ease of use as a complete RF transmit (...)

ユーザー ガイド: PDF
評価基板 (EVM) 向けの GUI

DATACONVERTERPRO-SW High Speed Data Converter Pro GUI Installer, v5.31

This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

評価基板 (EVM) 向けの GUI

SLAC384 ADS41xx SPI GUI rev1.6

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

ADS414x, ADS412x, ADS58B1x, IBIS MODEL

SBAM091.ZIP (318 KB) - IBIS Model
シミュレーション・モデル

ADS414x, ADS412x, ADS58B1x, IBIS MODEL (Rev. A)

SBAM091A.ZIP (318 KB) - IBIS Model
部品表 (BOM)

ADS41xx EVM BOM, Schematic, and PCB

SLAR048.ZIP (2222 KB)
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGZ) 48 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ