ホーム パワー マネージメント DC/DC switching regulators DC/DC converters

TLV62095

アクティブ

DCS-Control 搭載、4A 同期整流降圧コンバータ

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 4 Vin (max) (V) 5.5 Vin (min) (V) 2.5 Vout (max) (V) 5.5 Vout (min) (V) 0.8 Features Enable, Light load efficiency, Output discharge, Over Current Protection, Power good, Pre-Bias Start-Up, Synchronous Rectification, Tracking, UVLO fixed Control mode COT, Constant on-time (COT), DCS-Control Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00002 Duty cycle (max) (%) 100
Rating Catalog Topology Buck Iout (max) (A) 4 Vin (max) (V) 5.5 Vin (min) (V) 2.5 Vout (max) (V) 5.5 Vout (min) (V) 0.8 Features Enable, Light load efficiency, Output discharge, Over Current Protection, Power good, Pre-Bias Start-Up, Synchronous Rectification, Tracking, UVLO fixed Control mode COT, Constant on-time (COT), DCS-Control Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00002 Duty cycle (max) (%) 100
VQFN (RGT) 16 9 mm² 3 x 3
  • 2.5 V to 5.5 V Input Voltage Range
  • DCS-Control™
  • Up to 95% Efficiency
  • Power Save Mode
  • 20 µA Operating Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • 1.4 MHz Typical Switching Frequency
  • 0.8 V to VIN Adjustable Output Voltage
  • Output Discharge Function
  • Adjustable Soft Startup
  • Hiccup Short Circuit Protection
  • Output Voltage Tracking
  • Pin-to-Pin Compatible with TLV62090 and TPS62095
  • For Improved Feature Set, See TPS62095
  • Create a Custom Design Using the TLV62095 With the WEBENCH® Power Designer
  • 2.5 V to 5.5 V Input Voltage Range
  • DCS-Control™
  • Up to 95% Efficiency
  • Power Save Mode
  • 20 µA Operating Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • 1.4 MHz Typical Switching Frequency
  • 0.8 V to VIN Adjustable Output Voltage
  • Output Discharge Function
  • Adjustable Soft Startup
  • Hiccup Short Circuit Protection
  • Output Voltage Tracking
  • Pin-to-Pin Compatible with TLV62090 and TPS62095
  • For Improved Feature Set, See TPS62095
  • Create a Custom Design Using the TLV62095 With the WEBENCH® Power Designer

The TLV62095 device is a high frequency synchronous step-down converter optimized for small solution size, high efficiency and suitable for battery powered applications. To maximize efficiency, the converter operates in PWM mode with a nominal switching frequency of 1.4MHz and it automatically enters Power Save Mode operation at light load currents. When used in distributed power supplies and point of load regulation, the device allows voltage tracking to other voltage rails and tolerates output capacitors ranging from 10 µF to 150 µF and beyond. Using the DCS-Control™ topology, the device achieves excellent load transient performance and accurate output voltage regulation.

The output voltage start-up ramp is controlled by the soft startup pin, which allows operation as either a standalone power supply or in tracking configurations. Power sequencing is also possible by configuring the EN and PG pins. In Power Save Mode, the device operates with typically 20-µA quiescent current. Power Save Mode is entered automatically and seamlessly maintaining high efficiency over the entire load current range.

The device is available in a 3 mm × 3 mm 16-pin VQFN package.

The TLV62095 device is a high frequency synchronous step-down converter optimized for small solution size, high efficiency and suitable for battery powered applications. To maximize efficiency, the converter operates in PWM mode with a nominal switching frequency of 1.4MHz and it automatically enters Power Save Mode operation at light load currents. When used in distributed power supplies and point of load regulation, the device allows voltage tracking to other voltage rails and tolerates output capacitors ranging from 10 µF to 150 µF and beyond. Using the DCS-Control™ topology, the device achieves excellent load transient performance and accurate output voltage regulation.

The output voltage start-up ramp is controlled by the soft startup pin, which allows operation as either a standalone power supply or in tracking configurations. Power sequencing is also possible by configuring the EN and PG pins. In Power Save Mode, the device operates with typically 20-µA quiescent current. Power Save Mode is entered automatically and seamlessly maintaining high efficiency over the entire load current range.

The device is available in a 3 mm × 3 mm 16-pin VQFN package.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TPS62095 アクティブ DCS-Control 搭載、4A 同期整流降圧コンバータ 4-A converter, pin-to-pin compatible, with improved feature set.
比較対象デバイスと類似の機能
TPS62A04AB アクティブ SOT-563 パッケージ封止、強制 PWM (パルス幅変調) 機能搭載、2.5V ~ 5.5V 入力、4A 高効率降圧コンバータ Forced-PWM operation
TPS62A04B アクティブ SOT-563 パッケージ封止、2.5V ~ 5.5V 入力、4A 高効率降圧コンバータ SOT563 package

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TLV62095 4-A High Efficiency Step Down Converter with DCS-Control™ データシート (Rev. A) PDF | HTML 2016年 12月 22日
アプリケーション概要 TLV62095 Pin Failure Mode Analysis (Pin FMA) PDF | HTML 2024年 7月 3日
アプリケーション・ノート Quick Reference Guide To TI Buck Switching DC/DC Application Notes (Rev. B) PDF | HTML 2022年 5月 23日
Analog Design Journal Methods of output-voltage adjustment for DC/DC converters 2019年 6月 14日
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 2018年 6月 22日
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 2017年 10月 24日
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 2016年 10月 24日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

計算ツール

SLVC780 Design Tool for Output Voltage Adjustment Using a DAC

Calculator tool to adjust the power supply's output voltage with an analog input voltage
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGT) 16 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ