ホーム パワー マネージメント DC/DC switching regulators DC/DC converters

TPS62290-Q1

アクティブ

車載向け、2 x 2mm SON/TSOT23 パッケージ封止、2.3V ~ 6V、2.25MHz 固定周波数、1A 降圧コンバータ

この製品には新バージョンがあります。

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS628501-Q1 アクティブ 車載、SOT-583 パッケージ封止、2.7V ~ 6V、1A 降圧コンバータ Improved performance with output voltage accuracy ±1%.: Fixed-frequency, spread-spectrum in smaller 2.1-mm x 1.6-mm SOT583

製品詳細

Rating Automotive Topology Buck Iout (max) (A) 1 Vin (max) (V) 6 Vin (min) (V) 2.3 Vout (max) (V) 6 Vout (min) (V) 0.6 Features Enable, Forced PWM, Light load efficiency, Synchronous Rectification Control mode Voltage mode Operating temperature range (°C) -40 to 105 Iq (typ) (A) 0.000015 Duty cycle (max) (%) 100
Rating Automotive Topology Buck Iout (max) (A) 1 Vin (max) (V) 6 Vin (min) (V) 2.3 Vout (max) (V) 6 Vout (min) (V) 0.6 Features Enable, Forced PWM, Light load efficiency, Synchronous Rectification Control mode Voltage mode Operating temperature range (°C) -40 to 105 Iq (typ) (A) 0.000015 Duty cycle (max) (%) 100
WSON (DRV) 6 4 mm² 2 x 2
  • Qualified for Automotive Applications
  • High Efficiency Step-Down Converter
  • Output Current up to 1000 mA
  • VIN Range From 2.3 V to 6 V
  • 2.25-MHz Fixed Frequency Operation
  • Power Save Mode at Light Load Currents
  • Output Voltage Accuracy in PWM mode ±1.5%
  • Fixed Output Voltage Options
  • Typical 15-µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Voltage Positioning at Light Loads
  • Available in a 2-mm × 2-mm × 0.8-mm SON
    Package
  • Qualified for Automotive Applications
  • High Efficiency Step-Down Converter
  • Output Current up to 1000 mA
  • VIN Range From 2.3 V to 6 V
  • 2.25-MHz Fixed Frequency Operation
  • Power Save Mode at Light Load Currents
  • Output Voltage Accuracy in PWM mode ±1.5%
  • Fixed Output Voltage Options
  • Typical 15-µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Voltage Positioning at Light Loads
  • Available in a 2-mm × 2-mm × 0.8-mm SON
    Package

The TPS6229x-Q1 is a highly efficient synchronous step-down buck converter optimized for automotive low input voltage applications, and provides up to 1000-mA output current..

With an input voltage range of 2.3 V to 6 V, and an output voltage accuracy of 1.5%, the device powers a large variety of automotive applications.

The TPS6229x-Q1 operates at 2.25-MHz fixed switching frequency and enters Power Save Mode operation with typical quiescent current of 15 µA at light load currents to maintain a high efficiency over the entire load current range.

The Power Save Mode is optimized for low output voltage ripple. For low noise applications, the device can be forced into fixed frequency PWM mode by pulling the MODE pin high. In the shutdown mode, the current consumption is reduced to less than 1 µA. The TPS6229x-Q1 allows the use of small inductors and capacitors to achieve a small solution size.

The TPS6229x-Q1 is available in a 2-mm × 2-mm 6-pin SON package.

The TPS6229x-Q1 is a highly efficient synchronous step-down buck converter optimized for automotive low input voltage applications, and provides up to 1000-mA output current..

With an input voltage range of 2.3 V to 6 V, and an output voltage accuracy of 1.5%, the device powers a large variety of automotive applications.

The TPS6229x-Q1 operates at 2.25-MHz fixed switching frequency and enters Power Save Mode operation with typical quiescent current of 15 µA at light load currents to maintain a high efficiency over the entire load current range.

The Power Save Mode is optimized for low output voltage ripple. For low noise applications, the device can be forced into fixed frequency PWM mode by pulling the MODE pin high. In the shutdown mode, the current consumption is reduced to less than 1 µA. The TPS6229x-Q1 allows the use of small inductors and capacitors to achieve a small solution size.

The TPS6229x-Q1 is available in a 2-mm × 2-mm 6-pin SON package.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS62811-Q1 アクティブ 車載対応、2mm x 3mm ウェッタブル フランク QFN パッケージ封止、2.75V ~ 6V、1A 降圧コンバータ New generation with smaller solution size and higher efficiency

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
13 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TPS6229x-Q1 1-A Step Down Converter in 2-mm × 2-mm SON Package データシート (Rev. B) PDF | HTML 2016年 2月 13日
アプリケーション・ノート QFN and SON PCB Attachment (Rev. C) PDF | HTML 2023年 12月 6日
Analog Design Journal Methods of output-voltage adjustment for DC/DC converters 2019年 6月 14日
アプリケーション・ノート Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 2018年 6月 22日
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 2017年 10月 24日
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 2016年 10月 24日
技術記事 A complete low-voltage backup battery solution for eCall systems PDF | HTML 2016年 3月 5日
アプリケーション・ノート Basic Calculation of a Buck Converter's Power Stage (Rev. B) 2015年 8月 17日
Analog Design Journal Five steps to a great PCB layout for a step-down converter 2015年 1月 29日
Analog Design Journal Design considerations for a resistive feedback divider in a DC/DC converter 2012年 4月 26日
アプリケーション・ノート Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 2012年 1月 13日
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 2011年 6月 17日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS62290EVM-279 — TPS62290、6V 入力、1.8V 出力、1A 評価モジュール

The TPS62290EVM-279 facilitates evaluation of the TPS62290 1 A Step Down Converter in 2 x 2 SON Package.

ユーザー ガイド: PDF
計算ツール

SLVC780 Design Tool for Output Voltage Adjustment Using a DAC

Calculator tool to adjust the power supply's output voltage with an analog input voltage
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
高精度 DAC (≤ 10MSPS)
  • DAC43401 Hi-Z (ハイ インピーダンス) 対応、EEPROM と波形ジェネレータとコンパレータ搭載、8 ビット、1 チャネル、電圧出力、スマート DAC
  • DAC43608 超小型 QFN パッケージ、8 ビット、8 チャネル、I2C、電圧出力 DAC
  • DAC53401 Hi-Z (ハイ インピーダンス) 対応、EEPROM と波形ジェネレータとコンパレータ搭載、10 ビット、1 チャネル、電圧出力、スマート DAC
  • DAC53608 超小型 QFN パッケージ、10 ビット、8 チャネル、I2C、電圧出力 DAC
パワー モジュール (インダクタ内蔵)
  • TPS82084 インダクタ内蔵、2A、高効率、降圧コンバータ モジュール
  • TPS82085 3A、高効率降圧コンバータ モジュール、インダクタ内蔵
  • TPS82130 17V 入力、インダクタ結合型、3A 降圧コンバータ モジュール
  • TPS82140 インダクタ内蔵、17V 入力、2A 同期整流降圧コンバータ MicroSiP™ モジュール
  • TPS82150 インダクタ内蔵、17V 入力、1A 同期整流降圧コンバータ MicroSiP™ モジュール
  • TPSM82810 調整可能な周波数、トラッキング機能搭載、3 x 4mm の μSIP パッケージ封止、2.75V ~ 6V、4A 降圧モジュール
  • TPSM82813 オプションの周波数同期機能と、調整可能なソフト スタート機能と、トラッキング機能搭載、6V、3A 降圧モジュール
  • TPSM82821 インダクタ内蔵、2 x 2.5 x 1.1mm の μSIP パッケージ封止、5.5V 入力、1A 降圧モジュール
  • TPSM82822 インダクタ内蔵、2 x 2.5 x 1.1mm の μSIP パッケージ封止、5.5V 入力、2A 降圧モジュール
DC/DC converters
  • TLV62065 2x2 SON パッケージ封止、3MHz、2A 降圧コンバータ
  • TLV62080 2 x 2mm SON パッケージ封止、1.2A、高効率、降圧コンバータ
  • TLV62084 2 x 2mm SON パッケージ封止、2A、高効率、降圧コンバータ
  • TLV62084A 2 x 2mm SON パッケージ封止、2A、高効率、降圧コンバータ
  • TLV62085 2x2 QFN に封止した 3A、高効率、同期整流降圧コンバータ
  • TLV62090 3 x 3mm QFN パッケージ封止、3A、高効率、降圧コンバータ
  • TLV62095 DCS-Control 搭載、4A 同期整流降圧コンバータ
  • TLV62130 3x3 QFN パッケージ、3~17V、3A 降圧コンバータ
  • TLV62130A 3x3 QFN パッケージ封止、DCS-Control 機能搭載 3 ~ 17V、3A 降圧コンバータ
  • TLV62150 DCS-Control™ 搭載、4 ~ 17V、1A 降圧コンバータ
  • TLV62150A DCS-Control 搭載、3x3 QFN パッケージ封止、4 ~ 17V、1A 降圧コンバータ
  • TLV62565 SOT23 パッケージ封止、1.5A 降圧コンバータ
  • TLV62566 パワー グッド付き、SOT23 パッケージ封止、1.5A 降圧コンバータ
  • TLV62568 SOT23 と SOT563 の各パッケージに封止、2.5V ~ 5.5V 入力、1A 高効率降圧コンバータ
  • TLV62568A SOT563 小型パッケージに封止、強制 PWM 搭載、2.5V ~ 5.5V 入力、1A 高効率降圧コンバータ
  • TLV62569 SOT23 と SOT563 の各パッケージに封止、2.5V ~ 5.5V 入力、2A 高効率降圧コンバータ
  • TLV62569A SOT パッケージに封止した強制 PWM 機能付き 2A 高効率降圧コンバータ
  • TLV62585 2x2 QFN または SOT563 パッケージ封止、2.5V ~ 5.5V 入力、3A 高効率降圧コンバータ
  • TPS62000 調整可能、600mA、95% 効率の降圧コンバータ
  • TPS62000-HT 高温用、高効率、降圧、低消費電力 DC-DC コンバータ
  • TPS62020 18μA、MSOP-10 封止、調整可能、600mA、95% 効率の降圧コンバータ
  • TPS62040 18μA、MSOP-10 または QFN 封止、調整可能、1.2A、95% 効率の降圧コンバータ
  • TPS62050 MSOP-10 封止、調整可能、800mA、10V Vin、95% 効率の降圧コンバータ
  • TPS62056 MSOP-10 封止、3.3V 出力、800mA、10V 入力電圧範囲 (Vin)、95% 効率の降圧コンバータ
  • TPS62060 2x2 SON パッケージ封止、3MHz、1.6A 降圧コンバータ
  • TPS62065 2x2 SON パッケージ封止、3MHz、2A 降圧コンバータ
  • TPS62065-Q1 2x2 SON パッケージ封止、3MHz、2A 車載用降圧コンバータ
  • TPS62067 2x2 SON パッケージ封止、3MHz、2A 降圧コンバータ
  • TPS62067-Q1 車載対応、2mm × 2mm の SON パッケージ封止、3MHz、2A 降圧コンバータ
  • TPS62080 2x2mm SON パッケージ封止、可変 Vout、1.2A 高効率、降圧コンバータ
  • TPS62080A 2 x 2mm SON パッケージ封止、1.2A、高効率、降圧コンバータ
  • TPS62085 DCS-Control と Hiccup 短絡保護機能搭載、2x2 HotRod パッケージ封止、3A 降圧コンバータ
  • TPS62088 1.2 x 0.8mm の超小型 6 ピン WCSP (ウェハー チップ スケール パッケージ) に封止、2.4V ~ 5.5V 入力、3A 降圧コンバータ
  • TPS62090 DCS™ Control 機能搭載、3A、6V 入力、最大効率 97%、同期整流降圧コンバータ
  • TPS62090-Q1 車載:3A、2.5V ~ 6V 入力、最大効率 97%、3x3 QFN、降圧コンバータ
  • TPS62095 DCS-Control 搭載、4A 同期整流降圧コンバータ
  • TPS62097 スイッチング周波数選択可能、HotRod パッケージ封止、2A 降圧コンバータ
  • TPS62097-Q1 ウェッタブル フランク 3x3 QFN パッケージの 2A 車載降圧コンバータ
  • TPS62100 調整可能な出力、マルチモード、300kHz、同期整流降圧コンバータ
  • TPS62110 QFN-16 封止、可変、1.5A、17V Vin、降圧コンバータ
  • TPS62110-EP エンハンスド製品、17V、1.5A 同期整流 降圧コンバータ
  • TPS62110-HT 高温、17V、1.5A、同期整流、降圧コンバータ
  • TPS62110-Q1 車載向け、QFN-16 パッケージ封止、3V ~ 17V、1.5A、降圧コンバータ
  • TPS62113 QFN-16 の LBI 機能付き、1.5A、17Vin 降圧コンバータ
  • TPS62120 DCS 制御付き、15V、75mA、効率性 96%、降圧コンバータ
  • TPS62122 15V、75mA、効率 96%、降圧コンバータ
  • TPS62125 3V ~ 17V、300mA、降圧コンバータ、可変イネーブル スレッショルドおよびヒステリシス
  • TPS62130 3x3 QFN パッケージ封止、DCS-Control 機能搭載 3 ~ 17V、3A 降圧コンバータ
  • TPS62130A DCS Control 搭載、3 x 3 QFN パッケージ封止、3V ~ 17V、3A 降圧コンバータ
  • TPS62130A-Q1 TPS62130A-Q1 車載、3 × 3 QFN パッケージ封止、3 ~ 17V、3A、降圧コンバータ
  • TPS62135 2x3 QFN パッケージに封止、1% 精度、PFM (パルス周波数変調) / 強制 PWM (パルス幅変調) 機能搭載、3 ~ 17V、4.0A 降圧コンバータ
  • TPS62136 2x3 QFN パッケージに封止、1% 精度、PFM (パルス周波数変調) / 強制 PWM (パルス幅変調) 機能搭載、3 ~ 17V、4.0A 降圧コンバータ
  • TPS62140 DCS-Control 機能搭載、3x3 QFN パッケージ封止、3 ~ 17V、2A 降圧コンバータ
  • TPS62140A DCS-Control 機能搭載、3x3 QFN パッケージ封止、3 ~ 17V、2A 降圧コンバータ
  • TPS62147 2x3 QFN パッケージに封止、1% 精度、PFM (パルス周波数変調) / 強制 PWM (パルス幅変調) 機能搭載、3 ~ 17V、2.0A 降圧コンバータ
  • TPS62148 2x3 QFN パッケージに封止、1% 精度、PFM (パルス周波数変調) / 強制 PWM (パルス幅変調) 機能搭載、3 ~ 17V、2.0A 降圧コンバータ
  • TPS62150 DCS-Control 機能搭載、3x3 QFN パッケージ封止、3 ~ 17V、1A 降圧コンバータ
  • TPS62150A 3x3 QFN パッケージ封止、DCS-Control 搭載 3 ~ 17V、1A、3MHz 降圧コンバータ
  • TPS62150A-Q1 TPS62150A-Q1 車載、3 × 3 QFN パッケージ封止、3 ~ 17V、1A、降圧コンバータ
  • TPS62160 DCS-Control™ 搭載、3V ~ 17V、1A 降圧コンバータ
  • TPS62160-Q1 2x2 SON 封止、3 ~ 17V、1A、車載用降圧コンバータ
  • TPS62170 DCS-Control 機能搭載、2x2 QFN パッケージ封止、3 ~ 17V、0.5A 降圧コンバータ
  • TPS62170-Q1 3 ~ 17V、0.5A、車載向け降圧コンバータ、2x2 QFN パッケージ
  • TPS62175 スヌーズ モード付き、28V、0.5A、降圧コンバータ
  • TPS62180 パワー グッドと調整可能なソフト スタート機能搭載、1% 精度、4V ~ 15V、6A 同期整流降圧コンバータ
  • TPS62184 パワー グッドと調整可能なソフト スタート機能搭載、1% 精度、4V ~ 17V、6A 同期整流降圧コンバータ
  • TPS62200 SOT-23 封止、調整可能、300mA、95% 効率の降圧コンバータ
  • TPS62220 15μA、ThinSOT-23 封止、調整可能、400mA、95% 効率の降圧コンバータ
  • TPS62240 2 x 2mm SON/TSOT23 パッケージ封止、2.25MHz、300mA、降圧型コンバータ
  • TPS62250 2.25MHz、1A のピーク電流制限、降圧コンバータ
  • TPS62260 2 x 2mm SON/TSOT23 パッケージ封止、2.25MHz、600mA、降圧型コンバータ
  • TPS62260-Q1 車載向け、2 x 2mm SON/TSOT23 パッケージ封止、2V ~ 6V、2.25MHz 固定周波数、600mA 降圧コンバータ
  • TPS62290 2x2mm SON パッケージ封止、2.25MHz、1A、降圧コンバータ
  • TPS62290-Q1 車載向け、2 x 2mm SON/TSOT23 パッケージ封止、2.3V ~ 6V、2.25MHz 固定周波数、1A 降圧コンバータ
  • TPS62400 1 線式インターフェイス搭載、QFN 封止、デュアル、調整可能、400mA と 600mA、2.25MHz 降圧コンバータ
  • TPS62400-Q1 車載カタログ、1 線式インターフェイス付きデュアル、可変、400mA および 600mA、2.25MHz 降圧コンバータ
  • TPS62410 2.25MHz、2×800mA、デュアル降圧型コンバータ、1 線式インターフェイス、QFN
  • TPS62410-Q1 車載向け 2.5V ~ 6V、2.25MHz 固定周波数デュアル (800mA/ 800mA) 降圧コンバータ
  • TPS62420 1 線式インターフェイス搭載、QFN 封止、デュアル、調整可能、600mA と 1000mA、2.25MHz 降圧コンバータ
  • TPS62420-Q1 車載向け、1 線式インターフェイス搭載、2.5V ~ 6V、2.25MHz 固定周波数、デュアル (1A/600mA) 降圧コンバータ
  • TPS62480 PG 出力と調整可能な、6A、2.4V ~ 5.5V 入力、同期整流降圧コンバータソフトスタート機能搭載、オプションが利用可能
  • TPS62510 低入力電圧向け、調整可能、96% 効率、1.5A 降圧コンバータ
  • TPS62560 2x2mm SON パッケージ封止、2.25MHz、600mA、降圧コンバータ
  • TPS62561 TSOT23 パッケージ、2.25MHz、600mA、降圧コンバータ
  • TPS62590 2x2 SON パッケージ、2.25MHz、1A 降圧コンバータ
  • TPS62590-Q1 車載向け、2 x 2mm SON パッケージ封止、2.5V ~ 6V、2.25MHz 固定周波数、1A 降圧コンバータ
  • TPS62750 プログラマブル入力電流制限付き、USB 駆動アプリケーション用 2.25MHz 降圧コンバータ
  • TPS62751 プログラマブル入力電流制限付き、USB 駆動アプリケーション用 2.25MHz 降圧コンバータ
  • TPS62770 WCSP に封止した 360nA Iq 降圧 / 最大 15V 昇圧の超小型シングルチップ デュアル ソリューション
  • TPS62810-Q1 車載対応、2mm x 3mm ウェッタブル フランク QFN パッケージ封止、2.75V ~ 6V、4A 降圧コンバータ
  • TPS62810M 2mm x 3mm の QFN パッケージ封止、-55℃ 対応の拡張温度範囲対応、2.75V ~ 6V、4A 降圧コンバータ
  • TPS62821 1% 出力精度、1.5mm x 2mm VSON-HR パッケージ封止、2.4V ~ 5.5V 入力、1A 降圧コンバータ
  • TPS62822 1% 出力精度、1.5mm x 2mm VSON-HR パッケージ封止、2.4V ~ 5.5V 入力、2A 降圧コンバータ
  • TPS62823 1% 出力精度、1.5mm x 2mm VSON-HR パッケージ封止、2.4V ~ 5.5V 入力、3A 降圧コンバータ
  • TPS62825 1% 精度、1.5mm x 1.5mm の QFN パッケージ封止、2.4V ~ 5.5V 入力、2A 降圧コンバータ
  • TPS62826 1% 出力精度、1.5mm x 1.5mm VSON-HR パッケージ封止、2.4V ~ 5.5V 入力、3A 降圧コンバータ
  • TPS62827 1% 精度、1.5mm x 1.5mm の QFN パッケージ封止、2.5V ~ 5.5V 入力、4A 降圧コンバータ
リファレンス・デザイン

PMP9769 — 中間電圧の低い車載用 eCall 向け電源のリファレンス デザイン

このリファレンス デザインは、車載環境で使用する緊急通報(eCall)システム向けの包括的な電源ソリューションを示します。この回路に対して、自動車のバッテリ レールから直接電力を供給します。また、自動車のバッテリ レールが使用できない場合、eCall システムに電力を供給するバックアップ バッテリも管理します。このデザインは、eCall システムの不可欠な機能ブロックに電力を供給する 4 個の DC/DC コンバータに対して、利用可能な電圧レールをルーティングするパワー パス (...)
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WSON (DRV) 6 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ