ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

TPS62480

アクティブ

PG 出力と調整可能な、6A、2.4V ~ 5.5V 入力、同期整流降圧コンバータソフトスタート機能搭載、オプションが利用可能

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと類似の機能
TPS62867 アクティブ 1.5 x 2.5mm の QFN パッケージに封止した 2.4V ~ 5.5V 入力、6A、同期整流降圧コンバータ Newer generation of 6-A devices with <30mm² total BOM size.
TPS62869 アクティブ I²C インターフェイス搭載、1.5mm x 2.5mm の QFN パッケージに封止、5.5V、6A の同期整流降圧コンバータ Newer generation alternative with I2C interface and smaller solution size.

製品詳細

Rating Catalog Topology Buck, Step-Down Converter, Synchronous Buck Iout (max) (A) 6 Vin (max) (V) 5.5 Vin (min) (V) 2.4 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Adaptive/Dynamic Voltage Scaling, Enable, Forced PWM, Light load efficiency, Multiphase, Output discharge, Over Current Protection, Phase Interleaving, Power good, Pre-Bias Start-Up, Synchronous Rectification, Tracking, UVLO fixed, Voltage Margining Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000023 Duty cycle (max) (%) 100
Rating Catalog Topology Buck, Step-Down Converter, Synchronous Buck Iout (max) (A) 6 Vin (max) (V) 5.5 Vin (min) (V) 2.4 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Adaptive/Dynamic Voltage Scaling, Enable, Forced PWM, Light load efficiency, Multiphase, Output discharge, Over Current Protection, Phase Interleaving, Power good, Pre-Bias Start-Up, Synchronous Rectification, Tracking, UVLO fixed, Voltage Margining Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000023 Duty cycle (max) (%) 100
VQFN-HR (RNC) 16 7.5 mm² 2.5 x 3
  • Dual Phase Current Mode Topology
  • Input Voltage Range 2.4 to 5.5 V
  • Output Voltage Range 0.6 to 5.5 V
  • Output Current of 6 A
  • Typical Quiescent Current of 23 µA
  • Feedback Voltage Accuracy of ±1% (PWM Mode)
  • Output Voltage Select
  • Phase Shifted Operation
  • Automatic Power Save Modes
  • Forced PWM Mode
  • Adjustable Soft Start
  • Power Good / Thermal Good Outputs
  • Undervoltage Lockout
  • Overcurrent and Short-Circuit Protection
  • Overtemperature Protection
  • 3 × 2.5 mm HotRod™ Package
  • Dual Phase Current Mode Topology
  • Input Voltage Range 2.4 to 5.5 V
  • Output Voltage Range 0.6 to 5.5 V
  • Output Current of 6 A
  • Typical Quiescent Current of 23 µA
  • Feedback Voltage Accuracy of ±1% (PWM Mode)
  • Output Voltage Select
  • Phase Shifted Operation
  • Automatic Power Save Modes
  • Forced PWM Mode
  • Adjustable Soft Start
  • Power Good / Thermal Good Outputs
  • Undervoltage Lockout
  • Overcurrent and Short-Circuit Protection
  • Overtemperature Protection
  • 3 × 2.5 mm HotRod™ Package

The TPS62480 is a synchronous 2-phase step-down DC-DC converter for low profile point-of-load power supplies. The input voltage range of 2.4 to 5.5 V enables operation from typical 3.3-V or 5-V interface supplies as well as from backup circuits dropping down as low as 2.4 V. The output current is up to 6 A continuously provided by two phases of 3 A each, allowing the use of low-profile external components. Both the rails are running out of phase, reducing pulse current noise significantly.

The TPS62480 provides an automatically entered power save mode to maintain high efficiency down to very light loads. This incorporates an automatic phase adding and shedding feature using both or only one phase according to the actual load.

The device features a Power Good signal and an adjustable soft start. Also, the device features a Thermal Good signal to detect excessive internal temperature. The output voltage can be changed to a preselected value by VSEL pin. TPS62480 is able to operate in 100% duty cycle mode.

The TPS62480 is packaged in a small 3 × 2.5 mm HotRod package (RNC).

The TPS62480 is a synchronous 2-phase step-down DC-DC converter for low profile point-of-load power supplies. The input voltage range of 2.4 to 5.5 V enables operation from typical 3.3-V or 5-V interface supplies as well as from backup circuits dropping down as low as 2.4 V. The output current is up to 6 A continuously provided by two phases of 3 A each, allowing the use of low-profile external components. Both the rails are running out of phase, reducing pulse current noise significantly.

The TPS62480 provides an automatically entered power save mode to maintain high efficiency down to very light loads. This incorporates an automatic phase adding and shedding feature using both or only one phase according to the actual load.

The device features a Power Good signal and an adjustable soft start. Also, the device features a Thermal Good signal to detect excessive internal temperature. The output voltage can be changed to a preselected value by VSEL pin. TPS62480 is able to operate in 100% duty cycle mode.

The TPS62480 is packaged in a small 3 × 2.5 mm HotRod package (RNC).

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS62A06 アクティブ SOT-563 パッケージ封止、2.5V ~ 5.5V 入力、6A、高効率降圧コンバータ Newer generation converter in smaller SOT563 package
TPS62A06A アクティブ 強制 PWM 機能搭載、SOT-563 パッケージ封止、2.5V ~ 5.5V 入力、6A、高効率、降圧コンバータ Newer generation converter in smaller SOT563 package

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
11 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS62480 2.4-V to 5.5-V, 6-A, 2-Phase Step-Down Converter データシート (Rev. A) PDF | HTML 2016年 2月 29日
アプリケーション・ノート Quick Reference Guide To TI Buck Switching DC/DC Application Notes (Rev. B) PDF | HTML 2022年 5月 23日
セレクション・ガイド Buck Converter Quick Reference Guide (Rev. B) 2021年 4月 8日
ホワイト・ペーパー Enabling Higher Data Rates for Optical Modules With Small and Efficient Power 2021年 3月 22日
Analog Design Journal Methods of output-voltage adjustment for DC/DC converters 2019年 6月 14日
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 2018年 6月 22日
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 2017年 10月 24日
技術記事 Small and efficient power supply for the Altera™ MAX® 10 FPGA PDF | HTML 2017年 4月 24日
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 2016年 10月 24日
技術記事 Using the thermal good function to increase reliability PDF | HTML 2016年 10月 11日
Analog Design Journal Design considerations for a resistive feedback divider in a DC/DC converter 2012年 4月 26日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TMDX654IDKEVM — AM65x – 産業用開発キット (IDK)

AM65x 産業用開発キット (IDK) は、ファクトリ オートメーション、ドライブ、ロボット、グリッド インフラなどのアプリケーションに最適な Sitara™ AM65x プロセッサの産業用通信機能と制御機能を評価するための開発プラットフォームです。AM65x プロセッサは PROFINET、EtherCAT、EtherNet/IP などの産業用イーサネット プロトコルで使用できる 3 つの PRU-ICSS(プログラマブル リアルタイム ユニット産業用通信サブシステム)サブシステムを搭載しています。

ユーザー ガイド: PDF | HTML
評価ボード

TPS62480EVM-671 — TPS62480 の評価基板、5.5V 入力、6A 出力、2 相降圧コンバータ

この TPS62480EVM-671 を使用すると、TPS62480 の動作や機能の評価とテストを容易に実行できる設計を採用しています。この EVM は、2.4V ~ 5.5V の入力電圧を 1.8V のレギュレーション済み出力電圧に変換し、最大 6A の出力電流を供給します。TPS62480 は 2.5 x 3.0 mm² の小型 VSON パッケージに封止済みです。

ユーザー ガイド: PDF
シミュレーション・モデル

TPS62480 PSpice Unencrypted Transient Model (Rev. B)

SLVMBH8B.ZIP (58 KB) - PSpice Model
計算ツール

SLVC780 Design Tool for Output Voltage Adjustment Using a DAC

Calculator tool to adjust the power supply's output voltage with an analog input voltage
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

リファレンス・デザイン

TIDA-01366 — 最大 125℃ に対応する、Altera™ MAX® 10 FPGA 向けの小型で効率的な電源のリファレンス デザイン

TIDA-01366 (別名 PMP9799) は、 Altera's MAX® 10 FPGA 向けに設計されました。このリファレンス デザインは、3 個の DC/DC コンバータを使用して、コスト効率の優れた方法で MAX 10 に電力を供給します。この設計は、多数の産業用アプリケーションと、小型、高効率、高温動作の電源を必要とする各種アプリケーションをサポートします。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN-HR (RNC) 16 Ultra Librarian