ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

TPS62056

アクティブ

MSOP-10 封止、3.3V 出力、800mA、10V 入力電圧範囲 (Vin)、95% 効率の降圧コンバータ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと類似の機能
TPS629210 アクティブ SOT-583 パッケージ封止、3V ~ 17V、1A、高効率、低静止電流 (IQ)、同期整流降圧コンバータ Improved efficiency, smaller size and lower IQ.

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 0.8 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 3.3 Vout (min) (V) 3.3 Features Enable, Frequency synchronization, Light-load efficiency, Power good, Synchronous rectification Control mode Voltage mode Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000012 Duty cycle (max) (%) 100
Rating Catalog Topology Buck Iout (max) (A) 0.8 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 3.3 Vout (min) (V) 3.3 Features Enable, Frequency synchronization, Light-load efficiency, Power good, Synchronous rectification Control mode Voltage mode Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000012 Duty cycle (max) (%) 100
VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • High-Efficiency Synchronous Step-Down
    Converter With up to 95% Efficiency
  • 12-µA Quiescent Current (Typical)
  • 2.7-V to 10-V Operating Input Voltage Range
  • Adjustable Output Voltage Range: 0.7 V to 6 V
  • Fixed Output Voltage Options Available With
    1.5 V, 1.8 V, and 3.3 V
  • Synchronizable to External Clock: Up to 1.2 MHz
  • High-Efficiency Over a Wide Load Current Range
    in Power-Save Mode
  • 100% Maximum Duty Cycle for Lowest Dropout
  • Low-Noise Operation in Forced Fixed-
    Frequency PWM Operation Mode
  • Internal Softstart
  • Overtemperature and Overcurrent Protected
  • Available in 10-Pin Micro-Small Outline
    Package MSOP
  • High-Efficiency Synchronous Step-Down
    Converter With up to 95% Efficiency
  • 12-µA Quiescent Current (Typical)
  • 2.7-V to 10-V Operating Input Voltage Range
  • Adjustable Output Voltage Range: 0.7 V to 6 V
  • Fixed Output Voltage Options Available With
    1.5 V, 1.8 V, and 3.3 V
  • Synchronizable to External Clock: Up to 1.2 MHz
  • High-Efficiency Over a Wide Load Current Range
    in Power-Save Mode
  • 100% Maximum Duty Cycle for Lowest Dropout
  • Low-Noise Operation in Forced Fixed-
    Frequency PWM Operation Mode
  • Internal Softstart
  • Overtemperature and Overcurrent Protected
  • Available in 10-Pin Micro-Small Outline
    Package MSOP

The TPS6205x devices are a family of high-efficiency synchronous step-down DC-DC converters that are ideally suited for systems powered from a 1- or 2-cell Li-Ion battery or from a 3- to 5-cell NiCd, NiMH, or alkaline battery.

The TPS6205x devices are synchronous pulse width modulation (PWM) converters with integrated N- and P-channel power MOSFET switches. Synchronous rectification increases efficiency and reduces external component count. To achieve highest efficiency over a wide load current range, the converter enters a power-saving pulse frequency modulation (PFM) mode at light load currents. Operating frequency is typically 850 kHz, allowing the use of small inductor and capacitor values. The device can be synchronized to an external clock signal in the range of 600 kHz to 1.2 MHz. For low noise operation, the converter can be programmed into forced-fixed frequency in PWM mode. In shutdown mode, the current consumption is reduced to less than 2 µA. The TPS6205x devices are available in the 10-pin (DGS) micro-small outline package (MSOP) and operates over a free air temperature range of –40°C to 85°C.

The TPS6205x devices are a family of high-efficiency synchronous step-down DC-DC converters that are ideally suited for systems powered from a 1- or 2-cell Li-Ion battery or from a 3- to 5-cell NiCd, NiMH, or alkaline battery.

The TPS6205x devices are synchronous pulse width modulation (PWM) converters with integrated N- and P-channel power MOSFET switches. Synchronous rectification increases efficiency and reduces external component count. To achieve highest efficiency over a wide load current range, the converter enters a power-saving pulse frequency modulation (PFM) mode at light load currents. Operating frequency is typically 850 kHz, allowing the use of small inductor and capacitor values. The device can be synchronized to an external clock signal in the range of 600 kHz to 1.2 MHz. For low noise operation, the converter can be programmed into forced-fixed frequency in PWM mode. In shutdown mode, the current consumption is reduced to less than 2 µA. The TPS6205x devices are available in the 10-pin (DGS) micro-small outline package (MSOP) and operates over a free air temperature range of –40°C to 85°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TPS62050 アクティブ MSOP-10 封止、調整可能、800mA、10V Vin、95% 効率の降圧コンバータ This product has an adjustable-output voltage.
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS62152 アクティブ 3x3 QFN パッケージ封止、3 ~ 17V、1A、降圧コンバータ The product has the same functionality with a wider input voltage range, higher output current, improved efficiency, and a smaller solution size.
TPS62162 アクティブ DCS-Control™ 搭載、3V ~ 17V、1A 降圧コンバータ This product has the same functionality with a wider input voltage range, higher output current, improved efficiency, and a smaller solution size.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
14 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS6205x 800-mA Synchronous Step-Down Converter データシート (Rev. F) PDF | HTML 2015年 6月 26日
アプリケーション・ノート Optimizing Resistor Dividers at a Comparator (Rev. B) PDF | HTML 2021年 4月 30日
Analog Design Journal Methods of output-voltage adjustment for DC/DC converters 2019年 6月 14日
アプリケーション・ノート Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 2018年 6月 22日
アプリケーション・ノート Optimizing Transient Response of Internally Compensated DC-DC Converters (Rev. B) 2017年 11月 29日
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 2017年 10月 24日
アプリケーション・ノート Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 2017年 6月 15日
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 2016年 10月 24日
アプリケーション・ノート Basic Calculation of a Buck Converter's Power Stage (Rev. B) 2015年 8月 17日
Analog Design Journal Five steps to a great PCB layout for a step-down converter 2015年 1月 29日
アプリケーション・ノート Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 2012年 1月 13日
アプリケーション・ノート Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 2011年 9月 19日
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 2011年 6月 17日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS62050EVM-234 — TPS62050 評価モジュール

The TPS62050EVM-234 is an evaluation tool for the TPS62050 95% efficient, 800-mA inductive step-down converter in MSOP-10, which can supply voltages down to 0.7V from a 2.7-V to 10-V input. The TPS62050EVM-234 uses a TPS62050 adjustable output step-down converter and the appropriate feedback (...)

ユーザー ガイド: PDF | HTML
評価ボード

TPS62052EVM-234 — TPS62052 評価モジュール

The TPS62052EVM-234 is an evaluation tool for the TPS62052 95% efficient, 800-mA inductive step-down converter in MSOP-10, which supplies a fixed voltage of 1.5V from a 2.7-V to 10-V input. The TPS62052EVM-234 uses a TPS62052 fixed output voltage step-down converter to provide a 1.5-V output (...)

ユーザー ガイド: PDF | HTML
計算ツール

SLVC147 TPS6205x Low Battery Hysteresis Calculator - Excel

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

SLVC148 TPS6205x Low Battery Hysteresis Calculator - MathCAD

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

SLVC780 Design Tool for Output Voltage Adjustment Using a DAC

Calculator tool to adjust the power supply's output voltage with an analog input voltage
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VSSOP (DGS) 10 Ultra Librarian