ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

TPS62160-Q1

アクティブ

2x2 SON 封止、3 ~ 17V、1A、車載用降圧コンバータ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS629210-Q1 アクティブ 車載対応、SOT-583 封止、3V ~ 17V、1A、高効率、低静止電流 (IQ)、同期整流降圧コンバータ Higher efficiency with lower IQ and improved Vref accuracy in a smaller package.

製品詳細

Rating Automotive Topology Buck Iout (max) (A) 1 Vin (max) (V) 17 Vin (min) (V) 3 Vout (max) (V) 6 Vout (min) (V) 0.9 Features Enable, Light-load efficiency, Output discharge, Power good, Synchronous rectification Control mode Constant on-time (COT), DCS-Control Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000017 Duty cycle (max) (%) 100 TI functional safety category Functional Safety-Capable
Rating Automotive Topology Buck Iout (max) (A) 1 Vin (max) (V) 17 Vin (min) (V) 3 Vout (max) (V) 6 Vout (min) (V) 0.9 Features Enable, Light-load efficiency, Output discharge, Power good, Synchronous rectification Control mode Constant on-time (COT), DCS-Control Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000017 Duty cycle (max) (%) 100 TI functional safety category Functional Safety-Capable
WSON (DSG) 8 4 mm² 2 x 2
  • DCS-Control™ topology
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade: –40°C to 125°C operating junction temperature range
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C4B
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • Input voltage range: 3 V to 17 V
  • Up to 1-A output current
  • Adjustable output voltage from 0.9 V to 6 V
  • Fixed output voltage versions
  • Seamless power save mode transition
  • Typically 17-µA quiescent current
  • Power-good output
  • 100% Duty cycle mode
  • Short circuit protection
  • Overtemperature protection
  • Pin-to-pin compatible with TPS62170-Q1
  • Available in a 2-mm × 2-mm WSON-8 package
  • DCS-Control™ topology
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade: –40°C to 125°C operating junction temperature range
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C4B
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • Input voltage range: 3 V to 17 V
  • Up to 1-A output current
  • Adjustable output voltage from 0.9 V to 6 V
  • Fixed output voltage versions
  • Seamless power save mode transition
  • Typically 17-µA quiescent current
  • Power-good output
  • 100% Duty cycle mode
  • Short circuit protection
  • Overtemperature protection
  • Pin-to-pin compatible with TPS62170-Q1
  • Available in a 2-mm × 2-mm WSON-8 package

The TPS6216x-Q1 are easy to use synchronous step down DC-DC converters optimized for applications with high power density. A high switching frequency of typically 2.25 MHz allows the use of small inductors and provides fast transient response as well as high output voltage accuracy by using the DCS-Control™ topology.

With their wide operating input voltage range of 3 V to 17 V, the devices are ideally suited for systems powered from either a Li-Ion or other battery as well as from 12-V intermediate power rails. It supports up to 1-A continuous output current at output voltages between 0.9 V and 6 V (with 100% duty cycle mode).

Power sequencing is also possible by configuring the Enable and open-drain Power Good pins.

In Power Save Mode, the devices draw quiescent current of about 17 µA from VIN. Power Save Mode, entered automatically and seamlessly if load is small, maintains high efficiency over the entire load range. In Shutdown Mode, the device is turned off and shutdown current consumption is less than 2 µA.

The devices are available in adjustable and fixed output voltage versions and are packaged in an 8-pin WSON package measuring 2 × 2 mm (DSG).

The TPS6216x-Q1 are easy to use synchronous step down DC-DC converters optimized for applications with high power density. A high switching frequency of typically 2.25 MHz allows the use of small inductors and provides fast transient response as well as high output voltage accuracy by using the DCS-Control™ topology.

With their wide operating input voltage range of 3 V to 17 V, the devices are ideally suited for systems powered from either a Li-Ion or other battery as well as from 12-V intermediate power rails. It supports up to 1-A continuous output current at output voltages between 0.9 V and 6 V (with 100% duty cycle mode).

Power sequencing is also possible by configuring the Enable and open-drain Power Good pins.

In Power Save Mode, the devices draw quiescent current of about 17 µA from VIN. Power Save Mode, entered automatically and seamlessly if load is small, maintains high efficiency over the entire load range. In Shutdown Mode, the device is turned off and shutdown current consumption is less than 2 µA.

The devices are available in adjustable and fixed output voltage versions and are packaged in an 8-pin WSON package measuring 2 × 2 mm (DSG).

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TPS62162-Q1 アクティブ 2x2 SON 封止、3 ~ 17V、1A、車載用降圧コンバータ The same product with a fixed-output voltage of 3.3 V.
TPS62170-Q1 アクティブ 3 ~ 17V、0.5A、車載向け降圧コンバータ、2x2 QFN パッケージ Pin-compatible product with lower output current.
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS62130A-Q1 アクティブ TPS62130A-Q1 車載、3 × 3 QFN パッケージ封止、3 ~ 17V、3A、降圧コンバータ Higher output current (3 A).
TPS62150A-Q1 アクティブ TPS62150A-Q1 車載、3 × 3 QFN パッケージ封止、3 ~ 17V、1A、降圧コンバータ A similar product with a higher current rating.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
12 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート DCS-Control 搭載 3V ~ 17V、1A 降圧コンバータ データシート (Rev. B) 2020年 5月 26日
アプリケーション・ノート Quick Reference Guide To TI Buck Switching DC/DC Application Notes (Rev. B) PDF | HTML 2022年 5月 23日
セレクション・ガイド Buck Converter Quick Reference Guide (Rev. B) 2021年 4月 8日
機能安全情報 TPS6216x-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA (Rev. A) PDF | HTML 2020年 11月 20日
Analog Design Journal Methods of output-voltage adjustment for DC/DC converters 2019年 6月 14日
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 2018年 6月 22日
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 2017年 10月 24日
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 2016年 10月 24日
Analog Design Journal Understanding frequency variation in the DCS-Control(TM) topology 2015年 10月 30日
Analog Design Journal Five steps to a great PCB layout for a step-down converter 2015年 1月 29日
アプリケーション・ノート Low-Noise CMOS Camera Supply 2014年 12月 15日
アプリケーション・ノート Step-Down Converter With Input Overvoltage Protection 2014年 9月 4日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS62160EVM-627 — Evaluation Module for TPS62160 a 1-A, synchronous, step-down converter in a 2x2-mm, 8-pin WSON

The TPS62160EVM-627 (HPA627-001) uses the TPS62160 adjustable version and is set to a 3.3-Voutput. The EVM operates with full-rated performance with an input voltage between 3.7 V and 17 V. The TPS62160 is a 1-A, synchronous, step-down converter in a 2x2-mm, 8-pin WSON package. Both fixed and (...)

ユーザー ガイド: PDF | HTML
Third-party accessory

D3-3P-DESIGNCORE-CAMERA — D3 Embedded DesignCore® カメラ シリーズの各種のカメラ モジュール

D3 Embedded の DesignCore® カメラ・モジュールは、TDA4 など複数の TI ADAS プロセッサと互換性があります。

堅牢な PRO バージョンは、IP67 の防塵規格と防水規格を満たし、AEC-Q100 グレード 2 (-40°C ~ 105°C の温度範囲) に対応する車載グレードのイメージ センサを採用しています。

購入先:D3 Embedded
シミュレーション・モデル

TPS62160 PSpice Unencrypted Transient Model (Rev. B)

SLVM428B.ZIP (33 KB) - PSpice Model
シミュレーション・モデル

TPS62160 TINA-TI Transient Reference Design (Rev. A)

SLVM501A.ZIP (46 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPS62160 TINA-TI Transient Spice Model (Rev. A)

SLVM502A.ZIP (52 KB) - TINA-TI Spice Model
計算ツール

SLVC780 Design Tool for Output Voltage Adjustment Using a DAC

Calculator tool to adjust the power supply's output voltage with an analog input voltage
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

リファレンス・デザイン

TIDA-00455 — ISP および DVP 出力を内蔵した 4 カメラハブ向け車載用 ADAS リファレンスデザイン

TIDA-00455 は最大 4 台の 1.3 メガピクセル カメラを単一の TDA2x SoC 評価基板(EVM)に接続するためのカメラ ハブのリファレンス デザインです。各カメラは、1 本の同軸ケーブルを使用してハブに接続します。  2 基の OmniVision OV490 ISP(イメージ センサ プロセッサ)をオンボード搭載しており、ビデオ信号を処理して並列デジタル フォーマット(DVP)でエクスポートすることができます。   これにより、4 台のカメラからの入力を組み合わせて 2 個の並列ビデオ ポートから出力できることから、システムの大幅な簡略化が可能になります。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01491 — Power Over Coax フィルタ付きの車載用カメラ PMIC 電源のリファレンス デザイン

このリファレンス デザインが搭載しているのは、同軸ケーブルを使用した電力供給 (power-over-coax、POC) フィルタ ネットワーク、中入力電圧 (Vin) を受け入れる同期整流降圧 DC/DC コンバータ、低入力電圧 (Vin) を受け入れるパワー マネージメント IC (PMIC) であり、18 mm x 18 mm のフットプリントに実装した典型的な車載カメラ向け電源を提示します。このデザインは、データと電力の両方を、Fakra コネクタを取り付けた 1 本の同軸ケーブルから受け取り、ローパス フィルタ (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

PMP40690 — C2000™ マイコン (MCU) と GaN を使用する 4kW インターリーブ CCM トーテムポール ブリッジレス PFC のリファレンス デザイン

このリファレンス デザインは、4kW のインターリーブ CCM トーテムポール (TTPL) ブリッジレス PFC のリファレンス デザインであり、64 ピンの C2000™ マイコン、LM3410 GaN (窒化ガリウム) デバイス、TMCS1100 ホール センサを使用しています。これは、C2000™ MCU を使用した TIDM-02008 双方向インターリーブ CCM TTPL ブリッジレス PFC リファレンス デザインに基づくもので、総 PCB 寸法は 145 mm x 105 mm x 35 mm (...)
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

PMP20396 — 400V 入力、50W 出力の複数出力バイアス電源のリファレンスデザイン

PMP20396 は、複数出力の絶縁型バイアス電源のリファレンスデザインです。入力電圧が 100V 以上の場合には、このデザインでは最大 2W の出力電力を供給できます。入力電圧が 300V 以上の場合には、このデザインでは最大 50W の出力電力を供給できます。この設計では、1 次側で 5V/500mA と 12V/50mA、2 次側で5V/700mA と 12V/4000mA という 4 種類の出力を供給します。このデザインでは、最高 90% の効率が達成されます。
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01323 — ADAS 向けマルチセンサー ハブのリファレンス デザインで、クアッド 4Gbps FPD-Link III、デュアル CSI-2 出力、および PoC 対応

TIDA-01323 カメラ ハブ リファレンス デザインを使用すると、最大 4 台の 2 メガピクセル 60fps カメラを同軸ケーブル経由で接続できます。このデザインでは、これらの同軸ケーブルを使用して、センサへの電力供給、バックチャネル通信、およびクロック同期を実現しています。4Gbps FPD-Link III クワッド デシリアライザは、Samtec コネクタを経由するアプリケーション プロセッサへのデュアル出力 MIPI(Mobile Industry Processor Interface)CSI-2(Camera Serial (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01005 — MIPI CSI-2 出力付き 4 カメラ ハブの車載用 ADAS リファレンス デザイン

このカメラ ハブ リファレンス デザインを使用すると、最大 4 台の 1.3 メガピクセル カメラを単一の TDA3x システム オン チップ(SoC)評価基板(EVM)に接続できます。各カメラは、1 本の同軸ケーブルを使用してハブに接続します。FPD-Link III 接続を使用して、各カメラを 4 ポートのデシリアライザに接続します。デシリアライザの出力は、MIPI CSI-2 形式です。センサ フュージョンの使用例では、このデザインを使用して、他のタイプのセンサを接続することもできます。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

PMP9768 — 中間電圧の高いオートモーティブ (車載) eCall 向け電源のリファレンス デザイン

このリファレンス デザインは、車載環境で使用する緊急通報(eCall)システム向けの包括的な電源ソリューションを示します。この回路に対して、自動車のバッテリ レールから直接電力を供給します。また、自動車のバッテリ レールが使用できない場合、eCall システムに電力を供給するバックアップ バッテリも管理します。このデザインは、eCall システムの不可欠な機能ブロックに電力を供給する 4 個の DC/DC コンバータに対して、利用可能な電圧レールをルーティングするパワー パス (...)
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00271 — ADAS センサ・インターコネクト、リファレンス・デザイン・ボード、リモート・カメラ、及び、レーダ・モジュール用

The ADAS Sensor Interconnect Board is intended for applications where remote sensors like cameras, LIDAR or radar modules need to be connected to a central processing ECU. The board supports up to 3 coaxial and 1 LVDS twisted pair data inputs as well as 3 FMC cable and 1 board to board connector as (...)
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WSON (DSG) 8 Ultra Librarian