ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

TPS62180

アクティブ

パワー グッドと調整可能なソフト スタート機能搭載、1% 精度、4V ~ 15V、6A 同期整流降圧コンバータ

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 6 Vin (max) (V) 15 Vin (min) (V) 4 Vout (max) (V) 6 Vout (min) (V) 0.9 Features Enable, Light Load Efficiency, Phase Interleaving, Power good, Synchronous Rectification Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00003 Duty cycle (max) (%) 100
Rating Catalog Topology Buck Iout (max) (A) 6 Vin (max) (V) 15 Vin (min) (V) 4 Vout (max) (V) 6 Vout (min) (V) 0.9 Features Enable, Light Load Efficiency, Phase Interleaving, Power good, Synchronous Rectification Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00003 Duty cycle (max) (%) 100
DSBGA (YZF) 24 7.3125 mm² 3.25 x 2.25
  • Dual Phase Balanced Peak Current Mode
  • Input Voltage Range: 4 V to 15 V
  • Output Voltage Range: 0.9 V to 6 V
  • Output Current up to 6 A
  • Typical Quiescent Current of 28 µA
  • Output Voltage Accuracy of ±1% (PWM Mode)
  • Automatic Efficiency Enhancement (AEE™)
  • Phase Shifted Operation
  • Automatic Power Save Mode
  • Adjustable Soft Start
  • Power Good Output
  • Undervoltage Lockout
  • HICCUP Over Current Protection
  • Pin-to-Pin Compatible with TPS62184
  • Over Temperature Protection
  • NanoFree™ 2.10 mm x 3.10 mm DSBGA Package
  • Create a Custom Design Using the TPS62180 With the WEBENCH® Power Designer
  • Dual Phase Balanced Peak Current Mode
  • Input Voltage Range: 4 V to 15 V
  • Output Voltage Range: 0.9 V to 6 V
  • Output Current up to 6 A
  • Typical Quiescent Current of 28 µA
  • Output Voltage Accuracy of ±1% (PWM Mode)
  • Automatic Efficiency Enhancement (AEE™)
  • Phase Shifted Operation
  • Automatic Power Save Mode
  • Adjustable Soft Start
  • Power Good Output
  • Undervoltage Lockout
  • HICCUP Over Current Protection
  • Pin-to-Pin Compatible with TPS62184
  • Over Temperature Protection
  • NanoFree™ 2.10 mm x 3.10 mm DSBGA Package
  • Create a Custom Design Using the TPS62180 With the WEBENCH® Power Designer

The TPS6218x is a synchronous dual-phase step-down DC-DC converter for low profile power rails. It operates with two identical, current balanced phases that are peak current controlled enabling use in height limited applications.

With a wide operating input voltage range of 4 V to 15 V, the device is ideally suited for systems powered from multi-cell Li-Ion batteries or 12-V rails. The output current of 6 A is continuously provided by two phases of 3 A each, allowing the use of low profile external components. The phases operate out of phase, reducing switching noise significantly.

The TPS6218x automatically enters Power Save Mode to maintain high efficiency down to very light loads. It also incorporates an Automatic Efficiency Enhancement (AEE™) for the entire duty cycle range.

The device features a Power Good signal, as well as an adjustable soft start. The quiescent current is typically 28 µA, it is able to run in 100% mode, and it has no duty cycle limitation even at lowest output voltage.

The TPS6218x, available in adjustable and fixed output voltage options, is packaged in a small 24-bump, 0.5 mm pitch DSBGA package.

The TPS6218x is a synchronous dual-phase step-down DC-DC converter for low profile power rails. It operates with two identical, current balanced phases that are peak current controlled enabling use in height limited applications.

With a wide operating input voltage range of 4 V to 15 V, the device is ideally suited for systems powered from multi-cell Li-Ion batteries or 12-V rails. The output current of 6 A is continuously provided by two phases of 3 A each, allowing the use of low profile external components. The phases operate out of phase, reducing switching noise significantly.

The TPS6218x automatically enters Power Save Mode to maintain high efficiency down to very light loads. It also incorporates an Automatic Efficiency Enhancement (AEE™) for the entire duty cycle range.

The device features a Power Good signal, as well as an adjustable soft start. The quiescent current is typically 28 µA, it is able to run in 100% mode, and it has no duty cycle limitation even at lowest output voltage.

The TPS6218x, available in adjustable and fixed output voltage options, is packaged in a small 24-bump, 0.5 mm pitch DSBGA package.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TPS62184 アクティブ パワー グッドと調整可能なソフト スタート機能搭載、1% 精度、4V ~ 17V、6A 同期整流降圧コンバータ Offers wider VIN.
比較対象デバイスと類似の機能
TPS62130 アクティブ 3x3 QFN パッケージ封止、DCS-Control 機能搭載 3 ~ 17V、3A 降圧コンバータ Lower current equivalent part.
TPS62135 アクティブ 2x3 QFN パッケージに封止、1% 精度、PFM (パルス周波数変調) / 強制 PWM (パルス幅変調) 機能搭載、3 ~ 17V、4.0A 降圧コンバータ Lower current equivalent and higher efficiency.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
16 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS6218x 4-V to 15-V, 6-A, 2-Phase Step-Down Converters with AEE データシート (Rev. B) PDF | HTML 2017年 5月 8日
アプリケーション・ノート Quick Reference Guide To TI Buck Switching DC/DC Application Notes (Rev. B) PDF | HTML 2022年 5月 23日
セレクション・ガイド Buck Converter Quick Reference Guide (Rev. B) 2021年 4月 8日
Analog Design Journal Methods of output-voltage adjustment for DC/DC converters 2019年 6月 14日
アプリケーション・ノート Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 2018年 6月 22日
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 2017年 10月 24日
アプリケーション・ノート Sequencing and Tracking With the TPS621-Family and TPS821-Family (Rev. A) 2017年 6月 28日
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 2016年 10月 24日
技術記事 Power Tips: Multiphase supplies can save space PDF | HTML 2016年 2月 2日
アプリケーション・ノート Basic Calculation of a Buck Converter's Power Stage (Rev. B) 2015年 8月 17日
Analog Design Journal Five steps to a great PCB layout for a step-down converter 2015年 1月 29日
Analog Design Journal Design considerations for a resistive feedback divider in a DC/DC converter 2012年 4月 26日
アプリケーション・ノート Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 2012年 1月 13日
アプリケーション・ノート Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 2011年 9月 19日
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 2011年 6月 17日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS62180EVM-581 — 17V 入力、6A 出力、2 相降圧コンバータ、自動効率拡張機能(AEETM)付き

The TPS62180EVM-581 (PWR581-001) facilitates the evaluation of the TPS62180 6-A, 2-phase buck converter.  The EVM outputs a 3.3-V output voltage from input voltages between 4V and 15V.  The TPS62180 features Automatic Efficiency Enhancement (AEETM) to deliver efficiencies in excess of 90% across (...)

ユーザー ガイド: PDF
シミュレーション・モデル

TPS62180 PSpice Transient Model (Rev. C)

SLVMAF4C.ZIP (135 KB) - PSpice Model
計算ツール

SLVC780 Design Tool for Output Voltage Adjustment Using a DAC

Calculator tool to adjust the power supply's output voltage with an analog input voltage
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ガーバー・ファイル

TPS62180EVM-581 Gerbers

SLVC602.ZIP (202 KB)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
DSBGA (YZF) 24 Ultra Librarian