ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

TPS62770

アクティブ

WCSP に封止した 360nA Iq 降圧 / 最大 15V 昇圧の超小型シングルチップ デュアル ソリューション

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 0.3 Vin (max) (V) 5.5 Vin (min) (V) 2.5 Vout (max) (V) 15 Vout (min) (V) 1 Features Adaptive/Dynamic Voltage Scaling, Enable, Light load efficiency, Output discharge, Over Current Protection, Soft Start Fixed, Synchronous Rectification, UVLO fixed Control mode DCS-Control Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.00000037 Duty cycle (max) (%) 100
Rating Catalog Topology Buck Iout (max) (A) 0.3 Vin (max) (V) 5.5 Vin (min) (V) 2.5 Vout (max) (V) 15 Vout (min) (V) 1 Features Adaptive/Dynamic Voltage Scaling, Enable, Light load efficiency, Output discharge, Over Current Protection, Soft Start Fixed, Synchronous Rectification, UVLO fixed Control mode DCS-Control Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.00000037 Duty cycle (max) (%) 100
DSBGA (YFP) 16 3.24 mm² 1.8 x 1.8
  • VIN Range 2.5 V to 5.5 V
  • 370 nA Iq Step-Down Converter
    • 8 Selectable Output Voltages (1.0V to 3.0V)
    • 300 mA Output Current
    • Output Discharge Function
  • Slew Rate Controlled Load Switch with Discharge
    Function
  • Dual Mode Step-Up Converter
    • Load Disconnect
    • Constant Output Voltage Adjustable up to 15 V
      (VFB 0.8 V) / 12 V Fixed
    • LED Current Driver with PWM to Current
      Conversion (max VFB Voltage 200 mV @ D =
      100%)
  • Tiny 16pin 1.58 × 1.58mm WCSP Package 0.4mm
    pitch
  • VIN Range 2.5 V to 5.5 V
  • 370 nA Iq Step-Down Converter
    • 8 Selectable Output Voltages (1.0V to 3.0V)
    • 300 mA Output Current
    • Output Discharge Function
  • Slew Rate Controlled Load Switch with Discharge
    Function
  • Dual Mode Step-Up Converter
    • Load Disconnect
    • Constant Output Voltage Adjustable up to 15 V
      (VFB 0.8 V) / 12 V Fixed
    • LED Current Driver with PWM to Current
      Conversion (max VFB Voltage 200 mV @ D =
      100%)
  • Tiny 16pin 1.58 × 1.58mm WCSP Package 0.4mm
    pitch

The TPS62770 is a tiny power solution for wearable applications including a 370nA ultra low Iq step-down converter, a slew rate controlled load switch and a dual mode step-up converter. The output voltage of the step-down converter can be selected with three VSEL pins between 1.0 V, 1.05 V, 1.1 V, 1.2 V, 1.8 V, 1.9 V, 2.0 V and 3.0 V. The output voltage can be changed during operation. In shutdown mode, the output of the step-down converter is pulled to GND. The integrated load switch is internally connected to the output of the step-down converter and features slew rate control during turn on phase. Once turned off, its output is connected to GND.

The dual mode step-up converter can generate a constant output voltage up to 15 V, such as PMOLED supply; or, a constant output current, such as LED back light supply. The output voltage can be adjusted up to 15 V with external resistors, or set to fixed 12 V by connecting the FB pin to VIN. The device features an internal over voltage protection of 17.7 V in case the FB node is left open or tight to GND. It includes an internal rectifier and load disconnect function. When used as constant output current driver, the device offers a PWM to analog converter to scale down the reference voltage according to the duty cycle of the PWM signal.

The device is available in a small 16pin 0.4mm pitch WCSP package.

The TPS62770 is a tiny power solution for wearable applications including a 370nA ultra low Iq step-down converter, a slew rate controlled load switch and a dual mode step-up converter. The output voltage of the step-down converter can be selected with three VSEL pins between 1.0 V, 1.05 V, 1.1 V, 1.2 V, 1.8 V, 1.9 V, 2.0 V and 3.0 V. The output voltage can be changed during operation. In shutdown mode, the output of the step-down converter is pulled to GND. The integrated load switch is internally connected to the output of the step-down converter and features slew rate control during turn on phase. Once turned off, its output is connected to GND.

The dual mode step-up converter can generate a constant output voltage up to 15 V, such as PMOLED supply; or, a constant output current, such as LED back light supply. The output voltage can be adjusted up to 15 V with external resistors, or set to fixed 12 V by connecting the FB pin to VIN. The device features an internal over voltage protection of 17.7 V in case the FB node is left open or tight to GND. It includes an internal rectifier and load disconnect function. When used as constant output current driver, the device offers a PWM to analog converter to scale down the reference voltage according to the duty cycle of the PWM signal.

The device is available in a small 16pin 0.4mm pitch WCSP package.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
TPS62740 アクティブ 360nA の静止電流 (Iq)、2.2V ~ 5.5V 入力、超低消費電力、300mA 降圧 DC/DC コンバータ Single-channel low-IQ buck converter

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS62770 Multi-Rail DC/DC Converter For Wearable Applications データシート (Rev. B) PDF | HTML 2016年 4月 11日
アプリケーション・ノート Quick Reference Guide To TI Buck Switching DC/DC Application Notes (Rev. B) PDF | HTML 2022年 5月 23日
ホワイト・ペーパー Benefits of a Resistor-to-Digital Converter in Ultra-Low Power Supplies 2019年 10月 14日
Analog Design Journal Methods of output-voltage adjustment for DC/DC converters 2019年 6月 14日
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 2018年 6月 22日
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 2016年 10月 24日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS62770EVM-734 — TPS62770 マルチレール DC/DC コンバータ評価モジュール

TPS62770EVM-734 は、TPS62770 マルチレール DC/DCコンバータの動作および機能を、ユーザーが簡単に評価し、テストできるように設計された評価基板です。この評価基板は、2 つの独立した出力段ソリューションを提供し、小型ソリューション用に最適化されるだけでなく、フル機能セットも提供します。出力段は、2.0V ~ 5.5V の入力電圧から 2 つのレールを供給します。降圧レールは、1.0V ~ 3.3V の範囲でデジタル調整できます。昇圧レールの電圧は、最大 15V です。

ユーザー ガイド: PDF
シミュレーション・モデル

TPS62770 PSpice Unencrypted Transient Model (Rev. A)

SLVMBI1A.ZIP (280 KB) - PSpice Model
計算ツール

SLVC780 Design Tool for Output Voltage Adjustment Using a DAC

Calculator tool to adjust the power supply's output voltage with an analog input voltage
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

リファレンス・デザイン

PMP21884 — ウェアラブル向け、バッテリ充電機能搭載、超小型、超低静止電流 (IQ) DC/DC 電源のリファレンス デザイン

これは、スマートウォッチとフィットネス トラッカーに適した高集積電源のリファレンス デザインであり、超低静止電流 (IQ) と超小型 (48 平方 mm) を実現します。電源電圧として、7 つの電源レールを供給します。それらに対応するのは、バッテリ チャージャ、LDO、DC/DC 降圧コンバータ、心拍モニタ向けの統合型昇圧コンバータ、AFE LED ドライブ電源電圧、PMOLED バイアスです。
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

PMP9792 — マルチレール、低 Iq 電源、リファレンス デザイン、ウェアラブル アプリケーション用

スマート リストバンドなどのウェアラブル アプリケーションは、ワイヤレス マイコン、センサ、ディスプレイに電力を供給するために 2 個のメイン電源レールを採用しています。これらのアプリケーションは超小型なので、できる限り最小のソリューション サイズを必要とします。このリファレンス デザインは、TPS62770 マルチレール DC/DC コンバータ、CC2650 ワイヤレス マイコン、PMOLED ディスプレイをベースとしたソリューションを提供します。
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
DSBGA (YFP) 16 Ultra Librarian