ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

TLV62084

アクティブ

2 x 2mm SON パッケージ封止、2A、高効率、降圧コンバータ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと類似の機能
TPS62825 アクティブ 1% 精度、1.5mm x 1.5mm の QFN パッケージ封止、2.4V ~ 5.5V 入力、2A 降圧コンバータ 2-A point-of-load converter with 1% output accuracy in a 2-mm x 1.5-mm QFN package.

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 6 Vin (min) (V) 2.7 Vout (max) (V) 4 Vout (min) (V) 0.5 Features Enable, Light load efficiency, Output discharge, Over Current Protection, Power good, Pre-Bias Start-Up, Synchronous Rectification, UVLO fixed Control mode Constant on-time (COT), DCS-Control Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00003 Duty cycle (max) (%) 100
Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 6 Vin (min) (V) 2.7 Vout (max) (V) 4 Vout (min) (V) 0.5 Features Enable, Light load efficiency, Output discharge, Over Current Protection, Power good, Pre-Bias Start-Up, Synchronous Rectification, UVLO fixed Control mode Constant on-time (COT), DCS-Control Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00003 Duty cycle (max) (%) 100
WSON (DSG) 8 4 mm² 2 x 2
  • DCS-Control™ Architecture for Fast Transient Regulation
  • 2.5 to 6-V Input Voltage Range (TLV62080)
  • 2.7 to 6-V Input Voltage Range (TLV62084, TLV62084A)
  • 100% Duty Cycle for Lowest Dropout
  • Power Save Mode for Light Load Efficiency
  • Output Discharge Function
  • Power Good Output
  • Thermal Shutdown
  • Available in 2 mm × 2 mm 8-Terminal WSON Package
  • For Improved Features Set, see the TPS62080
  • Create a Custom Design Using the TLV6208x With the WEBENCH® Power Designer
  • DCS-Control™ Architecture for Fast Transient Regulation
  • 2.5 to 6-V Input Voltage Range (TLV62080)
  • 2.7 to 6-V Input Voltage Range (TLV62084, TLV62084A)
  • 100% Duty Cycle for Lowest Dropout
  • Power Save Mode for Light Load Efficiency
  • Output Discharge Function
  • Power Good Output
  • Thermal Shutdown
  • Available in 2 mm × 2 mm 8-Terminal WSON Package
  • For Improved Features Set, see the TPS62080
  • Create a Custom Design Using the TLV6208x With the WEBENCH® Power Designer

The TLV6208x family devices are small buck converters with few external components, enabling cost effective solutions. They are synchronous step-down converters with an input voltage range of 2.5 and 2.7 (2.5 V for TLV62080, 2.7 V for TLV62084x) to 6 V. The TLV6208x devices focus on high-efficiency step-down conversion over a wide output current range. At medium to heavy loads, the TLV6208x converters operate in PWM mode and automatically enter power save mode operation at light-load currents to maintain high efficiency over the entire load current range.

To address the requirements of system power rails, the internal compensation circuit allows a wide range of external output capacitor values. With the DCS-Control™ (Direct Control with Seamless transition into Power save mode) architecture excellent load transient performance and output voltage regulation accuracy are achieved. The devices are available in 2-mm × 2-mm WSON package with Thermal Pad.

The TLV6208x family devices are small buck converters with few external components, enabling cost effective solutions. They are synchronous step-down converters with an input voltage range of 2.5 and 2.7 (2.5 V for TLV62080, 2.7 V for TLV62084x) to 6 V. The TLV6208x devices focus on high-efficiency step-down conversion over a wide output current range. At medium to heavy loads, the TLV6208x converters operate in PWM mode and automatically enter power save mode operation at light-load currents to maintain high efficiency over the entire load current range.

To address the requirements of system power rails, the internal compensation circuit allows a wide range of external output capacitor values. With the DCS-Control™ (Direct Control with Seamless transition into Power save mode) architecture excellent load transient performance and output voltage regulation accuracy are achieved. The devices are available in 2-mm × 2-mm WSON package with Thermal Pad.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
10 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TLV6208x 1.2-A and 2-A High-Efficiency Step-Down Converter in 2-mm × 2-mm WSON Package データシート (Rev. H) PDF | HTML 2016年 12月 22日
アプリケーション・ノート Quick Reference Guide To TI Buck Switching DC/DC Application Notes (Rev. B) PDF | HTML 2022年 5月 23日
Analog Design Journal Methods of output-voltage adjustment for DC/DC converters 2019年 6月 14日
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 2018年 6月 22日
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 2017年 10月 24日
技術記事 Integrated power devices simplify FPGA and SoC designs PDF | HTML 2017年 1月 11日
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 2016年 10月 24日
アプリケーション・ノート TPS6208x and TLV6208x Device Comparison 2016年 10月 4日
Analog Design Journal Understanding frequency variation in the DCS-Control(TM) topology 2015年 10月 30日
Analog Design Journal Five steps to a great PCB layout for a step-down converter 2015年 1月 29日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TLV62084EVM-828 — TLV62084 用評価モジュール:6V 入力、2A 出力の降圧コンバータ向け

この TLV62084EVM-828 を使用すると、TLV62084 の動作や機能の評価とテストを容易に実行できる設計を採用しています。この EVM は、2.7V〜6V の入力電圧を、最大 2A の出力電流で 1.2V の安定化出力電圧に変換します。TLV62084 は 2.0 x 2.0 mm² の小型 SON パッケージに封止済みです。
ユーザー ガイド: PDF
シミュレーション・モデル

TLV62084 PSpice Unencrypted Transient Model (Rev. A)

SLVMBQ5A.ZIP (103 KB) - PSpice Model
計算ツール

SLVC780 Design Tool for Output Voltage Adjustment Using a DAC

Calculator tool to adjust the power supply's output voltage with an analog input voltage
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

リファレンス・デザイン

TIDA-010055 — 保護リレー モジュール向け診断機能搭載、非絶縁型電源アーキテクチャのリファレンス デザイン

このリファレンス デザインは、アナログ入出力に対応する保護リレーと各種通信モジュール向けに、5V、12V、24V いずれかの DC 入力を受け入れ、非絶縁型電力を供給する電源アーキテクチャを提示します。このデザインは複数の電力出力を生成するために 1 個の統合型 FET を組み合わせた複数の DC/DC コンバータを使用し、サイズと開発期間を重視するアプリケーション向けに 1 個の統合型インダクタを組み合わせた 1 個のパワー モジュールを使用しています。また、低 EMI を必要とするアプリケーション向けに HotRod™ パッケージ (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WSON (DSG) 8 Ultra Librarian