ホーム パワー マネージメント AC/DC および DC/DC コンバータ (FET 内蔵)

TLV62090

アクティブ

3 x 3mm QFN パッケージ封止、3A、高効率、降圧コンバータ

この製品には新バージョンがあります。

open-in-new 代替品と比較
比較対象デバイスと類似の機能
TPS62826 アクティブ 1% 出力精度、1.5mm x 1.5mm VSON-HR パッケージ封止、2.4V ~ 5.5V 入力、3A 降圧コンバータ 3-A step-down converter with 1% accuracy in 1.5-mm x 1.5-mm QFN.

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 5.5 Vin (min) (V) 2.5 Vout (max) (V) 5.5 Vout (min) (V) 0.8 Features Enable, Light Load Efficiency, Light load efficiency, Output discharge, Over Current Protection, Power good, Pre-Bias Start-Up, Synchronous Rectification, Tracking, UVLO Fixed, UVLO fixed Control mode Constant on-time (COT), DCS-Control Switching frequency (min) (kHz) 1400 Switching frequency (max) (kHz) 1400 Operating temperature range (°C) -40 to 125 Iq (typ) (µA) 20 Duty cycle (max) (%) 100 Type Converter
Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 5.5 Vin (min) (V) 2.5 Vout (max) (V) 5.5 Vout (min) (V) 0.8 Features Enable, Light Load Efficiency, Light load efficiency, Output discharge, Over Current Protection, Power good, Pre-Bias Start-Up, Synchronous Rectification, Tracking, UVLO Fixed, UVLO fixed Control mode Constant on-time (COT), DCS-Control Switching frequency (min) (kHz) 1400 Switching frequency (max) (kHz) 1400 Operating temperature range (°C) -40 to 125 Iq (typ) (µA) 20 Duty cycle (max) (%) 100 Type Converter
VQFN (RGT) 16 9 mm² 3 x 3
  • 2.5 V to 5.5 V Input Voltage Range
  • DCS-Control™
  • Up To 98% Efficiency
  • Power Save Mode
  • 20 µA Operating Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • 1.4 MHz Typical Switching Frequency
  • 0.8 V to VIN Adjustable Output Voltage
  • Output Discharge Function
  • Adjustable Softstart
  • Hiccup Short Circuit Protection
  • Output Voltage Tracking
  • Pin-to-Pin Compatible with TPS62090, TLV62095 and TPS62095
  • For Improved Feature Set, See TPS62090
  • Create a Custom Design using the TLV62090 with the WEBENCH® Power Designer
  • 2.5 V to 5.5 V Input Voltage Range
  • DCS-Control™
  • Up To 98% Efficiency
  • Power Save Mode
  • 20 µA Operating Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • 1.4 MHz Typical Switching Frequency
  • 0.8 V to VIN Adjustable Output Voltage
  • Output Discharge Function
  • Adjustable Softstart
  • Hiccup Short Circuit Protection
  • Output Voltage Tracking
  • Pin-to-Pin Compatible with TPS62090, TLV62095 and TPS62095
  • For Improved Feature Set, See TPS62090
  • Create a Custom Design using the TLV62090 with the WEBENCH® Power Designer

The TLV62090 device is a high frequency synchronous step-down converter optimized for small solution size, high efficiency and suitable for battery powered applications. To maximize efficiency, the converter operates in pulse width modulation (PWM) mode with a nominal switching frequency of 1.4 MHz and it automatically enters power save mode operation at light load currents. When used in distributed power supplies and point of load regulation, the device allows voltage tracking to other voltage rails and tolerates output capacitors ranging from 10 µF up to 150 µF and beyond. Using the DCS-Control topology, the device achieves excellent load transient performance and accurate output voltage regulation.

The output voltage start-up ramp is controlled by the softstart pin, which allows operation as either a standalone power supply or in tracking configurations. Power sequencing is also possible by configuring the enable (EN) and power good (PG) pins. In power save mode, the device operates with typically 20-µA quiescent current. Power save mode is entered automatically and seamlessly, maintaining high efficiency over the entire load current range.

The device is available in a 3 mm × 3 mm 16-pin VQFN (RGT) package.

The TLV62090 device is a high frequency synchronous step-down converter optimized for small solution size, high efficiency and suitable for battery powered applications. To maximize efficiency, the converter operates in pulse width modulation (PWM) mode with a nominal switching frequency of 1.4 MHz and it automatically enters power save mode operation at light load currents. When used in distributed power supplies and point of load regulation, the device allows voltage tracking to other voltage rails and tolerates output capacitors ranging from 10 µF up to 150 µF and beyond. Using the DCS-Control topology, the device achieves excellent load transient performance and accurate output voltage regulation.

The output voltage start-up ramp is controlled by the softstart pin, which allows operation as either a standalone power supply or in tracking configurations. Power sequencing is also possible by configuring the enable (EN) and power good (PG) pins. In power save mode, the device operates with typically 20-µA quiescent current. Power save mode is entered automatically and seamlessly, maintaining high efficiency over the entire load current range.

The device is available in a 3 mm × 3 mm 16-pin VQFN (RGT) package.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
TPS62823 アクティブ 1% 出力精度、1.5mm x 2mm VSON-HR パッケージ封止、2.4V ~ 5.5V 入力、3A 降圧コンバータ 3-A step-down converter with 1% accuracy in QFN.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
19 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TLV62090 3A High Efficiency Synchronous Step-Down Converter with DCS-Control™ データシート (Rev. F) PDF | HTML 2017年 1月 19日
アプリケーション・ノート QFN and SON PCB Attachment (Rev. C) PDF | HTML 2023年 12月 6日
アプリケーション・ノート Quick Reference Guide To TI Buck Switching DC/DC Application Notes (Rev. B) PDF | HTML 2022年 5月 23日
Analog Design Journal Methods of output-voltage adjustment for DC/DC converters 2019年 6月 14日
アプリケーション・ノート Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 2018年 6月 22日
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 2017年 10月 24日
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 2016年 10月 24日
Analog Design Journal Understanding frequency variation in the DCS-Control(TM) topology 2015年 10月 30日
アプリケーション・ノート Basic Calculation of a Buck Converter's Power Stage (Rev. B) 2015年 8月 17日
Analog Design Journal Five steps to a great PCB layout for a step-down converter 2015年 1月 29日
Analog Design Journal High-efficiency, low-ripple DCS-Control offers seamless PWM/pwr-save transitions 2013年 7月 25日
アプリケーション・ノート How to Measure the Control Loop of DCS-Control Devices (Rev. A) 2012年 8月 9日
アプリケーション・ノート Optimizing the TLV62090 Output Filter 2012年 5月 11日
Analog Design Journal Design considerations for a resistive feedback divider in a DC/DC converter 2012年 4月 26日
アプリケーション・ノート Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 2012年 1月 13日
アプリケーション・ノート Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 2011年 9月 19日
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 2011年 6月 17日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TLV62090EVM-125 — TLV62090EVM-125 評価モジュール

The TLV62090EVM-125 is a fully assembled and tested circuit for evaluating the TLV62090. The TLV62090 is a step-down converter that operates with an input voltage between 2.5 V and 6 Vdc, an output voltage of 1.8 V using external resistors, and can deliver up to 3000 mA of continuous current. The (...)

ユーザー ガイド: PDF
シミュレーション・モデル

TLV62090 PSpice Unencrypted Transient Model (Rev. A)

SLVM577A.ZIP (24 KB) - PSpice Model
シミュレーション・モデル

TLV62090 TINA-TI Transient Reference Design

SLVM735.TSC (175 KB) - TINA-TI Reference Design
シミュレーション・モデル

TLV62090 TINA-TI Transient Spice Model

SLVM736.ZIP (65 KB) - TINA-TI Spice Model
計算ツール

SLVC780 Design Tool for Output Voltage Adjustment Using a DAC

Calculator tool to adjust the power supply's output voltage with an analog input voltage
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
高精度 DAC (≤ 10MSPS)
  • DAC43401 Hi-Z (ハイ インピーダンス) 対応、EEPROM と波形ジェネレータとコンパレータ搭載、8 ビット、1 チャネル、電圧出力、スマート DAC
  • DAC43608 超小型 QFN パッケージ、8 ビット、8 チャネル、I2C、電圧出力 DAC
  • DAC53401 Hi-Z (ハイ インピーダンス) 対応、EEPROM と波形ジェネレータとコンパレータ搭載、10 ビット、1 チャネル、電圧出力、スマート DAC
  • DAC53608 超小型 QFN パッケージ、10 ビット、8 チャネル、I2C、電圧出力 DAC
パワー モジュール (インダクタ内蔵)
  • TPS82084 インダクタ内蔵、2A、高効率、降圧コンバータ モジュール
  • TPS82085 3A、高効率降圧コンバータ モジュール、インダクタ内蔵
  • TPS82130 17V 入力、インダクタ結合型、3A 降圧コンバータ モジュール
  • TPS82140 インダクタ内蔵、17V 入力、2A 同期整流降圧コンバータ MicroSiP™ モジュール
  • TPS82150 インダクタ内蔵、17V 入力、1A 同期整流降圧コンバータ MicroSiP™ モジュール
  • TPSM82810 調整可能な周波数、トラッキング機能搭載、3 x 4mm の μSIP パッケージ封止、2.75V ~ 6V、4A 降圧モジュール
  • TPSM82813 オプションの周波数同期機能と、調整可能なソフト スタート機能と、トラッキング機能搭載、6V、3A 降圧モジュール
  • TPSM82821 インダクタ内蔵、2 x 2.5 x 1.1mm の μSIP パッケージ封止、5.5V 入力、1A 降圧モジュール
  • TPSM82822 インダクタ内蔵、2 x 2.5 x 1.1mm の μSIP パッケージ封止、5.5V 入力、2A 降圧モジュール
AC/DC および DC/DC コンバータ (FET 内蔵)
  • TLV62065 2x2 SON パッケージ封止、3MHz、2A 降圧コンバータ
  • TLV62080 2 x 2mm SON パッケージ封止、1.2A、高効率、降圧コンバータ
  • TLV62084 2 x 2mm SON パッケージ封止、2A、高効率、降圧コンバータ
  • TLV62084A 2 x 2mm SON パッケージ封止、2A、高効率、降圧コンバータ
  • TLV62085 2x2 QFN に封止した 3A、高効率、同期整流降圧コンバータ
  • TLV62090 3 x 3mm QFN パッケージ封止、3A、高効率、降圧コンバータ
  • TLV62095 DCS-Control 搭載、4A 同期整流降圧コンバータ
  • TLV62130 3x3 QFN パッケージ、3~17V、3A 降圧コンバータ
  • TLV62130A 3x3 QFN パッケージ封止、DCS-Control 機能搭載 3 ~ 17V、3A 降圧コンバータ
  • TLV62150 DCS-Control™ 搭載、4 ~ 17V、1A 降圧コンバータ
  • TLV62150A DCS-Control 搭載、3x3 QFN パッケージ封止、4 ~ 17V、1A 降圧コンバータ
  • TLV62565 SOT23 パッケージ封止、1.5A 降圧コンバータ
  • TLV62566 パワー グッド付き、SOT23 パッケージ封止、1.5A 降圧コンバータ
  • TLV62568 SOT23 と SOT563 の各パッケージに封止、2.5V ~ 5.5V 入力、1A 高効率降圧コンバータ
  • TLV62568A SOT563 小型パッケージに封止、強制 PWM 搭載、2.5V ~ 5.5V 入力、1A 高効率降圧コンバータ
  • TLV62569 SOT23 と SOT563 の各パッケージに封止、2.5V ~ 5.5V 入力、2A 高効率降圧コンバータ
  • TLV62569A SOT パッケージに封止した強制 PWM 機能付き 2A 高効率降圧コンバータ
  • TLV62585 2x2 QFN または SOT563 パッケージ封止、2.5V ~ 5.5V 入力、3A 高効率降圧コンバータ
  • TPS62000 調整可能、600mA、95% 効率の降圧コンバータ
  • TPS62000-HT 高温用、高効率、降圧、低消費電力 DC-DC コンバータ
  • TPS62020 18μA、MSOP-10 封止、調整可能、600mA、95% 効率の降圧コンバータ
  • TPS62040 18μA、MSOP-10 または QFN 封止、調整可能、1.2A、95% 効率の降圧コンバータ
  • TPS62050 MSOP-10 封止、調整可能、800mA、10V Vin、95% 効率の降圧コンバータ
  • TPS62056 MSOP-10 封止、3.3V 出力、800mA、10V 入力電圧範囲 (Vin)、95% 効率の降圧コンバータ
  • TPS62060 2x2 SON パッケージ封止、3MHz、1.6A 降圧コンバータ
  • TPS62065 2x2 SON パッケージ封止、3MHz、2A 降圧コンバータ
  • TPS62065-Q1 2x2 SON パッケージ封止、3MHz、2A 車載用降圧コンバータ
  • TPS62067 2x2 SON パッケージ封止、3MHz、2A 降圧コンバータ
  • TPS62067-Q1 車載対応、2mm × 2mm の SON パッケージ封止、3MHz、2A 降圧コンバータ
  • TPS62080 2x2mm SON パッケージ封止、可変 Vout、1.2A 高効率、降圧コンバータ
  • TPS62080A 2 x 2mm SON パッケージ封止、1.2A、高効率、降圧コンバータ
  • TPS62085 DCS-Control と Hiccup 短絡保護機能搭載、2x2 HotRod パッケージ封止、3A 降圧コンバータ
  • TPS62088 1.2 x 0.8mm の超小型 6 ピン WCSP (ウェハー チップ スケール パッケージ) に封止、2.4V ~ 5.5V 入力、3A 降圧コンバータ
  • TPS62090 DCS™ Control 機能搭載、3A、6V 入力、最大効率 97%、同期整流降圧コンバータ
  • TPS62090-Q1 車載:3A、2.5V ~ 6V 入力、最大効率 97%、3x3 QFN、降圧コンバータ
  • TPS62095 DCS-Control 搭載、4A 同期整流降圧コンバータ
  • TPS62097 スイッチング周波数選択可能、HotRod パッケージ封止、2A 降圧コンバータ
  • TPS62097-Q1 ウェッタブル フランク 3x3 QFN パッケージの 2A 車載降圧コンバータ
  • TPS62100 調整可能な出力、マルチモード、300kHz、同期整流降圧コンバータ
  • TPS62110 QFN-16 封止、可変、1.5A、17V Vin、降圧コンバータ
  • TPS62110-EP エンハンスド製品、17V、1.5A 同期整流 降圧コンバータ
  • TPS62110-HT 高温、17V、1.5A、同期整流、降圧コンバータ
  • TPS62110-Q1 車載向け、QFN-16 パッケージ封止、3V ~ 17V、1.5A、降圧コンバータ
  • TPS62113 QFN-16 の LBI 機能付き、1.5A、17Vin 降圧コンバータ
  • TPS62120 DCS 制御付き、15V、75mA、効率性 96%、降圧コンバータ
  • TPS62122 15V、75mA、効率 96%、降圧コンバータ
  • TPS62125 3V ~ 17V、300mA、降圧コンバータ、可変イネーブル スレッショルドおよびヒステリシス
  • TPS62130 3x3 QFN パッケージ封止、DCS-Control 機能搭載 3 ~ 17V、3A 降圧コンバータ
  • TPS62130A DCS Control 搭載、3 x 3 QFN パッケージ封止、3V ~ 17V、3A 降圧コンバータ
  • TPS62130A-Q1 TPS62130A-Q1 車載、3 × 3 QFN パッケージ封止、3 ~ 17V、3A、降圧コンバータ
  • TPS62135 2x3 QFN パッケージに封止、1% 精度、PFM (パルス周波数変調) / 強制 PWM (パルス幅変調) 機能搭載、3 ~ 17V、4.0A 降圧コンバータ
  • TPS62136 2x3 QFN パッケージに封止、1% 精度、PFM (パルス周波数変調) / 強制 PWM (パルス幅変調) 機能搭載、3 ~ 17V、4.0A 降圧コンバータ
  • TPS62140 DCS-Control 機能搭載、3x3 QFN パッケージ封止、3 ~ 17V、2A 降圧コンバータ
  • TPS62140A DCS-Control 機能搭載、3x3 QFN パッケージ封止、3 ~ 17V、2A 降圧コンバータ
  • TPS62147 2x3 QFN パッケージに封止、1% 精度、PFM (パルス周波数変調) / 強制 PWM (パルス幅変調) 機能搭載、3 ~ 17V、2.0A 降圧コンバータ
  • TPS62148 2x3 QFN パッケージに封止、1% 精度、PFM (パルス周波数変調) / 強制 PWM (パルス幅変調) 機能搭載、3 ~ 17V、2.0A 降圧コンバータ
  • TPS62150 DCS-Control 機能搭載、3x3 QFN パッケージ封止、3 ~ 17V、1A 降圧コンバータ
  • TPS62150A 3x3 QFN パッケージ封止、DCS-Control 搭載 3 ~ 17V、1A、3MHz 降圧コンバータ
  • TPS62150A-Q1 TPS62150A-Q1 車載、3 × 3 QFN パッケージ封止、3 ~ 17V、1A、降圧コンバータ
  • TPS62160 DCS-Control™ 搭載、3V ~ 17V、1A 降圧コンバータ
  • TPS62160-Q1 2x2 SON 封止、3 ~ 17V、1A、車載用降圧コンバータ
  • TPS62170 DCS-Control 機能搭載、2x2 QFN パッケージ封止、3 ~ 17V、0.5A 降圧コンバータ
  • TPS62170-Q1 3 ~ 17V、0.5A、車載向け降圧コンバータ、2x2 QFN パッケージ
  • TPS62175 スヌーズ モード付き、28V、0.5A、降圧コンバータ
  • TPS62180 パワー グッドと調整可能なソフト スタート機能搭載、1% 精度、4V ~ 15V、6A 同期整流降圧コンバータ
  • TPS62184 パワー グッドと調整可能なソフト スタート機能搭載、1% 精度、4V ~ 17V、6A 同期整流降圧コンバータ
  • TPS62200 SOT-23 封止、調整可能、300mA、95% 効率の降圧コンバータ
  • TPS62220 15μA、ThinSOT-23 封止、調整可能、400mA、95% 効率の降圧コンバータ
  • TPS62240 2 x 2mm SON/TSOT23 パッケージ封止、2.25MHz、300mA、降圧型コンバータ
  • TPS62250 2.25MHz、1A のピーク電流制限、降圧コンバータ
  • TPS62260 2 x 2mm SON/TSOT23 パッケージ封止、2.25MHz、600mA、降圧型コンバータ
  • TPS62260-Q1 車載向け、2 x 2mm SON/TSOT23 パッケージ封止、2V ~ 6V、2.25MHz 固定周波数、600mA 降圧コンバータ
  • TPS62290 2x2mm SON パッケージ封止、2.25MHz、1A、降圧コンバータ
  • TPS62290-Q1 車載向け、2 x 2mm SON/TSOT23 パッケージ封止、2.3V ~ 6V、2.25MHz 固定周波数、1A 降圧コンバータ
  • TPS62400 1 線式インターフェイス搭載、QFN 封止、デュアル、調整可能、400mA と 600mA、2.25MHz 降圧コンバータ
  • TPS62400-Q1 車載カタログ、1 線式インターフェイス付きデュアル、可変、400mA および 600mA、2.25MHz 降圧コンバータ
  • TPS62410 2.25MHz、2×800mA、デュアル降圧型コンバータ、1 線式インターフェイス、QFN
  • TPS62410-Q1 車載向け 2.5V ~ 6V、2.25MHz 固定周波数デュアル (800mA/ 800mA) 降圧コンバータ
  • TPS62420 1 線式インターフェイス搭載、QFN 封止、デュアル、調整可能、600mA と 1000mA、2.25MHz 降圧コンバータ
  • TPS62420-Q1 車載向け、1 線式インターフェイス搭載、2.5V ~ 6V、2.25MHz 固定周波数、デュアル (1A/600mA) 降圧コンバータ
  • TPS62480 PG 出力と調整可能な、6A、2.4V ~ 5.5V 入力、同期整流降圧コンバータソフトスタート機能搭載、オプションが利用可能
  • TPS62510 低入力電圧向け、調整可能、96% 効率、1.5A 降圧コンバータ
  • TPS62560 2x2mm SON パッケージ封止、2.25MHz、600mA、降圧コンバータ
  • TPS62561 TSOT23 パッケージ、2.25MHz、600mA、降圧コンバータ
  • TPS62590 2x2 SON パッケージ、2.25MHz、1A 降圧コンバータ
  • TPS62590-Q1 車載向け、2 x 2mm SON パッケージ封止、2.5V ~ 6V、2.25MHz 固定周波数、1A 降圧コンバータ
  • TPS62750 プログラマブル入力電流制限付き、USB 駆動アプリケーション用 2.25MHz 降圧コンバータ
  • TPS62751 プログラマブル入力電流制限付き、USB 駆動アプリケーション用 2.25MHz 降圧コンバータ
  • TPS62770 WCSP に封止した 360nA Iq 降圧 / 最大 15V 昇圧の超小型シングルチップ デュアル ソリューション
  • TPS62810-Q1 車載対応、2mm x 3mm ウェッタブル フランク QFN パッケージ封止、2.75V ~ 6V、4A 降圧コンバータ
  • TPS62810M 2mm x 3mm の QFN パッケージ封止、-55℃ 対応の拡張温度範囲対応、2.75V ~ 6V、4A 降圧コンバータ
  • TPS62821 1% 出力精度、1.5mm x 2mm VSON-HR パッケージ封止、2.4V ~ 5.5V 入力、1A 降圧コンバータ
  • TPS62822 1% 出力精度、1.5mm x 2mm VSON-HR パッケージ封止、2.4V ~ 5.5V 入力、2A 降圧コンバータ
  • TPS62823 1% 出力精度、1.5mm x 2mm VSON-HR パッケージ封止、2.4V ~ 5.5V 入力、3A 降圧コンバータ
  • TPS62825 1% 精度、1.5mm x 1.5mm の QFN パッケージ封止、2.4V ~ 5.5V 入力、2A 降圧コンバータ
  • TPS62826 1% 出力精度、1.5mm x 1.5mm VSON-HR パッケージ封止、2.4V ~ 5.5V 入力、3A 降圧コンバータ
  • TPS62827 1% 精度、1.5mm x 1.5mm の QFN パッケージ封止、2.5V ~ 5.5V 入力、4A 降圧コンバータ
リファレンス・デザイン

TIDC-CC3100MODBOOST — SimpleLink™ Wi-Fi® CC3100 モジュール BoosterPack

モノのインターネット(IoT)アプリケーションを想定した、低コスト、低消費電力のあらゆるマイコンに Wi-Fi® を追加しましょう。CC3100 モジュール・ブースタパック(CC3100MODBOOST)は、CC3100 モジュール(CC3100MOD)をホストしています。CC3100MODBOOST 評価ボードには、セキュリティ、迅速な接続、クラウドのサポート、サポートの一環として一般に入手可能な資料、E2E サポート・フォーラムなど、IoT(モノのインターネット)ソリューションを容易に製作するために必要なすべての要素が盛り込まれています。また、Wi-Fi (...)
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGT) 16 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ