ホーム パワー マネージメント AC/DC および DC/DC コンバータ (FET 内蔵)

TLV62084A

アクティブ

2 x 2mm SON パッケージ封止、2A、高効率、降圧コンバータ

この製品には新バージョンがあります。

open-in-new 代替品と比較
比較対象デバイスと類似の機能
TPS62825 アクティブ 1% 精度、1.5mm x 1.5mm の QFN パッケージ封止、2.4V ~ 5.5V 入力、2A 降圧コンバータ 2-A point-of-load converter with 1% output accuracy in a 2-mm x 1.5-mm QFN package.

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 6 Vin (min) (V) 2.7 Vout (max) (V) 4 Vout (min) (V) 0.5 Features Enable, Light load efficiency, Output discharge, Over Current Protection, Power good, Pre-Bias Start-Up, Synchronous Rectification, UVLO fixed Control mode Constant on-time (COT), DCS-Control Switching frequency (min) (kHz) 2000 Switching frequency (max) (kHz) 2000 Operating temperature range (°C) -40 to 125 Iq (typ) (µA) 30 Duty cycle (max) (%) 100 Type Converter
Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 6 Vin (min) (V) 2.7 Vout (max) (V) 4 Vout (min) (V) 0.5 Features Enable, Light load efficiency, Output discharge, Over Current Protection, Power good, Pre-Bias Start-Up, Synchronous Rectification, UVLO fixed Control mode Constant on-time (COT), DCS-Control Switching frequency (min) (kHz) 2000 Switching frequency (max) (kHz) 2000 Operating temperature range (°C) -40 to 125 Iq (typ) (µA) 30 Duty cycle (max) (%) 100 Type Converter
WSON (DSG) 8 4 mm² 2 x 2
  • DCS-Control™ Architecture for Fast Transient Regulation
  • 2.5 to 6-V Input Voltage Range (TLV62080)
  • 2.7 to 6-V Input Voltage Range (TLV62084, TLV62084A)
  • 100% Duty Cycle for Lowest Dropout
  • Power Save Mode for Light Load Efficiency
  • Output Discharge Function
  • Power Good Output
  • Thermal Shutdown
  • Available in 2 mm × 2 mm 8-Terminal WSON Package
  • For Improved Features Set, see the TPS62080
  • Create a Custom Design Using the TLV6208x With the WEBENCH® Power Designer
  • DCS-Control™ Architecture for Fast Transient Regulation
  • 2.5 to 6-V Input Voltage Range (TLV62080)
  • 2.7 to 6-V Input Voltage Range (TLV62084, TLV62084A)
  • 100% Duty Cycle for Lowest Dropout
  • Power Save Mode for Light Load Efficiency
  • Output Discharge Function
  • Power Good Output
  • Thermal Shutdown
  • Available in 2 mm × 2 mm 8-Terminal WSON Package
  • For Improved Features Set, see the TPS62080
  • Create a Custom Design Using the TLV6208x With the WEBENCH® Power Designer

The TLV6208x family devices are small buck converters with few external components, enabling cost effective solutions. They are synchronous step-down converters with an input voltage range of 2.5 and 2.7 (2.5 V for TLV62080, 2.7 V for TLV62084x) to 6 V. The TLV6208x devices focus on high-efficiency step-down conversion over a wide output current range. At medium to heavy loads, the TLV6208x converters operate in PWM mode and automatically enter power save mode operation at light-load currents to maintain high efficiency over the entire load current range.

To address the requirements of system power rails, the internal compensation circuit allows a wide range of external output capacitor values. With the DCS-Control™ (Direct Control with Seamless transition into Power save mode) architecture excellent load transient performance and output voltage regulation accuracy are achieved. The devices are available in 2-mm × 2-mm WSON package with Thermal Pad.

The TLV6208x family devices are small buck converters with few external components, enabling cost effective solutions. They are synchronous step-down converters with an input voltage range of 2.5 and 2.7 (2.5 V for TLV62080, 2.7 V for TLV62084x) to 6 V. The TLV6208x devices focus on high-efficiency step-down conversion over a wide output current range. At medium to heavy loads, the TLV6208x converters operate in PWM mode and automatically enter power save mode operation at light-load currents to maintain high efficiency over the entire load current range.

To address the requirements of system power rails, the internal compensation circuit allows a wide range of external output capacitor values. With the DCS-Control™ (Direct Control with Seamless transition into Power save mode) architecture excellent load transient performance and output voltage regulation accuracy are achieved. The devices are available in 2-mm × 2-mm WSON package with Thermal Pad.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
TPS82084 アクティブ インダクタ内蔵、2A、高効率、降圧コンバータ モジュール 2-A power module with integrated-inductor in 2.8-mm x 3.0-mm package.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TLV6208x 1.2-A and 2-A High-Efficiency Step-Down Converter in 2-mm × 2-mm WSON Package データシート (Rev. H) PDF | HTML 2016年 12月 22日
アプリケーション・ノート Quick Reference Guide To TI Buck Switching DC/DC Application Notes (Rev. B) PDF | HTML 2022年 5月 23日
Analog Design Journal Methods of output-voltage adjustment for DC/DC converters 2019年 6月 14日
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 2018年 6月 22日
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 2017年 10月 24日
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 2016年 10月 24日
アプリケーション・ノート TPS6208x and TLV6208x Device Comparison 2016年 10月 4日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TLV62084AEVM-828 — TLV62084A 用評価モジュール:6V 入力、2A 出力の降圧コンバータ向け

この TLV62084AEVM-828 を使用すると、TLV62084A の動作や機能の評価とテストを容易に実行できる設計を採用しています。この EVM は、2.7V〜6V の入力電圧を、最大 2A の出力電流で 1.2V の安定化出力電圧に変換します。TLV62084A は 2.0 x 2.0 mm² の小型 SON パッケージに封止済みです。
ユーザー ガイド: PDF
シミュレーション・モデル

TLV62084A PSpice Unencrypted Transient Model (Rev. A)

SLVMBT3A.ZIP (101 KB) - PSpice Model
計算ツール

SLVC780 Design Tool for Output Voltage Adjustment Using a DAC

Calculator tool to adjust the power supply's output voltage with an analog input voltage
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
高精度 DAC (≤ 10MSPS)
  • DAC43401 Hi-Z (ハイ インピーダンス) 対応、EEPROM と波形ジェネレータとコンパレータ搭載、8 ビット、1 チャネル、電圧出力、スマート DAC
  • DAC43608 超小型 QFN パッケージ、8 ビット、8 チャネル、I2C、電圧出力 DAC
  • DAC53401 Hi-Z (ハイ インピーダンス) 対応、EEPROM と波形ジェネレータとコンパレータ搭載、10 ビット、1 チャネル、電圧出力、スマート DAC
  • DAC53608 超小型 QFN パッケージ、10 ビット、8 チャネル、I2C、電圧出力 DAC
パワー モジュール (インダクタ内蔵)
  • TPS82084 インダクタ内蔵、2A、高効率、降圧コンバータ モジュール
  • TPS82085 3A、高効率降圧コンバータ モジュール、インダクタ内蔵
  • TPS82130 17V 入力、インダクタ結合型、3A 降圧コンバータ モジュール
  • TPS82140 インダクタ内蔵、17V 入力、2A 同期整流降圧コンバータ MicroSiP™ モジュール
  • TPS82150 インダクタ内蔵、17V 入力、1A 同期整流降圧コンバータ MicroSiP™ モジュール
  • TPSM82810 調整可能な周波数、トラッキング機能搭載、3 x 4mm の μSIP パッケージ封止、2.75V ~ 6V、4A 降圧モジュール
  • TPSM82813 オプションの周波数同期機能と、調整可能なソフト スタート機能と、トラッキング機能搭載、6V、3A 降圧モジュール
  • TPSM82821 インダクタ内蔵、2 x 2.5 x 1.1mm の μSIP パッケージ封止、5.5V 入力、1A 降圧モジュール
  • TPSM82822 インダクタ内蔵、2 x 2.5 x 1.1mm の μSIP パッケージ封止、5.5V 入力、2A 降圧モジュール
AC/DC および DC/DC コンバータ (FET 内蔵)
  • TLV62065 2x2 SON パッケージ封止、3MHz、2A 降圧コンバータ
  • TLV62080 2 x 2mm SON パッケージ封止、1.2A、高効率、降圧コンバータ
  • TLV62084 2 x 2mm SON パッケージ封止、2A、高効率、降圧コンバータ
  • TLV62084A 2 x 2mm SON パッケージ封止、2A、高効率、降圧コンバータ
  • TLV62085 2x2 QFN に封止した 3A、高効率、同期整流降圧コンバータ
  • TLV62090 3 x 3mm QFN パッケージ封止、3A、高効率、降圧コンバータ
  • TLV62095 DCS-Control 搭載、4A 同期整流降圧コンバータ
  • TLV62130 3x3 QFN パッケージ、3~17V、3A 降圧コンバータ
  • TLV62130A 3x3 QFN パッケージ封止、DCS-Control 機能搭載 3 ~ 17V、3A 降圧コンバータ
  • TLV62150 DCS-Control™ 搭載、4 ~ 17V、1A 降圧コンバータ
  • TLV62150A DCS-Control 搭載、3x3 QFN パッケージ封止、4 ~ 17V、1A 降圧コンバータ
  • TLV62565 SOT23 パッケージ封止、1.5A 降圧コンバータ
  • TLV62566 パワー グッド付き、SOT23 パッケージ封止、1.5A 降圧コンバータ
  • TLV62568 SOT23 と SOT563 の各パッケージに封止、2.5V ~ 5.5V 入力、1A 高効率降圧コンバータ
  • TLV62568A SOT563 小型パッケージに封止、強制 PWM 搭載、2.5V ~ 5.5V 入力、1A 高効率降圧コンバータ
  • TLV62569 SOT23 と SOT563 の各パッケージに封止、2.5V ~ 5.5V 入力、2A 高効率降圧コンバータ
  • TLV62569A SOT パッケージに封止した強制 PWM 機能付き 2A 高効率降圧コンバータ
  • TLV62585 2x2 QFN または SOT563 パッケージ封止、2.5V ~ 5.5V 入力、3A 高効率降圧コンバータ
  • TPS62000 調整可能、600mA、95% 効率の降圧コンバータ
  • TPS62000-HT 高温用、高効率、降圧、低消費電力 DC-DC コンバータ
  • TPS62020 18μA、MSOP-10 封止、調整可能、600mA、95% 効率の降圧コンバータ
  • TPS62040 18μA、MSOP-10 または QFN 封止、調整可能、1.2A、95% 効率の降圧コンバータ
  • TPS62050 MSOP-10 封止、調整可能、800mA、10V Vin、95% 効率の降圧コンバータ
  • TPS62056 MSOP-10 封止、3.3V 出力、800mA、10V 入力電圧範囲 (Vin)、95% 効率の降圧コンバータ
  • TPS62060 2x2 SON パッケージ封止、3MHz、1.6A 降圧コンバータ
  • TPS62065 2x2 SON パッケージ封止、3MHz、2A 降圧コンバータ
  • TPS62065-Q1 2x2 SON パッケージ封止、3MHz、2A 車載用降圧コンバータ
  • TPS62067 2x2 SON パッケージ封止、3MHz、2A 降圧コンバータ
  • TPS62067-Q1 車載対応、2mm × 2mm の SON パッケージ封止、3MHz、2A 降圧コンバータ
  • TPS62080 2x2mm SON パッケージ封止、可変 Vout、1.2A 高効率、降圧コンバータ
  • TPS62080A 2 x 2mm SON パッケージ封止、1.2A、高効率、降圧コンバータ
  • TPS62085 DCS-Control と Hiccup 短絡保護機能搭載、2x2 HotRod パッケージ封止、3A 降圧コンバータ
  • TPS62088 1.2 x 0.8mm の超小型 6 ピン WCSP (ウェハー チップ スケール パッケージ) に封止、2.4V ~ 5.5V 入力、3A 降圧コンバータ
  • TPS62090 DCS™ Control 機能搭載、3A、6V 入力、最大効率 97%、同期整流降圧コンバータ
  • TPS62090-Q1 車載:3A、2.5V ~ 6V 入力、最大効率 97%、3x3 QFN、降圧コンバータ
  • TPS62095 DCS-Control 搭載、4A 同期整流降圧コンバータ
  • TPS62097 スイッチング周波数選択可能、HotRod パッケージ封止、2A 降圧コンバータ
  • TPS62097-Q1 ウェッタブル フランク 3x3 QFN パッケージの 2A 車載降圧コンバータ
  • TPS62100 調整可能な出力、マルチモード、300kHz、同期整流降圧コンバータ
  • TPS62110 QFN-16 封止、可変、1.5A、17V Vin、降圧コンバータ
  • TPS62110-EP エンハンスド製品、17V、1.5A 同期整流 降圧コンバータ
  • TPS62110-HT 高温、17V、1.5A、同期整流、降圧コンバータ
  • TPS62110-Q1 車載向け、QFN-16 パッケージ封止、3V ~ 17V、1.5A、降圧コンバータ
  • TPS62113 QFN-16 の LBI 機能付き、1.5A、17Vin 降圧コンバータ
  • TPS62120 DCS 制御付き、15V、75mA、効率性 96%、降圧コンバータ
  • TPS62122 15V、75mA、効率 96%、降圧コンバータ
  • TPS62125 3V ~ 17V、300mA、降圧コンバータ、可変イネーブル スレッショルドおよびヒステリシス
  • TPS62130 3x3 QFN パッケージ封止、DCS-Control 機能搭載 3 ~ 17V、3A 降圧コンバータ
  • TPS62130A DCS Control 搭載、3 x 3 QFN パッケージ封止、3V ~ 17V、3A 降圧コンバータ
  • TPS62130A-Q1 TPS62130A-Q1 車載、3 × 3 QFN パッケージ封止、3 ~ 17V、3A、降圧コンバータ
  • TPS62135 2x3 QFN パッケージに封止、1% 精度、PFM (パルス周波数変調) / 強制 PWM (パルス幅変調) 機能搭載、3 ~ 17V、4.0A 降圧コンバータ
  • TPS62136 2x3 QFN パッケージに封止、1% 精度、PFM (パルス周波数変調) / 強制 PWM (パルス幅変調) 機能搭載、3 ~ 17V、4.0A 降圧コンバータ
  • TPS62140 DCS-Control 機能搭載、3x3 QFN パッケージ封止、3 ~ 17V、2A 降圧コンバータ
  • TPS62140A DCS-Control 機能搭載、3x3 QFN パッケージ封止、3 ~ 17V、2A 降圧コンバータ
  • TPS62147 2x3 QFN パッケージに封止、1% 精度、PFM (パルス周波数変調) / 強制 PWM (パルス幅変調) 機能搭載、3 ~ 17V、2.0A 降圧コンバータ
  • TPS62148 2x3 QFN パッケージに封止、1% 精度、PFM (パルス周波数変調) / 強制 PWM (パルス幅変調) 機能搭載、3 ~ 17V、2.0A 降圧コンバータ
  • TPS62150 DCS-Control 機能搭載、3x3 QFN パッケージ封止、3 ~ 17V、1A 降圧コンバータ
  • TPS62150A 3x3 QFN パッケージ封止、DCS-Control 搭載 3 ~ 17V、1A、3MHz 降圧コンバータ
  • TPS62150A-Q1 TPS62150A-Q1 車載、3 × 3 QFN パッケージ封止、3 ~ 17V、1A、降圧コンバータ
  • TPS62160 DCS-Control™ 搭載、3V ~ 17V、1A 降圧コンバータ
  • TPS62160-Q1 2x2 SON 封止、3 ~ 17V、1A、車載用降圧コンバータ
  • TPS62170 DCS-Control 機能搭載、2x2 QFN パッケージ封止、3 ~ 17V、0.5A 降圧コンバータ
  • TPS62170-Q1 3 ~ 17V、0.5A、車載向け降圧コンバータ、2x2 QFN パッケージ
  • TPS62175 スヌーズ モード付き、28V、0.5A、降圧コンバータ
  • TPS62180 パワー グッドと調整可能なソフト スタート機能搭載、1% 精度、4V ~ 15V、6A 同期整流降圧コンバータ
  • TPS62184 パワー グッドと調整可能なソフト スタート機能搭載、1% 精度、4V ~ 17V、6A 同期整流降圧コンバータ
  • TPS62200 SOT-23 封止、調整可能、300mA、95% 効率の降圧コンバータ
  • TPS62220 15μA、ThinSOT-23 封止、調整可能、400mA、95% 効率の降圧コンバータ
  • TPS62240 2 x 2mm SON/TSOT23 パッケージ封止、2.25MHz、300mA、降圧型コンバータ
  • TPS62250 2.25MHz、1A のピーク電流制限、降圧コンバータ
  • TPS62260 2 x 2mm SON/TSOT23 パッケージ封止、2.25MHz、600mA、降圧型コンバータ
  • TPS62260-Q1 車載向け、2 x 2mm SON/TSOT23 パッケージ封止、2V ~ 6V、2.25MHz 固定周波数、600mA 降圧コンバータ
  • TPS62290 2x2mm SON パッケージ封止、2.25MHz、1A、降圧コンバータ
  • TPS62290-Q1 車載向け、2 x 2mm SON/TSOT23 パッケージ封止、2.3V ~ 6V、2.25MHz 固定周波数、1A 降圧コンバータ
  • TPS62400 1 線式インターフェイス搭載、QFN 封止、デュアル、調整可能、400mA と 600mA、2.25MHz 降圧コンバータ
  • TPS62400-Q1 車載カタログ、1 線式インターフェイス付きデュアル、可変、400mA および 600mA、2.25MHz 降圧コンバータ
  • TPS62410 2.25MHz、2×800mA、デュアル降圧型コンバータ、1 線式インターフェイス、QFN
  • TPS62410-Q1 車載向け 2.5V ~ 6V、2.25MHz 固定周波数デュアル (800mA/ 800mA) 降圧コンバータ
  • TPS62420 1 線式インターフェイス搭載、QFN 封止、デュアル、調整可能、600mA と 1000mA、2.25MHz 降圧コンバータ
  • TPS62420-Q1 車載向け、1 線式インターフェイス搭載、2.5V ~ 6V、2.25MHz 固定周波数、デュアル (1A/600mA) 降圧コンバータ
  • TPS62480 PG 出力と調整可能な、6A、2.4V ~ 5.5V 入力、同期整流降圧コンバータソフトスタート機能搭載、オプションが利用可能
  • TPS62510 低入力電圧向け、調整可能、96% 効率、1.5A 降圧コンバータ
  • TPS62560 2x2mm SON パッケージ封止、2.25MHz、600mA、降圧コンバータ
  • TPS62561 TSOT23 パッケージ、2.25MHz、600mA、降圧コンバータ
  • TPS62590 2x2 SON パッケージ、2.25MHz、1A 降圧コンバータ
  • TPS62590-Q1 車載向け、2 x 2mm SON パッケージ封止、2.5V ~ 6V、2.25MHz 固定周波数、1A 降圧コンバータ
  • TPS62750 プログラマブル入力電流制限付き、USB 駆動アプリケーション用 2.25MHz 降圧コンバータ
  • TPS62751 プログラマブル入力電流制限付き、USB 駆動アプリケーション用 2.25MHz 降圧コンバータ
  • TPS62770 WCSP に封止した 360nA Iq 降圧 / 最大 15V 昇圧の超小型シングルチップ デュアル ソリューション
  • TPS62810-Q1 車載対応、2mm x 3mm ウェッタブル フランク QFN パッケージ封止、2.75V ~ 6V、4A 降圧コンバータ
  • TPS62810M 2mm x 3mm の QFN パッケージ封止、-55℃ 対応の拡張温度範囲対応、2.75V ~ 6V、4A 降圧コンバータ
  • TPS62821 1% 出力精度、1.5mm x 2mm VSON-HR パッケージ封止、2.4V ~ 5.5V 入力、1A 降圧コンバータ
  • TPS62822 1% 出力精度、1.5mm x 2mm VSON-HR パッケージ封止、2.4V ~ 5.5V 入力、2A 降圧コンバータ
  • TPS62823 1% 出力精度、1.5mm x 2mm VSON-HR パッケージ封止、2.4V ~ 5.5V 入力、3A 降圧コンバータ
  • TPS62825 1% 精度、1.5mm x 1.5mm の QFN パッケージ封止、2.4V ~ 5.5V 入力、2A 降圧コンバータ
  • TPS62826 1% 出力精度、1.5mm x 1.5mm VSON-HR パッケージ封止、2.4V ~ 5.5V 入力、3A 降圧コンバータ
  • TPS62827 1% 精度、1.5mm x 1.5mm の QFN パッケージ封止、2.5V ~ 5.5V 入力、4A 降圧コンバータ
リファレンス・デザイン

TIDA-010011 — 保護リレー プロセッサ モジュール向け高効率電源アーキテクチャのリファレンス デザイン

このリファレンス デザインでは、1A を超える負荷電流と高い効率を必要とするアプリケーション プロセッサ モジュール向けに複数の電圧レールを生成する、各種の電源アーキテクチャを紹介します。必要な電力は、バックプレーンからの5、12、24V DC入力を使用して供給します。小型化のためFET内蔵のDC-DCコンバータとインダクタ内蔵の電源モジュールを使用して電力を供給します。このデザインでは、低 EMI を必要とするアプリケーション向けに HotRod™ パッケージ (...)
回路図: PDF
リファレンス・デザイン

TIDA-01416 — NXP™ iMX7 シリーズ アプリケーション プロセッサ向け小型、高効率、フレキシブル電源のリファレンス デザイン

小型、効率的、フレキシブルなこの電源は、NXP™ iMX7 シリーズのアプリケーション プロセッサ向けのリファレンス デザインであり、iMX7 プロセッサ向けの設計を採用しています。このデザインは、iMX7 に電力を供給するために、5 個の DC/DC コンバータと 1 個のシーケンサ IC を使用しています。多数の産業用アプリケーションと、小型、高効率、フレキシブルな電源を必要とする各種アプリケーションをサポートします。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WSON (DSG) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ