DLPC300

アクティブ

DLP3000 デジタル マイクロミラー デバイス (DMD) 用 DLP® コントローラ

製品詳細

Component type Controller Chipset family DLP3000 Display resolution (max) WVGA (854x480) Operating temperature range (°C) -20 to 85 Rating Catalog
Component type Controller Chipset family DLP3000 Display resolution (max) WVGA (854x480) Operating temperature range (°C) -20 to 85 Rating Catalog
NFBGA (ZVB) 176 49 mm² 7 x 7
  • Required for Reliable Operation of the DLP3000
    DMD
  • Multi-Mode, 24-Bit Input Port:
    • Supports Parallel RGB With Pixel Clock Up to
      33.5 MHz and 3 Input Color Bit-Depth Options:
      • 24-Bit RGB888 or 4:4:4 YCrCb888
      • 18-Bit RGB666 or 4:4:4 YCrCb666
      • 16-Bit RGB565 or 4:2:2 YCrCb565
    • Supports 8-Bit BT.656 Bus Mode With Pixel
      Clock Up to 33.5 MHz
  • Supports Input Resolutions 608 × 684, 864 × 480,
    854 × 480 (WVGA), 640 × 480 (VGA), 320 × 240
    (QVGA)
  • Pattern Input Mode
    • One-to-One Mapping of Input Data to
      Micromirrors
    • 1-Bit Binary Pattern Rates up to 4000-Hz
    • 8-Bit Grayscale Pattern Rates up to 120-Hz
  • Video Input Mode with Pixel Data Processing
    • Supports 1- to 60-Hz Frame Rates
    • Programmable Degamma
    • Spatial-Temporal Multiplexing (Dithering)
    • Automatic Gain Control
    • Color Space Conversion
  • Output Trigger Signal for Synchronizing With
    Camera, Sensor, or Other Peripherals
  • System Control:
    • I2C Control of Device Configuration
    • Programmable Current Control of up to 3 LEDs
    • Integrated DMD Reset Driver Control
    • DMD Horizontal and Vertical Display Image
      Flip
  • Low-Power Consumption: Less than 93 mW
    (Typical)
  • External Memory Support:
    • 166-MHz Mobile DDR SDRAM
    • 33.3-MHz Serial FLASH
  • 176-Pin, 7 × 7 mm With 0.4-mm Pitch NFBGA
    Package
  • Required for Reliable Operation of the DLP3000
    DMD
  • Multi-Mode, 24-Bit Input Port:
    • Supports Parallel RGB With Pixel Clock Up to
      33.5 MHz and 3 Input Color Bit-Depth Options:
      • 24-Bit RGB888 or 4:4:4 YCrCb888
      • 18-Bit RGB666 or 4:4:4 YCrCb666
      • 16-Bit RGB565 or 4:2:2 YCrCb565
    • Supports 8-Bit BT.656 Bus Mode With Pixel
      Clock Up to 33.5 MHz
  • Supports Input Resolutions 608 × 684, 864 × 480,
    854 × 480 (WVGA), 640 × 480 (VGA), 320 × 240
    (QVGA)
  • Pattern Input Mode
    • One-to-One Mapping of Input Data to
      Micromirrors
    • 1-Bit Binary Pattern Rates up to 4000-Hz
    • 8-Bit Grayscale Pattern Rates up to 120-Hz
  • Video Input Mode with Pixel Data Processing
    • Supports 1- to 60-Hz Frame Rates
    • Programmable Degamma
    • Spatial-Temporal Multiplexing (Dithering)
    • Automatic Gain Control
    • Color Space Conversion
  • Output Trigger Signal for Synchronizing With
    Camera, Sensor, or Other Peripherals
  • System Control:
    • I2C Control of Device Configuration
    • Programmable Current Control of up to 3 LEDs
    • Integrated DMD Reset Driver Control
    • DMD Horizontal and Vertical Display Image
      Flip
  • Low-Power Consumption: Less than 93 mW
    (Typical)
  • External Memory Support:
    • 166-MHz Mobile DDR SDRAM
    • 33.3-MHz Serial FLASH
  • 176-Pin, 7 × 7 mm With 0.4-mm Pitch NFBGA
    Package

The DLPC300 controller provides a convenient, multi-functional interface between user electronics and the DMD, enabling high-speed pattern rates (up to 4-kHz binary), providing LED control, and data formatting for multiple input resolutions. The DLPC300 digital controller, part of the DLP3000 chipset, is required for reliable operation of the DLP3000 DMD. The DLPC300 also outputs a trigger signal for synchronizing displayed patterns with a camera, sensor, or other peripherals.

The DLPC300 controller provides a convenient, multi-functional interface between user electronics and the DMD, enabling high-speed pattern rates (up to 4-kHz binary), providing LED control, and data formatting for multiple input resolutions. The DLPC300 digital controller, part of the DLP3000 chipset, is required for reliable operation of the DLP3000 DMD. The DLPC300 also outputs a trigger signal for synchronizing displayed patterns with a camera, sensor, or other peripherals.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
11 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート DLPC300 DLP® Digital Controller for the DLP3000 DMD データシート (Rev. C) PDF | HTML 2015年 8月 1日
* エラッタ DLP® LightCrafter™ NAND Failures Resolution 2013年 12月 23日
* エラッタ DLP® LightCrafter™ USB Connectivity Solutions (Rev. A) 2012年 8月 16日
設計ガイド Portable Point Cloud Generation 3D Scanning Using DLP Technology User's Guide (Rev. A) 2016年 5月 13日
EVM ユーザー ガイド (英語) DLP Software Development Kit (SDK) User's Guide 2016年 4月 28日
アプリケーション・ノート Creating Multiple Bit Depth and Multiple Color Pattern Sequences for the DLP® Li (Rev. A) 2013年 10月 29日
アプリケーション・ノート DLP® LightCrafter™ FPGA Overview 2013年 8月 27日
アプリケーション・ノート DLP 0.3 WVGA Chipset Data Sheet (Rev. A) 2013年 7月 31日
ユーザー・ガイド DLPC300 Programmer's Guide (Rev. B) 2013年 7月 24日
その他の技術資料 DLP 0.3 WVGA Chipset 2012年 4月 18日
ホワイト・ペーパー Using the DLP LightCrafter to Trigger CCD Cameras from the Imaging Source 2012年 3月 14日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

ファームウェア

DLPR300 — DLPC300 Configuration and Support Firmware

The DLP 0.3 WVGA chipset consists of the DLP3000 DMD and DLPC300 controller. To enable broad functionality of the chipset and ensure reliable operation of the DLP3000 micromirrors, TI is offering DLPR300 configuration and support firmware. Combined with the DLPC300 controller, the DLPR300 (...)
ユーザー ガイド: PDF
シミュレーション・モデル

DLPC300 BSDL

DLPM005.ZIP (4 KB) - BSDL Model
シミュレーション・モデル

DLPC300 IBIS Files

DLPC071.IBS (533 KB) - IBIS Model
計算ツール

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR Calculator helps model DMD diffraction patterns and diffraction efficiency

This calculator will be used to help customers understand how to model DMD diffraction patterns and efficiency with their specific DMD input parameters and is modeled to the customer’s specific design. Optical modules can also be used with the calculator.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

設計ツール

DLP-OMM-SEARCH — DLP® 製品サードパーティの検索ツール

お客様の設計ニーズを最適な方法で満たし、市場投入までの期間を短縮できるように、DLP® Products は、さまざまなサード・パーティーと連携します。これらのサード・パーティーは、光学モジュールやハードウェアの設計から、専用ソフトウェアやその他の量産サービスまで、あらゆる支援を行っています。以下に示す検索ツールの一方または両方をダウンロードすると、TI のサード・パーティー各社を手早く参照すること、またはお客様のニーズに適した特定の光学モジュールを見つけることができます。掲載されている各種製品、ソフトウェア、サービスの製造と管理を実施しているのは、TI (テキサス・インスツルメンツ) (...)
設計ツール

DLP-OPTICAL-DESIGN DLP-OPTICAL-DESIGN-GUIDELINES

The DLP optical design guidelines presentation provides a comprehensive overview of the guidelines specific to designing an optical system with DLP Products and will help enable customers in their design process.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

リファレンス・デザイン

TIDA-00361 — ポータブル・ポイント・クラウド・ジェネレーション、3D スキャニング用、DLP® テクノロジ使用、リファレンス・デザイン

ポータブル 3D スキャン・リファレンス・デザインは TI の DLP ソフトウェア開発キット(SDK)を採用しており、TI のデジタル・マイクロミラー・デバイス(DMD)テクノロジーをカメラ、センサ、モーターなどのペリフェラルに組み込み、詳細 3D ポイント・クラウドの容易な構築を可能にします。この高解像度 3D スキャン・システムはコンパクト/ハンドヘルド・ソリューションに最適で、DLP® LightCrafter™ 評価モジュール(EVM)を活用して DLP3000 WVGA DMD (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
NFBGA (ZVB) 176 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ