DLPC6401

アクティブ

高輝度ポータブル ディスプレイ向け、DLP® ディスプレイ コントローラ

製品詳細

Component type Display Controller Chipset family DLP4500, DLPC6401 Display resolution (max) WXGA (1280x800) Operating temperature range (°C) 0 to 55 Rating Catalog
Component type Display Controller Chipset family DLP4500, DLPC6401 Display resolution (max) WXGA (1280x800) Operating temperature range (°C) 0 to 55 Rating Catalog
PBGA (ZFF) 419 529 mm² 23 x 23
  • Provides a 30-Bit Input Pixel Interface:
    • YUV, YCrCb, or RGB Data Format
    • 8, 9, or 10 Bits per Color
    • Pixel Clock Support up to 150 MHz
  • Provides a Single Channel, LVDS Based,
    Flat-Panel Display (FPD)-Link Compatible Input Interface:
    • Supports Sources up to a 90-MHz Effective Pixel Clock Rate
    • Four Demodulated Pixel-Mapped Modes Supported for 8, 9, 10 YUV, YCrCb, or RGB Formatted Inputs
  • Supports 45- to 120-Hz Frame Rates
  • Full Support for Diamond 0.45 WXGA
  • High-Speed, Double Data Rate (DDR) Digital Micromirror Device (DMD) Interface
  • 149.33-MHz ARM926™ Microprocessor
  • Microprocessor Peripherals:
    • Programmable Pulse-Width Modulation (PWM) and Capture Timers
    • Two I2C Ports
    • Two UART Ports (for Debug Only)
    • 32 KB of Internal RAM
    • Dedicated LED PWM Generators
  • Image Processing:
    • Auto-Lock for Standard, Wide, and Black Border
    • 1D Keystone Correction
    • Programmable Degamma
  • On-Screen Display (OSD)
  • Splash Screen Display Support
  • Integrated Clock Generation Circuitry
    • Operates on a Single 32-MHz Crystal
    • Integrated Spread Spectrum Clocking
  • Integrated 64-Mb Frame Memory Eliminates the Need for External High-Speed Memory
  • External Memory Support: Parallel Flash for Microprocessor and PWM Sequence
  • System Control:
    • DMD Power and Reset Driver Control
    • DMD Horizontal and Vertical Image Flip
  • JTAG Boundary Scan Test Support
  • 419-Pin Plastic Ball Grid Array Package
  • Provides a 30-Bit Input Pixel Interface:
    • YUV, YCrCb, or RGB Data Format
    • 8, 9, or 10 Bits per Color
    • Pixel Clock Support up to 150 MHz
  • Provides a Single Channel, LVDS Based,
    Flat-Panel Display (FPD)-Link Compatible Input Interface:
    • Supports Sources up to a 90-MHz Effective Pixel Clock Rate
    • Four Demodulated Pixel-Mapped Modes Supported for 8, 9, 10 YUV, YCrCb, or RGB Formatted Inputs
  • Supports 45- to 120-Hz Frame Rates
  • Full Support for Diamond 0.45 WXGA
  • High-Speed, Double Data Rate (DDR) Digital Micromirror Device (DMD) Interface
  • 149.33-MHz ARM926™ Microprocessor
  • Microprocessor Peripherals:
    • Programmable Pulse-Width Modulation (PWM) and Capture Timers
    • Two I2C Ports
    • Two UART Ports (for Debug Only)
    • 32 KB of Internal RAM
    • Dedicated LED PWM Generators
  • Image Processing:
    • Auto-Lock for Standard, Wide, and Black Border
    • 1D Keystone Correction
    • Programmable Degamma
  • On-Screen Display (OSD)
  • Splash Screen Display Support
  • Integrated Clock Generation Circuitry
    • Operates on a Single 32-MHz Crystal
    • Integrated Spread Spectrum Clocking
  • Integrated 64-Mb Frame Memory Eliminates the Need for External High-Speed Memory
  • External Memory Support: Parallel Flash for Microprocessor and PWM Sequence
  • System Control:
    • DMD Power and Reset Driver Control
    • DMD Horizontal and Vertical Image Flip
  • JTAG Boundary Scan Test Support
  • 419-Pin Plastic Ball Grid Array Package

The DLPC6401 digital controller, part of the DLP4500 (.45 WXGA) chipset, supports reliable operation of the DLP4500 digital micromirror device (DMD). The DLPC6401 controller provides a convenient, multi-functional interface between system electronics and the DMD, enabling small form factor and high resolution HD displays.

The DLPC6401 digital controller, part of the DLP4500 (.45 WXGA) chipset, supports reliable operation of the DLP4500 digital micromirror device (DMD). The DLPC6401 controller provides a convenient, multi-functional interface between system electronics and the DMD, enabling small form factor and high resolution HD displays.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
12 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート DLPC6401 DLP® Data Processor データシート (Rev. C) PDF | HTML 2015年 8月 11日
ホワイト・ペーパー モバイル スマート TV 用 DLP ® テクノ ロジー (Rev. D 翻訳版) PDF | HTML 英語版 (Rev.D) 2024年 8月 6日
アプリケーション・ノート TI の DLP® ディスプレイ・テクノロジーを使用したシステムの開発 (Rev. H 翻訳版) PDF | HTML 英語版 (Rev.H) PDF | HTML 2024年 5月 14日
アプリケーション・ノート TI DLP® 디스플레이 기술 시작하기 (Rev. H) PDF | HTML 2024年 5月 3日
アプリケーション・ノート 開始使用 TI DLP® 顯示技術 (Rev. H) PDF | HTML 2024年 5月 3日
アプリケーション・ノート DLP System Design: Brightness Requirements and Tradeoffs (Rev. C) PDF | HTML 2022年 5月 5日
ホワイト・ペーパー TI DLP® Pico™ Technology for smart home applications (Rev. B) 2019年 2月 8日
ユーザー・ガイド DLPC6401 Formatter-Only Software Programmer’s User's Guide (Rev. A) 2019年 1月 31日
ホワイト・ペーパー スマート・ホーム向け TI DLP® Pico™技術 最新英語版 (Rev.B) 2016年 10月 11日
アプリケーション・ノート DLP Pico Discrete LED driver design guide & LM3434 Application Note (Rev. A) 2016年 3月 15日
アプリケーション・ノート TI DLP® IntelliBright™ Algorithms for the DLPC343x Controller 2014年 12月 8日
ユーザー・ガイド DLPC6401 GUI User’s Guide 2013年 12月 30日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価基板 (EVM) 向けの GUI

DLPC139 DLPC6401 GUI Files

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

DLPC6401 IBIS Model

DLPM023.ZIP (109 KB) - IBIS Model
計算ツール

DLPC094 Throw Ratio Calculator

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR Calculator helps model DMD diffraction patterns and diffraction efficiency

This calculator will be used to help customers understand how to model DMD diffraction patterns and efficiency with their specific DMD input parameters and is modeled to the customer’s specific design. Optical modules can also be used with the calculator.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

設計ツール

DLP-OMM-SEARCH — DLP® 製品サードパーティの検索ツール

お客様の設計ニーズを最適な方法で満たし、市場投入までの期間を短縮できるように、DLP® Products は、さまざまなサード・パーティーと連携します。これらのサード・パーティーは、光学モジュールやハードウェアの設計から、専用ソフトウェアやその他の量産サービスまで、あらゆる支援を行っています。以下に示す検索ツールの一方または両方をダウンロードすると、TI のサード・パーティー各社を手早く参照すること、またはお客様のニーズに適した特定の光学モジュールを見つけることができます。掲載されている各種製品、ソフトウェア、サービスの製造と管理を実施しているのは、TI (テキサス・インスツルメンツ) (...)
設計ツール

DLP-OPTICAL-DESIGN DLP-OPTICAL-DESIGN-GUIDELINES

The DLP optical design guidelines presentation provides a comprehensive overview of the guidelines specific to designing an optical system with DLP Products and will help enable customers in their design process.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

リファレンス・デザイン

TIDA-00782 — DLP® テクノロジー採用、ポータブル高輝度 HD プロジェクション ディスプレイのリファレンス デザイン

このリファレンス デザインは DLP Pico™ 0.45 インチ WXGA ディスプレイ チップセットを採用し、アクセサリ プロジェクタ、スマート プロジェクタ、モバイル スマート TV、ノートブック/ラップトップやホット スポット内のプロジェクション機能のような内蔵型プロジェクタなどのプロジェクション ディスプレイ機器で高品位(HD) 解像度を実現します。このリファレンス デザインで採用しているチップセットは、DLP4501 (0.45 WXGA) DMD、DLPC6401 ディスプレイ コントローラで構成されています。外部 LED ドライバのリファレンス (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
PBGA (ZFF) 419 Ultra Librarian