DLP9000

アクティブ

0.9 インチ、WQXGA、DLP® デジタル マイクロミラー デバイス (DMD)

製品詳細

Illumination wavelength (min) (nm) 400 Illumination wavelength (max) (nm) 700 Display resolution (max) WQXGA (2560x1600) Pattern rate, binary (max) (Hz) 9523 Pattern rate, 8-bit (max) (Hz) 1031 Array diagonal (in) 0.9 Micromirror array size 2560 x 1600 Micromirror pitch (mm) 0.0076 Micromirror array orientation Orthogonal Rating Catalog Operating temperature range (°C) 0 to 70
Illumination wavelength (min) (nm) 400 Illumination wavelength (max) (nm) 700 Display resolution (max) WQXGA (2560x1600) Pattern rate, binary (max) (Hz) 9523 Pattern rate, 8-bit (max) (Hz) 1031 Array diagonal (in) 0.9 Micromirror array size 2560 x 1600 Micromirror pitch (mm) 0.0076 Micromirror array orientation Orthogonal Rating Catalog Operating temperature range (°C) 0 to 70
DLP-TYPEA.9 (FLS) 355 1777.4656 mm² 42.16 x 42.16
  • High Resolution 2560×1600 (WQXGA) Array
    • > 4 Million Micromirrors
    • 7.56-µm Micromirror Pitch
    • 0.9-Inch Micromirror Array Diagonal
    • ±12° Micromirror Tilt Angle (Relative to Flat State)
    • Designed for Corner Illumination
    • Integrated Micromirror Driver Circuitry
    • Two High Speed Options
  • DLP9000X With a Single DLPC910 Digital Controller
    • 480 MHz Input Data Clock Rate
    • Up to 61 Giga-Bits Per Second (with Continuous Streaming Input Data)
    • Up to 14989 Hz (1-Bit Binary Patterns)
    • Up to 1873 Hz (8-Bit Gray Patterns With Illumination Modulation)
  • DLP9000 with Dual DLPC900 Digital Controllers
    • 400 MHz Input Data Clock Rate
    • Up to 38 Giga-Bits per Second (With Up to 400 Pre-Stored Binary Patterns)
    • Up to 9523 Hz (1-Bit Binary Patterns)
    • Up to 1031 Hz (8-Bit Gray Patterns Pre- Loaded With Illumination Modulation), External Input Up to 360 Hz
  • Designed for Use With Broad Wavelength Range
    • 400 nm to 700 nm
    • Window Transmission 95% (Single Pass, Through Two Window Surfaces)
    • Micromirror Reflectivity 88%
    • Array Diffraction Efficiency 86%
    • Array Fill Factor 92%
  • High Resolution 2560×1600 (WQXGA) Array
    • > 4 Million Micromirrors
    • 7.56-µm Micromirror Pitch
    • 0.9-Inch Micromirror Array Diagonal
    • ±12° Micromirror Tilt Angle (Relative to Flat State)
    • Designed for Corner Illumination
    • Integrated Micromirror Driver Circuitry
    • Two High Speed Options
  • DLP9000X With a Single DLPC910 Digital Controller
    • 480 MHz Input Data Clock Rate
    • Up to 61 Giga-Bits Per Second (with Continuous Streaming Input Data)
    • Up to 14989 Hz (1-Bit Binary Patterns)
    • Up to 1873 Hz (8-Bit Gray Patterns With Illumination Modulation)
  • DLP9000 with Dual DLPC900 Digital Controllers
    • 400 MHz Input Data Clock Rate
    • Up to 38 Giga-Bits per Second (With Up to 400 Pre-Stored Binary Patterns)
    • Up to 9523 Hz (1-Bit Binary Patterns)
    • Up to 1031 Hz (8-Bit Gray Patterns Pre- Loaded With Illumination Modulation), External Input Up to 360 Hz
  • Designed for Use With Broad Wavelength Range
    • 400 nm to 700 nm
    • Window Transmission 95% (Single Pass, Through Two Window Surfaces)
    • Micromirror Reflectivity 88%
    • Array Diffraction Efficiency 86%
    • Array Fill Factor 92%

Featuring over 4 million micromirrors, the high resolution DLP9000 and DLP9000X digital micromirror devices (DMDs) are spatial light modulators (SLMs) that modulate the amplitude, direction, and/or phase of incoming light. This advanced light control technology has numerous applications in the industrial, medical, and consumer markets. The streaming nature of the DLP9000X and its DLPC910 controller enable very high speed continuous data streaming for lithographic applications. Both DMDs enable large build sizes and fine resolution for 3D printing applications. The high resolution provides the direct benefit of scanning larger objects for 3D machine vision applications.

Featuring over 4 million micromirrors, the high resolution DLP9000 and DLP9000X digital micromirror devices (DMDs) are spatial light modulators (SLMs) that modulate the amplitude, direction, and/or phase of incoming light. This advanced light control technology has numerous applications in the industrial, medical, and consumer markets. The streaming nature of the DLP9000X and its DLPC910 controller enable very high speed continuous data streaming for lithographic applications. Both DMDs enable large build sizes and fine resolution for 3D printing applications. The high resolution provides the direct benefit of scanning larger objects for 3D machine vision applications.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
DLP5500 アクティブ 0.55 インチ、XGA、DLP® デジタル マイクロミラー デバイス (DMD) Lower price
DLP6500FLQ アクティブ 0.65 インチ、1080p、Type A、DLP® デジタル マイクロミラー デバイス (DMD) Faster pattern rate
DLP6500FYE アクティブ 0.65 インチ、1080p、s600、DLP® デジタル マイクロミラー デバイス (DMD) Faster pattern rate
DLP670S アクティブ 0.67 インチ、2716x1600、DLP® デジタル マイクロミラー デバイス (DMD) Higher resolution

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
16 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート DLP9000 Family of 0.9 WQXGA Type A DMDs データシート (Rev. B) PDF | HTML 2016年 10月 31日
* エラッタ DLP Products Technical Advisory - DLPC900, DLP9000, DLP6500 2019年 10月 10日
ユーザー・ガイド DMD Diffraction Efficiency Calculator (Rev. B) PDF | HTML 2026年 1月 9日
アプリケーション・ノート 400nm までの波長で TI DLP® テクノロジーを使用する際のシステ ム設計上の考慮事項 (Rev. A 翻訳版) PDF | HTML 英語版 (Rev.A) PDF | HTML 2025年 9月 16日
ホワイト・ペーパー Using Lasers With DLP DMD Technology (Rev. A) PDF | HTML 2025年 8月 25日
その他の技術資料 TI DLP Technology for Lithography (Rev. F) 2025年 8月 22日
アプリケーション・ノート Digital Micromirror Device Thermal Considerations Including Pulsed Optical Sources (Rev. B) PDF | HTML 2024年 4月 4日
アプリケーション・ノート DMD Optical Efficiency for Visible Wavelengths (Rev. B) PDF | HTML 2023年 4月 10日
アプリケーション・ノート Wavelength Transmittance Considerations for DLP DMD Windows (Rev. E) 2019年 12月 17日
アプリケーション・ノート Mounting Hardware and Quick Reference Guide for DLP® Advanced Light Control DMDs (Rev. A) 2018年 11月 27日
技術記事 Capture, imagine, create: Enabling highly-accurate desktop 3D printing and portabl PDF | HTML 2018年 7月 10日
アプリケーション・ノート DMD 101: Introduction to Digital Micromirror Device (DMD) Technology (Rev. B) 2018年 2月 23日
製品概要 TI DLP® Technology for 3D Machine Vision (Rev. C) 2016年 4月 8日
技術記事 Printing up the future of innovation with direct imaging lithography PDF | HTML 2015年 12月 29日
製品概要 TI DLP Technology For 3D Printing (Rev. F) PDF | HTML 2015年 1月 28日
アプリケーション・ノート Geometric Optics for DLP® 2013年 12月 5日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DLPLCR90EVM — DLP® 0.90 インチ、WQXGA、A タイプのデジタル マイクロミラー デバイス (DMD) の評価基板

この DLP 評価基板 (EVM) は、2 本の LVDS 入力に対応する 0.9 インチのデジタル マイクロミラー デバイス (DMD) を搭載した DLP9000 を採用しています。このデバイスは、2560 x 1600 個のマイクロミラーを実装しており、そのピッチは 7.56μm です。DLPLCRC900DEVM と組み合わせると、最大 9,523Hz のレートで、1 ビット パターンの高精度ピクセル制御を実現できます。

DLPLCR90EVM は、DLP (...)

ユーザー ガイド: PDF | HTML
英語版 (Rev.D): PDF | HTML
評価ボード

DLPLCRC900EVM — DLP® LightCrafter™ シングル DLPC900 の評価基板

この DLP 評価基板 (EVM) は、単一の DLPC900 デジタル マイクロミラー デバイス (DMD) コントローラを搭載しており、DLPLCR65EVM や互換性のある他の DMD EVM を、構成可能な方法で制御することができます。カメラ、センサ、他のペリフェラル デバイスとの同期の利便性を高めるために、この評価基板は複数の入出力トリガを採用しています。このようなフレキシビリティの向上を活用すると、産業用、医療、計測、セキュリティ、通信、計測機器などのアプリケーション向けに、多彩なアーキテクチャを実現できます。

DLPLCRC900EVM は、DLP (...)

ユーザー ガイド: PDF | HTML
英語版 (Rev.E): PDF | HTML
評価ボード

INV-3P-TWOWAVE — In-Vision Twowave DLP9000 light engine module for two-channel parallel or sequential light exposure

In-Vision’s Twowave DLP light engine module offers native WQXGA/2K (2560 x 1600 pixels) resolution based on the DLP9000 advanced light control chipset. It combines 2 LEDs with 1 DMD and allows for parallel or sequential light exposure at different wavelengths (365nm and 460nm).

評価ボード

DLI-3P-DLI9000 — DLP9000 向け、DLi9000 WQXGA 開発キット

DLi の 3DLP9000 は、業務用グレードの DLP 3D プリンタを想定して設計済みの DLP® 光学エンジンです。DLP9000 チップセットをベースとする 3DLP9000 は、400 万ピクセルの解像度を実現し、より出力面積の広い DLP 3D プリンタの製作に貢献します。
ユーザー ガイド: PDF
評価ボード

VISI-3P-LRS-WQ — Visitech LUXBEAM Rapid System WQ

LUXBEAM® Rapid System LRS-WQ は、DLP® 技術をベースとしたステレオリソグラフィ・サブシステムであり、業務用の 3D プリントや付加製造システム向けの専用設計を採用しています。堅牢かつ高信頼性の高解像度 DLP9000 WQXGA チップを採用した LRS-WQ は、長い寿命と安価な保守コストを実現します。このシステムは、倍率が異なる多様な画像処理レンズと組み合わせる構成が可能であり、1.9μm ~ 130μm の範囲内で任意のピクセル・ピッチを指定でき、A4 サイズの製造領域に対応します。

購入先:VISITECH
光学モジュール

INV-3P-FIREBIRD — In-Vision Firebird:DLP9000 採用の高性能光学エンジン

In-Vision の Firebird 光学モジュールは、ネイティブ解像度が 2560 x 1600 ピクセルでマイクロミラーのピッチ サイズがわずか 7.6μm である DLP9000 をサポートしています。濃い青の LED 照明向けに最適化済みです。Firebird は、多数のピクセルによる高い解像度と優れた光性能を達成する構造化照明アプリケーションの実現に役立ちます。投射 (プロジェクション) ユニットのレンズ アセンブリは交換可能であり、複数のオプションを活用すると、個別のアプリケーション要件に対応できます。In-Vision は、カスタマイズしたレンズ (...)

光学モジュール

INV-3P-HELIOS — In-Vision Helios、DLP9000 を使用したアディティブ マニュファクチャリング ライト エンジン

DLP® 技術をベースとする 3D プリント向けの設計を採用した Helios は、In-Vision の新製品である大電力の独自照明モジュールを、複数の高性能光学部品と組み合わせています。TI の DLP9000 をベースとする Helios は、最大 12W の出力電力を供給して、コスト効率の優れたプリントに寄与するほか、新素材を使用するアプリケーションを可能にし、連続生産用途での付加製造の品質向上に役立ちます。アプリケーション分野:3D プリント、リソグラフィー、バイオエンジニアリング (生体工学)、他の産業用アプリケーションや科学アプリケーション。

ファームウェア

DLPC900REF-SW DLP® LightCrafter 6500 and 9000 Firmware and Software Bundle

Texas Instruments provides free software and firmware downloads to give developers flexibility and advanced control of the DLP LightCrafter  6500 and DLP LightCrafter  9000 EVMs. The reference design documentation allows customers to develop custom products based on the DLP6500 and DLP9000 (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
ファームウェア

DLPR900PROM DLPC900 Configuration and Support Firmware

The DLPR900 configuration and support firmware enables broad functionality of the DLPC900 digital controller. The DLPC900 offers reliable operation of DLP670S, DLP500YX, DLP6500FYE, DLP6500FLQ and DLP9000 digital micromirror devices (DMDs). Combined with the DLPC900 controller, the DLPR900 firmware (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
シミュレーション・モデル

DLP9000FLS IBIS Model

DLPM009.ZIP (23 KB) - IBIS Model
3D DMD の機械的ジオメトリ

DLPM064 DLP9000/9000X/9000XUV DMD With FLS Package (Type-A) 3D-CAD Geometry

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR Calculator helps model DMD diffraction patterns and diffraction efficiency

This calculator will be used to help customers understand how to model DMD diffraction patterns and efficiency with their specific DMD input parameters and is modeled to the customer’s specific design. Optical modules can also be used with the calculator.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

DMD マウント設計

DLPR106 TypeA 9Size Traditional DMD Mounting and Electrical Interconnect Information

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

設計ツール

DLI-3P-ACCESSORIES — DLP 製品向け、DLi アクセサリとアセンブリ

Digital Light Innovations (DLi) は、各種 DLP® 製品を採用した開発と製造に適した、各種アクセサリ、ボード、アセンブリを提供しています。その例は、DMD コントローラ・ボード、DMD ボード・アセンブリ、フレックス・ケーブル (フラット・ケーブル)、DMD マウント・ハードウェア・アセンブリ、LED ドライバ・ボード、LED とファイバの各照明 / 発光アセンブリです。
  • 以下のプラットフォーム向けの各種アクセサリが入手可能です。
    • DLP® Discovery™ 4100
    • DLP® LightCrafter™ 6500
    • DLP® LightCrafter™ 9000
    • (...)
設計ツール

DLP-OMM-SEARCH — DLP® 製品サードパーティの検索ツール

お客様の設計ニーズを最適な方法で満たし、市場投入までの期間を短縮できるように、DLP® Products は、さまざまなサード・パーティーと連携します。これらのサード・パーティーは、光学モジュールやハードウェアの設計から、専用ソフトウェアやその他の量産サービスまで、あらゆる支援を行っています。以下に示す検索ツールの一方または両方をダウンロードすると、TI のサード・パーティー各社を手早く参照すること、またはお客様のニーズに適した特定の光学モジュールを見つけることができます。掲載されている各種製品、ソフトウェア、サービスの製造と管理を実施しているのは、TI (テキサス・インスツルメンツ) (...)
設計ツール

DLP-OPTICAL-DESIGN DLP-OPTICAL-DESIGN-GUIDELINES

The DLP optical design guidelines presentation provides a comprehensive overview of the guidelines specific to designing an optical system with DLP Products and will help enable customers in their design process.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
DLP-TYPEA.9 (FLS) 355 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ