DLP2010NIR

アクティブ

0.2 インチ、WVGA、近赤外線 (NIR)、DLP® デジタル マイクロミラー デバイス (DMD)

製品詳細

Illumination wavelength (min) (nm) 700 Illumination wavelength (max) (nm) 2500 Display resolution (max) WVGA Array diagonal (in) 0.2 Micromirror array size 854 x 480 Micromirror array orientation Orthogonal Micromirror pitch (mm) 0.0054 Pattern rate, binary (max) (Hz) 2880 Chipset family DLP2010NIR Rating Catalog Operating temperature range (°C) 0 to 70
Illumination wavelength (min) (nm) 700 Illumination wavelength (max) (nm) 2500 Display resolution (max) WVGA Array diagonal (in) 0.2 Micromirror array size 854 x 480 Micromirror array orientation Orthogonal Micromirror pitch (mm) 0.0054 Pattern rate, binary (max) (Hz) 2880 Chipset family DLP2010NIR Rating Catalog Operating temperature range (°C) 0 to 70
DLP-S244 (FQJ) 40 84.27 mm² 15.9 x 5.3
  • 0.2-inch (5.29-mm) Diagonal Micromirror Array
    • 854 × 480 Array of Aluminum Micrometer-Sized Mirrors, in an Orthogonal Layout
    • 5.4-µm Micromirror Pitch
    • ±17° Micromirror Tilt (Relative to Flat Surface)
    • Side Illumination for Optimal Efficiency and Optical Engine Size
  • Highly Efficient Steering of NIR light
    • Window Transmission Efficiency 96% Nominal (700 to 2000 nm, Single Pass Through Two Window Surfaces)
    • Window Transmission Efficiency 90% Nominal (2000 to 2500 nm, Single Pass Through Two Window Surfaces)
    • Polarization Independent Aluminum Micromirrors
  • Dedicated DLPC150/DLPC3470 Controllers for Reliable Operation
    • Binary Pattern Rates up to 2880 Hz
    • Pattern Sequence Mode for Control over Each Micromirror in Array
  • Dedicated Power Management Integrated Circuit (PMIC) DLPA2000 or DLPA2005 for Reliable Operation
  • 15.9-mm × 5.3-mm × 4-mm Body Size for Portable Instruments
  • 0.2-inch (5.29-mm) Diagonal Micromirror Array
    • 854 × 480 Array of Aluminum Micrometer-Sized Mirrors, in an Orthogonal Layout
    • 5.4-µm Micromirror Pitch
    • ±17° Micromirror Tilt (Relative to Flat Surface)
    • Side Illumination for Optimal Efficiency and Optical Engine Size
  • Highly Efficient Steering of NIR light
    • Window Transmission Efficiency 96% Nominal (700 to 2000 nm, Single Pass Through Two Window Surfaces)
    • Window Transmission Efficiency 90% Nominal (2000 to 2500 nm, Single Pass Through Two Window Surfaces)
    • Polarization Independent Aluminum Micromirrors
  • Dedicated DLPC150/DLPC3470 Controllers for Reliable Operation
    • Binary Pattern Rates up to 2880 Hz
    • Pattern Sequence Mode for Control over Each Micromirror in Array
  • Dedicated Power Management Integrated Circuit (PMIC) DLPA2000 or DLPA2005 for Reliable Operation
  • 15.9-mm × 5.3-mm × 4-mm Body Size for Portable Instruments

The DLP2010NIR digital micromirror device (DMD) acts as a spatial light modulator (SLM) to steer near-infrared (NIR) light and create patterns with speed, precision, and efficiency. Featuring high resolution in a compact form factor, the DLP2010NIR DMD is often combined with a grating single element detector to replace expensive InGaAs linear array-based detector designs, leading to high performance, cost-effective portable NIR Spectroscopy solutions. The DLP2010NIR DMD enables wavelength control and programmable spectrum and is well suited for low power mobile applications such as 3D biometrics, facial recognition, skin analysis, material identification and chemical sensing.

The DLP2010NIR digital micromirror device (DMD) acts as a spatial light modulator (SLM) to steer near-infrared (NIR) light and create patterns with speed, precision, and efficiency. Featuring high resolution in a compact form factor, the DLP2010NIR DMD is often combined with a grating single element detector to replace expensive InGaAs linear array-based detector designs, leading to high performance, cost-effective portable NIR Spectroscopy solutions. The DLP2010NIR DMD enables wavelength control and programmable spectrum and is well suited for low power mobile applications such as 3D biometrics, facial recognition, skin analysis, material identification and chemical sensing.

ダウンロード 字幕付きのビデオを表示 ビデオ

詳細リクエスト

開発を継続するには、光学モジュールが必須です。開発中の DMD との組み合わせで動作する光学モジュールを選択するために、光学モジュール検索ツールを表示することができます。詳細情報を表示

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
21 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート DLP2010NIR (.2 WVGA Near-Infrared DMD) データシート (Rev. B) PDF | HTML 2022年 5月 19日
ユーザー・ガイド DMD Diffraction Efficiency Calculator (Rev. B) PDF | HTML 2026年 1月 9日
アプリケーション概要 高度にスケーラブルな TI DLP テクノロジーによる 3D マシン ビジョ ン (Rev. A 翻訳版) PDF | HTML 英語版 (Rev.A) PDF | HTML 2025年 10月 10日
アプリケーション・ノート Wavelength Transmittance Considerations for DLP DMD Windows (Rev. E) 2019年 12月 17日
アプリケーション・ノート Mounting Hardware and Quick Reference Guide for DLP® Advanced Light Control DMDs (Rev. A) 2018年 11月 27日
ホワイト・ペーパー High accuracy 3D scanning using Texas Instruments DLP® technology for structured (Rev. A) 2018年 9月 25日
技術記事 Capture, imagine, create: Enabling highly-accurate desktop 3D printing and portabl PDF | HTML 2018年 7月 10日
アプリケーション・ノート DMD 101: Introduction to Digital Micromirror Device (DMD) Technology (Rev. B) 2018年 2月 23日
技術記事 Capturing the “digital signature” – A new approach to material analysis PDF | HTML 2016年 11月 17日
アプリケーション・ノート Optimizing the DLP® Spectrometer Signal Chain 2016年 9月 14日
ソリューション・ガイド TI DLP® Technology for Spectroscopy (Rev. B) 2016年 4月 8日
アプリケーション・ノート DLP® Series-244 DMD and System Mounting Concepts Mech and Therm App Report 2016年 3月 30日
ユーザー・ガイド DLPC150 Programmer's Guide (Rev. A) 2016年 2月 24日
技術記事 Chocolate challenge! See how spectroscopy can give you answers. PDF | HTML 2016年 2月 11日
アプリケーション・ノート DLP® NIRscan™ Nano Optical Design Considerations 2016年 1月 14日
技術記事 Taking a look inside the DLP® NIRscan™ Nano Evaluation Module PDF | HTML 2015年 10月 15日
技術記事 TI DLP® NIRscan™ Nano Evaluation Module has answers to your handheld near-infrared PDF | HTML 2015年 10月 2日
ホワイト・ペーパー DLP Technology for Spectroscopy (Rev. A) 2015年 8月 15日
技術記事 From crops to store shelves, the future is looking bright for near-infrared spectr PDF | HTML 2015年 5月 1日
アプリケーション・ノート DLP Spectrometer Design Considerations 2014年 8月 21日
アプリケーション・ノート Geometric Optics for DLP® 2013年 12月 5日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DLPNIRNANOEVM — DLP® NIRscan™ ナノ評価基板

DLP NIRscan Nano は、携帯型近赤外線分光器ソリューション向けバッテリ動作の小型評価基板 (EVM) です。DLP2010NIR デジタル マイクロミラー デバイス (DMD) を採用した NIRscan Nano は、Bluetooth Low Energy をサポートしており、ハンドヘルド分光器によるモバイル ラボ測定を実現できます。この EVM が搭載している DLP2010NIR DMD、回析格子、および単素子検出器は、InGaAs リニア アレイをベースとする高額な検出器を使用するデザインを置き換えます。TI の Tiva™ TM4C1297NCZAD (...)

ユーザー ガイド: PDF
評価ボード

OPTECKS-3P-TNIR — DLP(R) NIRscan Nano Transmissive EVM (Evaluation Modules & Boards)

DLP NIRscan Nano は、近赤外線 (NIR) スペクトルを使用してサンプルの分光器測定を実施する目的で設計した送信用 EVM です。この高性能送信用モジュールを使用する場合、光源と NIRscan Nano の入力の間にサンプルを配置し、サンプル経由で送信を行う方法で分光器測定を実施できるようにします。この光学設計を通じて、送信用光学電力と分光器の間の結合を最大化しています。その結果、達成可能な感度が上昇し、測定精度が向上します

購入先:Optecks, LLC
サンプル・コードまたはデモ

KST-3P-DLP2010NIR — The source code for a NIRScanNano Demo app + SDK is made freely available on KST's github repository

The source code for a NIRScanNano Demo app + SDK is made freely available on KST's github repository. This allows you to very quickly get up-and-running as a mobile developer wishing to take advantage of the NIRScan Nano's capabilities. The SDK allows easy integration into your shipping, native (...)
購入先:KS Technologies LLC
ファームウェア

DLPC100 DLPC150 Configuration and Support Firmware v2.0.0 (Rev. D)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ファームウェア

DLPC115 DLPC150 Configuration and Support Firmware v2.3.1

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ファームウェア

DLPR150 — DLPC150 構成およびサポート・ファームウェア

The DLPR150 configuration and support firmware enables broad functionality of the DLPC150 digital controller. The DLPC150 offers reliable operation of DLP2010NIR digital micromirror device (DMD).Combined with the DLPC150 controller, the DLPR150 firmware provides developers with a flexible interface (...)
シミュレーション・モデル

DLP2010NIRFQJ IBIS Model

DLPM012.ZIP (18 KB) - IBIS Model
3D DMD の機械的ジオメトリ

DLPM039 DLP2010/DLP2010NIR/2010LC DMD With FQJ Package (Series 244) 3D-CAD Geometry

This file is a 3D-CAD model of the PLM geometry for use when designing the DMD mounting
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR Calculator helps model DMD diffraction patterns and diffraction efficiency

This calculator will be used to help customers understand how to model DMD diffraction patterns and efficiency with their specific DMD input parameters and is modeled to the customer’s specific design. Optical modules can also be used with the calculator.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

DMD マウント設計

DLPR067 Series 244 DMD Mounting and Electrical Interconnect Information

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

設計ツール

DLP-OMM-SEARCH — DLP® 製品サードパーティの検索ツール

お客様の設計ニーズを最適な方法で満たし、市場投入までの期間を短縮できるように、DLP® Products は、さまざまなサード・パーティーと連携します。これらのサード・パーティーは、光学モジュールやハードウェアの設計から、専用ソフトウェアやその他の量産サービスまで、あらゆる支援を行っています。以下に示す検索ツールの一方または両方をダウンロードすると、TI のサード・パーティー各社を手早く参照すること、またはお客様のニーズに適した特定の光学モジュールを見つけることができます。掲載されている各種製品、ソフトウェア、サービスの製造と管理を実施しているのは、TI (テキサス・インスツルメンツ) (...)
設計ツール

DLP-OPTICAL-DESIGN DLP-OPTICAL-DESIGN-GUIDELINES

The DLP optical design guidelines presentation provides a comprehensive overview of the guidelines specific to designing an optical system with DLP Products and will help enable customers in their design process.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

リファレンス・デザイン

TIDA-00554 — Bluetooth 接続のポータブル化学分析用 DLP 超モバイル NIR 分光計

このウルトラモバイル近赤外線(NIR)分光器リファレンス・デザインは TI の DLP テクノロジーと単素子 InGaAs 検出器の組み合わせにより高性能測定を可能にします。高価な InGaAs アレイ検出器や壊れやすい回転回折格子を使用したアーキテクチャとは異なり、低コストでポータブルなフォーム・ファクタを実現します。このリファレンス・デザインは Bluetooth Low Energy に対応しており、食品、農業、製薬、石油化学などのアプリケーション向けのハンドヘルド分光器によるモバイル・ラボ測定を可能にします。TI の Tiva (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
DLP-S244 (FQJ) 40 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ