Product details

Resolution (Bits) 16 Number of DAC channels 1 Interface type SPI Output type Unbuffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 1 Settling time (µs) 1 Reference type Ext Architecture R-2R Rating Catalog Sample/update rate (Msps) 2 Power consumption (typ) (mW) 0.015 Operating temperature range (°C) -40 to 85 Product type Precision DAC
Resolution (Bits) 16 Number of DAC channels 1 Interface type SPI Output type Unbuffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 1 Settling time (µs) 1 Reference type Ext Architecture R-2R Rating Catalog Sample/update rate (Msps) 2 Power consumption (typ) (mW) 0.015 Operating temperature range (°C) -40 to 85 Product type Precision DAC
SOIC (D) 14 51.9 mm² (8.65 mm × 6 mm) VQFN (RGY) 14 12.25 mm² (3.5 mm × 3.5 mm)
  • 16-Bit Resolution
  • 2.7 V to 5.5 V Single-Supply Operation
  • Very Low Power: 15 µW for 3 V Power
  • High Accuracy, INL: 1 LSB
  • Low Noise: 10 nV/Hz
  • Fast Settling: 1.0 µS
  • Fast SPI™ Interface, up to 50 MHz
  • Reset to Zero-Code
  • Schmitt-Trigger Inputs for Direct Optocoupler Interface
  • Industry-Standard Pin Configuration
  • APPLICATIONS
    • Portable Equipment
    • Automatic Test Equipment
    • Industrial Process Control
    • Data Acquisition Systems
    • Optical Networking

SPI, QSPI are trademarks of Motorola, Inc.
Microwire is a trademark of National Semiconductor Corp.
All other trademarks are the property of their respective owners.

  • 16-Bit Resolution
  • 2.7 V to 5.5 V Single-Supply Operation
  • Very Low Power: 15 µW for 3 V Power
  • High Accuracy, INL: 1 LSB
  • Low Noise: 10 nV/Hz
  • Fast Settling: 1.0 µS
  • Fast SPI™ Interface, up to 50 MHz
  • Reset to Zero-Code
  • Schmitt-Trigger Inputs for Direct Optocoupler Interface
  • Industry-Standard Pin Configuration
  • APPLICATIONS
    • Portable Equipment
    • Automatic Test Equipment
    • Industrial Process Control
    • Data Acquisition Systems
    • Optical Networking

SPI, QSPI are trademarks of Motorola, Inc.
Microwire is a trademark of National Semiconductor Corp.
All other trademarks are the property of their respective owners.

The DAC8830 and DAC8831 are single, 16-bit, serial-input, voltage-output digital-to-analog converters (DACs) operating from a single 3 V to 5 V power supply. These converters provide excellent linearity (1 LSB INL), low glitch, low noise, and fast settling (1.0 µS to 1/2 LSB of full-scale output) over the specified temperature range of -40°C to +85°C. The output is unbuffered, which reduces the power consumption and the error introduced by the buffer.

These parts feature a standard high-speed (clock up to 50 MHz), 3 V or 5 V SPI serial interface to communicate with a DSP or microprocessor.

The DAC8830 output is 0 V to VREF. However, the DAC8831 provides bipolar output (±VREF) when working with an external buffer. The DAC8830 and DAC8831 are both reset to zero code after power up. For optimum performance, a set of Kelvin connections to external reference and analog ground input are provided on the DAC8831.

The DAC8830 is available in an SO-8 package, and the DAC8831 in an SO-14 package. Both have industry standard pinouts. The DAC8831 is also available in a QFN-14 package.

The DAC8830 and DAC8831 are single, 16-bit, serial-input, voltage-output digital-to-analog converters (DACs) operating from a single 3 V to 5 V power supply. These converters provide excellent linearity (1 LSB INL), low glitch, low noise, and fast settling (1.0 µS to 1/2 LSB of full-scale output) over the specified temperature range of -40°C to +85°C. The output is unbuffered, which reduces the power consumption and the error introduced by the buffer.

These parts feature a standard high-speed (clock up to 50 MHz), 3 V or 5 V SPI serial interface to communicate with a DSP or microprocessor.

The DAC8830 output is 0 V to VREF. However, the DAC8831 provides bipolar output (±VREF) when working with an external buffer. The DAC8830 and DAC8831 are both reset to zero code after power up. For optimum performance, a set of Kelvin connections to external reference and analog ground input are provided on the DAC8831.

The DAC8830 is available in an SO-8 package, and the DAC8831 in an SO-14 package. Both have industry standard pinouts. The DAC8831 is also available in a QFN-14 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
DAC8832 ACTIVE 16-bit Ultra-low power voltage output Digital-to-Analog Converter Reset to midscale
Same functionality with different pin-out to the compared device.
DAC82001 ACTIVE One-channel, 16-bit, low-glitch-noise, unbuffered-voltage-output digital-to-analog converter (DAC) 0.5-nV-s glitch, 10-𝑛𝑉/√𝐻𝑧 noise, <1-us settling, 35% smaller 2.5-mm-by-2.5-mm package
DAC82002 ACTIVE Dual-channel, 16-bit, low-glitch-noise, unbuffered-voltage-output digital-to-analog converter (DAC) 2-ch, 0.5-nV-s glitch, 10-𝑛𝑉/√𝐻𝑧 noise, <1-us settling, 70% smaller 2.5-mm-by-2.5-mm package

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet 16-Bit, Ultra-Low Power, Voltage Output Digital-to-Analog Converters datasheet (Rev. D) Sep 14, 2007
Circuit design Power-Supply Margining Circuit for SMPS Using a Precision DAC (Rev. B) PDF | HTML Sep 24, 2024
Circuit design Power-supply margining circuit for LDOs using a precision DAC (Rev. B) PDF | HTML Sep 23, 2024
Circuit design High-current voltage output circuit using a precision DAC (Rev. A) PDF | HTML Sep 19, 2024
User guide Voltage-Controlled Amplifier Evaluation Kit Aug 25, 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC8831EVM — DAC8831 evaluation module

This EVM features the DAC8831/32 16-bit resolution, un-buffered voltage output digital-to-analog converter. The board also supports the 14-pin QFN package (RGY) only for the DAC8831/32. This board affords a quick and easy way to evaluate the functionality and performance of this high-resolution (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

DAC8831EVM-GUI — GUI for the DAC8831 Evaluation module.

The DAC8831EVM-GUI is a windows-based software GUI that controls the DAC8831EVM through SPI communications using a USB connection. Thee DAC8832 can be evaluated using this board as well.
Supported products & hardware
Support software

DXP — DXP EVM GUI

DAC Exerciser Program (DXP)is a software tool from Texas Instruments for evaluating DACs without the requirements of expensive pattern generators or writing complex software. When used with a Texas Instruments DAC EVM and a modular motherboard, it allows for simple and easy digital signal (...)

Supported products & hardware
Simulation model

DAC8831 IBIS Model

SLAM108.ZIP (7 KB) - IBIS model
Supported products & hardware
Simulation model

DAC8831 TINA-TI Reference Design

SLAM306.TSC (165 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

DAC8831 TINA-TI Transient Spice Model

SLAM305.ZIP (8 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

Source Files for SBAA342

SBAM416.ZIP (42 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TINA-TI Ref Design for High-Current Voltage O/P Circuit Using a Precision DAC

SBAM417.ZIP (23 KB) - TINA-TI reference design
Supported products & hardware
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian
VQFN (RGY) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos