Product details

We are not able to display this information. Please refer to the product data sheet.
VQFN (RHA) 40 36 mm² 6 x 6
  • Performance
    • Specified monotonic at 16-bit resolution
    • INL: ±1 LSB maximum at 16-bit resolution
    • TUE: ±0.1% of FSR maximum
  • Integrated 2.5V precision internal reference
    • Initial accuracy: ±2.5mV maximum
    • Low drift: 5ppm/°C typical
  • Flexible output configuration
    • Output range: ±2.5V, ±5V, ±10V, ±20V 0V to 5V, 0V to 10V, 0V to 20V or 0V to 40V
    • Differential output mode
  • High drive capability: ±25mA with 1.5V from supply rails
  • Three dedicated A-B toggle pins for dither signal generation
  • Analog temperature output
    • Sensor gain of –4mV/°C
  • 50MHz SPI-compatible serial interface
    • 4-wire mode, 1.7V to 5.5V operation
    • Daisy-chain operation
    • CRC error check
  • Temperature range: –40°C to +125°C
  • Small package
    • 6mm × 6mm, 40-pin VQFN
  • Performance
    • Specified monotonic at 16-bit resolution
    • INL: ±1 LSB maximum at 16-bit resolution
    • TUE: ±0.1% of FSR maximum
  • Integrated 2.5V precision internal reference
    • Initial accuracy: ±2.5mV maximum
    • Low drift: 5ppm/°C typical
  • Flexible output configuration
    • Output range: ±2.5V, ±5V, ±10V, ±20V 0V to 5V, 0V to 10V, 0V to 20V or 0V to 40V
    • Differential output mode
  • High drive capability: ±25mA with 1.5V from supply rails
  • Three dedicated A-B toggle pins for dither signal generation
  • Analog temperature output
    • Sensor gain of –4mV/°C
  • 50MHz SPI-compatible serial interface
    • 4-wire mode, 1.7V to 5.5V operation
    • Daisy-chain operation
    • CRC error check
  • Temperature range: –40°C to +125°C
  • Small package
    • 6mm × 6mm, 40-pin VQFN

The 12-bit DAC61416, 14-bit DAC71416, and 16-bit DAC81416 (DACx1416) are a pin-compatible family of 16‑channel, buffered, high-voltage output digital-to-analog converters (DACs). The DACx1416 include a low-drift, 2.5‑V internal reference that eliminates the need for an external precision reference in most applications. These devices are specified monotonic and provide high linearity of ±1LSB INL.

A user-selectable output configuration enables full-scale bipolar output voltages of ±20V, ±10V, ±5V or ±2.5V, and full-scale unipolar output voltages of 40V, 20V, 10V or 5V. The full-scale output range for each DAC channel is independently programmable. The integrated DAC output buffers sink or source up to 25mA, and thus limit the need for additional operational amplifiers. Each pair of channels are configurable to provide a differential output with offset calibration. The three dedicated A-B toggle pins enable dither signal generation with up to three possible frequencies.

The DACx1416 incorporate a power-on-reset (POR) circuit that connects the DAC outputs to ground at power up. The outputs remain in this state until the device registers are properly configured for operation.

Communication with the DACx1416 is performed through a 4-wire serial interface that supports operation from 1.7V to 5.5V.

The 12-bit DAC61416, 14-bit DAC71416, and 16-bit DAC81416 (DACx1416) are a pin-compatible family of 16‑channel, buffered, high-voltage output digital-to-analog converters (DACs). The DACx1416 include a low-drift, 2.5‑V internal reference that eliminates the need for an external precision reference in most applications. These devices are specified monotonic and provide high linearity of ±1LSB INL.

A user-selectable output configuration enables full-scale bipolar output voltages of ±20V, ±10V, ±5V or ±2.5V, and full-scale unipolar output voltages of 40V, 20V, 10V or 5V. The full-scale output range for each DAC channel is independently programmable. The integrated DAC output buffers sink or source up to 25mA, and thus limit the need for additional operational amplifiers. Each pair of channels are configurable to provide a differential output with offset calibration. The three dedicated A-B toggle pins enable dither signal generation with up to three possible frequencies.

The DACx1416 incorporate a power-on-reset (POR) circuit that connects the DAC outputs to ground at power up. The outputs remain in this state until the device registers are properly configured for operation.

Communication with the DACx1416 is performed through a 4-wire serial interface that supports operation from 1.7V to 5.5V.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
DAC81416 ACTIVE 16-channel 16-bit high-voltage output DAC with integrated internal reference 16-bit device

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC81416-08EVM — DAC81416-08 evaluation module

The DAC81416-08EVM is an easy-to-use platform to evaluate the functionality and performance of the DAC81416 and DAC81408 devices. The board comes with the DAC81416 installed. The DAC81416-08EVM has optional circuits and jumpers to configure the device for different applications.
User guide: PDF | HTML
Not available on TI.com
Support software

SLAC746 DACx1416EVM Software

Supported products & hardware

Supported products & hardware

Simulation model

DAC81416 IBIS Model

SLAM334.ZIP (87 KB) - IBIS Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RHA) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos